Metric Size, Technopolymer Plastic
Ergostyle® Crank Handles
With Blind Bore

EN 670
Elesa Model EKH




RoHS Compliant
 
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Revolving handle: Special glass-fiber reinforced technopolymer plastic, black matte finish, with zinc-plated steel threaded stem, EN 698 
Cover cap: Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver  

To specify one of the other Ergostyle® colors for cover cap, replace "DSG" in part number with the appropriate suffix:  
DOR - Orange, RAL 2004

DGR - Gray, RAL, 7035

DGB - Yellow, RAL 1021

DBL - Blue, RAL 5024

DRT - Red, RAL 3000
 

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic Ergostyle®crank handles.  
The reticular structure of the crank arm and special technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.
Design of handle provides fingers with a safe and ergonomic grip, preventing them from slipping off; semi-spherical end cap fits comfortably in the palm of the hand.
Resistant to solvents, oils, grease and other chemical agents. Modifications such as inch and metric bores, squares, keyways, set screw holes, etc. available upon request

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l
d1
Bore
d2
d3
d4
h1
h2
h3
h4
h5
l2
Ø
l3
Handle
Thread
100
(3.94)
12 
24
(.94)
23.5
(.93)
30
(1.18)
33
(1.30)
52.5
(2.07)
10
(.39)
17
(.67)
16
(.63)
22
(.87)
73
(2.87)
M8 x 1.0
125
(4.92)
14 
28
(1.10)
26.5
(1.04)
35
(1.38)
40
(1.57)
61
(2.40)
14
(.55)
18
(.71)
18.5
(.73)
24
(.94)
86
(3.39)
M8 x 1.0