Steel
Tri-Ball Handles
With Through Bore
GN 10
GN 10


RoHS Compliant
GN 10
GN 10
Specification
Information
Crank body: Steel, fine turned, zinc plated, blue passivated
Fixed handle: Steel, blue passivated finish, see DIN 39-ST series for further details
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
For further choices of crank handles with center mounting see GN 112.1.
Revolving handle, DIN 98-ST, available upon request
Blind bores and special inch and metric bores larger than listed are available upon request.
Other modifications such as keyways, set screw holes, cross holes, etc. also available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Thru Bore
d3
d4
d5
h
l
l3
l4
7
(.276)
13
(.51)
16
(.63)
18
(.71)
13
(.51)
25
(.98)
10
(.39)
32
(1.26)
8
(.315)
15
(.59)
19
(.75)
20
(.79)
17
(.67)
28
(1.10)
13
(.51)
40
(1.57)
8
(.315)
16
(.63)
20
(.79)
22
(.87)
17
(.67)
34
(1.34)
14
(.55)
46
(1.81)
10
(.394)
18
(.71)
23
(.91)
25
(.98)
19.5
(.77)
41
(1.61)
16
(.63)
50
(1.97)
12
(.472)
20
(.79)
26
(1.02)
28
(1.10)
21.5
(.85)
50
(1.97)
18
(.71)
56
(2.20)