Inch and Metric Size, Zinc Die-Cast
Control Handles
With Blind Bore
GN 112.1
GN 112.1


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 112.1
Specification
Information

Body: Zinc die-cast, black powder coated pebble finish
Revolving handle: Matte black nylon plastic with zinc plated steel threaded spindle, see GN 598-KT series for further details

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Control handles GN112.1 made from a zinc die-cast with black powder coated pebble finish are ergonomically shaped and in addition, are of modern design.
These control handles have the identical field of application as tri-ball handles like the GN 10 series, but allowing fine adjustment. The essential difference between these handles lies in the ribbed surface which replaces the ball shaped center section. This new ribbed surface allows a balancing pressure to be applied during hand grip operation.
They are connected to a shaft by means of the cross pin.
For ease of installation, the hub is pre-drilled with two pilot holes.
Modifications such as set screw holes and cross holes are available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
l1
d
Blind Bore
b
h1
h2
l2
t min.
l3 
Handle
Thread
l4
2.76
(70)
.375
.67
(17)
.75
(19)
.45
(11.5)
1.04
(26.5)
.47
(12)
.71
(18)
M6 x 1.0
1.67
(42.5)
3.15
(80)
.375
.71
(18)
.83
(21)
.49
(12.5)
1.22
(31)
.47
(12)
.83
(21)
M6 x 1.0
2.07
(52.5)
3.54
(90)
.500
.75
(19)
.91
(23)
.53
(13.5)
1.40
(35.5)
.59
(15)
.87
(22)
M8 x 1.25
2.30
(58.5)
3.94
(100)
.500
.79
(20)
.98
(25)
.55
(14)
1.57
(40)
.67
(17)
.91
(23)
M8 x 1.25
2.66
(67.5)
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
l1
d
Blind Bore
b
h1
h2
l2
t min.
l3 
Handle
Thread
l4
70
(2.76)
8
17
(.67)
19
(.75)
11.5
(.45)
26.5
(1.04)
12
(.47)
18
(.71)
M6 x 1.0
42.5
(1.67)
80
(3.15)
8
18
(.71)
21
(.83)
12.5
(.49)
31
(1.22)
12
(.47)
21
(.83)
M6 x 1.0
52.5
(2.07)
90
(3.54)
10
19
(.75)
23
(.91)
13.5
(.53)
35.5
(1.40)
15
(.59)
22
(.87)
M8 x 1.25
58.5
(2.30)
100
(3.94)
10
20
(.79)
25
(.98)
14
(.55)
40
(1.57)
17
(.67)
23
(.91)
M8 x 1.25
67.5
(2.66)
12