Steel, Four Arm
Turret Levers
With Through Bore
GN 213
wo
GN 213


RoHS Compliant
GN 213
GN 213
Specification
Information
Hub and arms: Steel, black oxide finish
Ball knob: Black phenolic plastic, see DIN 319 series for further details
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
GN 213 four arm turret levers are an excellent choice for applications where using a handwheel or crank handle is not practical.
Special inch or metric size bores larger than listed are available upon request.
Other modifications such as keyways, set screw holes, cross holes, etc. also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Through
Bore
d3 d4 d5 h1 h2 l
12MC39
Download the CAD
50
(1.97)
12
(.472)
28
(1.10)
8
(.31)
20
(.79)
26
(1.02)
9
(.35)
82
(3.23)
14MC40
Download the CAD
55
(2.17)
14
(.551)
30
(1.18)
10
(.39)
25
(.98)
28
(1.10)
10
(.39)
96
(3.78)
15MC41
Download the CAD
60
(2.36)
15
(.590)
32
(1.26)
10
(.39)
25
(.98)
30
(1.18)
11
(.43)
96
(3.78)
16MC42
Download the CAD
65
(2.56)
16
(.630)
35
(1.38)
12
(.47)
30
(1.18)
32
(1.26)
12
(.47)
110
(4.33)
18MC43
Download the CAD
72
(2.83)
18
(.709)
40
(1.57)
12
(.47)
32
(1.26)
36
(1.42)
14
(.55)
124
(4.88)
20MC44
Download the CAD
80
(3.15)
20
(.787)
44
(1.73)
14
(.55)
35
(1.38)
40
(1.57)
16
(.63)
138
(5.43)
24MC46
Download the CAD
100
(3.94)
24
(.945)
54
(2.13)
16
(.63)
40
(1.57)
52
(2.05)
24
(.94)
170
(6.69)