Inch and Metric Size, Stainless Steel
Straight Crank Handles
With Round or Square Bores
GN 269
GN 269

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 269
Specification
Information

Crank handle body: Stainless steel precision casting, European Standard 1.4308
Contact face of hub machined
Revolving handle hand piece: Black phenolic plastic (Duroplast PF), smooth glossy finish
Threaded spindle: Stainless steel, European Standard 1.4301 (American Standard Series 304)

Call our sales staff for pricing and delivery on your special order or modification requirements.
Shipping
GN 269 crank handles have been designed to comply with stringent hygiene requirements.
The cylindrical handles are made of Duroplast, which provides good resistance to chemicals.
Modifications such as keyways, set screw holes, etc. are available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
l
length
d1 H9
Through
Bore
d2
h1
h2~
h3
Ø
3.15
(80)
.500
.87
(22)
.87
(22)
.61
(15.4)
.26
(6.6)
.71
(18)
3.94
(100)
.500
1.02
(26)
1.02
(26)
.70
(17.7)
.33
(8.3)
.83
(21)
4.92
(125)
.625
1.10
(28)
1.10
(28)
.74
(18.8)
.36
(9.2)
.91
(23)
6.30
(160)
.750
1.26
(32)
1.26
(32)
.89
(22.6)
.37
(9.4)
.91
(23)
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
l
length
d1 H9
Through
Bore
s H11
Through
Square
d2
h1
h2~
h3
Ø
80
(3.15)
10
 
22
(.87)
22
(.87)
15.4
(.61)
6.6
(.26)
18
(.71)
 
10
100
(3.94)
12
 
26
(1.02)
26
(1.02)
17.7
(.70)
8.3
(.33)
21
(.83)
 
12
125
(4.92)
14
 
28
(1.10)
28
(1.10)
18.8
(.74)
9.2
(.36)
23
(.91)
 
14
160
(6.30)
17
 
32
(1.26)
32
(1.26)
22.6
(.89)
9.4
(.37)
23
(.91)
 
17