Metric Size, Steel
Commercial Crank Handles
With Revolving Handle
GN 369
GN 369


RoHS Compliant
GN 369
GN 369
Specification
Information

Crank body: Steel, sandblasted and nickel plated
Crank arm and hub: Butt-welded
Cap: Black nylon plastic
Revolving hand piece: Black phenolic plastic
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Commercial crank handles GN369 are for light duty applications and are of extremely good value. A suitable dowel in the shaft and the slot in the handle hub provides an economical connection to the shaft. To secure the handle permanently to the shaft, remove the plastic cap and insert screw.
Also, a simple drill and pin connection is possible with crank handle without slot.
Due to the production method which is not dependent on a specific shape, these crank handles can be produced as specials at a competitive price.
Special inch and metric bores larger than listed also available upon request.
Other modifications such as cross holes and set screw holes also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d1
Blind Bore
d2
h1
h2
h3

(+ .5mm)
l3
l4
DIN 912
Screw Size
Without Slot
With Slot
63
(2.48)
10
(.394)
18
(.71)
28
(1.10)
18
(.71)
74
(2.91)
18
(.71)
18
(.71)
40
(1.57)
M5
80
(3.15)
10
(.394)
18
(.71)
28
(1.10)
18
(.71)
74
(2.91)
18
(.71)
18
(.71)
40
(1.57)
M5
100
(3.94)
12
(.472)
20
(.79)
30
(1.18)
20
(.79)
88
(3.46)
20
(.79)
21
(.83)
50
(1.97)
M6
125
(4.92)
12
(.472)
20
(.79)
30
(1.18)
20
(.79)
88
(3.46)
20
(.79)
21
(.83)
50
(1.97)
M6