Inch and Metric Size, Aluminum
Crank Handles
With Through Round or Square Bore
GN 471
GN 471


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 471
Specification
Information

Crank body: Aluminum, black powder coated pebble finish
Contact face of hub machined
Revolving handle: Black nylon plastic with zinc-plated steel threaded spindle, see GN 598-KT series for further details

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Crank handles GN 471 are of modern design. Together with the plastic hand piece with zinc plated threaded spindle, this assembly is rust free.
Crank handles GN 471 can also be supplied with revolving handle GN 598.1, which has a stainless steel threaded spindle.
Special inch and metric bores, squares, keyways, set screw holes, etc. available upon request.
 
See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
l
d1
Through
Bore
s
Through
Square
d2
d3
h1
h2
h3
l3
Handle
Thread
l4
3.15
(80)
.375
 
.91
(23)
1.02
(26)
.94
(24)
.55
(14)
.55
(14)
.83
(21)
M6 x 1.0
2.07
(52.5)
 
.375
3.94
(100)
.500
 
1.06
(27)
1.18
(30)
1.10
(28)
.67
(17)
.59
(15)
.91
(23)
M8 x 1.25
2.66
(67.5)
 
.500
4.92
(125)
.313
 
1.26
(32)
1.38
(35)
1.34
(34)
.87
(22)
.71
(18)
1.02
(26)
M10 x 1.5
3.25
(82.5)
.625
 
 
.625
6.30
(160)
.500
 
1.38
(35)
1.54
(39)
1.50
(38)
1.02
(26)
.71
(18)
1.02
(26)
M10 x 1.5
3.25
(82.5)
.750
 
 
.750
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
l
d1
Through
Bore
s
Through
Square
d2
d3
h1
h2
h3
l3
Handle
Thread
l4
80
(3.15)
8
 
23
(.91)
26
(1.02)
24
(.94)
14
(.55)
14
(.55)
21
(.83)
M6 x 1.0
52.5
(2.07)
10
 
 
10
100
(3.94)
12
 
27
(1.06)
30
(1.18)
28
(1.10)
17
(.67)
15
(.59)
23
(.91)
M8 x 1.25
67.5
(2.66)
 
12
125
(4.92)
14
 
32
(1.26)
35
(1.38)
34
(1.34)
22
(.87)
18
(.71)
26
(1.02)
M10 x 1.5
82.5
(3.25)
 
14
160
(6.30)
12
 
35
(1.38)
39
(1.54)
38
(1.50)
26
(1.02)
18
(.71)
26
(1.02)
M10 x 1.5
82.5
(3.25)
17
 
 
17