Metric Size, Cast Iron
Indexing Crank Handles
With Plain Through Bore or Through Bore with Keyway
GN 558
wo
GN 558


RoHS Compliant
GN 558
GN 558
Specification
Information
Crank body: Malleable iron, deburred and sandblasted
Hub: faces machined
Knurled hand piece: Steel, ground with black oxide finish
Indexing pin: Hardened steel

Shipping
Indexing crank handles GN 558 are ideal for rotating and positioning mechanisms. For other indexing elements to revolve and position shafts, see GN 200 and GN 215.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d1
Through Bore
b
Keyway
t
d2
h
Plain
Through Bore
Through Bore
With Keyway
75
(2.95)
16
(.630)
5
(.200)
17.3
(.68)
32
(1.26)
24
(.94)
90
(3.54)
18
(.709)
6
(.240)
19.7
(.78)
34
(1.34)
26
(1.02)
110
(4.33)
20
(.787)
6
(.240)
21.7
(.85)
36
(1.42)
30
(1.18)
135
(5.31)
22
(.866)
6
(.240)
23.7
(.93)
42
(1.65)
32
(1.26)
165
(6.50)
24
(.945)
8
(.310)
25.7
(1.01)
44
(1.73)
36
(1.42)