JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 6 - Cranks
  In This Section:
  Metal Cranks and Crank Handles
  Plastic Cranks and Crank Handles

Cranks, Crank Handles and Retractable Crank Handles

Cranks, which are mechanisms with an arm and rotating handle, typically are used in applications where leverage from a single arm unit is optimal. The crank handles we offer have a swing radius from just under 2” (50 mm) to just over 12” (315 mm). Our selection includes cranks in aluminum, steel, malleable iron and a variety of plastics, with fixed, revolving and retractable hand grips.

Also included in this group are four-arm turret levers, and our unique retractable hand cranks.

Special modifications available:
   - plain or tapped holes
   - square broached holes
   - keyways
   - cross holes

   - set screw holes
   - threaded studs
   - colors
   - alternative handles
Cranks and crank handles are also referred to as:
crank arms, retracting cranks, hand cranks, folding cranks, lever cranks, control cranks, three ball cranks, ratcheting crank arms and four-arm levers
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about cranks on the J.W. Winco blog

 
 

Metal Cranks and Crank Handles

  GN 471 - Aluminum Cranks with Revolving Handle GN 471
Aluminum Cranks with Revolving Handle
GN 471.1 - Zinc Die-Cast Cranks with Revolving Handle GN 471.1
Zinc Die-Cast Cranks with Revolving Handle
GN 471.3 - Aluminum Cranks with Retractable Handle GN 471.3
Aluminum Cranks with Retractable Handle
GN 472.3 - Aluminum Cranks with Recessed Retractable Handle GN 472.3
Aluminum Cranks with Recessed Retractable Handle
GN 369 - Steel Commercial Cranks with Revolving Handle GN 369
Steel Commercial Cranks with Revolving Handle
  LR 318 - Steel Ratcheting Crank Handles LR 318
Steel Ratcheting Crank Handles
GN 112.1 - Zinc Die-Cast Control Handles GN 112.1
Zinc Die-Cast Control Handles
GN 10 - Steel Tri-Ball Handles GN 10
Steel Tri-Ball Handles
DIN 468 - Cast Iron Off-Set Crank Handles DIN 468
Cast Iron Off-Set Crank Handles
DIN 469 - Cast Iron Straight Crank Handles DIN 469
Cast Iron Straight Crank Handles
  GN 269 - Stainless Steel Straight Crank Handles GN 269
Stainless Steel Straight Crank Handles
GN 558 - Cast Iron Indexing Crank Handles GN 558
Cast Iron Indexing Crank Handles
GN 213 - Steel Four-Arm Turret Levers GN 213
Steel Four-Arm Turret Levers
   
 

Plastic Cranks and Crank Handles

  MV-M - Plastic Cranks with Revolving Handle MV-M
Plastic Cranks with Revolving Handle
MV-PM - Nylon Plastic Crank Handles with Stainless Steel Hub MV-PM
Nylon Plastic Crank Handles with Stainless Steel Hub
MV-MR - Nylon Plastic Cranks with Locking Retractable Handle MV-MR
Nylon Plastic Cranks with Locking Retractable Handle
MH-MEP - Nylon Plastic Economical Cranks with Revolving Handle MH-MEP
Nylon Plastic Economical Cranks with Revolving Handle
MH-PGR - Nylon Plastic Economical Cranks with Locking Retractable Handle MH-PGR
Nylon Plastic Economical Cranks with Locking Retractable Handle
  MH-MRS - Nylon Plastic Cranks with Retractable Handle MH-MRS
Nylon Plastic Cranks with Retractable Handle
WRHC - Nylon Plastic Retractable Hand Cranks with Revolving Handle WRHC
Nylon Plastic Retractable Hand Cranks with Revolving Handle
EN 570 - Technopolymer Plastic Cranks with Revolving Handle EN 570
Technopolymer Plastic Cranks with Revolving Handle
EN 570.1 - Technopolymer Plastic Cranks with Revolving Handle EN 570.1
NEW

Technopolymer Plastic Cranks with Revolving Handle
EN 570.2 - Technopolymer Plastic Cranks with Revolving Handle EN 570.2
NEW

Technopolymer Plastic Cranks with Revolving Handle
  EN 570.3 - Technopolymer Plastic Cranks with Retractable Handle EN 570.3
NEW

Technopolymer Plastic Cranks with Retractable Handle
EN 570.6 - Technopolymer Plastic Cranks with Retractable Handle EN 570.6
Technopolymer Plastic Cranks with Retractable Handle
EN 670 - Ergostyle® Technopolymer Plastic Cranks with Revolving Handle EN 670
Ergostyle® Technopolymer Plastic Cranks with Revolving Handle
EN 670.2 - Ergostyle® Technopolymer Plastic Cranks with Revolving Handle EN 670.2
NEW

Ergostyle® Technopolymer Plastic Cranks with Revolving Handle
EN 510 - Phenolic Plastic Control Handles EN 510
Phenolic Plastic Control Handles

J.W. Winco, Inc. © 2017 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351