Inch Size, Steel
Ratcheting Crank Handles
With Revolving Handle and Through Square
LR 318


RoHS Compliant


 
Specification
Information

Body: Steel stamping, riveted, slim profile gears  
Reversing lever control in wrench head  
Opening: Through square  
Revolving Handle: Steel, see DIN 98-ST series for further details

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Combination of crank and ratchet arm makes machinery adjustment faster, easier and safer.
Through hole design allows bolts or shafts to pass entirely through the socket or rachet so that nuts can be secured on any threaded length.
Also available upon request in other sizes, bore or hexagon openings, with fixed or revolving handles, with handles in steel or plastic.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A Square
Bore
B C D E F
3VEP5
Download the CAD
7
(178)
.375 7.81
(198)
1.56
(40)
.59
(15)
2.94
(75)
1.00
(25)
4VEP5
Download the CAD
.500
5VEP5
Download the CAD
.625
4VEP6
Download the CAD
10
(254)
.500 11
(279)
2.06
(52)
.88
(22)
2.94
(75)
1.00
(25)
5VEP6
Download the CAD
.625
6VEP6
Download the CAD
.750
4VEP7
Download the CAD
12
(305)
.500 13.5
(343)
2.50
(64)
.88
(22)
3.34
(85)
1.09
(28)
6VEP7
Download the CAD
.750