Nylon Plastic, Economical
Crank Handles
With Pilot Bore
MH-MEP
MH
RoHS Compliant

MH
MV/M
Specification
Information

Crank body: Matte black, glass filled nylon plastic
Hub: Steel, zinc plated, molded in
Revolving handle: Black nylon plastic with zinc plated steel threaded spindle
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Crank handles MH-MEP are of modern design.
Maximum heat resistance of nylon plastic crank body: 110°C (230°F).

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
G
L
d
Pilot Hole
A
D
H
E
B
C
MEP
Handle
Diameter
MEP
Handle
Length
n
Thread
65
(2.56)
87
(3.43)
4
(.157)
18
(.71)
27
(1.06)
33
(1.30)
10
(.39)
30
(1.18)
16
(.63)
21
(.83)
50
(1.97)
M6 x 1.0
80
(3.15)
105
(4.13)
4
(.157)
22
(.87)
30
(1.18)
36
(1.42)
10
(.39)
32
(1.26)
19
(.75)
21
(.83)
50
(1.97)
M6 x 1.0
100
(3.94)
128
(5.04)
4
(.157)
24
(.94)
34
(1.34)
40
(1.57)
10
(.39)
37
(1.46)
22
(.87)
23
(.91)
70
(2.76)
M8 x 1.25
130
(5.12)
162
(6.38)
6
(.236)
28
(1.10)
40
(1.57)
49
(1.93)
14
(.55)
44
(1.73)
25
(.98)
26
(1.02)
90
(3.54)
M8 x 1.25
160
(6.30)
196
(7.72)
6
(.236)
34
(1.34)
45
(1.77)
55
(2.17)
15
(.59)
49
(1.93)
28
(1.10)
26
(1.02)
90
(3.54)
M10 x 1.5