"Economy" Nylon Plastic
Crank Handles
With Low Profile Locking Retractable Handle

MH-MRS



RoHS Compliant
 
Specification
Information

Crank body: Matte black, glass-fiber reinforced nylon plastic  
Hub: Steel, zinc-plated, molded in  
Revolving retractable handle: Nylon plastic, matte black, with zinc-plated steel stem and mechanism  
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Crank handles MH-MRS are of modern design.
Crank handles with retractable hand piece are for applications where the hand piece must not protrude.  
In the operating position, the hand piece is firmly locked. By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.  
The spring holds the hand piece firmly in both positions.   Maximum heat resistance of nylon plastic crank body: 110°C (230°F).  
Modifications such as inch and metric bores, squares, keyways, set screw holes, etc. available upon request.

See our technical section for sizes and tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
G
d
Pilot Hole
L
L1
A
D
E
H
B
C
L2
Ø
L3
n
Thread
80
(3.15)
4
(.16)
105
(4.13)
63
(2.48)
22
(.87)
30
(1.18)
10
(.39)
36
(1.42)
32
(1.26)
19
(.75)
21
(.83)
57
(2.24)
M5 x .8 
100
(3.94)
4
(.16)
128
(5.04)
72
(2.83)
24
(.94)
34
(1.34)
10
(.39)
40
(1.57)
37
(1.46)
22
(.87)
23
(.91)
77
(3.03)
M6 x 1.0 
130
(5.12)
6
(.24)
162
(6.38)
83
(3.27)
28
(1.10)
40
(1.57)
14
(.55)
49
(1.93)
44
(1.73)
25
(.98)
23
(.91)
77
(3.03)
M6 x 1.0 
160
(6.30)
6
(.24)
196
(7.72)
93
(3.66)
34
(1.34)
45
(1.77)
15
(.59)
55
(2.17)
49
(1.93)
28
(1.10)
26
(1.02)
97
(3.82)
M6 x 1.0