Nylon Plastic, Economical
Crank Handles
With Locking Retractable Handle
MH-PGR
MH-PGR
RoHS Compliant

MH-PGR
MV/M
Specification
Information

Crank body: Matte black, glass filled nylon plastic
Hub: Steel, zinc plated, molded in
Retractable handle: Black nylon plastic with zinc-plated steel stem and chrome plated mechanism, see PGR series for further details
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Crank handles with retractable hand piece are for applications where the hand piece must not protrude.
In the operating position, the hand piece is firmly locked.
By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.
The spring holds the hand piece firmly in both positions. Maximum heat resistance: 110°C (230°F).
Modifications, such as inch and metric bores, squares, keyways, set screw holes, etc. available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
G
L
l1
d
Pilot Hole
A
D
H
E
B
C
PGR
Diameter
PGR
Length
n
Thread
80
(3.15)
105
(4.13)
55
(2.17)
4
(.157)
22
(.87)
30
(1.18)
36
(1.42)
10
(.39)
32
(1.26)
19
(.75)
21
(.83)
66.5
(2.62)
M5 x .8
100
(3.94)
128
(5.04)
63
(2.48)
4
(.157)
24
(.94)
34
(1.34)
40
(1.57)
10
(.39)
37
(1.46)
22
(.87)
23
(.91)
86.5
(3.41)
M6 x 1.0
130
(5.12)
162
(6.38)
74
(2.91)
6
(.236)
28
(1.10)
40
(1.57)
49
(1.93)
14
(.55)
44
(1.73)
25
(.98)
23
(.91)
86.5
(3.41)
M6 x 1.0
160
(6.30)
196
(7.72)
86
(3.39)
6
(.236)
34
(1.34)
45
(1.77)
55
(2.17)
15
(.59)
49
(1.93)
28
(1.10)
26
(1.02)
110
(4.33)
M6 x 1.0