Nylon Plastic
Crank Handles
With Pilot Bore
MV-M
MV/M
RoHS Compliant

This line drawing is movable on the page...just click and drag!
MV/M
Specification
Information

Crank body: Matte black, glass filled nylon plastic
Steel version--
Hub: Steel, zinc plated, molded in
Revolving handle: Black phenolic plastic with zinc plated steel threaded spindle
Stainless steel version--
Hub: Stainless steel, molded in
Revolving handle: Black phenolic plastic with stainless steel threaded spindle
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Crank handles MV-M are of modern design.
Maximum heat resistance of nylon plastic crank body: 110°C (230°F).

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Steel Hub Version

Dimensions in:

millimeters
(inches)

Part
Number
G
L1
d
Pilot Hole
A
D
H
E
B
C
L3
L4
n
Thread
65
(2.56)
87
(3.43)
4
(.157)
18
(.71)
27
(1.06)
33
(1.30)
10
(.39)
30
(1.18)
17
(.67)
17
(.67)
40
(1.57)
M6 x 1.0
80
(3.15)
105
(4.13)
4
(.157)
22
(.87)
30
(1.18)
36
(1.42)
10
(.39)
32
(1.26)
19
(.75)
21
(.83)
50
(1.97)
M6 x 1.0
100
(3.94)
128
(5.04)
4
(.157)
24
(.94)
34
(1.34)
40
(1.57)
10
(.39)
37
(1.46)
22
(.87)
25
(.98)
65
(2.56)
M8 x 1.25
130
(5.12)
162
(6.38)
6
(.236)
28
(1.10)
40
(1.57)
49
(1.93)
14
(.55)
44
(1.73)
26
(1.02)
28
(1.10)
85
(3.35)
M8 x 1.25
160
(6.30)
196
(7.72)
6
(.236)
34
(1.34)
45
(1.77)
55
(2.17)
15
(.59)
49
(1.93)
28
(1.10)
28
(1.10)
85
(3.35)
M10 x 1.5
   
Stainless Steel Hub Version

Dimensions in:

millimeters
(inches)

Part
Number
G
L1
d
Pilot Hole
A
D
H
E
B
C
L3
L4
n
Thread
100
(3.94)
128
(5.04)
4
(.157)
24
(.94)
34
(1.34)
40
(1.57)
10
(.39)
37
(1.46)
22
(.87)
25
(.98)
65
(2.56)
M8 x 1.25