Nylon Plastic
Crank Handles
With Stainless Steel Hub
MV-PM
MV/PM
RoHS Compliant

MV/PM
MV/M
Specification
Information
Crank body: Matte black, glass filled nylon plastic
Hub: Stainless steel, molded in
Revolving handle: Black phenolic plastic with zinc plated
steel threaded spindle
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

MV-PM crank handles are of modern design.
Maximum heat resistance of nylon plastic crank body: 110°C (230°F).

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
G
L1
P
Through Bore
A
D
H
E
B
C
L3
L4
n
Thread
80
(3.15)
105
(4.13)
7.9
(.311)
22
(.87)
30
(1.18)
29
(1.13)
3
(.10)
25
(.97)
19
(.75)
21
(.83)
50
(1.97)
M6 x 1.0