Inch Size, ANTI-VIBETM
Anti-Vibration Leveling Mounts
Tapped Socket Type
AVLM
AVLM
RoHS Compliant

AVLM
AVLM
Specification
Information

Leveling mount: Yellow zinc-plated low carbon steel
Hardened tapped ball socket is machined from solid bar

Mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.
Used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for you need, you may reduce 98% of the transmitted vibrations on most machinery.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
For certain minimum quantities, "ANTI-VIBE"TM leveling mounts can also be manufactured in stainless steel.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
A
Thread
B
C
D
A/F
Max. Load (lbs.)
Light
Duty
Max. Load (lbs.)
Medium
Duty
Max. Load (lbs.)
Heavy
Duty
Light
Duty
Medium
Duty
Heavy
Duty
3/8-16
1.25
(31.8)
1.5
(38.1)
.63
(16)
50 100 995
1/2-13
1.88
(47.8)
1.75
(44.5)
.75
(19.1)
120 240 2400
5/8-11
2.5
(63.5)
1.88
(47.8)
.88
(22.4)
220 440 4400
3/4-10
3
(76.2)
2.13
(54.1)
1.06
(26.9)
325 650 6500
1-8
4
(101.6)
2.5
(63.5)
1.38
(35.1)
590 1180 11800
1 1/4-7
6
(152.4)
2.88
(73.2)
1.88
(47.8)
1350 2710 27100