Inch Size, ANTI-VIBETM
Anti-Vibration Leveling Mounts
Threaded Stud Type
AVM
AVM
RoHS Compliant

AVM
AVM
Specification
Information

Leveling mount: Yellow zinc-plated low carbon steel
Hardened stud with ball end, machined from solid bar
Jam nut standard part of assembly

Mounts swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.
Used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for your need, you may reduce 98% of the transmitted vibrations on most machinery.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
For certain minimum quantities, "ANTI-VIBE"TM leveling mounts can also be manufactured in stainless steel.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
A
Thread
B
C
E
D
A/F
Max. Load (lbs.)
Light
Duty
Max. Load (lbs.)
Medium
Duty
Max. Load (lbs.)
Heavy
Duty
Light
Duty
Medium
Duty
Heavy
Duty
3/8-16
1.25
(31.8)
3.5
(88.9)
2
(50.8)
.63
(16)
50 100 995
1/2-13
1.88
(47.8)
3.75
(95.3)
2
(50.8)
.75
(19.1)
120 240 2400
5/8-11
2.5
(63.5)
3.88
(98.6)
2
(50.8)
.88
(22.4)
220 440 4400
3/4-10
3
(76.2)
4.13
(104.9)
2
(50.8)
1.06
(26.9)
325 650 6500
1-8
4
(101.6)
6
(152.4)
3.5
(88.9)
1.38
(35.1)
590 1180 11800
1 1/4-7
6
(152.4)
6.88
(174.8)
4
(101.6)
1.88
(47.8)
1350 2710 27100