Metric Size, Steel Stud Type
Technopolymer Plastic Base Leveling Mounts
With Rubber Pad
EN 244

Elesa Model LV.A-125-ACV

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Threaded stud: Steel, zinc plated, blue passivated
Stud/base assembly: Includes zinc-plated steel stud, screw and washer
Hex nut (types B and BG): Steel, zinc plated
Rubber pad (types AG and BG): Bonded NBR rubber, 90 Shore A hardness, black, reinforced by zinc plated steel disc

EN 244 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that accommodates higher weight loads.
The light knurling under the lower lip of the mount provides excellent stabilty and grip, even when using the version without pad on an uneven surface.
Heat resistance of technopolymer plastic: 212 ° F (100° C).
Mounts are supplied assembled.
Inch size studs available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F

Static Load
(N)

Without Pad
Without Nut
With Pad
Without Nut
Without Pad
With Nut
With Pad
With Nut

244-125-M30-136-A
Download the CAD

244-125-M30-136-AG
Download the CAD

244-125-M30-136-B
Download the CAD

244-125-M30-136-BG
Download the CAD

125
(4.92)

M20 x 2.5

136
(5.35)

64
(2.52)

200
(7.87)

24
(.94)

40000

244-125-M30-186-A
Download the CAD

244-125-M30-186-AG
Download the CAD

244-125-M30-186-B
Download the CAD

244-125-M30-186-BG
Download the CAD

186
(7.32)

64
(2.52)

250
(9.84)

24
(.94)
40000

244-125-M24-136-A
Download the CAD

244-125-M24-136-AG
Download the CAD

244-125-M24-136-B
Download the CAD

244-125-M24-136-BG
Download the CAD

M24 x 3.0

136
(5.35)

64
(2.52)

200
(7.87)

24
(.94)
40000

244-125-M24-186-A
Download the CAD

244-125-M24-186-AG
Download the CAD

244-125-M24-186-B
Download the CAD

244-125-M24-186-BG
Download the CAD

186
(7.32)

64
(2.52)

250
(9.84)

24
(.94)

40000

244-125-M30-136-A
Download the CAD

244-125-M30-136-AG
Download the CAD

244-125-M30-136-B
Download the CAD

244-125-M30-136-BG
Download the CAD

M30 x 3.5

136
(5.35)

64
(2.52)

200
(7.87)

30
(1.18)
40000

244-125-M30-186-A
Download the CAD

244-125-M30-186-AG
Download the CAD

244-125-M30-186-B
Download the CAD

244-125-M30-186-BG
Download the CAD

186
(7.32)

64
(2.52)

250
(9.84)

30
(1.18)
40000