Metric Size, Steel Stud Type
Leveling Feet
With Vibration Dampening Pad
EN 248

Elesa Model LW.A

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Reinforcing plate, spindle head, and leveling plate: Steel, zinc plated, blue passivated
Adjustable shaft: Steel, zinc plated, blue passivated, tensile strength 500 N/mm2
Vibration dampening pad: NR rubber, black
Hex nut: ISO 4032, steel, zinc plated

EN 248 leveling feet have a dampening element made of natural rubber. These feet absorb vibrations and shocks, positively impacting the longevity of machines as well as reducing noise pollution.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1

d3

d4
Pad Dia.

l2
min.

l2
max.

l3

l4

s
Square

Static Load
(N)

Stiffness
(N/mm)

Max. Pressing
(N)

248-80-M12X1.25-134
Download the CAD

80
(3.15)

M12 x 1.25

134
(5.28)

60
(2.36)
72
(2.83)

38
(1.50)

50
(1.97)

35
(1.38)

10
(.39)

7
(.28)

5000

2500

2

248-120-M16X1.5-150
Download the CAD

120
(4.72)

M16 x 1.5

150
(5.91)

80
(3.15)

109
(4.29)
45
(1.77)
58
(2.28)
41
(1.61)
10
(.39)
9
(.35)
10000
4000
2.5

248-160-M20X1.5-192
Download the CAD

160
(6.30)

M20 x 1.5

192
(7.56)

100
(3.94)

150
(5.91)
55
(2.17)
70
(2.76)
48
(1.89)
10
(.39)
12
(.47)
20000
9000
2.2

248-200-M20X1.5-206
Download the CAD

200
(7.87)

M20 x 1.5

206
(8.11)

130
(5.12)

186
(7.32)
65
(2.56)
80
(3.15)
60
(2.36)
10
(.39)
12
(.47)
40000
15000
2.7