Metric Size, Plastic
Threaded Tube Ends
Square Type with Press-Fit Insert
EN 348

Elesa Model ND.Q

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded tube inserts: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bushing: Brass, nickel-plated, ultrasonically press-fit

EN 348 threaded tube inserts serve as end plugs in tubing for the purpose of accommodating threaded leveling feet.
The figures in the table for static loads are nominal values. Exceeding these values can lead to permanent deformation or breaking of the tube insert. Values were determined by a series of tests, whereby the tube inserts were subjected for a limited time to a vertical static load.
Temperature resistant to 120°C (250°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

s1
Outside
Dia.
for Square

d2
Thread

s2
Internal
Square
of Tube

l1

l2

t

Tube Outside

Internal Dimension

Wall Thickness

Static Load [N]

3483027M10
Download the CAD

30
(1.18)

M10 x 1.5

27
(1.06)

33
(1.30)

6
(.24)

20
(.79)

30
(1.18)

27
(1.06)

1.5
(.06)

5000

M12 x 1.75

3483027M16
Download the CAD

M16 x 2.0

3484036M10
Download the CAD

40
(1.57)

M10 x 1.5

36
(1.42)

43
(1.69)

8
(.31)

20
(.79)

40
(1.57)

36
(1.42)

2
(.08)

5000

M12 x 1.75

3484036M16
Download the CAD

M16 x 2.0

3485045M16
Download the CAD

50
(1.97)

M16 x 2.0

45
(1.77)

55
(2.17)

10
(.39)

30
(1.18)

50
(1.97)

45
(1.77)

2.5
(.10)

5000

3485045M20
Download the CAD

M20 x 2.5

3485046M16
Download the CAD

50
(1.97)

M16 x 2.0

46
(1.81)

55
(2.17)

10
(.39)

30
(1.18)

50
(1.97)

45
(1.77)

2
(.08)

5000

3485046M20
Download the CAD

M20 x 2.5