Inch and Metric Size, Plastic
Threaded Tube Ends
Round Type with Molded-In Insert
EN 448R

Elesa Model NDX.T

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded tube inserts: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bushing: Brass, molded-in

EN 448R threaded tube inserts serve as end plugs in tubing for the purpose of accommodating threaded leveling feet.
Temperature resistant to 100°C (212°F).
Additional sizes available upon request.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Outside
Dia.

d2
Inside
Dia.

d3
Thread

t1
Thread Depth

l1

l2

Tube Outside

Internal Dimension

Wall Thickness

Static Load [lbs.]

1.50
(38)

1.37
(35)

3/8-16
.39
(10)

1.50
(38)

.31
(8)

1.50
(38)

1.37
(35)

.065
(1.7)

1124

448D150D1378T
Download the CAD

1/2-13
.39
(10)
1124
5/8-11
.59
(15)
1124
3/4-10
.79
(20)
1798

2.01
(51)

1.78
(45)

3/8-16
.39
(10)

1.77
(45)

.39
(10)

2.00
(51)

1.78
(45)

.115
(2.9)

1124

448D2D1788T
Download the CAD

1/2-13
.39
(10)
1124
5/8-11
.59
(15)
1124
3/4-10
.79
(20)
1798

2.01
(51)

1.87
(47)

3/8-16
.39
(10)

1.77
(45)

.39
(10)

2.00
(51)

1.87
(47)

.070
(1.8)

1124

448D2D1878T
Download the CAD

1/2-13
.39
(10)
1124
5/8-11
.59
(15)
1124
3/4-10
.79
(20)
1798
Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Outside
Dia.

d2
Inside
Dia.

d3
Thread

t1
Thread Depth

l1

l2

Tube Outside

Internal Dimension

Wall Thickness

Static Load [N]

448D30D27M8
Download the CAD

30
(1.18)

27
(1.06)

M8 x 1.25

10
(.39)

31
(1.22)

6
(.24)

30
(1.18)
27
(1.06)
1.5
(.059)
4500
M10 x 1.5
4500

448-D38-D35-M10
Download the CAD

38
(1.50)

35
(1.38)

M10 x 1.5

10
(.39)

38
(1.50)

8
(.31)

38
(1.50)
35
(1.38)
1.5
(.059)
5000
M12 x 1.75
10
(.39)
5000
M14 x 2.0
15
(.59)
5000

448-D38-D35-M16
Download the CAD

M16 x 2.0
15
(.59)
5000

448D424D394M10
Download the CAD

42.4
(1.67)

39.4
(1.56)

M10 x 1.5

10
(.39)

38
(1.50)

8
(.31)

42.4
(1.67)
39.4
(1.55)
1.5
(.059)
5000
M12 x 1.75
10
(.39)
5000
M14 x 2.0
15
(.59)
5000
M16 x 2.0
15
(.59)
5000

448D424D394M20
Download the CAD

M20 x 2.5
20
(.79)
8000

448D483D443M12
Download the CAD

48.3
(1.90)

44.3
(1.74)

M12 x 1.75
10
(.39)

45
(1.77)

10
(.39)

48.3
(1.90)
44.3
(1.74)
2.0
(.079)
5500
M16 x 2.0
15
(.59)
5500

448D483D443M20
Download the CAD

M20 x 2.5
20
(.79)
8500

448D483D453M12
Download the CAD

48.3
(1.90)

45.3
(1.78)

M12 x 1.75
10
(.39)

45
(1.77)

10
(.39)

48.3
(1.90)
44.3
(1.74)
.1.5
(.059)
5500
M16 x 2.0
15
(.59)
5500

448D483D453M20
Download the CAD

M20 x 2.5
20
(.79)
8000

448D509D469M16
Download the CAD

50.9
(2.01)

46.9
(1.85)

M16 x 2.0
15
(.59)

45
(1.77)

10
(.39)

50.9
(2.00)
46.9
(1.85)
2.0
(.079)
5500

448D509D469M20
Download the CAD

M20 x 2.5
20
(.79)
8500

448D603D553M16
Download the CAD

60.3
(2.37)

55.3
(2.18)

M16 x 2.0
15
(.59)

52
(2.05)

12
(.47)

60.3
(2.37)
55.3
(2.18)
2.5
(.098)
8500
M20 x 2.5
20
(.79)
8500

448D603D553M24
Download the CAD

M24 x 3.0
20
(.79)
8500

448D603D563M16
Download the CAD

60.3
(2.37)

56.3
(2.22)

M16 x 2.0
15
(.59)

52
(2.05)

12
(.47)

60.3
(2.37)
56.3
(2.22)
2.0
(.079)
5500
M20 x 2.5
20
(.79)
8500

448D603D563M24
Download the CAD

M24 x 3.0
20
(.79)
8500