Inch and Metric Size, Plastic
Threaded Tube Ends
Square Type with Molded-In Insert
EN 448S

Elesa Model NDX.Q

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded tube inserts: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bushing: Brass, molded-in

EN 448S threaded tube inserts serve as end plugs in tubing for the purpose of accommodating threaded leveling feet.
Temperature resistant to 100°C (212°F).
Additional sizes available upon request.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number

s1
Outside
Square

s2
Inside
Square

d3
Thread

t2
Thread Depth

l3

l4

Tube Outside

Internal Dimension

Wall Thickness

Static Load [lbs.]

1.50
(38)

1.37
(35)

3/8-16
.39
(10)

1.50
(38)

.31
(8)

1.50
(38)

1.37
(35)

.065
(1.7)

1349

448V150V1378T
Download the CAD

1/2-13
.39
(10)
1349
5/8-11
.59
(15)
1349
3/4-10
.79
(20)
1798

1.50
(38)

1.26
(32)

3/8-16
.39
(10)

1.50
(38)

.31
(8)

1.50
(38)

1.26
(32)

.120
(3.0)

1349

448V150V1268T
Download the CAD

1/2-13
.39
(10)
1349
5/8-11
.59
(15)
1349
3/4-10
.79
(20)
1798

2.01
(51)

1.87
(47)

3/8-16
.39
(10)

1.77
(45)

.39
(10)

2.01
(51)

1.87
(47)

.070
(1.8)

1349

448V2V1878T
Download the CAD

1/2-13
.39
(10)
1349
5/8-11
.59
(15)
1349
3/4-10
.79
(20)
1798

2.01
(51)

1.76-1.78
(45)

3/8-16
.39
(10)

1.77
(45)

.39
(10)

2.01
(51)

1.77
(45)

.109-.12
(2.8-3.1)

1349

448V2V1788T
Download the CAD

1/2-13
.39
(10)
1124
5/8-11
.59
(15)
1124
3/4-10
.79
(20)
1798
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number

s1
Outside
Square

s2
Inside
Square

d3
Thread

t2
Thread Depth

l3

l4

Tube Outside

Internal Dimension

Wall Thickness

Static Load [N]

448V20V17M8
Download the CAD

20
(.79)

17
(.67)

M8 x 1.25

10
(.39)

23
(.91)

5
(.20)

20
(1.18)
17
(.67)
1.5
(.059)
4000

448V25V22M8
Download the CAD

25
(.98)

22
(.87)

M8 x 1.25

10
(.39)

26
(1.02)

6
(.24)

25
(.98)
22
(.87)
1.5
(.059)
4500
M10 x 1.5
10
(.39)
4500
M12 x 1.75
10
(.39)
4500

448V30V26M10
Download the CAD

30
(1.18)

26
(1.02)

M10 x 1.5

10
(.39)

31
(1.22)

6
(.24)

30
(1.18)
26
(1.02)
2.0
(.079)
4500
M12 x 1.75
10
(.39)
4500
M16 x 2.0
15
(.59)
4500

448V30V27M10
Download the CAD

30
(1.18)

27
(1.06)

M10 x 1.5

10
(.39)

31
(1.22)

6
(.24)

30
(1.18)
27
(1.06)
1.5
(.059)
4500
M12 x 1.75
10
(.39)
4500
M16 x 2.0
15
(.59)
4500

448V35V32M10
Download the CAD

35
(1.38)

32
(1.26)

M10 x 1.5
10
(.39)

38
(1.50)

8
(.31)

35
(1.38)
32
(1.26)
1.5
(.059)
6000
M12 x 1.75
10
(.39)
6000

448V35V32M14
Download the CAD

M14 x 2.0
15
(.59)
6000
M16 x 2.0
15
(.59)
6000

448V35V32M20
Download the CAD

M20 x 2.5
20
(.79)
6000

448V40V36M10
Download the CAD

40
(1.57)

36
(1.42)

M10 x 1.5
10
(.39)

38
(1.50)

8
(.31)

40
(1.57)
36
(1.42)
2.0
(.079)
6000
M12 x 1.75
10
(.39)
6000

448V40V36M14
Download the CAD

M14 x 2.0
15
(.59)
6000
M16 x 2.0
15
(.59)
6000

448V40V36M20
Download the CAD

M20 x 2.5
20
(.79)
8000

448V40V37M10
Download the CAD

40
(1.57)

37
(1.46)

M10 x 1.5
10
(.39)

38
(1.50)

8
(.31)

40
(1.57)
37
(1.46)
1.5
(.059)
6000
M12 x 1.75
10
(.39)
6000

448V40V37M14
Download the CAD

M14 x 2.0
15
(.59)
6000
M16 x 2.0
15
(.59)
6000

448V40V37M20
Download the CAD

M20 x 2.5
20
(.79)
8000

448V50V45M12
Download the CAD

50
(1.97)

45
(1.77)

M12 x 1.75
10
(.39)

45
(1.77)

10
(.39)

50
(1.97)
45
(1.77)
2.5
(.098)
8500
M16 x 2.0
15
(.59)
8500

448V50V45M20
Download the CAD

M20 x 2.5
20
(.79)
8500

448V50V46M12
Download the CAD

50
(1.97)

46
(1.81)

M12 x 1.75
10
(.39)

45
(1.77)

10
(.39)

50
(1.97)
46
(1.81)
2.0
(.079)
6000
M16 x 2.0
15
(.59)
6000

448V50V46M20
Download the CAD

M20 x 2.5
20
(.79)
8500

448V50V47M12
Download the CAD

50
(1.97)

47
(1.85)

M12 x 1.75
10
(.39)

45
(1.77)

10
(.39)

50
(1.97)
47
(1.85)
1.5
(.059)
6000
M16 x 2.0
15
(.59)
6000

448V50V47M20
Download the CAD

M20 x 2.5
20
(.79)
8500

448V60V56M14
Download the CAD

60
(2.36)

56
(2.20)

M14 x 2.0
15
(.59)

45
(1.77)

10
(.39)

60
(2.36)
56
(2.20)
2.0
(.079)
6000

448V60V56M20
Download the CAD

M20 x 2.5
20
(.79)
8500