Inch Size, Plastic
Threaded Tube Ends
Round Type with Molded-In Insert
EN 458

Elesa Model NDX.T

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded tube inserts: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bushing: Brass, molded-in

EN 458 threaded tube inserts serve as end plugs in tubing for the purpose of accommodating threaded leveling feet.
Temperature resistant to 100°C (212°F).
Metric sizes available upon request.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number

d1
Outside
Dia.

d2
Inside
Dia.

d3
Thread

t1
Thread Depth

l1

l2

Tube O.D.

Tube I.D.

Wall Thickness

Static Load [lbs.]

1.00
(25)

.84
(21.4)

1/4-20
.39
(10)

1.02
(26)

.24
(6)

1.00
(25)

.83
(21)

.083
(2)

672

458D1D835T
Download the CAD

5/16-18
.39
(10)
672

458D5/4D1086T
Download the CAD

1.25
(32)

1.09
(28.8)

3/8-16
.39
(10)

1.22
(31)

.24
(6)

1.25
(32)

1.10
(28)

.083
(2)

1008
1/2-13
.39
(10)
1008

458D5/4D10810T
Download the CAD

5/8-11
.59
(15)
1008

458D3/2D1336T
Download the CAD

1.50
(38)

1.34
(34.1)

3/8-16
.39
(10)

1.50
(38)

.31
(8)

1.50
(38)

1.33
(34)

.083
(2)

1120

1/2-13
.39
(10)
1120

458D3/2D13310T
Download the CAD

5/8-11
.59
(15)
1120

458D3/2D13311T
Download the CAD

3/4-10
.79
(20)
1120

1.75
(44)

1.51
(38.5)

5/8-11
.59
(15)

1.50
(38)

.31
(8)

1.75
(44)

1.42
(36)

.12
(3)

1120

458D7/4D15111T
Download the CAD

3/4-10
.79
(20)
1120

458D7/4D15112T
Download the CAD

1-8
.79
(20)
1904

2.00
(51)

1.69
(42.8)

5/8-11
.59
(15)

1.77
(45)

.39
(10)

2.00
(51)

1.69
(43)

.156
(4)

1120

458D2D16911T
Download the CAD

3/4-10
.79
(20)
1120

458D2D16912T
Download the CAD

1-8
.79
(20)
1904

2.50
(64)

2.19
(55.5)

5/8-11
.59
(15)

2.05
(52)

.47
(12)

2.50
(64)

2.20
(56)

.156
(4)

1120

458D5/2D21911T
Download the CAD

3/4-10
.79
(20)
1120

458D5/2D21912T
Download the CAD

1-8
.79
(20)
1904