Metric Size, Stainless Steel Stud Type
Technopolymer Plastic Base Leveling Mounts
EN 839.5

Elesa Model LX-LS

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Threaded stud: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

EN 839.5 leveling mounts are used for applications in cases where no jointed link is required between foot and adjusting screw. The phillips drive at the underside has been designed for rapid pre-assembly.
The value for the load-bearing capacity given in the table is an approximate value which, depending on conditions of use, may cause the plastic levelling feet to break. The appropriate safety coefficient must be taken into account.
Heat resistance of technopolymer plastic: 212 ° F (100° C).
Mounts are supplied assembled.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

A/F

Static Load
(kN)

839.5-25-M6-26
Download the CAD

25
(.98)

M6 x 1.0

26 11
(.43)
13
(.51)
1.5
839.5-25-M6-36
Download the CAD
36
839.5-25-M6-56
Download the CAD
56
839.5-25-M8-24
Download the CAD
M8 x 1.25 24 2.5
839.5-25-M8-34
Download the CAD
34
839.5-25-M8-54
Download the CAD
54
839.5-30-M6-24
Download the CAD
30
(1.18)

M6 x 1.0

24 12
(.47)
17
(.67)
1.5
839.5-30-M6-34
Download the CAD
34
839.5-30-M6-54
Download the CAD
54
839.5-30-M8-23
Download the CAD
M8 x 1.25 23 2.5
839.5-30-M8-33
Download the CAD
33
839.5-30-M8-53
Download the CAD
53
839.5-30-M10-23
Download the CAD
M10 x 1.5 23 3
839.5-30-M10-33
Download the CAD
33
839.5-30-M10-53
Download the CAD
53

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

A/F

Static Load
(kN)

839.5-40-M8-22
Download the CAD
40
(1.57)
M8 x 1.25 22 13.5
(.53)
17
(.67)
.5
839.5-40-M8-32
Download the CAD
32
839.5-40-M8-52
Download the CAD
52
839.5-40-M10-32
Download the CAD
M10 x 1.5 32 3
839.5-40-M10-52
Download the CAD
52
839.5-40-M10-72
Download the CAD
72
839.5-40-M12-52
Download the CAD
M12 x 1.75 52 5
839.5-40-M12-72
Download the CAD
72
839.5-40-M12-102
Download the CAD
102