Metric Size,
Rubber Pads
for GN 148 Leveling Feet
GN 148.2

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Rubber pad: NBR rubber, black, 68 Shore hardness

GN 148.2 rubber pads are used on GN 148 leveling feet for installing machines where no firm bolt connection to the ground is required.
To attach to leveling foot, snap into the attachment bore holes of the flanges. Small bumps at the bottom face of the rubber pads enhance stability
Rubber is oil resistant.
See GN 148 for leveling feet.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Type A for Two-Hole Flange

Dimensions in:

millimeters
(inches)

Part Number

d1
Diameter of GN 148 Leveling Foot

l1

d2

d3

m1

s

148.2-128-A
Download the CAD

60
(2.36)

128
(5.04)

78
(3.07)
65
(2.56)

110
(4.33)

3
(.12)

148.2-170-A
Download the CAD

90
(3.54)

170
(6.69)

110
(4.33)

90
(3.54)
140
(5.51)
3
(.12)

148.2-216-A
Download the CAD

113
(4.45)

216
(8.50)

150
(5.91)

120
(4.72)
184
(7.24)
4
(.16)
 
Type B for Four-Hole Flange

Dimensions in:

millimeters
(inches)

Part Number

d1
Diameter of GN 148 Leveling Foot

l2

d3

m2

s

148.2-168-B
Download the CAD

113
(4.45)

168
(6.61)

150
(5.91)

132
(7.24)
4
(.16)

148.2-184-B
Download the CAD

126
(4.96)

184
(7.24)

150
(5.91)

150
(5.20)
4
(.16)