Metric Size, Threaded Insert Type
Leveling Feet
With Vibration Dampening Pad
GN 148

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base and flange: Sheet metal steel, zinc plated, blue passivated
Threaded insert: Steel, zinc plated, blue passivated
Vibration dampening pad: NBR rubber, black, vulcanized
Pad hardness (shore +/- 5°) medium 57
Available with two hole flange (Type A) or with four hole flange (Type B)
Available without tear-off lock (Type 1) or with tear-off lock (Type 2)

GN 148 leveling feet are designed for limiting vibration on heavy machinery, thus increasing the lifetime of machines reducing noise pollution.
The structure of these feet helps absorb horizontal forces. Version with tear-off lock (Type 2) protects the feet from destruction caused by tear-off under excessive tension loads.
Details regarding load bearing capacity are non-binding recommended values, and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.
Versions with pads with hardness soft 43 or hard 68 available upon request.
See also Additional Technical Information.
See GN 148.2 for rubber pads to fit flange.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Type A with Two-Hole Flange

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Thread

d3

d4

h

s

b

l1

m1

Without Tear-off Lock

With Tear-off Lock

148-60-M10-A-1-57
Download the CAD

148-60-M10-A-2-57
Download the CAD

60
(2.36)

M10 x 1.5

78
(3.07)
9
(.35)

30
(1.18)

2
(.08)

78
(3.07)

128
(5.04)

110
(4.33)

148-90-M12-A-1-57
Download the CAD

148-90-M12-A-2-57
Download the CAD

90
(3.54)

M12 x 1.75

106
(4.17)

13
(.51)
39
(1.54)
3
(.12)

110
(4.33)

170
(6.69)
140
(5.51)

148-113-M16-A-1-57
Download the CAD

148-113-M16-A-2-57
Download the CAD

113
(4.45)

M16 x 2.0

150
(5.91)

12.5
(.49)
52
(2.05)
4
(.16)

150
(5.91)

216
(8.50)
184
(7.24)
 
Type B with Four-Hole Flange

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Thread

d3

d5

h

s

l2

m2

Without Tear-off Lock

With Tear-off Lock

148-113-M16-B-1-57
Download the CAD

148-113-M16-B-2-57
Download the CAD

113
(4.45)

M16 x 2.0

150
(5.91)

12.5
(.49)
52
(2.05)
4
(.16)
168
(6.61)
132
(7.24)

148-126-M20-B-1-57
Download the CAD

148-126-M20-B-2-57
Download the CAD

126
(4.96)

M20 x 2.5

177
(5.12)

13
(.51)
63
(2.48)
4
(.16)
184
(7.24)
150
(5.20)