Metric Size, Stainless Steel,
Leveling Feet
With Turned Base, without Mounting Bores
GN 21

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base: Stainless steel, European Standard No. 1.4301, American Standard Series 304
Threaded stud: Stainless steel, European Standard No. 1.4305, American Standard Series 303
Hex nut: Stainless steel, European Standard No. 1.4305, American Standard Series 303, ISO 4032
Hex nut is standard part of assembly
Optional inlaid non-skid pad: Perbunan® (NBR), 70 Shore A, black

All types offered with either of these base styles:
D0 - without rubber pad
D1 - with rubber pad

Stud types:
S - without locknut, external hexagon below
SK - with locknut, external hexagon below
T - without locknut, flat width below
TK - with locknut, flat width below
U - without locknut, flat width below, internal hexagon above
UK - with locknut, flat width below, internal hexagon above
V - without locknut, flat width below, external hexagon above
VK - with locknut, flat width below, external hexagon above
W - with adjustable sleeve
X - with female thread

GN 21 leveling feet are delivered assembled and cannot be disassembled.
For version with mounting bores, see GN 23.
See Load Ratings for GN 21.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Types S and SK

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1 h2

d2
Thread

l1
Stud
Lgth

h3

A/F1
Acrs
Flats

Type S Type SK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-80-M8-40-D0-S
Download the CAD

21-80-M8-40-D1-S
Download the CAD

21-80-M8-40-D0-SK
Download the CAD

21-80-M8-40-D1-SK
Download the CAD

80
(3.15)

8.5
(.33)
2
(.08)

M8 x 1.25

40

19.5
(.77)

17
(.67)

21-80-M8-50-D0-S
Download the CAD

21-80-M8-50-D1-S
Download the CAD

21-80-M8-50-D0-SK
Download the CAD

21-80-M8-50-D1-SK
Download the CAD

50

21-80-M8-63-D0-S
Download the CAD

21-80-M8-63-D1-S
Download the CAD

21-80-M12-63-D0-SK
Download the CAD

21-80-M8-63-D1-SK
Download the CAD

63

21-80-M10-50-D0-S
Download the CAD

21-80-M10-50-D1-S
Download the CAD

21-80-M10-50-D0-SK
Download the CAD

21-80-M10-50-D1-SK
Download the CAD

80
(3.15)

8.5
(.33)
2
(.08)

M10 x 1.5

50

19.5
(.77)

17
(.67)

21-80-M10-60-D0-S
Download the CAD

21-80-M10-60-D1-S
Download the CAD

21-80-M10-60-D0-SK
Download the CAD

21-80-M10-60-D1-SK
Download the CAD

60

21-80-M10-80-D0-S
Download the CAD

21-80-M10-80-D1-S
Download the CAD

21-80-M10-80-D0-SK
Download the CAD

21-80-M10-80-D1-SK
Download the CAD

80

21-80-M10-100-D0-S
Download the CAD

21-80-M10-100-D1-S
Download the CAD

21-80-M10-100-D0-SK
Download the CAD

21-80-M10-100-D1-SK
Download the CAD

100

21-80-M12-60-D0-S
Download the CAD

21-80-M12-60-D1-S
Download the CAD

21-80-M12-60-D0-SK
Download the CAD

21-80-M12-60-D1-SK
Download the CAD

80
(3.15)

8.5
(.33)
2
(.08)

M12 x 1.75

60

19.5
(.77)

17
(.67)

21-80-M12-80-D0-S
Download the CAD

21-80-M12-80-D1-S
Download the CAD

21-80-M12-80-D0-SK
Download the CAD

21-80-M12-80-D1-SK
Download the CAD

80

21-80-M12-100-D0-S
Download the CAD

21-80-M12-100-D1-S
Download the CAD

21-80-M12-100-D0-SK
Download the CAD

21-80-M12-100-D1-SK
Download the CAD

100

21-80-M12-125-D0-S
Download the CAD

21-80-M12-125-D1-S
Download the CAD

21-80-M12-125-D0-SK
Download the CAD

21-80-M12-125-D1-SK
Download the CAD

125

21-100-M8-40-D0-S
Download the CAD

21-100-M8-40-D1-S
Download the CAD

21-100-M8-40-D0-SK
Download the CAD

21-100-M8-40-D1-SK
Download the CAD

100
(3.94)

9
(.35)
3
(.12)

M8 x 1.25

40

20.5
(.81)

17
(.67)

21-100-M8-50-D0-S
Download the CAD

21-100-M8-50-D1-S
Download the CAD

21-100-M8-50-D0-SK
Download the CAD

21-100-M8-50-D1-SK
Download the CAD

50

21-100-M8-63-D0-S
Download the CAD

21-100-M8-63-D1-S
Download the CAD

21-100-M12-63-D0-SK
Download the CAD

21-100-M8-63-D1-SK
Download the CAD

63

21-100-M10-50-D0-S
Download the CAD

21-100-M10-50-D1-S
Download the CAD

21-100-M10-50-D0-SK
Download the CAD

21-100-M10-50-D1-SK
Download the CAD

100
(3.94)

9
(.35)
3
(.12)

M10 x 1.5

50

20.5
(.81)

17
(.67)

21-100-M10-60-D0-S
Download the CAD

21-100-M10-60-D1-S
Download the CAD

21-100-M10-60-D0-SK
Download the CAD

21-100-M10-60-D1-SK
Download the CAD

60

21-100-M10-100-D0-S
Download the CAD

21-100-M10-100-D1-S
Download the CAD

21-100-M10-100-D0-SK
Download the CAD

21-100-M10-100-D1-SK
Download the CAD

80

21-100-M10-100-D0-S
Download the CAD

21-100-M10-100-D1-S
Download the CAD

21-100-M10-100-D0-SK
Download the CAD

21-100-M10-100-D1-SK
Download the CAD

100

21-100-M12-60-D0-S
Download the CAD

21-100-M12-60-D1-S
Download the CAD

21-100-M12-60-D0-SK
Download the CAD

21-100-M12-60-D1-SK
Download the CAD

100
(3.94)

9
(.35)
3
(.12)

M12 x 1.75

60

20.5
(.81)

17
(.67)

21-100-M12-100-D0-S
Download the CAD

21-100-M12-100-D1-S
Download the CAD

21-100-M12-100-D0-SK
Download the CAD

21-100-M12-100-D1-SK
Download the CAD

80

21-100-M12-100-D0-S
Download the CAD

21-80-M12-100-D1-S
Download the CAD

21-80-M12-100-D0-SK
Download the CAD

21-80-M12-100-D1-SK
Download the CAD

100

21-100-M12-125-D0-S
Download the CAD

21-100-M12-125-D1-S
Download the CAD

21-100-M12-125-D0-SK
Download the CAD

21-100-M12-125-D1-SK
Download the CAD

125

 
Types T and TK

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l1
Stud
Lgth

h4

A/F2
Acrs
Flats

Type T Type TK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-80-M16-75-D0-T
Download the CAD

21-80-M16-75-D1-T
Download the CAD

21-80-M16-75-D0-TK
Download the CAD

21-80-M16-75-D1-TK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M16 x 2.0

75

25.5
(1.00)

12
(.47)

21-80-M16-100-D0-T
Download the CAD

21-80-M16-100-D1-T
Download the CAD

21-80-M16-100-D0-TK
Download the CAD

21-80-M16-100-D1-TK
Download the CAD

100

21-80-M16-125-D0-T
Download the CAD

21-80-M16-125-D1-T
Download the CAD

21-80-M16-125-D0-TK
Download the CAD

21-80-M16-125-D1-TK
Download the CAD

125

21-80-M16-150-D0-T
Download the CAD

21-80-M16-150-D1-T
Download the CAD

21-80-M16-150-D0-TK
Download the CAD

21-80-M16-150-D1-TK
Download the CAD

150

21-80-M16-200-D0-T
Download the CAD

21-80-M16-200-D1-T
Download the CAD

21-80-M16-200-D0-TK
Download the CAD

21-80-M16-200-D1-TK
Download the CAD

200

21-80-M20-75-D0-T
Download the CAD

21-80-M20-75-D1-T
Download the CAD

21-80-M20-75-D0-TK
Download the CAD

21-80-M20-75-D1-TK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M20 x 2.5

75

27
(1.06)

15
(.59)

21-80-M20-100-D0-T
Download the CAD

21-80-M20-100-D1-T
Download the CAD

21-80-M20-100-D0-TK
Download the CAD

21-80-M20-100-D1-TK
Download the CAD

100

21-80-M20-125-D0-T
Download the CAD

21-80-M20-125-D1-T
Download the CAD

21-80-M20-125-D0-TK
Download the CAD

21-80-M20-125-D1-TK
Download the CAD

125

21-80-M20-150-D0-T
Download the CAD

21-80-M20-150-D1-T
Download the CAD

21-80-M20-150-D0-TK
Download the CAD

21-80-M20-150-D1-TK
Download the CAD

150

21-80-M20-200-D0-T
Download the CAD

21-80-M20-200-D1-T
Download the CAD

21-80-M20-200-D0-TK
Download the CAD

21-80-M20-200-D1-TK
Download the CAD

200

21-80-M24-100-D0-T
Download the CAD

21-80-M24-100-D1-T
Download the CAD

21-80-M24-100-D0-TK
Download the CAD

21-80-M24-100-D1-TK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M24 x 3.0

100

30.5
(1.20)

19
(.75)

21-80-M24-125-D0-T
Download the CAD

21-80-M24-125-D1-T
Download the CAD

21-80-M24-125-D0-TK
Download the CAD

21-80-M24-125-D1-TK
Download the CAD

125

21-80-M24-150-D0-T
Download the CAD

21-80-M24-150-D1-T
Download the CAD

21-80-M24-150-D0-TK
Download the CAD

21-80-M24-150-D1-TK
Download the CAD

150

21-80-M24-200-D0-T
Download the CAD

21-80-M24-200-D1-T
Download the CAD

21-80-M24-200-D0-TK
Download the CAD

21-80-M24-200-D1-TK
Download the CAD

200

21-100-M16-75-D0-T
Download the CAD

21-100-M16-75-D1-T
Download the CAD

21-100-M16-75-D0-TK
Download the CAD

21-100-M16-75-D1-TK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M16 x 2.0

75

26.5
(1.04)

12
(.47)

21-100-M16-100-D0-T
Download the CAD

21-100-M16-100-D1-T
Download the CAD

21-100-M16-100-D0-TK
Download the CAD

21-100-M16-100-D1-TK
Download the CAD

100

21-100-M16-125-D0-T
Download the CAD

21-100-M16-125-D1-T
Download the CAD

21-100-M16-125-D0-TK
Download the CAD

21-100-M16-125-D1-TK
Download the CAD

125

21-100-M16-150-D0-T
Download the CAD

21-100-M16-150-D1-T
Download the CAD

21-100-M16-150-D0-TK
Download the CAD

21-100-M16-150-D1-TK
Download the CAD

150

21-100-M16-200-D0-T
Download the CAD

21-100-M16-200-D1-T
Download the CAD

21-100-M16-200-D0-TK
Download the CAD

21-100-M16-200-D1-TK
Download the CAD

200

21-100-M20-75-D0-T
Download the CAD

21-100-M20-75-D1-T
Download the CAD

21-100-M20-75-D0-TK
Download the CAD

21-100-M20-75-D1-TK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M20 x 2.5

75

28
(1.10)

15
(.59)

21-100-M20-100-D0-T
Download the CAD

21-100-M20-100-D1-T
Download the CAD

21-100-M20-100-D0-TK
Download the CAD

21-100-M20-100-D1-TK
Download the CAD

100

21-100-M20-125-D0-T
Download the CAD

21-100-M20-125-D1-T
Download the CAD

21-100-M20-125-D0-TK
Download the CAD

21-100-M20-125-D1-TK
Download the CAD

125

21-100-M20-150-D0-T
Download the CAD

21-100-M20-150-D1-T
Download the CAD

21-100-M20-150-D0-TK
Download the CAD

21-100-M20-150-D1-TK
Download the CAD

150

21-100-M20-200-D0-T
Download the CAD

21-100-M20-200-D1-T
Download the CAD

21-100-M20-200-D0-TK
Download the CAD

21-100-M20-200-D1-TK
Download the CAD

200

21-100-M24-100-D0-T
Download the CAD

21-100-M24-100-D1-T
Download the CAD

21-100-M24-100-D0-TK
Download the CAD

21-100-M24-100-D1-TK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M24 x 3.0

100

31.5
(1.24)

19
(.75)

21-100-M24-125-D0-T
Download the CAD

21-100-M24-125-D1-T
Download the CAD

21-100-M24-125-D0-TK
Download the CAD

21-100-M24-125-D1-TK
Download the CAD

125

21-100-M24-150-D0-T
Download the CAD

21-100-M24-150-D1-T
Download the CAD

21-100-M24-150-D0-TK
Download the CAD

21-100-M24-150-D1-TK
Download the CAD

150

21-100-M24-200-D0-T
Download the CAD

21-100-M24-200-D1-T
Download the CAD

21-100-M24-200-D0-TK
Download the CAD

21-100-M24-200-D1-TK
Download the CAD

200

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l1
Stud
Lgth

h4

A/F2
Acrs
Flats

Type T Type TK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-120-M20-75-D0-T
Download the CAD

21-120-M20-75-D1-T
Download the CAD

21-120-M20-75-D0-TK
Download the CAD

21-120-M20-75-D1-TK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M20 x 2.5

75

32
(1.26)

15
(.59)

21-120-M20-120-D0-T
Download the CAD

21-120-M20-120-D1-T
Download the CAD

21-120-M20-120-D0-TK
Download the CAD

21-120-M20-120-D1-TK
Download the CAD

100

21-120-M20-125-D0-T
Download the CAD

21-120-M20-125-D1-T
Download the CAD

21-120-M20-125-D0-TK
Download the CAD

21-120-M20-125-D1-TK
Download the CAD

125

21-120-M20-150-D0-T
Download the CAD

21-120-M20-150-D1-T
Download the CAD

21-120-M20-150-D0-TK
Download the CAD

21-120-M20-150-D1-TK
Download the CAD

150

21-120-M20-200-D0-T
Download the CAD

21-120-M20-200-D1-T
Download the CAD

21-120-M20-200-D0-TK
Download the CAD

21-120-M20-200-D1-TK
Download the CAD

200

21-120-M24-120-D0-T
Download the CAD

21-120-M24-120-D1-T
Download the CAD

21-120-M24-120-D0-TK
Download the CAD

21-120-M24-120-D1-TK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M24 x 3.0

100

35.5
(1.40)

19
(.75)

21-120-M24-125-D0-T
Download the CAD

21-120-M24-125-D1-T
Download the CAD

21-120-M24-125-D0-TK
Download the CAD

21-120-M24-125-D1-TK
Download the CAD

125

21-120-M24-150-D0-T
Download the CAD

21-120-M24-150-D1-T
Download the CAD

21-120-M24-150-D0-TK
Download the CAD

21-120-M24-150-D1-TK
Download the CAD

150

21-120-M24-200-D0-T
Download the CAD

21-120-M24-200-D1-T
Download the CAD

21-120-M24-200-D0-TK
Download the CAD

21-120-M24-200-D1-TK
Download the CAD

200

21-120-M30-120-D0-T
Download the CAD

21-120-M30-120-D1-T
Download the CAD

21-120-M30-120-D0-TK
Download the CAD

21-120-M30-120-D1-TK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M30 x 3.5

100

39.5
(1.52)

24
(.94)

21-120-M30-125-D0-T
Download the CAD

21-120-M30-125-D1-T
Download the CAD

21-120-M30-125-D0-TK
Download the CAD

21-120-M30-125-D1-TK
Download the CAD

125

21-120-M30-150-D0-T
Download the CAD

21-120-M30-150-D1-T
Download the CAD

21-120-M30-150-D0-TK
Download the CAD

21-120-M30-150-D1-TK
Download the CAD

150

21-120-M30-200-D0-T
Download the CAD

21-120-M30-200-D1-T
Download the CAD

21-120-M30-200-D0-TK
Download the CAD

21-120-M30-200-D1-TK
Download the CAD

200

 
Types U and UK

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l1
Stud
Lgth

h4

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Type U Type UK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-80-M16-75-D0-U
Download the CAD

21-80-M16-75-D1-U
Download the CAD

21-80-M16-75-D0-UK
Download the CAD

21-80-M16-75-D1-UK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M16 x 2.0

75

25.5
(1.00)

12
(.47)

8
(.31)

21-80-M16-100-D0-U
Download the CAD

21-80-M16-100-D1-U
Download the CAD

21-80-M16-100-D0-UK
Download the CAD

21-80-M16-100-D1-UK
Download the CAD

100

21-80-M16-125-D0-U
Download the CAD

21-80-M16-125-D1-U
Download the CAD

21-80-M16-125-D0-UK
Download the CAD

21-80-M16-125-D1-UK
Download the CAD

125

21-80-M16-150-D0-U
Download the CAD

21-80-M16-150-D1-U
Download the CAD

21-80-M16-150-D0-UK
Download the CAD

21-80-M16-150-D1-UK
Download the CAD

150

21-80-M16-200-D0-U
Download the CAD

21-80-M16-200-D1-U
Download the CAD

21-80-M16-200-D0-UK
Download the CAD

21-80-M16-200-D1-UK
Download the CAD

200

21-80-M20-75-D0-U
Download the CAD

21-80-M20-75-D1-U
Download the CAD

21-80-M20-75-D0-UK
Download the CAD

21-80-M20-75-D1-UK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M20 x 2.5

75

27
(1.06)

15
(.59)

10
(.39)

21-80-M20-100-D0-U
Download the CAD

21-80-M20-100-D1-U
Download the CAD

21-80-M20-100-D0-UK
Download the CAD

21-80-M20-100-D1-UK
Download the CAD

100

21-80-M20-125-D0-U
Download the CAD

21-80-M20-125-D1-U
Download the CAD

21-80-M20-125-D0-UK
Download the CAD

21-80-M20-125-D1-UK
Download the CAD

125

21-80-M20-150-D0-U
Download the CAD

21-80-M20-150-D1-U
Download the CAD

21-80-M20-150-D0-UK
Download the CAD

21-80-M20-150-D1-UK
Download the CAD

150

21-80-M20-200-D0-U
Download the CAD

21-80-M20-200-D1-U
Download the CAD

21-80-M20-200-D0-UK
Download the CAD

21-80-M20-200-D1-UK
Download the CAD

200

21-80-M24-100-D0-U
Download the CAD

21-80-M24-100-D1-U
Download the CAD

21-80-M24-100-D0-UK
Download the CAD

21-80-M24-100-D1-UK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M24 x 3.0

100

30.5
(1.20)

19
(.75)

12
(.47)

21-80-M24-125-D0-U
Download the CAD

21-80-M24-125-D1-U
Download the CAD

21-80-M24-125-D0-UK
Download the CAD

21-80-M24-125-D1-UK
Download the CAD

125

21-80-M24-150-D0-U
Download the CAD

21-80-M24-150-D1-U
Download the CAD

21-80-M24-150-D0-UK
Download the CAD

21-80-M24-150-D1-UK
Download the CAD

150

21-80-M24-200-D0-U
Download the CAD

21-80-M24-200-D1-U
Download the CAD

21-80-M24-200-D0-UK
Download the CAD

21-80-M24-200-D1-UK
Download the CAD

200

21-100-M16-75-D0-U
Download the CAD

21-100-M16-75-D1-U
Download the CAD

21-100-M16-75-D0-UK
Download the CAD

21-100-M16-75-D1-UK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M16 x 2.0

75

26.5
(1.04)

12
(.47)

8
(.31)

21-100-M16-100-D0-U
Download the CAD

21-100-M16-100-D1-U
Download the CAD

21-100-M16-100-D0-UK
Download the CAD

21-100-M16-100-D1-UK
Download the CAD

100

21-100-M16-125-D0-U
Download the CAD

21-100-M16-125-D1-U
Download the CAD

21-100-M16-125-D0-UK
Download the CAD

21-100-M16-125-D1-UK
Download the CAD

125

21-100-M16-150-D0-U
Download the CAD

21-100-M16-150-D1-U
Download the CAD

21-100-M16-150-D0-UK
Download the CAD

21-100-M16-150-D1-UK
Download the CAD

150

21-100-M16-200-D0-U
Download the CAD

21-100-M16-200-D1-U
Download the CAD

21-100-M16-200-D0-UK
Download the CAD

21-100-M16-200-D1-UK
Download the CAD

200

21-100-M20-75-D0-U
Download the CAD

21-100-M20-75-D1-U
Download the CAD

21-100-M20-75-D0-UK
Download the CAD

21-100-M20-75-D1-UK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M20 x 2.5

75

28
(1.10)

15
(.59)

10
(.39)

21-100-M20-100-D0-U
Download the CAD

21-100-M20-100-D1-U
Download the CAD

21-100-M20-100-D0-UK
Download the CAD

21-100-M20-100-D1-UK
Download the CAD

100

21-100-M20-125-D0-U
Download the CAD

21-100-M20-125-D1-U
Download the CAD

21-100-M20-125-D0-UK
Download the CAD

21-100-M20-125-D1-UK
Download the CAD

125

21-100-M20-150-D0-U
Download the CAD

21-100-M20-150-D1-U
Download the CAD

21-100-M20-150-D0-UK
Download the CAD

21-100-M20-150-D1-UK
Download the CAD

150

21-100-M20-200-D0-U
Download the CAD

21-100-M20-200-D1-U
Download the CAD

21-100-M20-200-D0-UK
Download the CAD

21-100-M20-200-D1-UK
Download the CAD

200

21-100-M24-100-D0-U
Download the CAD

21-100-M24-100-D1-U
Download the CAD

21-100-M24-100-D0-UK
Download the CAD

21-100-M24-100-D1-UK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M24 x 3.0

100

31.5
(1.24)

19
(.75)

12
(.47)

21-100-M24-125-D0-U
Download the CAD

21-100-M24-125-D1-U
Download the CAD

21-100-M24-125-D0-UK
Download the CAD

21-100-M24-125-D1-UK
Download the CAD

125

21-100-M24-150-D0-U
Download the CAD

21-100-M24-150-D1-U
Download the CAD

21-100-M24-150-D0-UK
Download the CAD

21-100-M24-150-D1-UK
Download the CAD

150

21-100-M24-200-D0-U
Download the CAD

21-100-M24-200-D1-U
Download the CAD

21-100-M24-200-D0-UK
Download the CAD

21-100-M24-200-D1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l1
Stud
Lgth

h4

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Type T Type TK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-120-M20-75-D0-U
Download the CAD

21-120-M20-75-D1-U
Download the CAD

21-120-M20-75-D0-UK
Download the CAD

21-120-M20-75-D1-UK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M20 x 2.5

75

32
(1.26)

15
(.59)

10
(.39)

21-120-M20-120-D0-U
Download the CAD

21-120-M20-120-D1-U
Download the CAD

21-120-M20-120-D0-UK
Download the CAD

21-120-M20-120-D1-UK
Download the CAD

100

21-120-M20-125-D0-U
Download the CAD

21-120-M20-125-D1-U
Download the CAD

21-120-M20-125-D0-UK
Download the CAD

21-120-M20-125-D1-UK
Download the CAD

125

21-120-M20-150-D0-U
Download the CAD

21-120-M20-150-D1-U
Download the CAD

21-120-M20-150-D0-UK
Download the CAD

21-120-M20-150-D1-UK
Download the CAD

150

21-120-M20-200-D0-U
Download the CAD

21-120-M20-200-D1-U
Download the CAD

21-120-M20-200-D0-UK
Download the CAD

21-120-M20-200-D1-UK
Download the CAD

200

21-120-M24-120-D0-U
Download the CAD

21-120-M24-120-D1-U
Download the CAD

21-120-M24-120-D0-UK
Download the CAD

21-120-M24-120-D1-UK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M24 x 3.0

100

35.5
(1.40)

19
(.75)

12
(.47)

21-120-M24-125-D0-U
Download the CAD

21-120-M24-125-D1-U
Download the CAD

21-120-M24-125-D0-UK
Download the CAD

21-120-M24-125-D1-UK
Download the CAD

125

21-120-M24-150-D0-U
Download the CAD

21-120-M24-150-D1-U
Download the CAD

21-120-M24-150-D0-UK
Download the CAD

21-120-M24-150-D1-UK
Download the CAD

150

21-120-M24-200-D0-U
Download the CAD

21-120-M24-200-D1-U
Download the CAD

21-120-M24-200-D0-UK
Download the CAD

21-120-M24-200-D1-UK
Download the CAD

200

21-120-M30-120-D0-U
Download the CAD

21-120-M30-120-D1-U
Download the CAD

21-120-M30-120-D0-UK
Download the CAD

21-120-M30-120-D1-UK
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M30 x 3.5

100

39.5
(1.52)

24
(.94)

12
(.47)

21-120-M30-125-D0-U
Download the CAD

21-120-M30-125-D1-U
Download the CAD

21-120-M30-125-D0-UK
Download the CAD

21-120-M30-125-D1-UK
Download the CAD

125

21-120-M30-150-D0-U
Download the CAD

21-120-M30-150-D1-U
Download the CAD

21-120-M30-150-D0-UK
Download the CAD

21-120-M30-150-D1-UK
Download the CAD

150

21-120-M30-200-D0-U
Download the CAD

21-120-M30-200-D1-U
Download the CAD

21-120-M30-200-D0-UK
Download the CAD

21-120-M30-200-D1-UK
Download the CAD

200

 
Types V and VK

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l2
Stud
Lgth

h5

A/F4
Acrs
Flats

A/F5
Acrs
Flats

Type V Type VK
D0
without pad
D1
with pad
D0
without pad
D1
with pad

21-80-M16-75-D0-V
Download the CAD

21-80-M16-75-D1-V
Download the CAD

21-80-M16-75-D0-VK
Download the CAD

21-80-M16-75-D1-VK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M16 x 2.0

75

21.5
(.85)

10
(.39)

12
(.47)

21-80-M16-100-D0-V
Download the CAD

21-80-M16-100-D1-V
Download the CAD

21-80-M16-100-D0-VK
Download the CAD

21-80-M16-100-D1-VK
Download the CAD

100

21-80-M16-125-D0-V
Download the CAD

21-80-M16-125-D1-V
Download the CAD

21-80-M16-125-D0-VK
Download the CAD

21-80-M16-125-D1-VK
Download the CAD

125

21-80-M16-150-D0-V
Download the CAD

21-80-M16-150-D1-V
Download the CAD

21-80-M16-150-D0-VK
Download the CAD

21-80-M16-150-D1-VK
Download the CAD

150

21-80-M20-100-D0-V
Download the CAD

21-80-M20-100-D1-V
Download the CAD

21-80-M20-100-D0-VK
Download the CAD

21-80-M20-100-D1-VK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M20 x 2.5

100

23
(.91)

13
(.51)

16
(.63)

21-80-M20-125-D0-V
Download the CAD

21-80-M20-125-D1-V
Download the CAD

21-80-M20-125-D0-VK
Download the CAD

21-80-M20-125-D1-VK
Download the CAD

125

21-80-M20-150-D0-V
Download the CAD

21-80-M20-150-D1-V
Download the CAD

21-80-M20-150-D0-VK
Download the CAD

21-80-M20-150-D1-VK
Download the CAD

150

21-80-M20-200-D0-V
Download the CAD

21-80-M20-200-D1-V
Download the CAD

21-80-M20-200-D0-VK
Download the CAD

21-80-M20-200-D1-VK
Download the CAD

200

21-80-M24-100-D0-V
Download the CAD

21-80-M24-100-D1-V
Download the CAD

21-80-M24-100-D0-VK
Download the CAD

21-80-M24-100-D1-VK
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M24 x 3.0

100

26
(1.02)

17
(.67)

20
(.79)

21-80-M24-150-D0-V
Download the CAD

21-80-M24-150-D1-V
Download the CAD

21-80-M24-150-D0-VK
Download the CAD

21-80-M24-150-D1-VK
Download the CAD

150

21-80-M24-200-D0-V
Download the CAD

21-80-M24-200-D1-V
Download the CAD

21-80-M24-200-D0-VK
Download the CAD

21-80-M24-200-D1-VK
Download the CAD

200

21-100-M16-100-D0-V
Download the CAD

21-100-M16-100-D1-V
Download the CAD

21-100-M16-100-D0-VK
Download the CAD

21-100-M16-100-D1-VK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M16 x 2.0

100

22.5
(.89)

10
(.39)

12
(.47)

21-100-M16-125-D0-V
Download the CAD

21-100-M16-125-D1-V
Download the CAD

21-100-M16-125-D0-VK
Download the CAD

21-100-M16-125-D1-VK
Download the CAD

125

21-100-M16-150-D0-V
Download the CAD

21-100-M16-150-D1-V
Download the CAD

21-100-M16-150-D0-VK
Download the CAD

21-100-M16-150-D1-VK
Download the CAD

150

21-100-M16-200-D0-V
Download the CAD

21-100-M16-200-D1-V
Download the CAD

21-100-M16-200-D0-VK
Download the CAD

21-100-M16-200-D1-VK
Download the CAD

200

21-100-M20-100-D0-V
Download the CAD

21-100-M20-100-D1-V
Download the CAD

21-100-M20-100-D0-VK
Download the CAD

21-100-M20-100-D1-VK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M20 x 2.5

100

24
(.94)

13
(.51)

16
(.63)

21-100-M20-125-D0-V
Download the CAD

21-100-M20-125-D1-V
Download the CAD

21-100-M20-125-D0-VK
Download the CAD

21-100-M20-125-D1-VK
Download the CAD

125

21-100-M20-150-D0-V
Download the CAD

21-100-M20-150-D1-V
Download the CAD

21-100-M20-150-D0-VK
Download the CAD

21-100-M20-150-D1-VK
Download the CAD

150

21-100-M20-200-D0-V
Download the CAD

21-100-M20-200-D1-V
Download the CAD

21-100-M20-200-D0-VK
Download the CAD

21-100-M20-200-D1-VK
Download the CAD

200

21-100-M24-100-D0-V
Download the CAD

21-100-M24-100-D1-V
Download the CAD

21-100-M24-100-D0-VK
Download the CAD

21-100-M24-100-D1-VK
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M24 x 3.0

100

27
(1.06)

17
(.67)

20
(.79)

21-100-M24-150-D0-V
Download the CAD

21-100-M24-150-D1-V
Download the CAD

21-100-M24-150-D0-VK
Download the CAD

21-100-M24-150-D1-VK
Download the CAD

150

21-100-M24-200-D0-V
Download the CAD

21-100-M24-200-D1-V
Download the CAD

21-100-M24-200-D0-VK
Download the CAD

21-100-M24-200-D1-VK
Download the CAD

200

 
Type W

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

d3

l3
Stud
Lgth

l4

l5

l6

A/F5
Acrs
Flats

A/F6
Acrs
Flats

D0
without pad
D1
with pad

21-80-M16-118-D0-W
Download the CAD

21-80-M16-118-D1-W
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M16 x 2.0

24
(.94)

118

45
(1.77)

45
(1.77)

29
(1.14)

12
(.47)

20
(.79)

21-80-M16-143-D0-W
Download the CAD

21-80-M16-143-D1-W
Download the CAD

143

21-80-M16-168-D0-W
Download the CAD

21-80-M16-168-D1-W
Download the CAD

168

21-80-M16-193-D0-W
Download the CAD

21-80-M16-193-D1-W
Download the CAD

193

21-80-M20-143-D0-W
Download the CAD

21-80-M20-143-D1-W
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M20 x 2.5

30
(1.18)

143

56
(2.20)

56
(2.20)

36
(1.42)

16
(.63)

24
(.94)

21-80-M20-168-D0-W
Download the CAD

21-80-M20-168-D1-W
Download the CAD

168

21-80-M20-193-D0-W
Download the CAD

21-80-M20-193-D1-W
Download the CAD

193

21-80-M20-243-D0-W
Download the CAD

21-80-M20-243-D1-W
Download the CAD

243

21-80-M24-168-D0-W
Download the CAD

21-80-M24-168-D1-W
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M24 x 3.0

35
(1.38)

168

67
(2.64)

67
(2.64)

42
(1.65)

20
(.79)

30
(1.18)

21-80-M24-218-D0-W
Download the CAD

21-80-M24-218-D1-W
Download the CAD

218

21-80-M24-268-D0-W
Download the CAD

21-80-M24-268-D1-W
Download the CAD

268

21-100-M16-119-D0-W
Download the CAD

21-100-M16-119-D1-W
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M16 x 2.0

24
(.94)

119

45
(1.77)

45
(1.77)

32
(1.26)

12
(.47)

20
(.79)

21-100-M16-144-D0-W
Download the CAD

21-100-M16-144-D1-W
Download the CAD

144

21-100-M16-169-D0-W
Download the CAD

21-100-M16-169-D1-W
Download the CAD

169

21-100-M16-194-D0-W
Download the CAD

21-100-M16-194-D1-W
Download the CAD

194

21-100-M20-144-D0-W
Download the CAD

21-100-M20-144-D1-W
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M20 x 2.5

30
(1.18)

144

56
(2.20)

56
(2.20)

40
(1.57)

16
(.63)

24
(.94)

21-100-M20-169-D0-W
Download the CAD

21-100-M20-169-D1-W
Download the CAD

169

21-100-M20-194-D0-W
Download the CAD

21-100-M20-194-D1-W
Download the CAD

194

21-100-M20-244-D0-W
Download the CAD

21-100-M20-244-D1-W
Download the CAD

244

21-100-M24-169-D0-W
Download the CAD

21-100-M24-169-D1-W
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M24 x 3.0

35
(1.38)

169

67
(2.64)

67
(2.64)

48
(1.89)

20
(.79)

30
(1.18)

21-100-M24-219-D0-W
Download the CAD

21-100-M24-219-D1-W
Download the CAD

219

21-100-M24-269-D0-W
Download the CAD

21-100-M24-269-D1-W
Download the CAD

269

 
Type X

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

h1

h2

d2
Thread

l7

A/F7
Acrs
Flats

t

D0
without pad
D1
with pad

21-80-M8-34-D0-X
Download the CAD

21-80-M8-34-D1-X
Download the CAD

80
(3.15)

8.5
(.33)

2
(.08)

M8 x 1.25

34
(1.34)

14
(.55)

8
(.31)

21-80-M10-37-D0-X
Download the CAD

21-80-M10-37-D1-X
Download the CAD

M10 x 1.5 37
(1.46)
14
(.55)
10
(.39)

21-80-M12-40-D0-X
Download the CAD

21-80-M12-40-D1-X
Download the CAD

M12 x 1.75

40
(1.57)

17
(.67)
12
(.47)

21-80-M16-46-D0-X
Download the CAD

21-80-M16-46-D1-X
Download the CAD

M16 x 2.0

46
(1.81)

22
(.87)

16
(.63)

21-80-M20-54-D0-X
Download the CAD

21-80-M20-54-D1-X
Download the CAD

M20 x 2.5

54
(2.13)

27
(1.06)
20
(.79)

21-100-M8-35-D0-X
Download the CAD

21-100-M8-35-D1-X
Download the CAD

100
(3.94)

9
(.35)

3
(.12)

M8 x 1.25

35
(1.38)

14
(.55)

8
(.31)

21-100-M10-38-D0-X
Download the CAD

21-100-M10-38-D1-X
Download the CAD

M10 x 1.5

38
(1.50)

14
(.55)
10
(.39)

21-100-M12-41-D0-X
Download the CAD

21-100-M12-41-D1-X
Download the CAD

M12 x 1.75

41
(1.61)

17
(.67)
12
(.47)

21-100-M16-47-D0-X
Download the CAD

21-100-M16-47-D1-X
Download the CAD

M16 x 2.0

47
(1.85)

22
(.87)

16
(.63)

21-100-M20-55-D0-X
Download the CAD

21-100-M20-55-D1-X
Download the CAD

M20 x 2.5

55
(2.17)

27
(1.06)
20
(.79)

21-120-M20-59-D0-X
Download the CAD

21-120-M20-59-D1-X
Download the CAD

120
(4.72)

12
(.47)

3.5
(.14)

M20 x 2.5

59
(2.32)

27
(1.06)
20
(.79)