Inch and Metric Size, Steel,
Leveling Mounts
With Threaded Stud and Rubber Pad
GN 30

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base: Steel sheet metal DIN 1623, type 12.03, zinc plated and blue passivated finish
Threaded stud: Steel, zinc plated and blue passivated finish
Hex nut: Steel, zinc plated and blue passivated finish, ISO 4032
Hex nut is standard part of assembly
Black rubber pad inlay: Nitrile Butadiene rubber, 85-90° Shore A hardness
White rubber pad inlay: Santoprene® (TPE), 85-90° Shore A hardness
Stainless steel assembly screw for rubber pad is loctited into stud

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The static load is limited by any deformation of the base.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
White pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.
Version without pad available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1

h2

h3

h4

s

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
With Black Pad
Max.
Load (kN)
With White Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-50-3/8X16-75-A1-SK
Download the CAD

30-50-3/8X16-75-A1-S
Download the CAD

30-50-3/8X16-75-A2-SK
Download the CAD

30-50-3/8X16-75-A2-S
Download the CAD

1.97
(50)

3/8-16

2.95

.57
(14.5)

.14
(3.5)

.91
(23)

--

.12
(3)

.67
(17)

--

--
16
13

30-50-3/8X16-100-A1-SK
Download the CAD

30-50-3/8X16-100-A1-S
Download the CAD

30-50-3/8X16-100-A2-SK
Download the CAD

30-50-3/8X16-100-A2-S
Download the CAD

3.94

30-50-3/8X16-125-A1-SK
Download the CAD

30-50-3/8X16-125-A1-S
Download the CAD

30-50-3/8X16-125-A2-SK
Download the CAD

30-50-3/8X16-125-A2-S
Download the CAD

4.92

30-50-3/8X16-150-A1-SK
Download the CAD

30-50-3/8X16-150-A1-S
Download the CAD

30-50-3/8X16-150-A2-SK
Download the CAD

30-50-3/8X16-150-A2-S
Download the CAD

5.91

30-50-1/2X13-75-A1-SK
Download the CAD

30-50-1/2X13-75-A1-S
Download the CAD

30-50-1/2X13-75-A2-SK
Download the CAD

30-50-1/2X13-75-A2-S
Download the CAD

1.97
(50)

1/2-13

2.95

.57
(14.5)

.14
(3.5)

.91
(23)

--

.12
(3)

.67
(17)

--

--
16
13

30-50-1/2X13-100-A1-SK
Download the CAD

30-50-1/2X13-100-A1-S
Download the CAD

30-50-1/2X13-100-A2-SK
Download the CAD

30-50-1/2X13-100-A2-S
Download the CAD

3.94

30-50-1/2X13-125-A1-SK
Download the CAD

30-50-1/2X13-125-A1-S
Download the CAD

30-50-1/2X13-125-A2-SK
Download the CAD

30-50-1/2X13-125-A2-S
Download the CAD

4.92

30-50-1/2X13-150-A1-SK
Download the CAD

30-50-1/2X13-150-A1-S
Download the CAD

30-50-1/2X13-150-A2-SK
Download the CAD

30-50-1/2X13-150-A2-S
Download the CAD

5.91

30-50-5/8X11-75-A1-UK
Download the CAD

30-50-5/8X11-75-A1-U
Download the CAD

30-50-5/8X11-75-A2-UK
Download the CAD

30-50-5/8X11-75-A2-U
Download the CAD

1.97
(50)

5/8-11

2.95

.57
(14.5)

.14
(3.5)

--

1.14
(29)

.12
(3)

--

.47
(12)

.31
(8)
16
13

30-50-5/8X11-100-A1-UK
Download the CAD

30-50-5/8X11-100-A1-U
Download the CAD

30-50-5/8X11-100-A2-UK
Download the CAD

30-50-5/8X11-100-A2-U
Download the CAD

3.94

30-50-5/8X11-125-A1-UK
Download the CAD

30-50-5/8X11-125-A1-U
Download the CAD

30-50-5/8X11-125-A2-UK
Download the CAD

30-50-5/8X11-125-A2-U
Download the CAD

4.92

30-50-5/8X11-150-A1-UK
Download the CAD

30-50-5/8X11-150-A1-U
Download the CAD

30-50-5/8X11-150-A2-UK
Download the CAD

30-50-5/8X11-150-A2-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1

h2

h3

h4

s

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
With Black Pad
Max.
Load (kN)
With White Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-60-3/8X16-75-A1-SK
Download the CAD

30-60-3/8X16-75-A1-S
Download the CAD

30-60-3/8X16-75-A2-SK
Download the CAD

30-60-3/8X16-75-A2-S
Download the CAD

2.36
(60)

3/8-16

2.95

.63
(16)

.16
(4)

.94
(24)

--

.12
(3)

.67
(17)

--

--
16
13

30-60-3/8X16-100-A1-SK
Download the CAD

30-60-3/8X16-100-A1-S
Download the CAD

30-60-3/8X16-100-A2-SK
Download the CAD

30-60-3/8X16-100-A2-S
Download the CAD

3.94

30-60-3/8X16-125-A1-SK
Download the CAD

30-60-3/8X16-125-A1-S
Download the CAD

30-60-3/8X16-125-A2-SK
Download the CAD

30-60-3/8X16-125-A2-S
Download the CAD

4.92

30-60-3/8X16-150-A1-SK
Download the CAD

30-60-3/8X16-150-A1-S
Download the CAD

30-60-3/8X16-150-A2-SK
Download the CAD

30-60-3/8X16-150-A2-S
Download the CAD

5.91

30-60-1/2X13-75-A1-SK
Download the CAD

30-60-1/2X13-75-A1-S
Download the CAD

30-60-1/2X13-75-A2-SK
Download the CAD

30-60-1/2X13-75-A2-S
Download the CAD

2.36
(60)

1/2-13

2.95

.63
(16)

.16
(4)

.94
(24)

--

.12
(3)

.67
(17)

--

--
16
13

30-60-1/2X13-100-A1-SK
Download the CAD

30-60-1/2X13-100-A1-S
Download the CAD

30-60-1/2X13-100-A2-SK
Download the CAD

30-60-1/2X13-100-A2-S
Download the CAD

3.94

30-60-1/2X13-125-A1-SK
Download the CAD

30-60-1/2X13-125-A1-S
Download the CAD

30-60-1/2X13-125-A2-SK
Download the CAD

30-60-1/2X13-125-A2-S
Download the CAD

4.92

30-60-1/2X13-150-A1-SK
Download the CAD

30-60-1/2X13-150-A1-S
Download the CAD

30-60-1/2X13-150-A2-SK
Download the CAD

30-60-1/2X13-150-A2-S
Download the CAD

5.91

30-60-5/8X11-75-A1-UK
Download the CAD

30-60-5/8X11-75-A1-U
Download the CAD

30-60-5/8X11-75-A2-UK
Download the CAD

30-60-5/8X11-75-A2-U
Download the CAD

2.36
(60)

5/8-11

2.95

.63
(16)

.16
(4)

--

1.18
(30)

.12
(3)

--

.47
(12)

.31
(8)
16
13

30-60-5/8X11-100-A1-UK
Download the CAD

30-60-5/8X11-100-A1-U
Download the CAD

30-60-5/8X11-100-A2-UK
Download the CAD

30-60-5/8X11-100-A2-U
Download the CAD

3.94

30-60-5/8X11-125-A1-UK
Download the CAD

30-60-5/8X11-125-A1-U
Download the CAD

30-60-5/8X11-125-A2-UK
Download the CAD

30-60-5/8X11-125-A2-U
Download the CAD

4.92

30-60-5/8X11-150-A1-UK
Download the CAD

30-60-5/8X11-150-A1-U
Download the CAD

30-60-5/8X11-150-A2-UK
Download the CAD

30-60-5/8X11-150-A2-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1

h2

h3

h4

s

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
With Black Pad
Max.
Load (kN)
With White Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-80-3/8X16-75-A1-SK
Download the CAD

30-80-3/8X16-75-A1-S
Download the CAD

30-80-3/8X16-75-A2-SK
Download the CAD

30-80-3/8X16-75-A2-S
Download the CAD

3.15
(80)

3/8-16

2.95

.71
(.18)

.20
(5)

1.02
(26)

--

.12
(3)

.67
(17)

--

--
12
11

30-80-3/8X16-100-A1-SK
Download the CAD

30-80-3/8X16-100-A1-S
Download the CAD

30-80-3/8X16-100-A2-SK
Download the CAD

30-80-3/8X16-100-A2-S
Download the CAD

3.94

30-80-3/8X16-125-A1-SK
Download the CAD

30-80-3/8X16-125-A1-S
Download the CAD

30-80-3/8X16-125-A2-SK
Download the CAD

30-80-3/8X16-125-A2-S
Download the CAD

4.92

30-80-3/8X16-150-A1-SK
Download the CAD

30-80-3/8X16-150-A1-S
Download the CAD

30-80-3/8X16-150-A2-SK
Download the CAD

30-80-3/8X16-150-A2-S
Download the CAD

5.91

30-80-1/2X13-75-A1-SK
Download the CAD

30-80-1/2X13-75-A1-S
Download the CAD

30-80-1/2X13-75-A2-SK
Download the CAD

30-80-1/2X13-75-A2-S
Download the CAD

3.15
(80)

1/2-13

2.95

.71
(.18)

.20
(5)

1.02
(26)

--

.12
(3)

.67
(17)

--

--
12
11

30-80-1/2X13-100-A1-SK
Download the CAD

30-80-1/2X13-100-A1-S
Download the CAD

30-80-1/2X13-100-A2-SK
Download the CAD

30-80-1/2X13-100-A2-S
Download the CAD

3.94

30-80-1/2X13-125-A1-SK
Download the CAD

30-80-1/2X13-125-A1-S
Download the CAD

30-80-1/2X13-125-A2-SK
Download the CAD

30-80-1/2X13-125-A2-S
Download the CAD

4.92

30-80-1/2X13-150-A1-SK
Download the CAD

30-80-1/2X13-150-A1-S
Download the CAD

30-80-1/2X13-150-A2-SK
Download the CAD

30-80-1/2X13-150-A2-S
Download the CAD

5.91

30-80-5/8X11-75-A1-UK
Download the CAD

30-80-5/8X11-75-A1-U
Download the CAD

30-80-5/8X11-75-A2-UK
Download the CAD

30-80-5/8X11-75-A2-U
Download the CAD

3.15
(80)

5/8-11

2.95

.71
(.18)

.20
(5)

--

1.26
(32)

.12
(3)

--

.47
(12)

.31
(8)
12
11

30-80-5/8X11-100-A1-UK
Download the CAD

30-80-5/8X11-100-A1-U
Download the CAD

30-80-5/8X11-100-A2-UK
Download the CAD

30-80-5/8X11-100-A2-U
Download the CAD

3.94

30-80-5/8X11-125-A1-UK
Download the CAD

30-80-5/8X11-125-A1-U
Download the CAD

30-80-5/8X11-125-A2-UK
Download the CAD

30-80-5/8X11-125-A2-U
Download the CAD

4.92

30-80-5/8X11-150-A1-UK
Download the CAD

30-80-5/8X11-150-A1-U
Download the CAD

30-80-5/8X11-150-A2-UK
Download the CAD

30-80-5/8X11-150-A2-U
Download the CAD

5.91

30-80-3/4X10-100-A1-UK
Download the CAD

30-80-3/4X10-100-A1-U
Download the CAD

30-80-3/4X10-100-A2-UK
Download the CAD

30-80-3/4X10-100-A2-U
Download the CAD

3.15
(80)

3/4-10

3.94

.71
(.18)

20
(5)

--

1.30
(33)

.12
(3)

--

.59
(15)

.39
(10)

--
11

30-80-3/4X10-125-A1-UK
Download the CAD

30-80-3/4X10-125-A1-U
Download the CAD

30-80-3/4X10-125-A2-UK
Download the CAD

30-80-3/4X10-125-A2-U
Download the CAD

4.92

30-80-3/4X10-150-A1-UK
Download the CAD

30-80-3/4X10-150-A1-U
Download the CAD

30-80-3/4X10-150-A2-UK
Download the CAD

30-80-3/4X10-150-A2-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1

h2

h3

h4

s

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
With Black Pad
Max.
Load (kN)
With White Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-100-3/8X16-75-A1-SK
Download the CAD

30-100-3/8X16-75-A1-S
Download the CAD

30-100-3/8X16-75-A2-SK
Download the CAD

30-100-3/8X16-75-A2-S
Download the CAD

3.94
(100)

3/8-16

2.95

.79
(20)

.24
(6)

1.10
(28)

--

.12
(3)

.67
(17)

--

 
11
10

30-100-3/8X16-100-A1-SK
Download the CAD

30-100-3/8X16-100-A1-S
Download the CAD

30-100-3/8X16-100-A2-SK
Download the CAD

30-100-3/8X16-100-A2-S
Download the CAD

3.94

30-100-3/8X16-125-A1-SK
Download the CAD

30-100-3/8X16-125-A1-S
Download the CAD

30-100-3/8X16-125-A2-SK
Download the CAD

30-100-3/8X16-125-A2-S
Download the CAD

4.92

30-100-3/8X16-150-A1-SK
Download the CAD

30-100-3/8X16-150-A1-S
Download the CAD

30-100-3/8X16-150-A2-SK
Download the CAD

30-100-3/8X16-150-A2-S
Download the CAD

5.91

30-100-1/2X13-75-A1-SK
Download the CAD

30-100-1/2X13-75-A1-S
Download the CAD

30-100-1/2X13-75-A2-SK
Download the CAD

30-100-1/2X13-75-A2-S
Download the CAD

3.94
(100)

1/2-13

2.95

.79
(20)

.24
(6)

1.10
(28)

--

.12
(3)

.67
(17)

--

 
11
10

30-100-1/2X13-100-A1-SK
Download the CAD

30-100-1/2X13-100-A1-S
Download the CAD

30-100-1/2X13-100-A2-SK
Download the CAD

30-100-1/2X13-100-A2-S
Download the CAD

3.94

30-100-1/2X13-125-A1-SK
Download the CAD

30-100-1/2X13-125-A1-S
Download the CAD

30-100-1/2X13-125-A2-SK
Download the CAD

30-100-1/2X13-125-A2-S
Download the CAD

4.92

30-100-1/2X13-150-A1-SK
Download the CAD

30-100-1/2X13-150-A1-S
Download the CAD

30-100-1/2X13-150-A2-SK
Download the CAD

30-100-1/2X13-150-A2-S
Download the CAD

5.91

30-100-5/8X11-75-A1-UK
Download the CAD

30-100-5/8X11-75-A1-U
Download the CAD

30-100-5/8X11-75-A2-UK
Download the CAD

30-100-5/8X11-75-A2-U
Download the CAD

3.94
(100)

5/8-11

2.95

.79
(20)

.24
(6)

--

1.34
(34)

.12
(3)

--

.47
(12)

.31
(8)
11
10

30-100-5/8X11-100-A1-UK
Download the CAD

30-100-5/8X11-100-A1-U
Download the CAD

30-100-5/8X11-100-A2-UK
Download the CAD

30-100-5/8X11-100-A2-U
Download the CAD

3.94

30-100-5/8X11-125-A1-UK
Download the CAD

30-100-5/8X11-125-A1-U
Download the CAD

30-100-5/8X11-125-A2-UK
Download the CAD

30-100-5/8X11-125-A2-U
Download the CAD

4.92

30-100-5/8X11-150-A1-UK
Download the CAD

30-100-5/8X11-150-A1-U
Download the CAD

30-100-5/8X11-150-A2-UK
Download the CAD

30-100-5/8X11-150-A2-U
Download the CAD

5.91

30-100-3/4X10-100-A1-UK
Download the CAD

30-100-3/4X10-100-A1-U
Download the CAD

30-100-3/4X10-100-A2-UK
Download the CAD

30-100-3/4X10-100-A2-U
Download the CAD

3.94
(100)

3/4-10

3.94

.79
(20)

.24
(6)

--

1.38
(35)

.12
(3)

--

.59
(15)

.39
(10)
11
10

30-100-3/4X10-125-A1-UK
Download the CAD

30-100-3/4X10-125-A1-U
Download the CAD

30-100-3/4X10-125-A2-UK
Download the CAD

30-100-3/4X10-125-A2-U
Download the CAD

4.92

30-100-3/4X10-150-A1-UK
Download the CAD

30-100-3/4X10-150-A1-U
Download the CAD

30-100-3/4X10-150-A2-UK
Download the CAD

30-100-3/4X10-150-A2-U
Download the CAD

5.91

 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h3

h4

s

A/F1
Acrss
Flats

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-50-M8-40-A1-SK
Download the CAD

30-50-M8-40-A1-S
Download the CAD

30-50-M8-40-A2-SK
Download the CAD

30-50-M8-40-A2-S
Download the CAD

50
(1.97)

M8 x 1.25

40

14.5
(.57)

3.5
(.14)

23
(.91)

--

3
(.12)

17
(.67)

--

--

8
8

30-50-M8-50-A1-SK
Download the CAD

30-50-M8-50-A1-S
Download the CAD

30-50-M8-50-A2-SK
Download the CAD

30-50-M8-50-A2-S
Download the CAD

50

30-50-M8-63-A1-SK
Download the CAD

30-50-M8-63-A1-S
Download the CAD

30-50-M8-63-A2-SK
Download the CAD

30-50-M8-63-A2-S
Download the CAD

63

30-50-M10-50-A1-SK
Download the CAD

30-50-M10-50-A1-S
Download the CAD

30-50-M10-50-A2-SK
Download the CAD

30-50-M10-50-A2-S
Download the CAD

50
(1.97)

M10 x 1.5

50

14.5
(.57)

3.5
(.14)

23
(.91)

--

3
(.12)

17
(.67)

--

--

10
10

30-50-M10-60-A1-SK
Download the CAD

30-50-M10-60-A1-S
Download the CAD

30-50-M10-60-A2-SK
Download the CAD

30-50-M10-60-A2-S
Download the CAD

60

30-50-M10-80-A1-SK
Download the CAD

30-50-M10-80-A1-S
Download the CAD

30-50-M10-80-A2-SK
Download the CAD

30-50-M10-80-A2-S
Download the CAD

80

30-50-M10-100-A1-SK
Download the CAD

30-50-M10-100-A1-S
Download the CAD

30-50-M10-100-A2-SK
Download the CAD

30-50-M10-100-A2-S
Download the CAD

100

30-50-M12-60-A1-SK
Download the CAD

30-50-M12-60-A1-S
Download the CAD

12N60TW0/AK
Download the CAD

30-50-M12-60-A2-S
Download the CAD

50
(1.97)

M12 x 1.75

60

14.5
(.57)

3.5
(.14)

23
(.91)

--

3
(.12)

17
(.67)

--

--

12
12

30-50-M12-80-A1-SK
Download the CAD

30-50-M12-80-A1-S
Download the CAD

30-50-M12-80-A2-SK
Download the CAD

30-50-M12-80-A2-S
Download the CAD

80

30-50-M12-100-A1-SK
Download the CAD

30-50-M12-100-A1-S
Download the CAD

30-50-M12-100-A2-SK
Download the CAD

30-50-M12-100-A2-S
Download the CAD

100

30-50-M12-120-A1-SK
Download the CAD

30-50-M12-120-A1-S
Download the CAD

30-50-M12-120-A2-SK
Download the CAD

30-50-M12-120-A2-S
Download the CAD

125

30-50-M16-75-A1-UK
Download the CAD

30-50-M16-75-A1-U
Download the CAD

30-50-M16-75-A2-UK
Download the CAD

30-50-M16-75-A2-U
Download the CAD

50
(1.97)

M16 x 2.0

75

14.5
(.57)

3.5
(.14)

--

29
(1.14)

3
(.12)

--

12
(.47)

8
(.31)

16
13

30-50-M16-100-A1-UK
Download the CAD

30-50-M16-100-A1-U
Download the CAD

30-50-M16-100-A2-UK
Download the CAD

30-50-M16-100-A2-U
Download the CAD

100

30-50-M16-125-A1-UK
Download the CAD

30-50-M16-125-A1-U
Download the CAD

30-50-M16-125-A2-UK
Download the CAD

30-50-M16-125-A2-U
Download the CAD

125

30-50-M16-150-A1-UK
Download the CAD

30-50-M16-150-A1-U
Download the CAD

30-50-M16-150-A2-UK
Download the CAD

30-50-M16-150-A2-U
Download the CAD

150

30-50-M16-200-A1-UK
Download the CAD

30-50-M16-200-A1-U
Download the CAD

30-50-M16-200-A2-UK
Download the CAD

30-50-M16-200-A2-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h3

h4

s

A/F1
Acrss
Flats

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-60-M8-40-A1-SK
Download the CAD

30-60-M8-40-A1-S
Download the CAD

30-60-M8-40-A2-SK
Download the CAD

30-60-M8-40-A2-S
Download the CAD

60
(2.36)

M8 x 1.25

40

16
(.63)

4
(.16)

24
(.94)

--

3
(.12)

17
(.67)

--

--

8
8

30-60-M8-50-A1-SK
Download the CAD

30-60-M8-50-A1-S
Download the CAD

30-60-M8-50-A2-SK
Download the CAD

30-60-M8-50-A2-S
Download the CAD

50

30-60-M8-63-A1-SK
Download the CAD

30-60-M8-63-A1-S
Download the CAD

30-60-M8-63-A2-SK
Download the CAD

30-60-M8-63-A2-S
Download the CAD

63

10N50R42/AK
Download the CAD

10N50R42/A
Download the CAD

30-60-M10-50-A2-SK
Download the CAD

30-60-M10-50-A2-S
Download the CAD

60
(2.36)

M10 x 1.5

50

16
(.63)

4
(.16)

24
(.94)

--

3
(.12)

17
(.67)

--

--

10
10

30-60-M10-60-A1-SK
Download the CAD

30-60-M10-60-A1-S
Download the CAD

30-60-M10-60-A2-SK
Download the CAD

30-60-M10-60-A2-S
Download the CAD

60

30-60-M10-80-A1-SK
Download the CAD

30-60-M10-80-A1-S
Download the CAD

30-60-M10-80-A2-SK
Download the CAD

30-60-M10-80-A2-S
Download the CAD

80

30-60-M10-100-A1-SK
Download the CAD

30-60-M10-100-A1-S
Download the CAD

30-60-M10-100-A2-SK
Download the CAD

30-60-M10-100-A2-S
Download the CAD

100

30-60-M12-60-A1-SK
Download the CAD

30-60-M12-60-A1-S
Download the CAD

30-60-M12-60-A2-SK
Download the CAD

30-60-M12-60-A2-S
Download the CAD

60
(2.36)

M12 x 1.75

60

16
(.63)

4
(.16)

24
(.94)

--

3
(.12)

17
(.67)

--

--

12
12

30-60-M12-80-A1-SK
Download the CAD

30-60-M12-80-A1-S
Download the CAD

30-60-M12-80-A2-SK
Download the CAD

30-60-M12-80-A2-S
Download the CAD

80

30-60-M12-100-A1-SK
Download the CAD

30-60-M12-100-A1-S
Download the CAD

30-60-M12-100-A2-SK
Download the CAD

30-60-M12-100-A2-S
Download the CAD

100

30-60-M12-120-A1-SK
Download the CAD

30-60-M12-120-A1-S
Download the CAD

30-60-M12-120-A2-SK
Download the CAD

30-60-M12-120-A2-S
Download the CAD

125

30-60-M16-75-A1-UK
Download the CAD

30-60-M16-75-A1-U
Download the CAD

30-60-M16-75-A2-UK
Download the CAD

30-60-M16-75-A2-U
Download the CAD

60
(2.36)

M16 x 2.0

75

16
(.63)

4
(.16)

--

30
(1.18)

3
(.12)

--

12
(.47)

8
(.31)

16
13

30-60-M16-100-A1-UK
Download the CAD

30-60-M16-100-A1-U
Download the CAD

30-60-M16-100-A2-UK
Download the CAD

30-60-M16-100-A2-U
Download the CAD

100

30-60-M16-125-A1-UK
Download the CAD

30-60-M16-125-A1-U
Download the CAD

30-60-M16-125-A2-UK
Download the CAD

30-60-M16-125-A2-U
Download the CAD

125

30-60-M16-150-A1-UK
Download the CAD

30-60-M16-150-A1-U
Download the CAD

30-60-M16-150-A2-UK
Download the CAD

30-60-M16-150-A2-U
Download the CAD

150

30-60-M16-200-A1-UK
Download the CAD

30-60-M16-200-A1-U
Download the CAD

30-60-M16-200-A2-UK
Download the CAD

30-60-M16-200-A2-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h3

h4

s

A/F1
Acrss
Flats

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-80-M8-40-A1-SK
Download the CAD

30-80-M8-40-A1-S
Download the CAD

30-80-M8-40-A2-SK
Download the CAD

30-80-M8-40-A2-S
Download the CAD

80
(3.15)

M8 x 1.25

40

18
(.71)

5
(.20)

26
(1.02)

--

3
(.12)

17
(.67)

--

--

8
8

30-80-M8-50-A1-SK
Download the CAD

30-80-M8-50-A1-S
Download the CAD

30-80-M8-50-A2-SK
Download the CAD

30-80-M8-50-A2-S
Download the CAD

50

30-80-M8-63-A1-SK
Download the CAD

30-80-M8-63-A1-S
Download the CAD

30-80-M8-63-A2-SK
Download the CAD

30-80-M8-63-A2-S
Download the CAD

63

30-80-M10-50-A1-SK
Download the CAD

30-80-M10-50-A1-S
Download the CAD

30-80-M10-50-A2-SK
Download the CAD

30-80-M10-50-A2-S
Download the CAD

80
(3.15)

M10 x 1.5

50

18
(.71)

5
(.20)

26
(1.02)

--

3
(.12)

17
(.67)

--

--

10
10

30-80-M10-60-A1-SK
Download the CAD

30-80-M10-60-A1-S
Download the CAD

30-80-M10-60-A2-SK
Download the CAD

30-80-M10-60-A2-S
Download the CAD

60

30-80-M10-80-A1-SK
Download the CAD

30-80-M10-80-A1-S
Download the CAD

30-80-M10-80-A2-SK
Download the CAD

30-80-M10-80-A2-S
Download the CAD

80

30-80-M10-100-A1-SK
Download the CAD

30-80-M10-100-A1-S
Download the CAD

30-80-M10-100-A2-SK
Download the CAD

30-80-M10-100-A2-S
Download the CAD

100

30-80-M12-60-A1-SK
Download the CAD

30-80-M12-60-A1-S
Download the CAD

30-80-M12-60-A2-SK
Download the CAD

30-80-M12-60-A2-S
Download the CAD

80
(3.15)

M12 x 1.75

60

18
(.71)

5
(.20)

26
(1.02)

--

3
(.12)

17
(.67)

--

--

12
12

30-80-M12-80-A1-SK
Download the CAD

30-80-M12-80-A1-S
Download the CAD

30-80-M12-80-A2-SK
Download the CAD

30-80-M12-80-A2-S
Download the CAD

80

30-80-M12-100-A1-SK
Download the CAD

30-80-M12-100-A1-S
Download the CAD

30-80-M12-100-A2-SK
Download the CAD

30-80-M12-100-A2-S
Download the CAD

100

30-80-M12-125-A1-SK
Download the CAD

30-80-M12-125-A1-S
Download the CAD

30-80-M12-125-A2-SK
Download the CAD

30-80-M12-125-A2-S
Download the CAD

125

30-80-M16-75-A1-UK
Download the CAD

30-80-M16-75-A1-U
Download the CAD

30-80-M16-75-A2-UK
Download the CAD

30-80-M16-75-A2-U
Download the CAD

80
(3.15)

M16 x 2.0

75

18
(.71)

5
(.20)

--

32
(1.26)

3
(.12)

--

12
(.47)

8
(.31)

12
11

30-80-M16-100-A1-UK
Download the CAD

30-80-M16-100-A1-U
Download the CAD

30-80-M16-100-A2-UK
Download the CAD

30-80-M16-100-A2-U
Download the CAD

100

30-80-M16-125-A1-UK
Download the CAD

30-80-M16-125-A1-U
Download the CAD

30-80-M16-125-A2-UK
Download the CAD

30-80-M16-125-A2-U
Download the CAD

125

30-80-M16-150-A1-UK
Download the CAD

30-80-M16-150-A1-U
Download the CAD

30-80-M16-150-A2-UK
Download the CAD

30-80-M16-150-A2-U
Download the CAD

150

30-80-M16-200-A1-UK
Download the CAD

30-80-M16-200-A1-U
Download the CAD

30-80-M16-200-A2-UK
Download the CAD

30-80-M16-200-A2-U
Download the CAD

200

30-80-M20-75-A1-UK
Download the CAD

30-80-M20-75-A1-U
Download the CAD

30-80-M20-75-A2-UK
Download the CAD

30-80-M20-75-A2-U
Download the CAD

80
(3.15)

M20 x 2.5

75

18
(.71)

5
(.20)

--

33
(1.30)

3
(.12)

--

15
(.59)

10
(.39)

12
11

30-80-M20-100-A1-UK
Download the CAD

30-80-M20-100-A1-U
Download the CAD

30-80-M20-100-A2-UK
Download the CAD

30-80-M20-100-A2-U
Download the CAD

100

30-80-M20-125-A1-UK
Download the CAD

30-80-M20-125-A1-U
Download the CAD

30-80-M20-125-A2-UK
Download the CAD

30-80-M20-125-A2-U
Download the CAD

125

30-80-M20-150-A1-UK
Download the CAD

30-80-M20-150-A1-U
Download the CAD

30-80-M20-150-A2-UK
Download the CAD

30-80-M20-150-A2-U
Download the CAD

150

30-80-M20-200-A1-UK
Download the CAD

30-80-M20-200-A1-U
Download the CAD

30-80-M20-200-A2-UK
Download the CAD

30-80-M20-200-A2-U
Download the CAD

200

30-80-M24-100-A1-UK
Download the CAD

30-80-M24-100-A1-U
Download the CAD

30-80-M24-100-A2-UK
Download the CAD

30-80-M24-100-A2-U
Download the CAD

80
(3.15)

M24 x 3.0

100

18
(.71)

5
(.20)

--

36
(1.42)

3
(.12)

--

19
(.75)

12
(.47)

12
11

30-80-M24-125-A1-UK
Download the CAD

30-80-M24-125-A1-U
Download the CAD

30-80-M24-125-A2-UK
Download the CAD

30-80-M24-125-A2-U
Download the CAD

125

30-80-M24-150-A1-UK
Download the CAD

30-80-M24-150-A1-U
Download the CAD

30-80-M24-150-A2-UK
Download the CAD

30-80-M24-150-A2-U
Download the CAD

150

30-80-M24-200-A1-UK
Download the CAD

30-80-M24-200-A1-U
Download the CAD

30-80-M24-200-A2-UK
Download the CAD

30-80-M24-200-A2-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h3

h4

s

A/F1
Acrss
Flats

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-100-M8-40-A1-SK
Download the CAD

30-100-M8-40-A1-S
Download the CAD

30-100-M8-40-A2-SK
Download the CAD

30-100-M8-40-A2-S
Download the CAD

100
(3.94)

M8 x 1.25

40

20
(.79)

6
(.24)

28
(1.10)

--

3
(.12)

17
(.67)

--

--

8
8

30-100-M8-50-A1-SK
Download the CAD

30-100-M8-50-A1-S
Download the CAD

30-100-M8-50-A2-SK
Download the CAD

30-100-M8-50-A2-S
Download the CAD

50

30-100-M8-63-A1-SK
Download the CAD

30-100-M8-63-A1-S
Download the CAD

30-100-M8-63-A2-SK
Download the CAD

30-100-M8-63-A2-S
Download the CAD

63

30-100-M10-50-A1-SK
Download the CAD

30-100-M10-50-A1-S
Download the CAD

30-100-M10-50-A2-SK
Download the CAD

30-100-M10-50-A2-S
Download the CAD

100
(3.94)

M10 x 1.5

50

20
(.79)

6
(.24)

28
(1.10)

--

3
(.12)

17
(.67)

--

--

10
10

30-100-M10-60-A1-SK
Download the CAD

30-100-M10-60-A1-S
Download the CAD

30-100-M10-60-A2-SK
Download the CAD

30-100-M10-60-A2-S
Download the CAD

60

30-100-M10-80-A1-SK
Download the CAD

30-100-M10-80-A1-S
Download the CAD

30-100-M10-80-A2-SK
Download the CAD

30-100-M10-80-A2-S
Download the CAD

80

30-100-M10-100-A1-SK
Download the CAD

30-100-M10-100-A1-S
Download the CAD

30-100-M10-100-A2-SK
Download the CAD

30-100-M10-100-A2-S
Download the CAD

100

30-100-M12-60-A1-SK
Download the CAD

30-100-M12-60-A1-S
Download the CAD

30-100-M12-60-A2-SK
Download the CAD

30-100-M12-60-A2-S
Download the CAD

100
(3.94)

M12 x 1.75

60

20
(.79)

6
(.24)

28
(1.10)

--

3
(.12)

17
(.67)

--

--

11
10

30-100-M12-80-A1-SK
Download the CAD

30-100-M12-80-A1-S
Download the CAD

30-100-M12-80-A2-SK
Download the CAD

30-100-M12-80-A2-S
Download the CAD

80

30-100-M12-100-A1-SK
Download the CAD

30-100-M12-100-A1-S
Download the CAD

30-100-M12-100-A2-SK
Download the CAD

30-100-M12-100-A2-S
Download the CAD

100

30-100-M12-125-A1-SK
Download the CAD

30-100-M12-125-A1-S
Download the CAD

30-100-M12-125-A2-SK
Download the CAD

30-100-M12-125-A2-S
Download the CAD

125

30-100-M16-75-A1-UK
Download the CAD

30-100-M16-75-A1-U
Download the CAD

30-100-M16-75-A2-UK
Download the CAD

30-100-M16-75-A2-U
Download the CAD

100
(3.94)

M16 x 2.0

75

20
(.79)

6
(.24)

--

34
(1.34)

3
(.12)

--

12
(.47)

8
(.31)

11
10

30-100-M16-100-A1-UK
Download the CAD

30-100-M16-100-A1-U
Download the CAD

30-100-M16-100-A2-UK
Download the CAD

30-100-M16-100-A2-U
Download the CAD

100

30-100-M16-125-A1-UK
Download the CAD

30-100-M16-125-A1-U
Download the CAD

30-100-M16-125-A2-UK
Download the CAD

30-100-M16-125-A2-U
Download the CAD

125

30-100-M16-150-A1-UK
Download the CAD

30-100-M16-150-A1-U
Download the CAD

30-100-M16-150-A2-UK
Download the CAD

30-100-M16-150-A2-U
Download the CAD

150

30-100-M16-200-A1-UK
Download the CAD

30-100-M16-200-A1-U
Download the CAD

30-100-M16-200-A2-UK
Download the CAD

30-100-M16-200-A2-U
Download the CAD

200

30-100-M20-75-A1-UK
Download the CAD

30-100-M20-75-A1-U
Download the CAD

30-100-M20-75-A2-UK
Download the CAD

30-100-M20-75-A2-U
Download the CAD

100
(3.94)

M20 x 2.5

75

20
(.79)

6
(.24)

--

35
(1.38)

3
(.12)

--

15
(.59)

10
(.39)

11
10

30-100-M20-100-A1-UK
Download the CAD

30-100-M20-100-A1-U
Download the CAD

30-100-M20-100-A2-UK
Download the CAD

30-100-M20-100-A2-U
Download the CAD

100

30-100-M20-125-A1-UK
Download the CAD

30-100-M20-125-A1-U
Download the CAD

30-100-M20-125-A2-UK
Download the CAD

30-100-M20-125-A2-U
Download the CAD

125

30-100-M20-150-A1-UK
Download the CAD

30-100-M20-150-A1-U
Download the CAD

30-100-M20-150-A2-UK
Download the CAD

30-100-M20-150-A2-U
Download the CAD

150

30-100-M20-200-A1-UK
Download the CAD

30-100-M20-200-A1-U
Download the CAD

30-100-M20-200-A2-UK
Download the CAD

30-100-M20-200-A2-U
Download the CAD

200

30-100-M24-100-A1-UK
Download the CAD

30-100-M24-100-A1-U
Download the CAD

30-100-M24-100-A2-UK
Download the CAD

30-100-M24-100-A2-U
Download the CAD

100
(3.94)

M24 x 3.0

100

20
(.79)

6
(.24)

--

38
(1.50)

3
(.12)

--

19
(.75)

12
(.47)

11
10

30-100-M24-125-A1-UK
Download the CAD

30-100-M24-125-A1-U
Download the CAD

30-100-M24-125-A2-UK
Download the CAD

30-100-M24-125-A2-U
Download the CAD

125

30-100-M24-150-A1-UK
Download the CAD

30-100-M24-150-A1-U
Download the CAD

30-100-M24-150-A2-UK
Download the CAD

30-100-M24-150-A2-U
Download the CAD

150

30-100-M24-200-A1-UK
Download the CAD

30-100-M24-200-A1-U
Download the CAD

30-100-M24-200-A2-UK
Download the CAD

30-100-M24-200-A2-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h3

h4

s

A/F1
Acrss
Flats

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Black Rubber Pad Inlay
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

30-120-M20-100-A1-UK
Download the CAD

30-120-M20-100-A1-U
Download the CAD

30-120-M20-100-A2-UK
Download the CAD

30-120-M20-100-A2-U
Download the CAD

120
(4.72)

M20 x 2.5

100

22
(.87)

6
(.24)

--

39
(1.54)

4
(.16)-

--

15
(.59)

10
(.39)

20
16

30-120-M20-125-A1-UK
Download the CAD

30-120-M20-125-A1-U
Download the CAD

30-120-M20-125-A2-UK
Download the CAD

30-120-M20-125-A2-U
Download the CAD

125

30-120-M20-150-A1-UK
Download the CAD

30-120-M20-150-A1-U
Download the CAD

30-120-M20-150-A2-UK
Download the CAD

30-120-M20-150-A2-U
Download the CAD

150

30-120-M20-200-A1-UK
Download the CAD

30-120-M20-200-A1-U
Download the CAD

30-120-M20-200-A2-UK
Download the CAD

30-120-M20-200-A2-U
Download the CAD

200

30-120-M24-100-A1-UK
Download the CAD

30-120-M24-100-A1-U
Download the CAD

30-120-M24-100-A2-UK
Download the CAD

30-120-M24-100-A2-U
Download the CAD

120
(4.72)

M24 x 3.0

100

22
(.87)

6
(.24)

--

42
(1.65)

4
(.16)

--

19
(.75)

12
(.47)

20
16

30-120-M24-125-A1-UK
Download the CAD

30-120-M24-125-A1-U
Download the CAD

30-120-M24-125-A2-UK
Download the CAD

30-120-M24-125-A2-U
Download the CAD

125

30-120-M24-150-A1-UK
Download the CAD

30-120-M24-150-A1-U
Download the CAD

30-120-M24-150-A2-UK
Download the CAD

30-120-M24-150-A2-U
Download the CAD

150

30-120-M24-200-A1-UK
Download the CAD

30-120-M24-200-A1-U
Download the CAD

30-120-M24-200-A2-UK
Download the CAD

30-120-M24-200-A2-U
Download the CAD

200

30-120-M30-100-A1-UK
Download the CAD

30-120-M30-100-A1-U
Download the CAD

30-120-M30-100-A2-UK
Download the CAD

30-120-M30-100-A2-U
Download the CAD

120
(4.72)

M30 x 3.5

100

22
(.87)

6
(.24)

--

46
(1.81)

4
(.16)

--

24
(.94)

12
(.47)

20
16

30-120-M30-125-A1-UK
Download the CAD

30-120-M30-125-A1-U
Download the CAD

30-120-M30-125-A2-UK
Download the CAD

30-120-M30-125-A2-U
Download the CAD

125

30-120-M30-150-A1-UK
Download the CAD

30-120-M30-150-A1-U
Download the CAD

30-120-M30-150-A2-UK
Download the CAD

30-120-M30-150-A2-U
Download the CAD

150

30-120-M30-200-A1-UK
Download the CAD

30-120-M30-200-A1-U
Download the CAD

30-120-M30-200-A2-UK
Download the CAD

30-120-M30-200-A2-U
Download the CAD

200