Inch and Metric Size, Steel,
Leveling Mounts
With Tapped Socket and Rubber Pad
GN 30

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Tapped socket: Steel, zinc plated, blue passivated
Black rubber pad inlay: Nitrile Butadiene rubber, 85-90° Shore A hardness
White rubber pad inlay: Santoprene® (TPE), 85-90° Shore A hardness
Stainless steel assembly screw for rubber pad is loctited into base

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The static load is limited by any deformation of the base.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
White pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.
Version without pad available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1

d2
Tapped

l

h

s

t

A/F
Across
Flats

Max. Load (kN)
With Pad
Black Rubber Pad
White Rubber Pad
Black
White

30-50-5/16X18-37-A1-X
Download the CAD

30-50-5/16X18-37-A2-X
Download the CAD

1.97
(50)

5/16-18

1.46
(37)

.57
(14.5)

.12
(3)

.31
(8)

.55
(14)

8
8

30-50-3/8X16-40-A1-X
Download the CAD

30-50-3/8X16-40-A2-X
Download the CAD

1.97
(50)

3/8-16

1.46
(37)

.57
(14.5)

.12
(3)

.39
(10)

.55
(14)

8
8

30-50-1/2X13-43-A1-X
Download the CAD

30-50-1/2X13-43-A2-X
Download the CAD

1.97
(50)

1/2-13

1.46
(37)

.57
(14.5)

.12
(3)

.47
(12)

.67
(17)

8
8

30-50-5/8X11-49-A1-X
Download the CAD

30-50-5/8X11-49-A2-X
Download the CAD

1.97
(50)

5/8-11

1.46
(37)

.57
(14.5)

.12
(3)

.63
(16)

.87
(22)

8
8

30-60-5/16X18-38-A1-X
Download the CAD

30-60-5/16X18-38-A2-X
Download the CAD

2.36
(60)

5/16-18

1.50
(38)

.63
(16)

.12
(3)

.31
(8)

.55
(14)

8
8

30-60-3/8X16-41-A1-X
Download the CAD

30-60-3/8X16-41-A2-X
Download the CAD

2.36
(60)

3/8-16

1.50
(38)

.63
(16)

.12
(3)

.39
(10)

.55
(14)

8
8

30-60-1/2X13-45-A1-X
Download the CAD

30-60-1/2X13-45-A2-X
Download the CAD

2.36
(60)

1/2-13

1.50
(38)

.63
(16)

.12
(3)

.47
(12)

.67
(17)

8
8

30-60-5/8X11-50-A1-X
Download the CAD

30-60-5/8X11-50-A2-X
Download the CAD

2.36
(60)

5/8-11

1.50
(38)

.63
(16)

.12
(3)

.63
(16)

.87
(22)

8
8
Part Number

d1

d2
Tapped

l

h

s

t

A/F
Across
Flats

Max. Load (kN)
With Pad
Black Rubber Pad
White Rubber Pad
Black
White

30-80-5/16X18-40-A1-X
Download the CAD

30-80-5/16X18-40-A2-X
Download the CAD

3.15
(80)

5/16-18

1.57
(40)

.71
(18)

.12
(3)

.31
(8)

.55
(14)

8
8

30-80-3/8X16-43-A1-X
Download the CAD

30-80-3/8X16-43-A2-X
Download the CAD

3.15
(80)

3/8-16

1.57
(40)

.71
(18)

.12
(3)

.39
(10)

.55
(14)

8
8

30-80-1/2X13-47-A1-X
Download the CAD

30-80-1/2X13-47-A2-X
Download the CAD

3.15
(80)

1/2-13

2.36
(60)

.71
(18)

.12
(3)

.47
(12)

.67
(17)

12
11

30-80-5/8X11-52-A1-X
Download the CAD

30-80-5/8X11-52-A2-X
Download the CAD

3.15
(80)

5/8-11

2.36
(60)

.71
(18)

.12
(3)

.63
(16)

.87
(22)

12
11

30-80-3/4X10-60-A1-X
Download the CAD

30-80-3/4X10-60-A2-X
Download the CAD

3.15
(80)

3/4-10

2.36
(60)

.71
(18)

.12
(3)

.79
(20)

1.06
(27)

12
11

30-100-5/16X18-42-A1-X
Download the CAD

30-100-5/16X18-42-A2-X
Download the CAD

3.94
(100)

5/16-18

1.65
(42)

.79
(20)

.12
(3)

.31
(8)

.55
(14)

8
8

30-100-3/8X16-45-A1-X
Download the CAD

30-100-3/8X16-45-A2-X
Download the CAD

3.94
(100)

3/8-16

1.65
(42)

.79
(20)

.12
(3)

.39
(10)

.55
(14)

8
8

30-100-1/2X13-49-A1-X
Download the CAD

30-100-1/2X13-49-A2-X
Download the CAD

3.94
(100)

1/2-13

1.65
(42)

.79
(20)

.12
(3)

.47
(12)

.67
(17)

8
8

30-100-5/8X11-54-A1-X
Download the CAD

30-100-5/8X11-54-A2-X
Download the CAD

3.94
(100)

5/8-11

1.65
(42)

.79
(20)

.12
(3)

.63
(16)

.87
(22)

8
8

30-100-3/4X10-62-A1-X
Download the CAD

30-100-3/4X10-62-A2-X
Download the CAD

3.94
(100)

3/4-10

2.44
(62)

.79
(20)

.12
(3)

.79
(20)

1.06
(27)

11
10
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Tapped

l

h

s

t

A/F
Across
Flats

Max. Load (kN)
With Pad
Black Rubber Pad
White Rubber Pad
Black
White

30-50-M8-37-A1-X
Download the CAD

30-50-M8-37-A2-X
Download the CAD

50
(1.97)

M8 x 1.25

37
(1.46)

14.5
(.57)

3
(.12)

8
(.31)

14
(.55)

8
8

30-50-M10-40-A1-X
Download the CAD

30-50-M10-40-A2-X
Download the CAD

50
(1.97)

M10 x 1.5

40
(1.57)

14.5
(.57)

3
(.12)

10
(.39)

14
(.55)

13
13

30-50-M12-43-A1-X
Download the CAD

30-50-M12-43-A2-X
Download the CAD

50
(1.97)

M12 x 1.75

43
(1.69)

14.5
(.57)

3
(.12)

12
(.47)

17
(.67)

16
13

30-50-M16-49-A1-X
Download the CAD

30-50-M16-49-A2-X
Download the CAD

50
(1.97)

M16 x 2.0

49
(1.93)

14.5
(.57)

3
(.12)

16
(.63)

22
(.87)

16
13

30-60-M8-38-A1-X
Download the CAD

30-60-M8-38-A2-X
Download the CAD

60
(2.36)

M8 x 1.25

38
(1.48)

16
(.63)

3
(.12)

8
(.31)

14
(.55)

8
8

30-60-M10-41-A1-X
Download the CAD

30-60-M10-41-A2-X
Download the CAD

60
(2.36)

M10 x 1.5

41
(1.61)

16
(.63)

3
(.12)

10
(.39)

14
(.55)

13
13

30-60-M12-45-A1-X
Download the CAD

30-60-M12-45-A2-X
Download the CAD

60
(2.36)

M12 x 1.75

45
(1.77)

16
(.63)

3
(.12)

12
(.47)

17
(.67)

16
13

30-60-M16-50-A1-X
Download the CAD

30-60-M16-50-A2-X
Download the CAD

60
(2.36)

M16 x 2.0

50
(1.97)

16
(.63)

3
(.12)

16
(.63)

22
(.87)

16
13
Part Number

d1

d2
Tapped

l

h

s

t

A/F
Across
Flats

Max. Load (kN)
With Pad
Black Rubber Pad
White Rubber Pad
Black
White

30-80-M8-40-A1-X
Download the CAD

30-80-M8-40-A2-X
Download the CAD

80
(3.15)

M8 x 1.25

40
(1.57)

18
(.71)

3
(.12)

8
(.31)

14
(.55)

8
8

30-80-M10-43-A1-X
Download the CAD

30-80-M10-43-A2-X
Download the CAD

80
(3.15)

M10 x 1.5

43
(1.9)

18
(.71)

3
(.12)

10
(.39)

14
(.55)

12
11

30-80-M12-47-A1-X
Download the CAD

30-80-M12-47-A2-X
Download the CAD

80
(3.15)

M12 x 1.75

47
(1.85)

18
(.71)

3
(.12)

12
(.47)

17
(.67)

12
11

30-80-M16-52-A1-X
Download the CAD

30-80-M16-52-A2-X
Download the CAD

80
(3.15)

M16 x 2.0

52
(2.05)

18
(.71)

3
(.12)

16
(.63)

22
(.87)

12
11

30-80-M20-60-A1-X
Download the CAD

30-80-M20-60-A2-X
Download the CAD

80
(3.15)

M20 x 2.5

60
(2.36)

18
(.71)

3
(.12)

20
(.79)

27
(1.06)

12
11

30-100-M8-42-A1-X
Download the CAD

30-100-M8-42-A2-X
Download the CAD

100
(3.94)

M8 x 1.25

42
(1.65)

20
(.79)

3
(.12)

8
(.31)

14
(.55)

8
8

30-100-M10-45-A1-X
Download the CAD

30-100-M10-45-A2-X
Download the CAD

100
(3.94)

M10 x 1.5

45
(1.77)

20
(.79)

3
(.12)

10
(.39)

14
(.55)

11
10

30-100-M12-49-A1-X
Download the CAD

30-100-M12-49-A2-X
Download the CAD

100
(3.94)

M12 x 1.75

49
(1.93)

20
(.79)

3
(.12)

12
(.47)

17
(.67)

11
10

30-100-M16-54-A1-X
Download the CAD

30-100-M16-54-A2-X
Download the CAD

100
(3.94)

M16 x 2.0

54
(2.13)

20
(.79)

3
(.12)

16
(.63)

22
(.87)

11
10

30-100-M20-62-A1-X
Download the CAD

30-100-M20-62-A2-X
Download the CAD

100
(3.94)

M20 x 2.5

62
(2.44)

20
(.79)

3
(.12)

20
(.79)

27
(1.06)

11
10

30-120-M20-65-A1-X
Download the CAD

30-120-M20-65-A2-X
Download the CAD

120
(4.72)

M20 x 2.5

65
(2.56)

22
(.87)

4
(.16)

20
(.79)

27
(1.06)

20
16