Metric Size, Stainless Steel,
Leveling Mounts
With Rubber Pad, Types T and TK
GN 31



RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Stainless steel, European standard No. 1.4301 (American standard 304 series), matte shot-blast finish or polished finish
Threaded stud: Stainless steel, European standard No. 1.4305 (American standard 303 series), partially threaded
Hex nut: Stainless steel, European standard No. 1.4301 (American standard 304 series), ISO 4032
Hex nut is standard part of assembly
T version has no locknut, has wrench flat at the bottom of stud
TK version has locknut, has wrench flat at the bottom of stud
Type B1 - Black rubber pad inlay: Nitrile Butadiene rubber,80 +/-5° Shore A hardness
Type B2 - White rubber pad inlay: Santoprene® (TPE), 80 +/-5° Shore A hardness
Types B3 and C3 - Black vulcanized rubber pad inlay: Perbunan® (NBR), 80 +/- 5° Shore A hardness
Types B4 and C4 - White vulcanized rubber pad inlay: Perbunan® (NBR), 80 +/- 5° Shore A hardness
Assembly screw for rubber pad is loctited into stud

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be adjusted via the wrench flats at the lower end of the stud.
Types B3, B4, C3 and C4 are hygienic versions which have earned Equipment Acceptance Certification from the U.S. Department of Agriculture.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The static load is limited by any deformation of the base.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
White pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.
Inch sizes available upon request with certain minimum quantities.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Matte Shot Blasted Base, with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B1
Black Rubber Pad Inlay
Type B2
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-50-M16-75-B1-TK
Download the CAD

31-50-M16-75-B1-T
Download the CAD

31-50-M16-75-B2-TK
Download the CAD

31-50-M16-75-B2-T
Download the CAD

50
(1.97)

M16 x 2.0

75

14.5
(.57)

3.5
(.14)

29
(1.14)

3
(.12)

12
(.47)

28
28

31-50-M16-100-B1-TK
Download the CAD

31-50-M16-100-B1-T
Download the CAD

31-50-M16-100-B2-TK
Download the CAD

31-50-M16-100-B2-T
Download the CAD

100

31-50-M16-125-B1-TK
Download the CAD

31-50-M16-125-B1-T
Download the CAD

31-50-M16-125-B2-TK
Download the CAD

31-50-M16-125-B2-T
Download the CAD

125

31-50-M16-150-B1-TK
Download the CAD

31-50-M16-150-B1-T
Download the CAD

31-50-M16-150-B2-TK
Download the CAD

31-50-M16-150-B2-T
Download the CAD

150

31-50-M16-200-B1-TK
Download the CAD

31-50-M16-200-B1-T
Download the CAD

31-50-M16-200-B2-TK
Download the CAD

31-50-M16-200-B2-T
Download the CAD

200

31-60-M16-75-B1-TK
Download the CAD

31-60-M16-75-B1-T
Download the CAD

31-60-M16-75-B2-TK
Download the CAD

31-60-M16-75-B2-T
Download the CAD

60
(2.36)

M16 x 2.0

75

16
(.63)

4
(.16)

30
(1.18)

3
(.12)

12
(.47)

28
25

31-60-M16-100-B1-TK
Download the CAD

31-60-M16-100-B1-T
Download the CAD

31-60-M16-100-B2-TK
Download the CAD

31-60-M16-100-B2-T
Download the CAD

100

31-60-M16-125-B1-TK
Download the CAD

31-60-M16-125-B1-T
Download the CAD

31-60-M16-125-B2-TK
Download the CAD

31-60-M16-125-B2-T
Download the CAD

125

31-60-M16-150-B1-TK
Download the CAD

31-60-M16-150-B1-T
Download the CAD

31-60-M16-150-B2-TK
Download the CAD

31-60-M16-150-B2-T
Download the CAD

150

31-60-M16-200-B1-TK
Download the CAD

31-60-M16-200-B1-T
Download the CAD

31-60-M16-200-B2-TK
Download the CAD

31-60-M16-200-B2-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B1
Black Rubber Pad Inlay
Type B2
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-80-M16-75-B1-TK
Download the CAD

31-80-M16-75-B1-T
Download the CAD

31-80-M16-75-B2-TK
Download the CAD

31-80-M16-75-B2-T
Download the CAD

80
(3.15)

M16 x 2.0

75

18
(.71)

5
(.20)

32
(1.26)

3
(.12)

12
(.47)

19
15

31-80-M16-100-B1-TK
Download the CAD

31-80-M16-100-B1-T
Download the CAD

31-80-M16-100-B2-TK
Download the CAD

31-80-M16-100-B2-T
Download the CAD

100

31-80-M16-125-B1-TK
Download the CAD

31-80-M16-125-B1-T
Download the CAD

31-80-M16-125-B2-TK
Download the CAD

31-80-M16-125-B2-T
Download the CAD

125

31-80-M16-150-B1-TK
Download the CAD

31-80-M16-150-B1-T
Download the CAD

31-80-M16-150-B2-TK
Download the CAD

31-80-M16-150-B2-T
Download the CAD

150

31-80-M16-200-B1-TK
Download the CAD

31-80-M16-200-B1-T
Download the CAD

31-80-M16-200-B2-TK
Download the CAD

31-80-M16-200-B2-T
Download the CAD

200

31-80-M20-75-B1-TK
Download the CAD

31-80-M20-75-B1-T
Download the CAD

31-80-M20-75-B2-TK
Download the CAD

31-80-M20-75-B2-T
Download the CAD

80
(3.15)

M20 x 2.5

75

18
(.71)

5
(.20)

33
(1.30)

3
(.12)

15
(.59)

19
15

31-80-M20-100-B1-TK
Download the CAD

31-80-M20-100-B1-T
Download the CAD

31-80-M20-100-B2-TK
Download the CAD

31-80-M20-100-B2-T
Download the CAD

100

31-80-M20-125-B1-TK
Download the CAD

31-80-M20-125-B1-T
Download the CAD

31-80-M20-125-B2-TK
Download the CAD

31-80-M20-125-B2-T
Download the CAD

125

31-80-M20-150-B1-TK
Download the CAD

31-80-M20-150-B1-T
Download the CAD

31-80-M20-150-B2-TK
Download the CAD

31-80-M20-150-B2-T
Download the CAD

150

31-80-M20-200-B1-TK
Download the CAD

31-80-M20-200-B1-T
Download the CAD

31-80-M20-200-B2-TK
Download the CAD

31-80-M20-200-B2-T
Download the CAD

200

31-80-M24-100-B1-TK
Download the CAD

31-80-M24-100-B1-T
Download the CAD

31-80-M24-100-B2-TK
Download the CAD

31-80-M24-100-B2-T
Download the CAD

80
(3.15)

M24 x 3.0

100

18
(.71)

5
(.20)

36
(1.42)

3
(.12)

19
(.75)

19
15

31-80-M24-125-B1-TK
Download the CAD

31-80-M24-125-B1-T
Download the CAD

31-80-M24-125-B2-TK
Download the CAD

31-80-M24-125-B2-T
Download the CAD

125

31-80-M24-150-B1-TK
Download the CAD

31-80-M24-150-B1-T
Download the CAD

31-80-M24-150-B2-TK
Download the CAD

31-80-M24-150-B2-T
Download the CAD

150

31-80-M24-200-B1-TK
Download the CAD

31-80-M24-200-B1-T
Download the CAD

31-80-M24-200-B2-TK
Download the CAD

31-80-M24-200-B2-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B1
Black Rubber Pad Inlay
Type B2
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-100-M16-75-B1-TK
Download the CAD

31-100-M16-75-B1-T
Download the CAD

31-100-M16-75-B2-TK
Download the CAD

31-100-M16-75-B2-T
Download the CAD

100
(3.94)

M16 x 2.0

75

20
(.79)

6
(.24)

34
(1.34)

3
(.12)

12
(.47)

17
14

31-100-M16-100-B1-TK
Download the CAD

31-100-M16-100-B1-T
Download the CAD

31-100-M16-100-B2-TK
Download the CAD

31-100-M16-100-B2-T
Download the CAD

100

31-100-M16-125-B1-TK
Download the CAD

31-100-M16-125-B1-T
Download the CAD

31-100-M16-125-B2-TK
Download the CAD

31-100-M16-125-B2-T
Download the CAD

125

31-100-M16-150-B1-TK
Download the CAD

31-100-M16-150-B1-T
Download the CAD

31-100-M16-150-B2-TK
Download the CAD

31-100-M16-150-B2-T
Download the CAD

150

31-100-M16-200-B1-TK
Download the CAD

31-100-M16-200-B1-T
Download the CAD

31-100-M16-200-B2-TK
Download the CAD

31-100-M16-200-B2-T
Download the CAD

200

31-100-M20-75-B1-TK
Download the CAD

31-100-M20-75-B1-T
Download the CAD

31-100-M20-75-B2-TK
Download the CAD

31-100-M20-75-B2-T
Download the CAD

100
(3.94)

M20 x 2.5

75

20
(.79)

6
(.24)

35
(1.38)

3
(.12)

15
(.59)

17
14

31-100-M20-100-B1-TK
Download the CAD

31-100-M20-100-B1-T
Download the CAD

31-100-M20-100-B2-TK
Download the CAD

31-100-M20-100-B2-T
Download the CAD

100

31-100-M20-125-B1-TK
Download the CAD

31-100-M20-125-B1-T
Download the CAD

31-100-M20-125-B2-TK
Download the CAD

31-100-M20-125-B2-T
Download the CAD

125

31-100-M20-150-B1-TK
Download the CAD

31-100-M20-150-B1-T
Download the CAD

31-100-M20-150-B2-TK
Download the CAD

31-100-M20-150-B2-T
Download the CAD

150

31-100-M20-200-B1-TK
Download the CAD

31-100-M20-200-B1-T
Download the CAD

31-100-M20-200-B2-TK
Download the CAD

31-100-M20-200-B2-T
Download the CAD

200

31-100-M24-100-B1-TK
Download the CAD

31-100-M24-100-B1-T
Download the CAD

31-100-M24-100-B2-TK
Download the CAD

31-100-M24-100-B2-T
Download the CAD

100
(3.94)

M24 x 3.0

100

20
(.79)

6
(.24)

38
(1.50)

3
(.12)

19
(.75)

17
14

31-100-M24-125-B1-TK
Download the CAD

31-100-M24-125-B1-T
Download the CAD

31-100-M24-125-B2-TK
Download the CAD

31-100-M24-125-B2-T
Download the CAD

125

31-100-M24-150-B1-TK
Download the CAD

31-100-M24-150-B1-T
Download the CAD

31-100-M24-150-B2-TK
Download the CAD

31-100-M24-150-B2-T
Download the CAD

150

31-100-M24-200-B1-TK
Download the CAD

31-100-M24-200-B1-T
Download the CAD

31-100-M24-200-B2-TK
Download the CAD

31-100-M24-200-B2-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B1
Black Rubber Pad Inlay
Type B2
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-120-M20-100-B1-TK
Download the CAD

31-120-M20-100-B1-T
Download the CAD

31-120-M20-100-B2-TK
Download the CAD

31-120-M20-100-B2-T
Download the CAD

120
(4.72)

M20 x 2.5

100

22
(.87)

6
(.24)

39
(1.54)

4
(.16)-

15
(.59)

25
22

31-120-M20-125-B1-TK
Download the CAD

31-120-M20-125-B1-T
Download the CAD

31-120-M20-125-B2-TK
Download the CAD

31-120-M20-125-B2-T
Download the CAD

125

31-120-M20-150-B1-TK
Download the CAD

31-120-M20-150-B1-T
Download the CAD

31-120-M20-150-B2-TK
Download the CAD

31-120-M20-150-B2-T
Download the CAD

150

31-120-M20-200-B1-TK
Download the CAD

31-120-M20-200-B1-T
Download the CAD

31-120-M20-200-B2-TK
Download the CAD

31-120-M20-200-B2-T
Download the CAD

200

31-120-M24-100-B1-TK
Download the CAD

31-120-M24-100-B1-T
Download the CAD

31-120-M24-100-B2-TK
Download the CAD

31-120-M24-100-B2-T
Download the CAD

120
(4.72)

M24 x 3.0

100

22
(.87)

6
(.24)

42
(1.65)

4
(.16)

19
(.75)

25
22

31-120-M24-125-B1-TK
Download the CAD

31-120-M24-125-B1-T
Download the CAD

31-120-M24-125-B2-TK
Download the CAD

31-120-M24-125-B2-T
Download the CAD

125

31-120-M24-150-B1-TK
Download the CAD

31-120-M24-150-B1-T
Download the CAD

31-120-M24-150-B2-TK
Download the CAD

31-120-M24-150-B2-T
Download the CAD

150

31-120-M24-200-B1-TK
Download the CAD

31-120-M24-200-B1-T
Download the CAD

31-120-M24-200-B2-TK
Download the CAD

31-120-M24-200-B2-T
Download the CAD

200

31-120-M30-100-B1-TK
Download the CAD

31-120-M30-100-B1-T
Download the CAD

31-120-M30-100-B2-TK
Download the CAD

31-120-M30-100-B2-T
Download the CAD

120
(4.72)

M30 x 3.5

100

22
(.87)

6
(.24)

46
(1.81)

4
(.16)

24
(.94)

25
22

31-120-M30-125-B1-TK
Download the CAD

31-120-M30-125-B1-T
Download the CAD

31-120-M30-125-B2-TK
Download the CAD

31-120-M30-125-B2-T
Download the CAD

125

31-120-M30-150-B1-TK
Download the CAD

31-120-M30-150-B1-T
Download the CAD

31-120-M30-150-B2-TK
Download the CAD

31-120-M30-150-B2-T
Download the CAD

150

31-120-M30-200-B1-TK
Download the CAD

31-120-M30-200-B1-T
Download the CAD

31-120-M30-200-B2-TK
Download the CAD

31-120-M30-200-B2-T
Download the CAD

200

 
Matte Shot Blasted Base, with Vulcanized
Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B3
Black Rubber Pad Inlay
Type B4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-60-M16-75-B3-TK
Download the CAD

31-60-M16-75-B3-T
Download the CAD

31-60-M16-75-B4-TK
Download the CAD

31-60-M16-75-B4-T
Download the CAD

60
(2.36)

M16 x 2.0

75

16
(.63)

4
(.16)

30
(1.18)

3
(.12)

12
(.47)

28
25

31-60-M16-100-B3-TK
Download the CAD

31-60-M16-100-B3-T
Download the CAD

31-60-M16-100-B4-TK
Download the CAD

31-60-M16-100-B4-T
Download the CAD

100

31-60-M16-125-B3-TK
Download the CAD

31-60-M16-125-B3-T
Download the CAD

31-60-M16-125-B4-TK
Download the CAD

31-60-M16-125-B4-T
Download the CAD

125

31-60-M16-150-B3-TK
Download the CAD

31-60-M16-150-B3-T
Download the CAD

31-60-M16-150-B4-TK
Download the CAD

31-60-M16-150-B4-T
Download the CAD

150

31-60-M16-200-B3-TK
Download the CAD

31-60-M16-200-B3-T
Download the CAD

31-60-M16-200-B4-TK
Download the CAD

31-60-M16-200-B4-T
Download the CAD

200

31-80-M16-75-B3-TK
Download the CAD

31-80-M16-75-B3-T
Download the CAD

31-80-M16-75-B4-TK
Download the CAD

31-80-M16-75-B4-T
Download the CAD

80
(3.15)

M16 x 2.0

75

18
(.71)

5
(.20)

32
(1.26)

3
(.12)

12
(.47)

19
15

31-80-M16-100-B3-TK
Download the CAD

31-80-M16-100-B3-T
Download the CAD

31-80-M16-100-B4-TK
Download the CAD

31-80-M16-100-B4-T
Download the CAD

100

31-80-M16-125-B3-TK
Download the CAD

31-80-M16-125-B3-T
Download the CAD

31-80-M16-125-B4-TK
Download the CAD

31-80-M16-125-B4-T
Download the CAD

125

31-80-M16-150-B3-TK
Download the CAD

31-80-M16-150-B3-T
Download the CAD

31-80-M16-150-B4-TK
Download the CAD

31-80-M16-150-B4-T
Download the CAD

150

31-80-M16-200-B3-TK
Download the CAD

31-80-M16-200-B3-T
Download the CAD

31-80-M16-200-B4-TK
Download the CAD

31-80-M16-200-B4-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B3
Black Rubber Pad Inlay
Type B4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-80-M20-75-B3-TK
Download the CAD

31-80-M20-75-B3-T
Download the CAD

31-80-M20-75-B4-TK
Download the CAD

31-80-M20-75-B4-T
Download the CAD

80
(3.15)

M20 x 2.5

75

18
(.71)

5
(.20)

33
(1.30)

3
(.12)

15
(.59)

19
15

31-80-M20-100-B3-TK
Download the CAD

31-80-M20-100-B3-T
Download the CAD

31-80-M20-100-B4-TK
Download the CAD

31-80-M20-100-B4-T
Download the CAD

100

31-80-M20-125-B3-TK
Download the CAD

31-80-M20-125-B3-T
Download the CAD

31-80-M20-125-B4-TK
Download the CAD

31-80-M20-125-B4-T
Download the CAD

125

31-80-M20-150-B3-TK
Download the CAD

31-80-M20-150-B3-T
Download the CAD

31-80-M20-150-B4-TK
Download the CAD

31-80-M20-150-B4-T
Download the CAD

150

31-80-M20-200-B3-TK
Download the CAD

31-80-M20-200-B3-T
Download the CAD

31-80-M20-200-B4-TK
Download the CAD

31-80-M20-200-B4-T
Download the CAD

200

31-80-M24-100-B3-TK
Download the CAD

31-80-M24-100-B3-T
Download the CAD

31-80-M24-100-B4-TK
Download the CAD

31-80-M24-100-B4-T
Download the CAD

80
(3.15)

M24 x 3.0

100

18
(.71)

5
(.20)

36
(1.42)

3
(.12)

19
(.75)

19
15

31-80-M24-125-B3-TK
Download the CAD

31-80-M24-125-B3-T
Download the CAD

31-80-M24-125-B4-TK
Download the CAD

31-80-M24-125-B4-T
Download the CAD

125

31-80-M24-150-B3-TK
Download the CAD

31-80-M24-150-B3-T
Download the CAD

31-80-M24-150-B4-TK
Download the CAD

31-80-M24-150-B4-T
Download the CAD

150

31-80-M24-200-B3-TK
Download the CAD

31-80-M24-200-B3-T
Download the CAD

31-80-M24-200-B4-TK
Download the CAD

31-80-M24-200-B4-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type B3
Black Rubber Pad Inlay
Type B4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-100-M16-75-B3-TK
Download the CAD

31-100-M16-75-B3-T
Download the CAD

31-100-M16-75-B4-TK
Download the CAD

31-100-M16-75-B4-T
Download the CAD

100
(3.94)

M16 x 2.0

75

20
(.79)

6
(.24)

34
(1.34)

3
(.12)

12
(.47)

17
14

31-100-M16-100-B3-TK
Download the CAD

31-100-M16-100-B3-T
Download the CAD

31-100-M16-100-B4-TK
Download the CAD

31-100-M16-100-B4-T
Download the CAD

100

31-100-M16-125-B3-TK
Download the CAD

31-100-M16-125-B3-T
Download the CAD

31-100-M16-125-B4-TK
Download the CAD

31-100-M16-125-B4-T
Download the CAD

125

31-100-M16-150-B3-TK
Download the CAD

31-100-M16-150-B3-T
Download the CAD

31-100-M16-150-B4-TK
Download the CAD

31-100-M16-150-B4-T
Download the CAD

150

31-100-M16-200-B3-TK
Download the CAD

31-100-M16-200-B3-T
Download the CAD

31-100-M16-200-B4-TK
Download the CAD

31-100-M16-200-B4-T
Download the CAD

200

31-100-M20-75-B3-TK
Download the CAD

31-100-M20-75-B3-T
Download the CAD

31-100-M20-75-B4-TK
Download the CAD

31-100-M20-75-B4-T
Download the CAD

100
(3.94)

M20 x 2.5

75

20
(.79)

6
(.24)

35
(1.38)

3
(.12)

15
(.59)

17
14

31-100-M20-100-B3-TK
Download the CAD

31-100-M20-100-B3-T
Download the CAD

31-100-M20-100-B4-TK
Download the CAD

31-100-M20-100-B4-T
Download the CAD

100

31-100-M20-125-B3-TK
Download the CAD

31-100-M20-125-B3-T
Download the CAD

31-100-M20-125-B4-TK
Download the CAD

31-100-M20-125-B4-T
Download the CAD

125

31-100-M20-150-B3-TK
Download the CAD

31-100-M20-150-B3-T
Download the CAD

31-100-M20-150-B4-TK
Download the CAD

31-100-M20-150-B4-T
Download the CAD

150

31-100-M20-200-B3-TK
Download the CAD

31-100-M20-200-B3-T
Download the CAD

31-100-M20-200-B4-TK
Download the CAD

31-100-M20-200-B4-T
Download the CAD

200

31-100-M24-100-B3-TK
Download the CAD

31-100-M24-100-B3-T
Download the CAD

31-100-M24-100-B4-TK
Download the CAD

31-100-M24-100-B4-T
Download the CAD

100
(3.94)

M24 x 3.0

100

20
(.79)

6
(.24)

38
(1.50)

3
(.12)

19
(.75)

17
14

31-100-M24-125-B3-TK
Download the CAD

31-100-M24-125-B3-T
Download the CAD

31-100-M24-125-B4-TK
Download the CAD

31-100-M24-125-B4-T
Download the CAD

125

31-100-M24-150-B3-TK
Download the CAD

31-100-M24-150-B3-T
Download the CAD

31-100-M24-150-B4-TK
Download the CAD

31-100-M24-150-B4-T
Download the CAD

150

31-100-M24-200-B3-TK
Download the CAD

31-100-M24-200-B3-T
Download the CAD

31-100-M24-200-B4-TK
Download the CAD

31-100-M24-200-B4-T
Download the CAD

200

 
Polished Base, with Vulcanized Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type C3
Black Rubber Pad Inlay
Type C4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-60-M16-75-C3-TK
Download the CAD

31-60-M16-75-C3-T
Download the CAD

31-60-M16-75-C4-TK
Download the CAD

31-60-M16-75-C4-T
Download the CAD

60
(2.36)

M16 x 2.0

75

16
(.63)

4
(.16)

30
(1.18)

3
(.12)

12
(.47)

28
25

31-60-M16-100-C3-TK
Download the CAD

31-60-M16-100-C3-T
Download the CAD

31-60-M16-100-C4-TK
Download the CAD

31-60-M16-100-C4-T
Download the CAD

100

31-60-M16-125-C3-TK
Download the CAD

31-60-M16-125-C3-T
Download the CAD

31-60-M16-125-C4-TK
Download the CAD

31-60-M16-125-C4-T
Download the CAD

125

31-60-M16-150-C3-TK
Download the CAD

31-60-M16-150-C3-T
Download the CAD

31-60-M16-150-C4-TK
Download the CAD

31-60-M16-150-C4-T
Download the CAD

150

31-60-M16-200-C3-TK
Download the CAD

31-60-M16-200-C3-T
Download the CAD

31-60-M16-200-C4-TK
Download the CAD

31-60-M16-200-C4-T
Download the CAD

200

31-80-M16-75-C3-TK
Download the CAD

31-80-M16-75-C3-T
Download the CAD

31-80-M16-75-C4-TK
Download the CAD

31-80-M16-75-C4-T
Download the CAD

80
(3.15)

M16 x 2.0

75

18
(.71)

5
(.20)

32
(1.26)

3
(.12)

12
(.47)

19
15

31-80-M16-100-C3-TK
Download the CAD

31-80-M16-100-C3-T
Download the CAD

31-80-M16-100-C4-TK
Download the CAD

31-80-M16-100-C4-T
Download the CAD

100

31-80-M16-125-C3-TK
Download the CAD

31-80-M16-125-C3-T
Download the CAD

31-80-M16-125-C4-TK
Download the CAD

31-80-M16-125-C4-T
Download the CAD

125

31-80-M16-150-C3-TK
Download the CAD

31-80-M16-150-C3-T
Download the CAD

31-80-M16-150-C4-TK
Download the CAD

31-80-M16-150-C4-T
Download the CAD

150

31-80-M16-200-C3-TK
Download the CAD

31-80-M16-200-C3-T
Download the CAD

31-80-M16-200-C4-TK
Download the CAD

31-80-M16-200-C4-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type C3
Black Rubber Pad Inlay
Type C4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-80-M20-75-C3-TK
Download the CAD

31-80-M20-75-C3-T
Download the CAD

31-80-M20-75-C4-TK
Download the CAD

31-80-M20-75-C4-T
Download the CAD

80
(3.15)

M20 x 2.5

75

18
(.71)

5
(.20)

33
(1.30)

3
(.12)

15
(.59)

19
15

31-80-M20-100-C3-TK
Download the CAD

31-80-M20-100-C3-T
Download the CAD

31-80-M20-100-C4-TK
Download the CAD

31-80-M20-100-C4-T
Download the CAD

100

31-80-M20-125-C3-TK
Download the CAD

31-80-M20-125-C3-T
Download the CAD

31-80-M20-125-C4-TK
Download the CAD

31-80-M20-125-C4-T
Download the CAD

125

31-80-M20-150-C3-TK
Download the CAD

31-80-M20-150-C3-T
Download the CAD

31-80-M20-150-C4-TK
Download the CAD

31-80-M20-150-C4-T
Download the CAD

150

31-80-M20-200-C3-TK
Download the CAD

31-80-M20-200-C3-T
Download the CAD

31-80-M20-200-C4-TK
Download the CAD

31-80-M20-200-C4-T
Download the CAD

200

31-80-M24-100-C3-TK
Download the CAD

31-80-M24-100-C3-T
Download the CAD

31-80-M24-100-C4-TK
Download the CAD

31-80-M24-100-C4-T
Download the CAD

80
(3.15)

M24 x 3.0

100

18
(.71)

5
(.20)

36
(1.42)

3
(.12)

19
(.75)

19
15

31-80-M24-125-C3-TK
Download the CAD

31-80-M24-125-C3-T
Download the CAD

31-80-M24-125-C4-TK
Download the CAD

31-80-M24-125-C4-T
Download the CAD

125

31-80-M24-150-C3-TK
Download the CAD

31-80-M24-150-C3-T
Download the CAD

31-80-M24-150-C4-TK
Download the CAD

31-80-M24-150-C4-T
Download the CAD

150

31-80-M24-200-C3-TK
Download the CAD

31-80-M24-200-C3-T
Download the CAD

31-80-M24-200-C4-TK
Download the CAD

31-80-M24-200-C4-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h2

h4
+4-0 mm

s

A/F2
Acrss
Flats

Max.
Load
(kN)
With
Black
Pad

Max.
Load
(kN)
With
White
Pad
Type C3
Black Rubber Pad Inlay
Type C4
White Rubber Pad Inlay
With Nut
Without Nut
With Nut
Without Nut

31-100-M16-75-C3-TK
Download the CAD

31-100-M16-75-C3-T
Download the CAD

31-100-M16-75-C4-TK
Download the CAD

31-100-M16-75-C4-T
Download the CAD

100
(3.94)

M16 x 2.0

75

20
(.79)

6
(.24)

34
(1.34)

3
(.12)

12
(.47)

17
14

31-100-M16-100-C3-TK
Download the CAD

31-100-M16-100-C3-T
Download the CAD

31-100-M16-100-C4-TK
Download the CAD

31-100-M16-100-C4-T
Download the CAD

100

31-100-M16-125-C3-TK
Download the CAD

31-100-M16-125-C3-T
Download the CAD

31-100-M16-125-C4-TK
Download the CAD

31-100-M16-125-C4-T
Download the CAD

125

31-100-M16-150-C3-TK
Download the CAD

31-100-M16-150-C3-T
Download the CAD

31-100-M16-150-C4-TK
Download the CAD

31-100-M16-150-C4-T
Download the CAD

150

31-100-M16-200-C3-TK
Download the CAD

31-100-M16-200-C3-T
Download the CAD

31-100-M16-200-C4-TK
Download the CAD

31-100-M16-200-C4-T
Download the CAD

200

31-100-M20-75-C3-TK
Download the CAD

31-100-M20-75-C3-T
Download the CAD

31-100-M20-75-C4-TK
Download the CAD

31-100-M20-75-C4-T
Download the CAD

100
(3.94)

M20 x 2.5

75

20
(.79)

6
(.24)

35
(1.38)

3
(.12)

15
(.59)

17
14

31-100-M20-100-C3-TK
Download the CAD

31-100-M20-100-C3-T
Download the CAD

31-100-M20-100-C4-TK
Download the CAD

31-100-M20-100-C4-T
Download the CAD

100

31-100-M20-125-C3-TK
Download the CAD

31-100-M20-125-C3-T
Download the CAD

31-100-M20-125-C4-TK
Download the CAD

31-100-M20-125-C4-T
Download the CAD

125

31-100-M20-150-C3-TK
Download the CAD

31-100-M20-150-C3-T
Download the CAD

31-100-M20-150-C4-TK
Download the CAD

31-100-M20-150-C4-T
Download the CAD

150

31-100-M20-200-C3-TK
Download the CAD

31-100-M20-200-C3-T
Download the CAD

31-100-M20-200-C4-TK
Download the CAD

31-100-M20-200-C4-T
Download the CAD

200

31-100-M24-100-C3-TK
Download the CAD

31-100-M24-100-C3-T
Download the CAD

31-100-M24-100-C4-TK
Download the CAD

31-100-M24-100-C4-T
Download the CAD

100
(3.94)

M24 x 3.0

100

20
(.79)

6
(.24)

38
(1.50)

3
(.12)

19
(.75)

17
14

31-100-M24-125-C3-TK
Download the CAD

31-100-M24-125-C3-T
Download the CAD

31-100-M24-125-C4-TK
Download the CAD

31-100-M24-125-C4-T
Download the CAD

125

31-100-M24-150-C3-TK
Download the CAD

31-100-M24-150-C3-T
Download the CAD

31-100-M24-150-C4-TK
Download the CAD

31-100-M24-150-C4-T
Download the CAD

150

31-100-M24-200-C3-TK
Download the CAD

31-100-M24-200-C3-T
Download the CAD

31-100-M24-200-C4-TK
Download the CAD

31-100-M24-200-C4-T
Download the CAD

200