Inch and Metric Size, Steel,
Leveling Mounts
With Threaded Stud, with Lag Bolt Lug
GN 32

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base and lug: Steel sheet metal DIN 1623, type 12.03, zinc plated and blue passivated finish
Threaded stud: Steel, zinc plated and blue passivated finish
Hex nut: Steel, ISO 4032, zinc plated and blue passivated finish
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
Assembly screw for rubber pad is loctited into stud
S version has no locknut, has external hexagon at bottom of stud
SK version has locknut, has external hexagon at bottom of stud
U version has no lock nut, internal hexagon at the top, wrench flat at the bottom
UK version has lock nut, internal hexagon at the top, wrench flat at the bottom

The solid rubber inlay is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.
The fixing lug anchored in the rubber inlay allows the leveling mount to be bolted to the floor.
The static load-bearing capacity is limited by the deformation of the sheet metal cup (sheet metal thickness is 3 mm).
The values given in the table were derived from a series of tests in which a load was applied perpendicularly to the cup. After the load is released, minor deformations in the sheet metal cup differing from the values specified in the table may occur.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Steel Base with Rubber Inlay

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

32-50-3/8X16-75-A1-S
Download the CAD

32-50-3/8X16-75-A1-SK
Download the CAD

1.97
(50)

3/8-16

2.95

.51
(13)

--

.71
(18)

.28
(7)

1.02
(26)

1.77
(45)
.98
(25)

--

--

.67
(17)
10

32-50-3/8X16-100-A1-S
Download the CAD

32-50-3/8X16-100-A1-SK
Download the CAD

3.94

32-50-3/8X16-125-A1-S
Download the CAD

32-50-3/8X16-125-A1-SK
Download the CAD

4.92

32-50-3/8X16-150-A1-S
Download the CAD

32-50-3/8X16-150-A1-SK
Download the CAD

5.91

32-50-1/2X13-75-A1-S
Download the CAD

32-50-1/2X13-75-A1-SK
Download the CAD

1.97
(50)

1/2-13

2.95

.51
(13)

--

.71
(18)

.28
(7)

1.02
(26)

1.77
(45)
.98
(25)

--

--

.67
(17)
12

32-50-1/2X13-100-A1-S
Download the CAD

32-50-1/2X13-100-A1-SK
Download the CAD

3.94

32-50-1/2X13-125-A1-S
Download the CAD

32-50-1/2X13-125-A1-SK
Download the CAD

4.92

32-50-1/2X13-150-A1-S
Download the CAD

32-50-1/2X13-150-A1-SK
Download the CAD

5.91

32-50-5/8X11-75-A1-U
Download the CAD

32-50-5/8X11-75-A1-UK
Download the CAD

1.97
(50)

5/8-11

2.95

.51
(13)

1.26
(32)

.71
(18)

.28
(7)

--

1.77
(45)
.98
(25)

.31
(8)

.47
(12)

--
16

32-50-5/8X11-100-A1-U
Download the CAD

32-50-5/8X11-100-A1-UK
Download the CAD

3.94

32-50-5/8X11-125-A1-U
Download the CAD

32-50-5/8X11-125-A1-UK
Download the CAD

4.92

32-50-5/8X11-150-A1-U
Download the CAD

32-50-5/8X11-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

32-60-3/8X16-75-A1-S
Download the CAD

32-60-3/8X16-75-A1-SK
Download the CAD

2.36
(60)

3/8-16

2.95

.51
(13)

--

.75
(19)

.28
(7)

1.06
(27)

1.97
(50)

.98
(25)

--

--

.67
(17)
10

32-60-3/8X16-100-A1-S
Download the CAD

32-60-3/8X16-100-A1-SK
Download the CAD

3.94

32-60-3/8X16-125-A1-S
Download the CAD

32-60-3/8X16-125-A1-SK
Download the CAD

4.92

32-60-3/8X16-150-A1-S
Download the CAD

32-60-3/8X16-150-A1-SK
Download the CAD

5.91

32-60-1/2X13-75-A1-S
Download the CAD

32-60-1/2X13-75-A1-SK
Download the CAD

2.36
(60)

1/2-13

2.95

.51
(13)

--

.75
(19)

.28
(7)

1.06
(27)

1.97
(50)

.98
(25)

--

--

.67
(17)
12

32-60-1/2X13-100-A1-S
Download the CAD

32-60-1/2X13-100-A1-SK
Download the CAD

3.94

32-60-1/2X13-125-A1-S
Download the CAD

32-60-1/2X13-125-A1-SK
Download the CAD

4.92

32-60-1/2X13-150-A1-S
Download the CAD

32-60-1/2X13-150-A1-SK
Download the CAD

5.91

32-60-5/8X11-75-A1-U
Download the CAD

32-60-5/8X11-75-A1-UK
Download the CAD

2.36
(60)

5/8-11

2.95

.51
(13)

1.30
(33)

.75
(19)

.28
(7)

--

1.97
(50)

.98
(25)

.31
(8)

.47
(12)

--
16

32-60-5/8X11-100-A1-U
Download the CAD

32-60-5/8X11-100-A1-UK
Download the CAD

3.94

32-60-5/8X11-125-A1-U
Download the CAD

32-60-5/8X11-125-A1-UK
Download the CAD

4.92

32-60-5/8X11-150-A1-U
Download the CAD

32-60-5/8X11-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

32-80-3/8X16-75-A1-S
Download the CAD

32-80-3/8X16-75-A1-SK
Download the CAD

3.15
(80)

3/8-16

2.95

.51
(13)

--

.79
(20)

.28
(7)

1.10
(28)

2.76
(70)
1.18
(30)

--

--

.67
(17)
10

32-80-3/8X16-100-A1-S
Download the CAD

32-80-3/8X16-100-A1-SK
Download the CAD

3.94

32-80-3/8X16-125-A1-S
Download the CAD

32-80-3/8X16-125-A1-SK
Download the CAD

4.92

32-80-3/8X16-150-A1-S
Download the CAD

32-80-3/8X16-150-A1-SK
Download the CAD

5.91

32-80-1/2X13-75-A1-S
Download the CAD

32-80-1/2X13-75-A1-SK
Download the CAD

3.15
(80)

1/2-13

2.95

.51
(13)

--

.79
(20)

.28
(7)

1.10
(28)

2.76
(70)
1.18
(30)

--

--

.67
(17)
12

32-80-1/2X13-100-A1-S
Download the CAD

32-80-1/2X13-100-A1-SK
Download the CAD

3.94

32-80-1/2X13-125-A1-S
Download the CAD

32-80-1/2X13-125-A1-SK
Download the CAD

4.92

32-80-1/2X13-150-A1-S
Download the CAD

32-80-1/2X13-150-A1-SK
Download the CAD

5.91

32-80-5/8X11-75-A1-U
Download the CAD

32-80-5/8X11-75-A1-UK
Download the CAD

3.15
(80)

5/8-11

2.95

.51
(13)

1.34
(34)

.79
(20)

.28
(7)

--

2.76
(70)
1.18
(30)

.31
(8)

.47
(12)

--
12

32-80-5/8X11-100-A1-U
Download the CAD

32-80-5/8X11-100-A1-UK
Download the CAD

3.94

32-80-5/8X11-125-A1-U
Download the CAD

32-80-5/8X11-125-A1-UK
Download the CAD

4.92

32-80-5/8X11-150-A1-U
Download the CAD

32-80-5/8X11-150-A1-UK
Download the CAD

5.91

32-80-3/4X10-100-A1-U
Download the CAD

32-80-3/4X10-100-A1-UK
Download the CAD

3.15
(80)

3/4-10

3.94

.51
(13)

1.38
(35)

.79
(20)

.28
(7))

--

2.76
(70)
1.18
(30)

.39
(10)

.59
(15)

--
12

32-80-3/4X10-125-A1-U
Download the CAD

32-80-3/4X10-125-A1-UK
Download the CAD

4.92

32-80-3/4X10-150-A1-U
Download the CAD

32-80-3/4X10-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

32-100-3/8X16-75-A1-S
Download the CAD

32-100-3/8X16-75-A1-SK
Download the CAD

3.94
(100)

3/8-16

2.95

.51
(13)

--

.83
(21)

.28
(7)

1.14
(29)

3.15
(80)
1.18
(30)

--

--

.67
(17)
10

32-100-3/8X16-100-A1-S
Download the CAD

32-100-3/8X16-100-A1-SK
Download the CAD

3.94

32-100-3/8X16-125-A1-S
Download the CAD

32-100-3/8X16-125-A1-SK
Download the CAD

4.92

32-100-3/8X16-150-A1-S
Download the CAD

32-100-3/8X16-150-A1-SK
Download the CAD

5.91

32-100-1/2X13-75-A1-S
Download the CAD

32-100-1/2X13-75-A1-SK
Download the CAD

3.94
(100)

1/2-13

2.95

.51
(13)

--

.83
(21)

.28
(7)

1.14
(29)

3.15
(80)
1.18
(30)

--

--

.67
(17)
11

32-100-1/2X13-100-A1-S
Download the CAD

32-100-1/2X13-100-A1-SK
Download the CAD

3.94

32-100-1/2X13-125-A1-S
Download the CAD

32-100-1/2X13-125-A1-SK
Download the CAD

4.92

32-100-1/2X13-150-A1-S
Download the CAD

32-100-1/2X13-150-A1-SK
Download the CAD

5.91

32-100-5/8X11-75-A1-U
Download the CAD

32-100-5/8X11-75-A1-UK
Download the CAD

3.94
(100)

5/8-11

2.95

.51
(13)

1.38
(35)

.83
(21)

.28
(7)

--

3.15
(80)
1.18
(30)

.31
(8)

.47
(12)

--
11

32-100-5/8X11-100-A1-U
Download the CAD

32-100-5/8X11-100-A1-UK
Download the CAD

3.94

32-100-5/8X11-125-A1-U
Download the CAD

32-100-5/8X11-125-A1-UK
Download the CAD

4.92

32-100-5/8X11-150-A1-U
Download the CAD

32-100-5/8X11-150-A1-UK
Download the CAD

5.91

32-100-3/4X10-100-A1-U
Download the CAD

32-100-3/4X10-100-A1-UK
Download the CAD

3.94
(100)

3/4-10

3.94

.51
(13)

1.38
(35)

.83
(21)

.28
(7)

--

3.15
(80)
1.18
(30)

.39
(10)

.59
(15)

--
11

32-100-3/4X10-125-A1-U
Download the CAD

32-100-3/4X10-125-A1-UK
Download the CAD

4.92

32-100-3/4X10-150-A1-U
Download the CAD

32-100-3/4X10-150-A1-UK
Download the CAD

5.91

 
Metric Table - Steel Base with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

32-50-M8-40-A1-S
Download the CAD

32-50-M8-40-A1-SK
Download the CAD

50
(1.97)

M8 x 1.25

40

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

8

32-50-M8-50-A1-S
Download the CAD

32-50-M8-50-A1-SK
Download the CAD

50

32-50-M8-63-A1-S
Download the CAD

32-50-M8-63-A1-SK
Download the CAD

63

32-50-M10-50-A1-S
Download the CAD

32-50-M10-50-A1-SK
Download the CAD

50
(1.97)

M10 x 1.5

50

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

10

32-50-M10-60-A1-S
Download the CAD

32-50-M10-60-A1-SK
Download the CAD

60

32-50-M10-80-A1-S
Download the CAD

32-50-M10-80-A1-SK
Download the CAD

80

32-50-M10-100-A1-S
Download the CAD

32-50-M10-100-A1-SK
Download the CAD

100

32-50-M12-60-A1-S
Download the CAD

32-50-M12-60-A1-SK
Download the CAD

50
(1.97)

M12 x 1.75

60

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

12

32-50-M12-80-A1-S
Download the CAD

32-50-M12-80-A1-SK
Download the CAD

80

32-50-M12-100-A1-S
Download the CAD

32-50-M12-100-A1-SK
Download the CAD

100

32-50-M12-125-A1-S
Download the CAD

32-50-M12-125-A1-SK
Download the CAD

125

32-50-M16-75-A1-U
Download the CAD

32-50-M16-75-A1-UK
Download the CAD

50
(1.97)

M16 x 2.0

75

13
(.51)

32
(1.26)

18
(.71)

7
(.28)

--
45
(1.77)

25
(.98)

8
(.31)

12
(.47)

--

16

32-50-M16-100-A1-U
Download the CAD

32-50-M16-100-A1-UK
Download the CAD

100

32-50-M16-125-A1-U
Download the CAD

32-50-M16-125-A1-UK
Download the CAD

125

32-50-M16-150-A1-U
Download the CAD

32-50-M16-150-A1-UK
Download the CAD

150

32-50-M16-200-A1-U
Download the CAD

32-50-M16-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

32-60-M8-40-A1-S
Download the CAD

32-60-M8-40-A1-SK
Download the CAD

60
(2.36)

M8 x 1.25

40

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

8

32-60-M8-50-A1-S
Download the CAD

32-60-M8-50-A1-SK
Download the CAD

50

32-60-M8-63-A1-S
Download the CAD

32-60-M8-63-A1-SK
Download the CAD

63

32-60-M10-50-A1-S
Download the CAD

32-60-M10-50-A1-SK
Download the CAD

60
(2.36)

M10 x 1.5

50

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

10

32-60-M10-60-A1-S
Download the CAD

32-60-M10-60-A1-SK
Download the CAD

60

32-60-M10-80-A1-S
Download the CAD

32-60-M10-80-A1-SK
Download the CAD

80

32-60-M10-100-A1-S
Download the CAD

32-60-M10-100-A1-SK
Download the CAD

100

32-60-M12-60-A1-S
Download the CAD

32-60-M12-60-A1-SK
Download the CAD

60
(2.36)

M12 x 1.75

60

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

12

32-60-M12-80-A1-S
Download the CAD

32-60-M12-80-A1-SK
Download the CAD

80

32-60-M12-100-A1-S
Download the CAD

32-60-M12-100-A1-SK
Download the CAD

100

32-60-M12-125-A1-S
Download the CAD

32-60-M12-125-A1-SK
Download the CAD

125

32-60-M16-75-A1-U
Download the CAD

32-60-M16-75-A1-UK
Download the CAD

60
(2.36)

M16 x 2.0

75

13
(.51)

33
(1.30)

19
(.75)

7
(.28)

--
50
(1.97)

25
(.98)

8
(.31)

12
(.47)

--

16

32-60-M16-100-A1-U
Download the CAD

32-60-M16-100-A1-UK
Download the CAD

100

32-60-M16-125-A1-U
Download the CAD

32-60-M16-125-A1-UK
Download the CAD

125

32-60-M16-150-A1-U
Download the CAD

32-60-M16-150-A1-UK
Download the CAD

150

32-60-M16-200-A1-U
Download the CAD

32-60-M16-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

32-80-M8-40-A1-S
Download the CAD

32-80-M8-40-A1-SK
Download the CAD

80
(3.15)

M8 x 1.25

40

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

8

32-80-M8-50-A1-S
Download the CAD

32-80-M8-50-A1-SK
Download the CAD

50

32-80-M8-63-A1-S
Download the CAD

32-80-M8-63-A1-SK
Download the CAD

63

32-80-M10-50-A1-S
Download the CAD

32-80-M10-50-A1-SK
Download the CAD

80
(3.15)

M10 x 1.5

50

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

10

32-80-M10-60-A1-S
Download the CAD

32-80-M10-60-A1-SK
Download the CAD

60

32-80-M10-80-A1-S
Download the CAD

32-80-M10-80-A1-SK
Download the CAD

80

32-80-M10-100-A1-S
Download the CAD

32-80-M10-100-A1-SK
Download the CAD

100

32-80-M12-60-A1-S
Download the CAD

32-80-M12-60-A1-SK
Download the CAD

80
(3.15)

M12 x 1.75

60

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

12

32-80-M12-80-A1-S
Download the CAD

32-80-M12-80-A1-SK
Download the CAD

80

32-80-M12-100-A1-S
Download the CAD

32-80-M12-100-A1-SK
Download the CAD

100

32-80-M12-125-A1-S
Download the CAD

32-80-M12-125-A1-SK
Download the CAD

125

32-80-M16-75-A1-U
Download the CAD

32-80-M16-75-A1-UK
Download the CAD

80
(3.15)

M16 x 2.0

75

13
(.51)

34
(1.34)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

8
(.31)

12
(.47)

--

12

32-80-M16-100-A1-U
Download the CAD

32-80-M16-100-A1-UK
Download the CAD

100

32-80-M16-125-A1-U
Download the CAD

32-80-M16-125-A1-UK
Download the CAD

125

32-80-M16-150-A1-U
Download the CAD

32-80-M16-150-A1-UK
Download the CAD

150

32-80-M16-200-A1-U
Download the CAD

32-80-M16-200-A1-UK
Download the CAD

200

32-80-M20-75-A1-U
Download the CAD

32-80-M20-75-A1-UK
Download the CAD

80
(3.15)

M20 x 2.5

75

13
(.51)

35
(1.39)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

10
(.39)

15
(.59)

--

12

32-80-M20-100-A1-U
Download the CAD

32-80-M20-100-A1-UK
Download the CAD

100

32-80-M20-125-A1-U
Download the CAD

32-80-M20-125-A1-UK
Download the CAD

125

32-80-M20-150-A1-U
Download the CAD

32-80-M20-150-A1-UK
Download the CAD

150

32-80-M20-200-A1-U
Download the CAD

32-80-M20-200-A1-UK
Download the CAD

200

32-80-M24-100-A1-U
Download the CAD

32-80-M24-100-A1-UK
Download the CAD

80
(3.15)

M24 x 3.0

100

13
(.51)

38
(1.50)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

12
(.47)

19
(.75)

--

12

32-80-M24-125-A1-U
Download the CAD

32-80-M24-125-A1-UK
Download the CAD

125

32-80-M24-150-A1-U
Download the CAD

32-80-M24-150-A1-UK
Download the CAD

150

32-80-M24-200-A1-U
Download the CAD

32-80-M24-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

32-100-M8-40-A1-S
Download the CAD

32-100-M8-40-A1-SK
Download the CAD

100
(3.94)

M8 x 1.25

40

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

8

32-100-M8-50-A1-S
Download the CAD

32-100-M8-50-A1-SK
Download the CAD

50

32-100-M8-63-A1-S
Download the CAD

32-100-M8-63-A1-SK
Download the CAD

63

32-100-M10-50-A1-S
Download the CAD

32-100-M10-50-A1-SK
Download the CAD

100
(3.94)

M10 x 1.5

50

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

10

32-100-M10-60-A1-S
Download the CAD

32-100-M10-60-A1-SK
Download the CAD

60

32-100-M10-80-A1-S
Download the CAD

32-100-M10-80-A1-SK
Download the CAD

80

32-100-M10-100-A1-S
Download the CAD

32-100-M10-100-A1-SK
Download the CAD

100

32-100-M12-60-A1-S
Download the CAD

32-100-M12-60-A1-SK
Download the CAD

100
(3.94)

M12 x 1.75

60

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

11

32-100-M12-80-A1-S
Download the CAD

32-100-M12-80-A1-SK
Download the CAD

80

32-100-M12-100-A1-S
Download the CAD

32-100-M12-100-A1-SK
Download the CAD

100

32-100-M12-125-A1-S
Download the CAD

32-100-M12-125-A1-SK
Download the CAD

125

32-100-M16-75-A1-U
Download the CAD

32-100-M16-75-A1-UK
Download the CAD

100
(3.94)

M16 x 2.0

75

13
(.51)

35
(1.38)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

8
(.31)

12
(.47)

--

11

32-100-M16-100-A1-U
Download the CAD

32-100-M16-100-A1-UK
Download the CAD

100

32-100-M16-125-A1-U
Download the CAD

32-100-M16-125-A1-UK
Download the CAD

125

32-100-M16-150-A1-U
Download the CAD

32-100-M16-150-A1-UK
Download the CAD

150

32-100-M16-200-A1-U
Download the CAD

32-100-M16-200-A1-UK
Download the CAD

200

32-100-M20-75-A1-U
Download the CAD

32-100-M20-75-A1-UK
Download the CAD

100
(3.94)

M20 x 2.5

75

13
(.51)

36
(1.42)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

10
(.39)

15
(.59)

--

11

32-100-M20-100-A1-U
Download the CAD

32-100-M20-100-A1-UK
Download the CAD

100

32-100-M20-125-A1-U
Download the CAD

32-100-M20-125-A1-UK
Download the CAD

125

32-100-M20-150-A1-U
Download the CAD

32-100-M20-150-A1-UK
Download the CAD

150

32-100-M20-200-A1-U
Download the CAD

32-100-M20-200-A1-UK
Download the CAD

200

32-100-M24-100-A1-U
Download the CAD

32-100-M24-100-A1-UK
Download the CAD

100
(3.94)

M24 x 3.0

100

13
(.51)

39
(1.55)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

12
(.47)

19
(.75)

--

11

32-100-M24-125-A1-U
Download the CAD

32-100-M24-125-A1-UK
Download the CAD

125

32-100-M24-150-A1-U
Download the CAD

32-100-M24-150-A1-UK
Download the CAD

150

32-100-M24-200-A1-U
Download the CAD

32-100-M24-200-A1-UK
Download the CAD

200