Inch and Metric Size, Steel,
Leveling Mounts
With Tapped Socket, with Lag Bolt Lug
GN 32


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base and lug: Steel sheet metal DIN 1623, type 12.03, zinc plated and blue passivated finish
Tapped socket: Steel, zinc plated and blue passivated finish, external hexagon
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
Assembly screw for rubber pad is loctited into stud

The solid rubber inlay is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The tapped socket can be adjusted via the external hexagon.
The fixing lug anchored in the rubber inlay allows the leveling mount to be bolted to the floor.
The static load-bearing capacity is limited by the deformation of the sheet metal cup (sheet metal thickness is 3 mm).
The values given in the table were derived from a series of tests in which a load was applied perpendicularly to the cup. After the load is released, minor deformations in the sheet metal cup differing from the values specified in the table may occur.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Steel Base with Rubber Inlay

Dimensions in:

inches
(millimeters)

Part Number

d1

d2
Tapped

l7

h1

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

32-50-5/16X18-40-A1-X
Download the CAD

1.97
(50)

5/16-18

1.57
(40)

.71
(.18)

.31
(8)

.98
(25)

1.77
(45)

.55
(14)

8

32-50-3/8X16-43-A1-X
Download the CAD

1.97
(50)

3/8-16

1.69
(43)

.71
(.18)

.39
(10)

.98
(25)

1.77
(45)

.55
(14)

13

32-50-1/2X13-47-A1-X
Download the CAD

1.97
(50)

1/2-13

1.85
(47)

.71
(.18)

.47
(12)

.98
(25)

1.77
(45)

.67
(17)

16

32-50-5/8X11-52-A1-X
Download the CAD

1.97
(50)

5/8-11

2.05
(52)

.71
(.18)

.63
(16)

.98
(25)

1.77
(45)

.87
(22)

16

32-60-5/16X18-41-A1-X
Download the CAD

2.36
(60)

5/16-18

1.61
(41)

.75
(19)

.31
(8)

.98
(25)

1.97
(50)

.55
(14)

8

32-60-3/8X16-44-A1-X
Download the CAD

2.36
(60)

3/8-16

1.76
(44)

.75
(19)

.39
(10)

.98
(25)

1.97
(50)

.55
(14)

13

32-60-1/2X13-48-A1-X
Download the CAD

2.36
(60)

1/2-13

1.89
(48)

.75
(19)

.47
(12)

.98
(25)

1.97
(50)

.67
(17)

16

32-60-5/8X11-53-A1-X
Download the CAD

2.36
(60)

5/8-11

2.09
(53)

.75
(19)

.63
(16)

.98
(25)

1.97
(50)

.87
(22)

16
Part Number

d1

d2
Tapped

l7

h1

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

32-80-5/16X18-42-A1-X
Download the CAD

3.15
(80)

5/16-18

1.65
(42)

.79
(20)

.31
(8)

1.18
(30)

2.75
(70)

.55
(14)

8

32-80-3/8X16-45-A1-X
Download the CAD

3.15
(80)

3/8-16

1.77
(45)

.79
(20)

.39
(10)

1.18
(30)

2.75
(70)

.55
(14)

12

32-80-1/2X13-49-A1-X
Download the CAD

3.15
(80)

1/2-13

1.93
(49)

.79
(20)

.47
(12)

1.18
(30)

2.75
(70)

.67
(17)

12

32-80-5/8X11-54-A1-X
Download the CAD

3.15
(80)

5/8-11

2.13
(54)

.79
(20)

.63
(16)

1.18
(30)

2.75
(70)

.87
(22)

12

32-80-3/4X10-62-A1-X
Download the CAD

3.15
(80)

3/4-10

2.44
(62)

.79
(20)

.79
(20)

1.18
(30)

2.75
(70)

1.06
(27)

12

32-100-5/16X18-43-A1-X
Download the CAD

3.94
(100)

5/16-18

1.69
(43)

.83
(21)

.31
(8)

1.18
(30)

3.15
(80)

.55
(14)

8

32-100-3/8X16-46-A1-X
Download the CAD

3.94
(100)

3/8-16

1.81
(46)

.83
(21)

.39
(10)

1.18
(30)

3.15
(80)

.55
(14)

11

32-100-1/2X13-50-A1-X
Download the CAD

3.94
(100)

1/2-13

1.97
(50)

.83
(21)

.47
(12)

1.18
(30)

3.15
(80)

.67
(17)

11

32-100-5/8X11-55-A1-X
Download the CAD

3.94
(100)

5/8-11

2.17
(55)

.83
(21)

.63
(16)

1.18
(30)

3.15
(80)

.87
(22)

11

32-100-3/4X10-63-A1-X
Download the CAD

3.94
(100)

3/4-10

2.48
(63)

.83
(21)

.79
(20)

1.18
(30)

3.15
(80)

1.06
(27)

11
 
Metric Table - Steel Base with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Tapped

l7

h1

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

32-50-M8-40-A1-X
Download the CAD

50
(1.97)

M8 x 1.25

40
(1.57)

18
(.71)

8
(.31)

25
(.98)

45
(1.77)

14
(.55)

8

32-50-M10-43-A1-X
Download the CAD

50
(1.97)

M10 x 1.5

43
(1.69)

18
(.71)

10
(.39)

25
(.98)

45
(1.77)

14
(.55)

13

32-50-M12-47-A1-X
Download the CAD

50
(1.97)

M12 x 1.75

47
(1.85)

18
(.71)

12
(.47)

25
(.98)

45
(1.77)

17
(.67)

16

32-50-M16-52-A1-X
Download the CAD

50
(1.97)

M16 x 2.0

52
(2.05)

18
(.71)

16
(.63)

25
(.98)

45
(1.77)

22
(.87)

16

32-60-M8-41-A1-X
Download the CAD

60
(2.36)

M8 x 1.25

41
(1.61)

19
(.75)

8
(.31)

25
(.98)

50
(1.97)

14
(.55)

8

32-60-M10-44-A1-X
Download the CAD

60
(2.36)

M10 x 1.5

44
(1.73)

19
(.75)

10
(.39)

25
(.98)

50
(1.97)

14
(.55)

13

32-60-M12-48-A1-X
Download the CAD

60
(2.36)

M12 x 1.75

48
(1.89)

19
(.75)

12
(.47)

25
(.98)

50
(1.97)

17
(.67)

16

32-60-M16-53-A1-X
Download the CAD

60
(2.36)

M16 x 2.0

53
(2.09)

19
(.75)

16
(.63)

25
(.98)

50
(1.97)

22
(.87)

16
Part Number

d1

d2
Tapped

l7

h1

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

32-80-M8-42-A1-X
Download the CAD

80
(3.15)

M8 x 1.25

42
(1.65)

20
(.79)

8
(.31)

30
(1.18)

70
(2.76)

14
(.55)

8

32-80-M10-45-A1-X
Download the CAD

80
(3.15)

M10 x 1.5

45
(1.77)

20
(.79)

10
(.39)

30
(1.18)

70
(2.76)

14
(.55)

12

32-80-M12-49-A1-X
Download the CAD

80
(3.15)

M12 x 1.75

49
(1.93)

20
(.79)

12
(.47)

30
(1.18)

70
(2.76)

17
(.67)

12

32-80-M16-54-A1-X
Download the CAD

80
(3.15)

M16 x 2.0

54
(2.13)

20
(.79)

16
(.63)

30
(1.18)

70
(2.76)

22
(.87)

12

32-80-M20-62-A1-X
Download the CAD

80
(3.15)

M20 x 2.5

62
(2.44)

20
(.79)

20
(.79)

30
(1.18)

70
(2.76)

27
(1.06)

12

32-100-M8-43-A1-X
Download the CAD

100
(3.94)

M8 x 1.25

43
(1.69)

21
(.83)

8
(.31)

30
(1.18)

80
(3.15)

14
(.55)

8

32-100-M10-46-A1-X
Download the CAD

100
(3.94)

M10 x 1.5

46
(1.81)

21
(.83)

10
(.39)

30
(1.18)

80
(3.15)

14
(.55)

11

32-100-M12-50-A1-X
Download the CAD

100
(3.94)

M12 x 1.75

50
(1.97)

21
(.83)

12
(.47)

30
(1.18)

80
(3.15)

17
(.67)

11

32-100-M16-55-A1-X
Download the CAD

100
(3.94)

M16 x 2.0

55
(2.17)

21
(.83)

16
(.63)

30
(1.18)

80
(3.15)

22
(.87)

11

32-100-M20-63-A1-X
Download the CAD

100
(3.94)

M20 x 2.5

63
(2.48)

21
(.83)

20
(.79)

30
(1.18)

80
(3.15)

27
(1.06)

11