Metric Size, Steel,
Leveling Mounts
With Gliding or Non-Skid Plastic Pad
GN 339


RoHS Compliant

 
Specification
Information

Leveling mount: Steel, zinc plated with blue passivated finish
Hex nut: Steel, zinc plated with blue passivated finish, ISO 4035
Hex nut is standard part of assembly
Gliding pad: Technopolymer Polyacetal (POM), white (natural color)
Non-skid pad: Technopolymer rubber (TPE), 73 Shore hardness, black

GN 339 levelling mounts are used for applications where no jointed link is required between the base and stud. For this reason they offer the advantage of reduced height.
The pad is firmly embedded in the base.
For stainless steel version, see GN 339.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2~

l3~

l4
Gliding Pad Type

l4
Non-Skid Pad Type

A/F
Across
Flats

With Gliding Pad
With Non-Skid Pad

339-29-M6-30-KS-NI
Download the CAD

339-29-M6-30-KR-NI
Download the CAD

29
(1.14)

M6 x 1.0

30

8
(.31)

5
(.20)

1
(.04)

.4
(.016)

3
(.12)

339-29-M6-45-KS-NI
Download the CAD

339-29-M6-45-KR-NI
Download the CAD

45

339-29-M8-35-KS-NI
Download the CAD

339-29-M8-35-KR-NI
Download the CAD

29
(1.14)

M8 x 1.25

35

8
(.31)

5
(.20)

1
(.04)

.4
(.016)

4
(.16)

339-29-M8-55-KS-NI
Download the CAD

339-29-M8-55-KR-NI
Download the CAD

55

339-36-M8-40-KS-NI
Download the CAD

339-36-M8-40-KR-NI
Download the CAD

36
(1.42)

M8 x 1.25

40

9
(.35)

6
(.24)

1
(.04)

.5
(.020)

4
(.16)

339-36-M8-65-KS-NI
Download the CAD

339-36-M8-65-KR-NI
Download the CAD

65

339-36-M10-45-KS-NI
Download the CAD

339-36-M10-45-KR-NI
Download the CAD

36
(1.42)

M10 x 1.5

45

9
(.35)

6
(.24)

1
(.04)

.5
(.020)

5
(.20)

339-36-M10-70-KS-NI
Download the CAD

339-36-M10-70-KR-NI
Download the CAD

70