Metric Size, Stainless Steel,
Leveling Mounts
With Gliding or Non-Skid Plastic Pad
GN 339

RoHS Compliant

 
Specification
Information

Leveling mount: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hex nut: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), ISO 4035
Hex nut is standard part of assembly
Gliding pad: Technopolymer Polyacetal (POM), white (natural color)
Non-skid pad: Technopolymer rubber (TPE), 73 Shore hardness, black

GN 339 levelling mounts are used for applications where no jointed link is required between the base and stud. For this reason they offer the advantage of reduced height.
The pad is firmly embedded in the base.
For steel version, see GN 339.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2~

l3~

l4
Gliding Pad Type

l4
Non-Skid Pad Type

A/F
Across
Flats

With Gliding Pad
With Non-Skid Pad

6N30LTA
Download the CAD

6N30LTC
Download the CAD

29
(1.14)

M6 x 1.0

30

8
(.31)

5
(.20)

1
(.04)

.4
(.016)

3
(.12)

6N45LTA
Download the CAD

6N45LTC
Download the CAD

45

8N35LTA
Download the CAD

8N35LTC
Download the CAD

29
(1.14)

M8 x 1.25

35

8
(.31)

5
(.20)

1
(.04)

.4
(.016)

4
(.16)

8N55LTA
Download the CAD

8N55LTC
Download the CAD

55

8N40LTB
Download the CAD

8N40LTD
Download the CAD

36
(1.42)

M8 x 1.25

40

9
(.35)

6
(.24)

1
(.04)

.5
(.020)

4
(.16)

8N65LTB
Download the CAD

8N65LTD
Download the CAD

65

10N45LTB
Download the CAD

10N45LTD
Download the CAD

36
(1.42)

M10 x 1.5

45

9
(.35)

6
(.24)

1
(.04)

.5
(.020)

5
(.20)

10N70LTB
Download the CAD

10N70LTD
Download the CAD

70