Inch and Metric Size, Stainless Steel,
Leveling Mounts
With Threaded Stud, with Lag Bolt Lug, Types S, SK, U and UK
GN 33

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base and lug: Stainless steel sheet metal, European Standard No. 1.4301 (American Standard Series 304)
Threaded stud: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Hex nut: Steel, ISO 4032, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
Assembly screw for rubber pad is loctited into stud
S version has no locknut, has external hexagon at bottom of stud
SK version has locknut, has external hexagon at bottom of stud
U version has no lock nut, internal hexagon at the top, wrench flat at the bottom
UK version has lock nut, internal hexagon at the top, wrench flat at the bottom

The solid rubber inlay is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be either adjusted via the internal hexagon at the top or the wrench flats at the lower end.
The fixing lug anchored in the rubber inlay allows the leveling mount to be bolted to the floor.
The static load-bearing capacity is limited by the deformation of the sheet metal cup (sheet metal thickness is 3 mm).
The values given in the table were derived from a series of tests in which a load was applied perpendicularly to the cup. After the load is released, minor deformations in the sheet metal cup differing from the values specified in the table may occur.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Matte Shot Blasted Base
with Rubber Inlay

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

33-50-3/8X16-75-B1-S
Download the CAD

33-50-3/8X16-75-B1-SK
Download the CAD

1.97
(50)

3/8-16

2.95

.51
(13)

--

.71
(18)

.28
(7)

1.02
(26)

1.77
(45)
.98
(25)

--

--

.67
(17)
14

33-50-3/8X16-100-B1-S
Download the CAD

33-50-3/8X16-100-B1-SK
Download the CAD

3.94

33-50-3/8X16-125-B1-S
Download the CAD

33-50-3/8X16-125-B1-SK
Download the CAD

4.92

33-50-3/8X16-150-B1-S
Download the CAD

33-50-3/8X16-150-B1-SK
Download the CAD

5.91

33-50-1/2X13-75-B1-S
Download the CAD

33-50-1/2X13-75-B1-SK
Download the CAD

1.97
(50)

1/2-13

2.95

.51
(13)

--

.71
(18)

.28
(7)

1.02
(26)

1.77
(45)
.98
(25)

--

--

.67
(17)
20

33-50-1/2X13-100-B1-S
Download the CAD

33-50-1/2X13-100-B1-SK
Download the CAD

3.94

33-50-1/2X13-125-B1-S
Download the CAD

33-50-1/2X13-125-B1-SK
Download the CAD

4.92

33-50-1/2X13-150-B1-S
Download the CAD

33-50-1/2X13-150-B1-SK
Download the CAD

5.91

33-50-5/8X11-75-B1-U
Download the CAD

33-50-5/8X11-75-B1-UK
Download the CAD

1.97
(50)

5/8-11

2.95

.51
(13)

1.26
(32)

.71
(18)

.28
(7)

--

1.77
(45)
.98
(25)

.31
(8)

.47
(12)

--
28

33-50-5/8X11-100-B1-U
Download the CAD

33-50-5/8X11-100-B1-UK
Download the CAD

3.94

33-50-5/8X11-125-B1-U
Download the CAD

33-50-5/8X11-125-B1-UK
Download the CAD

4.92

33-50-5/8X11-150-B1-U
Download the CAD

33-50-5/8X11-150-B1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

33-60-3/8X16-75-B1-S
Download the CAD

33-60-3/8X16-75-B1-SK
Download the CAD

2.36
(60)

3/8-16

2.95

.51
(13)

--

.75
(19)

.28
(7)

1.06
(27)

1.97
(50)

.98
(25)

--

--

.67
(17)
14

33-60-3/8X16-100-B1-S
Download the CAD

33-60-3/8X16-100-B1-SK
Download the CAD

3.94

33-60-3/8X16-125-B1-S
Download the CAD

33-60-3/8X16-125-B1-SK
Download the CAD

4.92

33-60-3/8X16-150-B1-S
Download the CAD

33-60-3/8X16-150-B1-SK
Download the CAD

5.91

33-60-1/2X13-75-B1-S
Download the CAD

33-60-1/2X13-75-B1-SK
Download the CAD

2.36
(60)

1/2-13

2.95

.51
(13)

--

.75
(19)

.28
(7)

1.06
(27)

1.97
(50)

.98
(25)

--

--

.67
(17)
20

33-60-1/2X13-100-B1-S
Download the CAD

33-60-1/2X13-100-B1-SK
Download the CAD

3.94

33-60-1/2X13-125-B1-S
Download the CAD

33-60-1/2X13-125-B1-SK
Download the CAD

4.92

33-60-1/2X13-150-B1-S
Download the CAD

33-60-1/2X13-150-B1-SK
Download the CAD

5.91

33-60-5/8X11-75-B1-U
Download the CAD

33-60-5/8X11-75-B1-UK
Download the CAD

2.36
(60)

5/8-11

2.95

.51
(13)

1.30
(33)

.75
(19)

.28
(7)

--

1.97
(50)

.98
(25)

.31
(8)

.47
(12)

--
28

33-60-5/8X11-100-B1-U
Download the CAD

33-60-5/8X11-100-B1-UK
Download the CAD

3.94

33-60-5/8X11-125-B1-U
Download the CAD

33-60-5/8X11-125-B1-UK
Download the CAD

4.92

33-60-5/8X11-150-B1-U
Download the CAD

33-60-5/8X11-150-B1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

33-80-3/8X16-75-B1-S
Download the CAD

33-80-3/8X16-75-B1-SK
Download the CAD

3.15
(80)

3/8-16

2.95

.51
(13)

--

.79
(20)

.28
(7)

1.10
(28)

2.76
(70)
1.18
(30)

--

--

.67
(17)
14

33-80-3/8X16-100-B1-S
Download the CAD

33-80-3/8X16-100-B1-SK
Download the CAD

3.94

33-80-3/8X16-125-B1-S
Download the CAD

33-80-3/8X16-125-B1-SK
Download the CAD

4.92

33-80-3/8X16-150-B1-S
Download the CAD

33-80-3/8X16-150-B1-SK
Download the CAD

5.91

33-80-1/2X13-75-B1-S
Download the CAD

33-80-1/2X13-75-B1-SK
Download the CAD

3.15
(80)

1/2-13

2.95

.51
(13)

--

.79
(20)

.28
(7)

1.10
(28)

2.76
(70)
1.18
(30)

--

--

.67
(17)
19

33-80-1/2X13-100-B1-S
Download the CAD

33-80-1/2X13-100-B1-SK
Download the CAD

3.94

33-80-1/2X13-125-B1-S
Download the CAD

33-80-1/2X13-125-B1-SK
Download the CAD

4.92

33-80-1/2X13-150-B1-S
Download the CAD

33-80-1/2X13-150-B1-SK
Download the CAD

5.91

33-80-5/8X11-75-B1-U
Download the CAD

33-80-5/8X11-75-B1-UK
Download the CAD

3.15
(80)

5/8-11

2.95

.51
(13)

1.34
(34)

.79
(20)

.28
(7)

--

2.76
(70)
1.18
(30)

.31
(8)

.47
(12)

--
19

33-80-5/8X11-100-B1-U
Download the CAD

33-80-5/8X11-100-B1-UK
Download the CAD

3.94

33-80-5/8X11-125-B1-U
Download the CAD

33-80-5/8X11-125-B1-UK
Download the CAD

4.92

33-80-5/8X11-150-B1-U
Download the CAD

33-80-5/8X11-150-B1-UK
Download the CAD

5.91

33-80-3/4X10-100-B1-U
Download the CAD

33-80-3/4X10-100-B1-UK
Download the CAD

3.15
(80)

3/4-10

3.94

.51
(13)

1.38
(35)

.79
(20)

.28
(7))

--

2.76
(70)
1.18
(30)

.39
(10)

.59
(15)

--
19

33-80-3/4X10-125-B1-U
Download the CAD

33-80-3/4X10-125-B1-UK
Download the CAD

4.92

33-80-3/4X10-150-B1-U
Download the CAD

33-80-3/4X10-150-B1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

d3

l2

l3~

l4

l5

l6
l7

A/F1
Across
Flats

A/F2
Across
Flats

A/F3
Across
Flats
Max.
Load (kN)
Without Nut
With Nut

33-100-3/8X16-75-B1-S
Download the CAD

33-100-3/8X16-75-B1-SK
Download the CAD

3.94
(100)

3/8-16

2.95

.51
(13)

--

.83
(21)

.28
(7)

1.14
(29)

3.15
(80)
1.18
(30)

--

--

.67
(17)
14

33-100-3/8X16-100-B1-S
Download the CAD

33-100-3/8X16-100-B1-SK
Download the CAD

3.94

33-100-3/8X16-125-B1-S
Download the CAD

33-100-3/8X16-125-B1-SK
Download the CAD

4.92

33-100-3/8X16-150-B1-S
Download the CAD

33-100-3/8X16-150-B1-SK
Download the CAD

5.91

33-100-1/2X13-75-B1-S
Download the CAD

33-100-1/2X13-75-B1-SK
Download the CAD

3.94
(100)

1/2-13

2.95

.51
(13)

--

.83
(21)

.28
(7)

1.14
(29)

3.15
(80)
1.18
(30)

--

--

.67
(17)
17

33-100-1/2X13-100-B1-S
Download the CAD

33-100-1/2X13-100-B1-SK
Download the CAD

3.94

33-100-1/2X13-125-B1-S
Download the CAD

33-100-1/2X13-125-B1-SK
Download the CAD

4.92

33-100-1/2X13-150-B1-S
Download the CAD

33-100-1/2X13-150-B1-SK
Download the CAD

5.91

33-100-5/8X11-75-B1-U
Download the CAD

33-100-5/8X11-75-B1-UK
Download the CAD

3.94
(100)

5/8-11

2.95

.51
(13)

1.38
(35)

.83
(21)

.28
(7)

--

3.15
(80)
1.18
(30)

.31
(8)

.47
(12)

--
17

33-100-5/8X11-100-B1-U
Download the CAD

33-100-5/8X11-100-B1-UK
Download the CAD

3.94

33-100-5/8X11-125-B1-U
Download the CAD

33-100-5/8X11-125-B1-UK
Download the CAD

4.92

33-100-5/8X11-150-B1-U
Download the CAD

33-100-5/8X11-150-B1-UK
Download the CAD

5.91

33-100-3/4X10-100-B1-U
Download the CAD

33-100-3/4X10-100-B1-UK
Download the CAD

3.94
(100)

3/4-10

3.94

.51
(13)

1.42
(36)

.83
(21)

.28
(7)

--

3.15
(80)
1.18
(30)

.39
(10)

.59
(15)

--
17

33-100-3/4X10-125-B1-U
Download the CAD

33-100-3/4X10-125-B1-UK
Download the CAD

4.92

33-100-3/4X10-150-B1-U
Download the CAD

33-100-3/4X10-150-B1-UK
Download the CAD

5.91

 
Metric Table - Matte Shot Blasted Base
with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

33-50-M8-40-B1-S
Download the CAD

33-50-M8-40-B1-SK
Download the CAD

50
(1.97)

M8 x 1.25

40

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

8

33-50-M8-50-B1-S
Download the CAD

33-50-M8-50-B1-SK
Download the CAD

50

33-50-M8-63-B1-S
Download the CAD

33-50-M8-63-B1-SK
Download the CAD

63

33-50-M10-50-B1-S
Download the CAD

33-50-M10-50-B1-SK
Download the CAD

50
(1.97)

M10 x 1.5

50

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

14

33-50-M10-60-B1-S
Download the CAD

33-50-M10-60-B1-SK
Download the CAD

60

33-50-M10-80-B1-S
Download the CAD

33-50-M10-80-B1-SK
Download the CAD

80

33-50-M10-100-B1-S
Download the CAD

33-50-M10-100-B1-SK
Download the CAD

100

33-50-M12-60-B1-S
Download the CAD

33-50-M12-60-B1-SK
Download the CAD

50
(1.97)

M12 x 1.75

60

13
(.51)

--

18
(.71)

7
(.28)

26
(1.02)
45
(1.77)

25
(.98)

--

--

17
(.67)

20

33-50-M12-80-B1-S
Download the CAD

33-50-M12-80-B1-SK
Download the CAD

80

33-50-M12-100-B1-S
Download the CAD

33-50-M12-100-B1-SK
Download the CAD

100

33-50-M12-125-B1-S
Download the CAD

33-50-M12-125-B1-SK
Download the CAD

125

33-50-M16-75-B1-U
Download the CAD

33-50-M16-75-B1-UK
Download the CAD

50
(1.97)

M16 x 2.0

75

13
(.51)

32
(1.26)

18
(.71)

7
(.28)

--
45
(1.77)

25
(.98)

8
(.31)

12
(.47)

--

28

33-50-M16-100-B1-U
Download the CAD

33-50-M16-100-B1-UK
Download the CAD

100

33-50-M16-125-B1-U
Download the CAD

33-50-M16-125-B1-UK
Download the CAD

125

33-50-M16-150-B1-U
Download the CAD

33-50-M16-150-B1-UK
Download the CAD

150

33-50-M16-200-B1-U
Download the CAD

33-50-M16-200-B1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

33-60-M8-40-B1-S
Download the CAD

33-60-M8-40-B1-SK
Download the CAD

60
(2.36)

M8 x 1.25

40

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

8

33-60-M8-50-B1-S
Download the CAD

33-60-M8-50-B1-SK
Download the CAD

50

33-60-M8-63-B1-S
Download the CAD

33-60-M8-63-B1-SK
Download the CAD

63

33-60-M10-50-B1-S
Download the CAD

33-60-M10-50-B1-SK
Download the CAD

60
(2.36)

M10 x 1.5

50

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

14

33-60-M10-60-B1-S
Download the CAD

33-60-M10-60-B1-SK
Download the CAD

60

33-60-M10-80-B1-S
Download the CAD

33-60-M10-80-B1-SK
Download the CAD

80

33-60-M10-100-B1-S
Download the CAD

33-60-M10-100-B1-SK
Download the CAD

100

33-60-M12-60-B1-S
Download the CAD

33-60-M12-60-B1-SK
Download the CAD

60
(2.36)

M12 x 1.75

60

13
(.51)

--

19
(.75)

7
(.28)

27
(1.06)
50
(1.97)

25
(.98)

--

--

17
(.67)

20

33-60-M12-80-B1-S
Download the CAD

33-60-M12-80-B1-SK
Download the CAD

80

33-60-M12-100-B1-S
Download the CAD

33-60-M12-100-B1-SK
Download the CAD

100

33-60-M12-125-B1-S
Download the CAD

33-60-M12-125-B1-SK
Download the CAD

125

33-60-M16-75-B1-U
Download the CAD

33-60-M16-75-B1-UK
Download the CAD

60
(2.36)

M16 x 2.0

75

13
(.51)

33
(1.30)

19
(.75)

7
(.28)

--
50
(1.97)

25
(.98)

8
(.31)

12
(.47)

--

28

33-60-M16-100-B1-U
Download the CAD

33-60-M16-100-B1-UK
Download the CAD

100

33-60-M16-125-B1-U
Download the CAD

33-60-M16-125-B1-UK
Download the CAD

125

33-60-M16-150-B1-U
Download the CAD

33-60-M16-150-B1-UK
Download the CAD

150

33-60-M16-200-B1-U
Download the CAD

33-60-M16-200-B1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

33-80-M8-40-B1-S
Download the CAD

33-80-M8-40-B1-SK
Download the CAD

80
(3.15)

M8 x 1.25

40

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

8

33-80-M8-50-B1-S
Download the CAD

33-80-M8-50-B1-SK
Download the CAD

50

33-80-M8-63-B1-S
Download the CAD

33-80-M8-63-B1-SK
Download the CAD

63

33-80-M10-50-B1-S
Download the CAD

33-80-M10-50-B1-SK
Download the CAD

80
(3.15)

M10 x 1.5

50

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

14

33-80-M10-60-B1-S
Download the CAD

33-80-M10-60-B1-SK
Download the CAD

60

33-80-M10-80-B1-S
Download the CAD

33-80-M10-80-B1-SK
Download the CAD

80

33-80-M10-100-B1-S
Download the CAD

33-80-M10-100-B1-SK
Download the CAD

100

33-80-M12-60-B1-S
Download the CAD

33-80-M12-60-B1-SK
Download the CAD

80
(3.15)

M12 x 1.75

60

13
(.51)

--

20
(.79)

7
(.28)

28
(1.10)
70
(2.76)

30
(1.18)

--

--

17
(.67)

19

33-80-M12-80-B1-S
Download the CAD

33-80-M12-80-B1-SK
Download the CAD

80

33-80-M12-100-B1-S
Download the CAD

33-80-M12-100-B1-SK
Download the CAD

100

33-80-M12-125-B1-S
Download the CAD

33-80-M12-125-B1-SK
Download the CAD

125

33-80-M16-75-B1-U
Download the CAD

33-80-M16-75-B1-UK
Download the CAD

80
(3.15)

M16 x 2.0

75

13
(.51)

34
(1.34)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

8
(.31)

12
(.47)

--

19

33-80-M16-100-B1-U
Download the CAD

33-80-M16-100-B1-UK
Download the CAD

100

33-80-M16-125-B1-U
Download the CAD

33-80-M16-125-B1-UK
Download the CAD

125

33-80-M16-150-B1-U
Download the CAD

33-80-M16-150-B1-UK
Download the CAD

150

33-80-M16-200-B1-U
Download the CAD

33-80-M16-200-B1-UK
Download the CAD

200

33-80-M20-75-B1-U
Download the CAD

33-80-M20-75-B1-UK
Download the CAD

80
(3.15)

M20 x 2.5

75

13
(.51)

35
(1.38)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

10
(.39)

15
(.59)

--

19

33-80-M20-100-B1-U
Download the CAD

33-80-M20-100-B1-UK
Download the CAD

100

33-80-M20-125-B1-U
Download the CAD

33-80-M20-125-B1-UK
Download the CAD

125

33-80-M20-150-B1-U
Download the CAD

33-80-M20-150-B1-UK
Download the CAD

150

33-80-M20-200-B1-U
Download the CAD

33-80-M20-200-B1-UK
Download the CAD

200

33-80-M24-100-B1-U
Download the CAD

33-80-M24-100-B1-UK
Download the CAD

80
(3.15)

M24 x 3.0

100

13
(.51)

38
(1.50)

20
(.79)

7
(.28)

--
70
(2.76)

30
(1.18)

12
(.47)

19
(.75)

--

19

33-80-M24-125-B1-U
Download the CAD

33-80-M24-125-B1-UK
Download the CAD

125

33-80-M24-150-B1-U
Download the CAD

33-80-M24-150-B1-UK
Download the CAD

150

33-80-M24-200-B1-U
Download the CAD

33-80-M24-200-B1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

d3

l2

l3~

l4

l5
l6

l7

A/F1
Internal
Hex

A/F2
Acrss
Flats

A/F3
Acrss
Flats

Max. Load (kN)
Without Nut
With Nut

33-100-M8-40-B1-S
Download the CAD

33-100-M8-40-B1-SK
Download the CAD

100
(3.94)

M8 x 1.25

40

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

8

33-100-M8-50-B1-S
Download the CAD

33-100-M8-50-B1-SK
Download the CAD

50

33-100-M8-63-B1-S
Download the CAD

33-100-M8-63-B1-SK
Download the CAD

63

33-100-M10-50-B1-S
Download the CAD

33-100-M10-50-B1-SK
Download the CAD

100
(3.94)

M10 x 1.5

50

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

14

33-100-M10-60-B1-S
Download the CAD

33-100-M10-60-B1-SK
Download the CAD

60

33-100-M10-80-B1-S
Download the CAD

33-100-M10-80-B1-SK
Download the CAD

80

33-100-M10-100-B1-S
Download the CAD

33-100-M10-100-B1-SK
Download the CAD

100

33-100-M12-60-B1-S
Download the CAD

33-100-M12-60-B1-SK
Download the CAD

100
(3.94)

M12 x 1.75

60

13
(.51)

--

21
(.83)

7
(.28)

29
(1.14)
80
(3.15)

30
(1.18)

--

--

17
(.67)

17

33-100-M12-80-B1-S
Download the CAD

33-100-M12-80-B1-SK
Download the CAD

80

33-100-M12-100-B1-S
Download the CAD

33-100-M12-100-B1-SK
Download the CAD

100

33-100-M12-125-B1-S
Download the CAD

33-100-M12-125-B1-SK
Download the CAD

125

33-100-M16-75-B1-U
Download the CAD

33-100-M16-75-B1-UK
Download the CAD

100
(3.94)

M16 x 2.0

75

13
(.51)

35
(1.38)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

8
(.31)

12
(.47)

--

17

33-100-M16-100-B1-U
Download the CAD

33-100-M16-100-B1-UK
Download the CAD

100

33-100-M16-125-B1-U
Download the CAD

33-100-M16-125-B1-UK
Download the CAD

125

33-100-M16-150-B1-U
Download the CAD

33-100-M16-150-B1-UK
Download the CAD

150

33-100-M16-200-B1-U
Download the CAD

33-100-M16-200-B1-UK
Download the CAD

200

33-100-M20-75-B1-U
Download the CAD

33-100-M20-75-B1-UK
Download the CAD

100
(3.94)

M20 x 2.5

75

13
(.51)

36
(1.42)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

10
(.39)

15
(.59)

--

17

33-100-M20-100-B1-U
Download the CAD

33-100-M20-100-B1-UK
Download the CAD

100

33-100-M20-125-B1-U
Download the CAD

33-100-M20-125-B1-UK
Download the CAD

125

33-100-M20-150-B1-U
Download the CAD

33-100-M20-150-B1-UK
Download the CAD

150

33-100-M20-200-B1-U
Download the CAD

33-100-M20-200-B1-UK
Download the CAD

200

33-100-M24-100-B1-U
Download the CAD

33-100-M24-100-B1-UK
Download the CAD

100
(3.94)

M24 x 3.0

100

13
(.51)

39
(1.54)

21
(.83)

7
(.28)

--
80
(3.15)

30
(1.18)

12
(.47)

19
(.75)

--

17

33-100-M24-125-B1-U
Download the CAD

33-100-M24-125-B1-UK
Download the CAD

125

33-100-M24-150-B1-U
Download the CAD

33-100-M24-150-B1-UK
Download the CAD

150

33-100-M24-200-B1-U
Download the CAD

33-100-M24-200-B1-UK
Download the CAD

200