Metric Size, Stainless Steel,
Leveling Mounts
With Rubber Pad, with Lag Bolt Lug, Types T and TK
GN 33

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base and lug: Stainless steel, European standard No. 1.4301 (American standard 304 series), matte shot-blast finish or polished finish
Threaded stud: Stainless steel, European standard No. 1.4305 (American standard 303 series)
Hex nut: Stainless steel, European standard No. 1.4301 (American standard 304 series), ISO 4032
Hex nut is standard part of assembly
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
T version has no locknut, has wrench flat at the bottom of stud
TK version has locknut, has wrench flat at the bottom of stud
Assembly screw for rubber pad is loctited into stud

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
The threaded stud can be adjusted via the wrench flats at the lower end of the stud.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The static load is limited by any deformation of the base.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
Inch sizes available upon request with certain minimum quantities.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Matte Shot Blasted Base, with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h4

l8

l9

A/F2
Acrss
Flats

Max.
Load
(kN)

With Nut
Without Nut

33-50-M16-75-B1-TK
Download the CAD

33-50-M16-75-B1-T
Download the CAD

50
(1.97)

M16 x 2.0

75

18
(.71)

32
(1.26)

25
(.98)

45
(1.77)

12
(.47)

28

33-50-M16-100-B1-TK
Download the CAD

33-50-M16-100-B1-T
Download the CAD

100

33-50-M16-125-B1-TK
Download the CAD

33-50-M16-125-B1-T
Download the CAD

125

33-50-M16-150-B1-TK
Download the CAD

33-50-M16-150-B1-T
Download the CAD

150

33-50-M16-200-B1-TK
Download the CAD

33-50-M16-200-B1-T
Download the CAD

200

33-60-M16-75-B1-TK
Download the CAD

33-60-M16-75-B1-T
Download the CAD

60
(2.36)

M16 x 2.0

75

19
(.75)

33
(1.30)

25
(.98)

50
(1.97)

12
(.47)

28

33-60-M16-100-B1-TK
Download the CAD

33-60-M16-100-B1-T
Download the CAD

100

33-60-M16-125-B1-TK
Download the CAD

33-60-M16-125-B1-T
Download the CAD

125

33-60-M16-150-B1-TK
Download the CAD

33-60-M16-150-B1-T
Download the CAD

150

33-60-M16-200-B1-TK
Download the CAD

33-60-M16-200-B1-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h4

l8

l9

A/F2
Acrss
Flats

Max.
Load
(kN)

With Nut
Without Nut

33-80-M16-75-B1-TK
Download the CAD

33-80-M16-75-B1-T
Download the CAD

80
(3.15)

M16 x 2.0

75

20
(.79)

34
(1.34)

30
(1.18)

70
(2.76)

12
(.47)

19

33-80-M16-100-B1-TK
Download the CAD

33-80-M16-100-B1-T
Download the CAD

100

33-80-M16-125-B1-TK
Download the CAD

33-80-M16-125-B1-T
Download the CAD

125

33-80-M16-150-B1-TK
Download the CAD

33-80-M16-150-B1-T
Download the CAD

150

33-80-M16-200-B1-TK
Download the CAD

33-80-M16-200-B1-T
Download the CAD

200

33-80-M20-75-B1-TK
Download the CAD

33-80-M20-75-B1-T
Download the CAD

80
(3.15)

M20 x 2.5

75

20
(.79)

35
(1.38)

30
(1.18)

70
(2.76)

15
(.59)

19

33-80-M20-100-B1-TK
Download the CAD

33-80-M20-100-B1-T
Download the CAD

100

33-80-M20-125-B1-TK
Download the CAD

33-80-M20-125-B1-T
Download the CAD

125

33-80-M20-150-B1-TK
Download the CAD

33-80-M20-150-B1-T
Download the CAD

150

33-80-M20-200-B1-TK
Download the CAD

33-80-M20-200-B1-T
Download the CAD

200

33-80-M24-100-B1-TK
Download the CAD

33-80-M24-100-B1-T
Download the CAD

80
(3.15)

M24 x 3.0

100

20
(.79)

38
(1.50)

30
(1.18)

70
(2.76)

19
(.75)

19

33-80-M24-125-B1-TK
Download the CAD

33-80-M24-125-B1-T
Download the CAD

125

33-80-M24-150-B1-TK
Download the CAD

33-80-M24-150-B1-T
Download the CAD

150

33-80-M24-200-B1-TK
Download the CAD

33-80-M24-200-B1-T
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

h1

h4

l8

l9

A/F2
Acrss
Flats

Max.
Load
(kN)

With Nut
Without Nut

33-100-M16-75-B1-TK
Download the CAD

33-100-M16-75-B1-T
Download the CAD

100
(3.94)

M16 x 2.0

75

21
(.83)

35
(1.38)

30
(1.18)

80
(3.15)

12
(.47)

17

33-100-M16-100-B1-TK
Download the CAD

33-100-M16-100-B1-T
Download the CAD

100

33-100-M16-125-B1-TK
Download the CAD

33-100-M16-125-B1-T
Download the CAD

125

33-100-M16-150-B1-TK
Download the CAD

33-100-M16-150-B1-T
Download the CAD

150

33-100-M16-200-B1-TK
Download the CAD

33-100-M16-200-B1-T
Download the CAD

200

33-100-M20-75-B1-TK
Download the CAD

33-100-M20-75-B1-T
Download the CAD

100
(3.94)

M20 x 2.5

75

21
(.83)

36
(1.42)

30
(1.18)

80
(3.15)

15
(.59)

17

33-100-M20-100-B1-TK
Download the CAD

33-100-M20-100-B1-T
Download the CAD

100

33-100-M20-125-B1-TK
Download the CAD

33-100-M20-125-B1-T
Download the CAD

125

33-100-M20-150-B1-TK
Download the CAD

33-100-M20-150-B1-T
Download the CAD

150

33-100-M20-200-B1-TK
Download the CAD

33-100-M20-200-B1-T
Download the CAD

200

33-100-M24-100-B1-TK
Download the CAD

33-100-M24-100-B1-T
Download the CAD

100
(3.94)

M24 x 3.0

100

21
(.83)

39
(1.54)

30
(1.18)

80
(3.15)

19
(.75)

17

33-100-M24-125-B1-TK
Download the CAD

33-100-M24-125-B1-T
Download the CAD

125

33-100-M24-150-B1-TK
Download the CAD

33-100-M24-150-B1-T
Download the CAD

150

33-100-M24-200-B1-TK
Download the CAD

33-100-M24-200-B1-T
Download the CAD

200