Metric Size, Stainless Steel,
Leveling Feet for Sanitary Applications
Threaded Stud Type,with Rubber Pad, with Lag Bolt Lug
GN 33

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base and lug: Stainless steel, European standard No. 1.4301 (American standard 304 series), matte shot-blast finish or polished finish
Threaded stud and adjustable sleeve: Stainless steel, European standard No. 1.4305 (American standard 303 series)
Hex nut: Stainless steel, European standard No. 1.4301 (American standard 304 series), ISO 4032
Hex nut is standard part of assembly
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
W version has adjustable sleeve and covered thread, wrench flat at the bottom of stud
Stainless steel A4 assembly screw for rubber pad is loctited into stud

GN 33 leveling feet have been designed to meet the requirements of the food industry. Convex bolt head seat on base greatly reduces the formation of deposits and simplifies cleaning.
The rubber underlay is vulcanized into the foot. The adjustable height sleeve shrouds the thread, and can eliminate the exposure of sharp thread edges.
GN 33 leveling feet have earned the EQUIPMENT ACCEPTANCE CERTIFICATE of the USDA (US-Department of Agriculture).
Static loads specified in the table are based on a series of tests in which a vertical load in relation to the horizontal plane of the foot is applied. If the figures in the table are exceeded, a permanent deformation of the foot can occur.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1

d2

l1

d3

l2

l3

l4
adj. range

h1

l7

l8

l9

A/F1
Across
Flats

A/F2
Across
Flats

Static Load
(kN)

33-60-M16-126-B1-W
Download the CAD

60
(2.36)

M16 x 2.0

126

24
(.94)

45
(1.77)

16
(.63)

29
(1.14)

19
(.75)

45
(1.77)

25
(.97)

50
(1.97)

20
(.79)

12
(.47)

27

33-60-M16-151-B1-W
Download the CAD

151

33-60-M16-176-B1-W
Download the CAD

176

33-60-M16-201-B1-W
Download the CAD

201

33-80-M16-127-B1-W
Download the CAD

80
(3.15)

M16 x 2.0

127

24
(.94)

45
(1.77)

16
(.63)

29
(1.14)

20
(.79)

45
(1.77)

30
(1.18)

70
(2.76)

20
(.79)

12
(.47)

24

33-80-M16-152-B1-W
Download the CAD

152

33-80-M16-177-B1-W
Download the CAD

177

33-80-M16-202-B1-W
Download the CAD

202

33-80-M20-151-B1-W
Download the CAD

80
(3.15)

M20 x 2.5

151

30
(1.18)

56
(2.20)

20
(.79)

36
(1.42)

20
(.79)

56
(2.20)

30
(1.18)

70
(2.76)

24
(.94)

16
(.63)

24

33-80-M20-176-B1-W
Download the CAD

176

33-80-M20-201-B1-W
Download the CAD

201

33-80-M20-251-B1-W
Download the CAD

251

33-80-M24-176-B1-W
Download the CAD

80
(3.15)

M24 x 3.0

176

35
(1.38)

67
(2.64)

25
(.98)

42
(1.65)

20
(.79)

67
(2.64)

30
(1.18)

70
(2.76)

30
(1.18)

20
(.79)

24

33-80-M24-226-B1-W
Download the CAD

226

33-80-M24-276-B1-W
Download the CAD

276

Part Number

d1

d2

l1

d3

l2

l3

l4
adj. range

h1

l7

l8

l9

A/F1
Across
Flats

A/F2
Across
Flats

Static Load
(kN)

33-100-M16-128-B1-W
Download the CAD

100
(3.94)

M16 x 2.0

128

24
(.94)

45
(1.77)

16
(.63)

29
(1.14)

21
(.83)

45
(1.77)

30
(1.18)

80
(3.15)

20
(.79)

12
(.47)

21

33-100-M16-153-B1-W
Download the CAD

153

33-100-M16-178-B1-W
Download the CAD

178

33-100-M16-203-B1-W
Download the CAD

203

33-100-M20-152-B1-W
Download the CAD

100
(3.94)

M20 x 2.5

152

30
(1.18)

56
(2.20)

20
(.79)

36
(1.42)

21
(.83)

56
(2.20)

30
(1.18)

80
(3.15)

24
(.94)

16
(.63)

21

33-100-M20-177-B1-W
Download the CAD

177

33-100-M20-202-B1-W
Download the CAD

202

33-100-M20-252-B1-W
Download the CAD

252

33-100-M24-177-B1-W
Download the CAD

100
(3.94)

M24 x 3.0

177

35
(1.38)

67
(2.64)

25
(.98)

42
(1.65)

21
(.83)

67
(2.64)

30
(1.18)

80
(3.15)

30
(1.18)

20
(.79)

21

227
277