Inch and Metric Size, Stainless Steel,
Leveling Mounts
With Tapped Socket and Rubber Pad, with Lag Bolt Lug
GN 33

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Base and lug: Stainless steel sheet metal, European Standard No. 1.4301 (American Standard Series 304)
Tapped socket: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Rubber pad inlay: NBR synthetic rubber (Perbunan), black, 80 +/-5° Shore A hardness
Stainless steel assembly screw for rubber pad is loctited into base

The solid rubber pad is firmly embedded in the sheet metal base and secured by a screw loctited into place.
To insure proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The static load is limited by any deformation of the base.
Black pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table, Matte Shot Blasted Base,
with Rubber Inlay

Dimensions in:

inches
(millimeters)

Part Number

d1

d2
Tapped

l1

l2

s

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

33-50-5/16X18-40-B1-X
Download the CAD

1.97
(50)

5/16-18

1.57
(40)

.71
(18)

.12
(3)

.31
(8)

.98
(25)

1.77
(45)

.55
(14)

8

33-50-3/8X16-43-B1-X
Download the CAD

1.97
(50)

3/8-16

1.69
(43)

.71
(18)

.12
(3)

.39
(10)

.98
(25)

1.77
(45)

.55
(14)

13

33-50-1/2X13-47-B1-X
Download the CAD

1.97
(50)

1/2-13

1.85
(47)

.71
(18)

.12
(3)

.47
(12)

.98
(25)

1.77
(45)

.67
(17)

20

33-50-5/8X11-52-B1-X
Download the CAD

1.97
(50)

5/8-11

2.05
(52)

.71
(18)

.12
(3)

.63
(16)

.98
(25)

1.77
(45)

.87
(22)

28

33-60-5/16X18-41-B1-X
Download the CAD

2.36
(60)

5/16-18

1.61
(41)

.75
(19)

.12
(3)

.31
(8)

.98
(25)

1.97
(50)

.55
(14)

8

33-60-3/8X16-44-B1-X
Download the CAD

2.36
(60)

3/8-16

1.73
(44)

.75
(19)

.12
(3)

.39
(10)

.98
(25)

1.97
(50)

.55
(14)

13

33-60-1/2X13-48-B1-X
Download the CAD

2.36
(60)

1/2-13

1.89
(48)

.75
(19)

.12
(3)

.47
(12)

.98
(25)

1.97
(50)

.67
(17)

20

33-60-5/8X11-53-B1-X
Download the CAD

2.36
(60)

5/8-11

2.09
(53)

.75
(19)

.12
(3)

.63
(16)

.98
(25)

1.97
(50)

.87
(22)

28
Part Number

d1

d2
Tapped

l1

l2

s

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

33-80-5/16X18-42-B1-X
Download the CAD

3.15
(80)

5/16-18

1.65
(42)

.79
(20)

.12
(3)

.31
(8)

1.18
(30)

2.76
(70)

.55
(14)

8

33-80-3/8X16-45-B1-X
Download the CAD

3.15
(80)

3/8-16

1.77
(45)

.79
(20)

.12
(3)

.39
(10)

1.18
(30)

2.76
(70)

.55
(14)

13

33-80-1/2X13-49-B1-X
Download the CAD

3.15
(80)

1/2-13

1.93
(49)

.79
(20)

.12
(3)

.47
(12)

1.18
(30)

2.76
(70)

.67
(17)

15

33-80-5/8X11-54-B1-X
Download the CAD

3.15
(80)

5/8-11

2.13
(54)

.79
(20)

.12
(3)

.63
(16)

1.18
(30)

2.76
(70)

.87
(22)

19

33-80-3/4X10-62-B1-X
Download the CAD

3.15
(80)

3/4-10

2.44
(62)

.79
(20)

.12
(3)

.79
(20)

1.18
(30)

2.76
(70)

1.06
(27)

19

33-100-5/16X18-43-B1-X
Download the CAD

3.94
(100)

5/16-18

1.69
(43)

.83
(21)

.12
(3)

.31
(8)

1.18
(30)

3.15
(80)

.55
(14)

8

33-100-3/8X16-46-B1-X
Download the CAD

3.94
(100)

3/8-16

1.81
(46)

.83
(21)

.12
(3)

.39
(10)

1.18
(30)

3.15
(80)

.55
(14)

13

33-100-1/2X13-50-B1-X
Download the CAD

3.94
(100)

1/2-13

1.97
(50)

.83
(21)

.12
(3)

.47
(12)

1.18
(30)

3.15
(80)

.67
(17)

17

33-100-5/8X11-55-B1-X
Download the CAD

3.94
(100)

5/8-11

2.17
(55)

.83
(21)

.12
(3)

.63
(16)

1.18
(30)

3.15
(80)

.87
(22)

17

33-100-3/4X10-63-B1-X
Download the CAD

3.94
(100)

3/4-10

2.48
(63)

.83
(21)

.12
(3)

.79
(20)

1.18
(30)

3.15
(80)

1.06
(27)

17
 
Metric Table - Matte Shot Blasted Base,
with Rubber Inlay

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Tapped

l1

l2

s

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

33-50-M8-40-B1-X
Download the CAD

50
(1.97)

M8 x 1.25

40
(1.57)

18
(.71)

3
(.12)

8
(.31)

25
(.98)

45
(1.77)

14
(.55)

8

33-50-M10-43-B1-X
Download the CAD

50
(1.97)

M10 x 1.5

43
(1.69)

18
(.71)

3
(.12)

10
(.39)

25
(.98)

45
(1.77)

14
(.55)

13

33-50-M12-47-B1-X
Download the CAD

50
(1.97)

M12 x 1.75

47
(1.85)

18
(.71)

3
(.12)

12
(.47)

25
(.98)

45
(1.77)

17
(.67)

20

33-50-M16-52-B1-X
Download the CAD

50
(1.97)

M16 x 2.0

52
(2.05)

18
(.71)

3
(.12)

16
(.63)

25
(.98)

45
(1.77)

22
(.87)

28

33-60-M8-41-B1-X
Download the CAD

60
(2.36)

M8 x 1.25

41
(1.61)

19
(.75)

3
(.12)

8
(.31)

25
(.98)

50
(1.97)

14
(.55)

8

33-60-M10-44-B1-X
Download the CAD

60
(2.36)

M10 x 1.5

44
(1.73)

19
(.75)

3
(.12)

10
(.39)

25
(.98)

50
(1.97)

14
(.55)

13

33-60-M12-48-B1-X
Download the CAD

60
(2.36)

M12 x 1.75

48
(1.89)

19
(.75)

3
(.12)

12
(.47)

25
(.98)

50
(1.97)

17
(.67)

20

33-60-M16-53-B1-X
Download the CAD

60
(2.36)

M16 x 2.0

53
(2.09)

19
(.75)

3
(.12)

16
(.63)

25
(.98)

50
(1.97)

22
(.87)

28
Part Number

d1

d2
Tapped

l1

l2

s

t

l8

l9

A/F
Across
Flats

Max. Load (kN)

33-80-M8-42-B1-X
Download the CAD

80
(3.15)

M8 x 1.25

42
(1.65)

20
(.79)

3
(.12)

8
(.31)

30
(1.18)

70
(2.76)

14
(.55)

8

33-80-M10-45-B1-X
Download the CAD

80
(3.15)

M10 x 1.5

45
(1.77)

20
(.79)

3
(.12)

10
(.39)

30
(1.18)

70
(2.76)

14
(.55)

13

33-80-M12-49-B1-X
Download the CAD

80
(3.15)

M12 x 1.75

49
(1.93)

20
(.79)

3
(.12)

12
(.47)

30
(1.18)

70
(2.76)

17
(.67)

15

33-80-M16-54-B1-X
Download the CAD

80
(3.15)

M16 x 2.0

54
(2.13)

20
(.79)

3
(.12)

16
(.63)

30
(1.18)

70
(2.76)

22
(.87)

19

33-80-M20-62-B1-X
Download the CAD

80
(3.15)

M20 x 2.5

62
(2.42)

20
(.79)

3
(.12)

20
(.79)

30
(1.18)

70
(2.76)

27
(1.06)

19

33-100-M8-43-B1-X
Download the CAD

100
(3.94)

M8 x 1.25

43
(1.69)

21
(.83)

3
(.12)

8
(.31)

30
(1.18)

80
(3.15)

14
(.55)

8

33-100-M10-46-B1-X
Download the CAD

100
(3.94)

M10 x 1.5

46
(1.81)

21
(.83)

3
(.12)

10
(.39)

30
(1.18)

80
(3.15)

14
(.55)

13

33-100-M12-50-B1-X
Download the CAD

100
(3.94)

M12 x 1.75

50
(1.97)

21
(.83)

3
(.12)

12
(.47)

30
(1.18)

80
(3.15)

17
(.67)

17

33-100-M16-55-B1-X
Download the CAD

100
(3.94)

M16 x 2.0

55
(2.17)

21
(.83)

3
(.12)

16
(.63)

30
(1.18)

80
(3.15)

22
(.87)

17

33-100-M20-63-B1-X
Download the CAD

100
(3.94)

M20 x 2.5

63
(2.48)

21
(.83)

3
(.12)

20
(.79)

30
(1.18)

80
(3.15)

27
(1.06)

17