Metric Size, Threaded Stud Type
Steel Vibration Dampening Leveling Mounts
GN 342.2

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base and threaded stud: Steel, zinc plated, blue passivated, tensile strength class 5.8 (500 N/mm2)
Dampening element: Elastomer (PUR), Sylomer SR 450-12, anti-slip, glued, gray
Hex nut: Steel, zinc plated, blue passivated, ISO 4032

l4
Compression in N/mm²

The specified load in the table for GN 342.2 leveling mounts is a recommendation up to which the dampening element can be permanently subjected.
This static load equals a thrust on the area of 0.4 N/mm2, at which the dampening material reaches its optimum dynamic dampening ability. This also takes into account an additional load up to 0.6 N/mm2 in the event of a dynamic load.
Elastomer of dampening element is oil resistant and has an operating range from -30° C (-22° F) to +70° C (158° F).
GN 342.2 leveling mounts can not be disassembled.
See also Vibration Absorption Performance.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud Length

d3

l2

l3

l4
Compression in N/mm²
A/F
Across
Flats

Area dampening 
element 
in mm²

Load in 
N by compression 
0,4 N/mm² *

0

.4

.6

342.2-32-M10-50-SV
Download the CAD

32
(1.26)

M10 x 1.5

50
(1.97)

30
(1.18)

29
(1.14)

11
(.43)

5.5
(.20)

4.3
(.17)

3.4
(.14)

15
(.59)

707 280
342.2-32-M10-80-SV
Download the CAD
80
(3.15)

342.2-40-M12-63-SV
Download the CAD

40
(1.57)

M12 x 1.75

63
(2.48)
38
(1.50)

30
(1.18)

9.5
(.37)

6
(.24)

4.8
(.19)

3.9
(.16)

17
(.67)

1134 450
342.2-40-M12-100-SV
Download the CAD
100
(3.94)

342.2-50-M12-63-SV
Download the CAD

50
(1.97)

M12 x 1.75

63
(2.48)
48
(1.89)

30.5
(1.20)

9
(.35)

6.5
(.26)

5.3
(.21)

4.4
(.18)

17
(.67)

1809 720
342.2-50-M12-100-SV
Download the CAD
100
(3.94)

342.2-60-M16-80-SV
Download the CAD

60
(2.36)

M16 x 2.0

80
(3.15)
58
(2.28)

37.5
(1.48)

10
(.39)

7
(.28)

5.8
(.23)

4.9
(.20)

24
(.94)

2641 1050
342.2-60-M16-125-SV
Download the CAD
125
(4.92)
*See Vibration Absorption Performance.