Metric Size, Steel Tapped Type
Technopolymer Plastic Base Leveling Mounts
With or Without Rubber Pad
GN 343.3
wo


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Tapped socket: Steel, zinc plated, blue passivated
Rubber pad: Bonded NBR rubber, 70 Shore hardness, black

GN 343.3 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.
Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.
Heat resistance of technopolymer plastic: 212 ° F (100° C).
Mounts are supplied assembled.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l2

l3

t min.
A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

6NMA0
Download the CAD

6NMA0N
Download the CAD

25
(.98)

M6 x 1.0

18.5
(.73)

4
(.16)

9
(.35)

12
(.47)

510

8NMA0
Download the CAD

8NMA0N
Download the CAD

M8 x 1.25

8NMA1
Download the CAD

8NMA1N
Download the CAD

32
(1.26)

M8 x 1.25

22.5
(.89)

5
(.20)

9
(.35)

12
(.47)

715

10NMA1
Download the CAD

10NMA1N
Download the CAD

M10 x 1.5

22.5
(.89)

5
(.20)

10.5
(.41)

15
(.59)

715

10NMA2
Download the CAD

10NMA2N
Download the CAD

40
(1.57)

M10 x 1.5

25.5
(1.00)

6
(.24)

10.5
(.41)

15
(.59)

1020

12NMA2
Download the CAD

12NMA2N
Download the CAD

M12 x 1.75

25.5
(1.00)

6
(.24)

11.5
(.45)

17
(.67)

1020

10NMA3
Download the CAD

10NMA3N
Download the CAD

50
(1.97)

M10 x 1.5

27.5
(1.08)

7
(.28)

10.5
(.41)

17
(.67)

1020

12NMA3
Download the CAD

12NMA3N
Download the CAD

M12 x 1.75

27.5
(1.08)

7
(.28)

11.5
(.45)

24
(.94)

1020

12NMA4
Download the CAD

12NMA4N
Download the CAD

60
(2.36)

M12 x 1.75

35.5
(1.40)

8.5
(.33)

11.5
(.45)

17
(.67)

1425

16NMA4
Download the CAD

16NMA4N
Download the CAD

M16 x 2.0

35.5
(1.40)

8.5
(.33)

16
(.63)

24
(.94)

1425