Metric Size, Steel Stud Type
Technopolymer Plastic Base Leveling Mounts
With or Without Rubber Pad
GN 343.4

 


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Threaded stud: Steel, zinc plated, blue passivated
Hex nut: Steel, zinc plated, blue passivated, ISO 4032
Hex nut is standard part of assembly
Rubber pad: Bonded NBR rubber, 70 Shore hardness, black

GN 343.4 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.
Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.
Heat resistance of technopolymer plastic: 212 ° F (100° C).
Mounts are supplied assembled.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

8N40M90
Download the CAD

8N40M90N
Download the CAD

25
(.98)

M8 x 1.25

40

18.5
(.73)

4
(.16)

12
(.47)

510

8N50M90
Download the CAD

8N50M90N
Download the CAD

50

8N63M90
Download the CAD

8N63M90N
Download the CAD

63

8N40M91
Download the CAD

8N40M91N
Download the CAD

32
(1.26)

M8 x 1.25

40

22.5
(.89)

5
(.20)

12
(.47)

715

8N50M91
Download the CAD

8N50M91N
Download the CAD

50

8N63M91
Download the CAD

8N63M91N
Download the CAD

63

10N50M91
Download the CAD

10N50M91N
Download the CAD

M10 x 1.5

50

22.5
(.89)

5
(.20)

15
(.59)

715

10N63M91
Download the CAD

10N63M91N
Download the CAD

63

10N80M91
Download the CAD

10N80M91N
Download the CAD

80

10N50M92
Download the CAD

10N50M92N
Download the CAD

40
(1.57)

M10 x 1.5

50

25.5
(1.00)

6
(.24)

15
(.59)

1020

10N63M92
Download the CAD

10N63M92N
Download the CAD

63

10N80M92
Download the CAD

10N80M92N
Download the CAD

80

12N63M92
Download the CAD

12N63M92N
Download the CAD

M12 x 1.75

63

25.5
(1.00)

6
(.24)

17
(.67)

1020

12N80M92
Download the CAD

12N80M92N
Download the CAD

80

12N100M92
Download the CAD

12N100M92N
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

10N50M93
Download the CAD

10N50M93N
Download the CAD

50
(1.97)

M10 x 1.5

50

27.5
(1.08)

7
(.28)

15
(.59)

1020

10N63M93
Download the CAD

10N63M93N
Download the CAD

63

10N80M93
Download the CAD

10N80M93N
Download the CAD

80

12N63M93
Download the CAD

12N63M93N
Download the CAD

M12 x 1.75

63

27.5
(1.08)

7
(.28)

17
(.67)

1020

12N80M93
Download the CAD

12N80M93N
Download the CAD

80

12N100M93
Download the CAD

12N100M93N
Download the CAD

100

12N63M94
Download the CAD

12N63M94N
Download the CAD

60
(2.36)

M12 x 1.75

63

35.5
(1.40)

8.5
(.33)

17
(.67)

1425

12N80M94
Download the CAD

12N80M94N
Download the CAD

80

12N100M94
Download the CAD

12N100M94N
Download the CAD

100

16N80M94
Download the CAD

16N80M94N
Download the CAD

M16 x 2.0

80

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

16N100M94
Download the CAD

16N100M94N
Download the CAD

100

16N125M94
Download the CAD

16N125M94N
Download the CAD

125

20N98M94
Download the CAD

20N98M94N
Download the CAD

M20 x 2.5

98

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

20N138M94
Download the CAD

20N138M94N
Download the CAD

138

20N158M94
Download the CAD

20N158M94N
Download the CAD

158

343.4-60-M24-98-A
Download the CAD

343.4-60-M24-98-G
Download the CAD

M24 x 3.0

98

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

343.4-60-M24-138-A
Download the CAD

343.4-60-M24-138-G
Download the CAD

138

343.4-60-M24-158-A
Download the CAD

343.4-60-M24-158-G
Download the CAD

158