Metric Size, Stud Type
Stainless Steel Base Leveling Mounts
With or Without Plastic or Rubber Cup
GN 343.6

 

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base and threaded stud: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Hex nut: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), ISO 4032
Available types:
--Without cap
--Plastic cap: Technopolymer plastic, DELRIN®, white (natural color)
--Plastic cap, electrically conductive, surface resistivity < 106Ω, volume resistivity < 107Ω
--Rubber cap: Thermoplastic TPE rubber, 78 Shore A hardness, black
--Rubber cap, electrically conductive, surface resistivity < 106Ω, volume resistivity < 107Ω

The static load of GN 343.6 leveling mounts is limited by the load capacity of the stud. The static load values in the table below refer to a net vertical load in relation to the ball socket. Under normal operating conditions, side loading or angular loading is not uncommon and the load capacity would be considerably reduced, which must be taken into consideration.
The load values in the table apply only to versions without cup and with plastic cup.
Mounts are supplied assembled.
*Load values in table valid only for without cap and with plastic cap types.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

l2

l3

l4

l5

A/F
Across
Flats

Static Load
(kg)*

Without Cap
With
Plastic Cap
With
Plastic Cap, Electrically Conductive
With
Rubber Cap
With
Rubber Cap, Electrically Conductive

343.6-25-M6-40-OS
Download the CAD

343.6-25-M6-40-KS
Download the CAD

343.6-25-M6-40-KSE
Download the CAD

343.6-25-M6-40-KR
Download the CAD

343.6-25-M6-40-KRE
Download the CAD

25
(.98)

M6 x 1.0

40

19
(.75)

20.5
(.81)

4
(.16)

5.5
(.22)

12
(.47)

408

343.6-25-M6-50-OS
Download the CAD

343.6-25-M6-50-KS
Download the CAD

343.6-25-M6-50-KSE
Download the CAD

343.6-25-M6-50-KR
Download the CAD

343.6-25-M6-50-KRE
Download the CAD

50

343.6-25-M6-63-OS
Download the CAD

343.6-25-M6-63-KS
Download the CAD

343.6-25-M6-63-KSE
Download the CAD

343.6-25-M6-63-KR
Download the CAD

343.6-25-M6-63-KRE
Download the CAD

63

343.6-25-M8-40-OS
Download the CAD

343.6-25-M8-40-KS
Download the CAD

343.6-25-M8-40-KSE
Download the CAD

343.6-25-M8-40-KR
Download the CAD

343.6-25-M8-40-KRE
Download the CAD

M8 x 1.25

40

19
(.75)

20.5
(.81)

4
(.16)

5.5
(.22)

12
(.47)

714

343.6-25-M8-50-OS
Download the CAD

343.6-25-M8-50-KS
Download the CAD

343.6-25-M8-50-KSE
Download the CAD

343.6-25-M8-50-KR
Download the CAD

343.6-25-M8-50-KRE
Download the CAD

50

343.6-25-M8-63-OS
Download the CAD

343.6-25-M8-63-KS
Download the CAD

343.6-25-M8-63-KSE
Download the CAD

343.6-25-M8-63-KR
Download the CAD

343.6-25-M8-63-KRE
Download the CAD

63

343.6-25-M10-50-OS
Download the CAD

343.6-25-M10-50-KS
Download the CAD

343.6-25-M10-50-KSE
Download the CAD

343.6-25-M10-50-KR
Download the CAD

343.6-25-M10-50-KRE
Download the CAD

M10 x 1.5

50

19
(.75)

20.5
(.81)

4
(.16)

5.5
(.22)

12
(.47)

1121

343.6-25-M10-63-OS
Download the CAD

343.6-25-M10-63-KS
Download the CAD

343.6-25-M10-63-KSE
Download the CAD

343.6-25-M10-63-KR
Download the CAD

343.6-25-M10-63-KRE
Download the CAD

63

343.6-25-M10-80-OS
Download the CAD

343.6-25-M10-80-KS
Download the CAD

343.6-25-M10-80-KSE
Download the CAD

343.6-25-M10-80-KR
Download the CAD

343.6-25-M10-80-KRE
Download the CAD

80

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

l2

l3

l4

l5

A/F
Across
Flats

Static Load
(kg)*

Without Cap
With
Plastic Cap
With
Plastic Cap, Electrically Conductive
With
Rubber Cap
With
Rubber Cap, Electrically Conductive

343.6-32-M8-40-OS
Download the CAD

343.6-32-M8-40-KS
Download the CAD

343.6-32-M8-40-KSE
Download the CAD

343.6-32-M8-40-KR
Download the CAD

343.6-32-M8-40-KRE
Download the CAD

32
(1.26)

M8 x 1.25

40

23
(.91)

24.5
(.96)

5
(.20)

6.5
(.26)

12
(.47)

714

343.6-32-M8-50-OS
Download the CAD

343.6-32-M8-50-KS
Download the CAD

343.6-32-M8-50-KSE
Download the CAD

343.6-32-M8-50-KR
Download the CAD

343.6-32-M8-50-KRE
Download the CAD

50

343.6-32-M8-63-OS
Download the CAD

343.6-32-M8-63-KS
Download the CAD

343.6-32-M8-63-KSE
Download the CAD

343.6-32-M8-63-KR
Download the CAD

343.6-32-M8-63-KRE
Download the CAD

63

343.6-32-M10-50-OS
Download the CAD

343.6-32-M10-50-KS
Download the CAD

343.6-32-M10-50-KSE
Download the CAD

343.6-32-M10-50-KR
Download the CAD

343.6-32-M10-50-KRE
Download the CAD

M10 x 1.5

50

23
(.91)

24.5
(.96)

5
(.20)

6.5
(.26)

15
(.59)

1121

343.6-32-M10-63-OS
Download the CAD

343.6-32-M10-63-KS
Download the CAD

343.6-32-M10-63-KSE
Download the CAD

343.6-32-M10-63-KR
Download the CAD

343.6-32-M10-63-KRE
Download the CAD

63

343.6-32-M10-80-OS
Download the CAD

343.6-32-M10-80-KS
Download the CAD

343.6-32-M10-80-KSE
Download the CAD

343.6-32-M10-80-KR
Download the CAD

343.6-32-M10-80-KRE
Download the CAD

80

343.6-32-M12-63-OS
Download the CAD

343.6-32-M12-63-KS
Download the CAD

343.6-32-M12-63-KSE
Download the CAD

343.6-32-M12-63-KR
Download the CAD

343.6-32-M12-63-KRE
Download the CAD

M12 x 1.75

63

23
(.91)

24.5
(.96)

5
(.20)

6.5
(.26)

15
(.59)

1632

343.6-32-M12-80-OS
Download the CAD

343.6-32-M12-80-KS
Download the CAD

343.6-32-M12-80-KSE
Download the CAD

343.6-32-M12-80-KR
Download the CAD

343.6-32-M12-80-KRE
Download the CAD

80

343.6-32-M12-100-OS
Download the CAD

343.6-32-M12-100-KS
Download the CAD

343.6-32-M12-100-KSE
Download the CAD

343.6-32-M12-100-KR
Download the CAD

343.6-32-M12-100-KRE
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

l2

l3

l4

l5

A/F
Across
Flats

Static Load
(kg)*

Without Cap
With
Plastic Cap
With
Plastic Cap, Electrically Conductive
With
Rubber Cap
With
Rubber Cap, Electrically Conductive

343.6-40-M8-50-OS
Download the CAD

343.6-40-M8-50-KS
Download the CAD

343.6-40-M8-50-KSE
Download the CAD

343.6-40-M8-50-KR
Download the CAD

343.6-40-M8-50-KRE
Download the CAD

 

40
(1.57)

M8 x 1.25

50

26
(1.02)

27.5
(1.08)

6
(.24)

7.5
(.30)

15
(.59)

714

343.6-40-M8-63-OS
Download the CAD

343.6-40-M8-63-KS
Download the CAD

343.6-40-M8-63-KSE
Download the CAD

343.6-40-M8-63-KR
Download the CAD

343.6-40-M8-63-KRE
Download the CAD

63

343.6-40-M8-80-OS
Download the CAD

343.6-40-M8-80-KS
Download the CAD

343.6-40-M8-80-KSE
Download the CAD

343.6-40-M8-80-KR
Download the CAD

343.6-40-M8-80-KRE
Download the CAD

80

343.6-40-M10-50-OS
Download the CAD

343.6-40-M10-50-KS
Download the CAD

343.6-40-M10-50-KSE
Download the CAD

343.6-40-M10-50-KR
Download the CAD

343.6-40-M10-50-KRE
Download the CAD

M10 x 1.5

50

26
(1.02)

27.5
(1.08)

6
(.24)

7.5
(.30)

15
(.59)

1121

343.6-40-M10-63-OS
Download the CAD

343.6-40-M10-63-KS
Download the CAD

343.6-40-M10-63-KSE
Download the CAD

343.6-40-M10-63-KR
Download the CAD

343.6-40-M10-63-KRE
Download the CAD

63

343.6-40-M10-80-OS
Download the CAD

343.6-40-M10-80-KS
Download the CAD

343.6-40-M10-80-KSE
Download the CAD

343.6-40-M10-80-KR
Download the CAD

343.6-40-M10-80-KRE
Download the CAD

80

343.6-40-M12-63-OS
Download the CAD

343.6-40-M12-63-KS
Download the CAD

343.6-40-M12-63-KSE
Download the CAD

343.6-40-M12-63-KR
Download the CAD

343.6-40-M12-63-KRE
Download the CAD

M12 x 1.75

63

26
(1.02)

27.5
(1.08)

6
(.24)

7.5
(.30)

17
(.67)

1632

343.6-40-M12-80-OS
Download the CAD

343.6-40-M12-80-KS
Download the CAD

343.6-40-M12-80-KSE
Download the CAD

343.6-40-M12-80-KR
Download the CAD

343.6-40-M12-80-KRE
Download the CAD

80

343.6-40-M12-100-OS
Download the CAD

343.6-40-M12-100-KS
Download the CAD

343.6-40-M12-100-KSE
Download the CAD

343.6-40-M12-100-KR
Download the CAD

343.6-40-M12-100-KRE
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

l2

l3

l4

l5

A/F
Across
Flats

Static Load
(kg)*

Without Cap
With
Plastic Cap
With
Plastic Cap, Electrically Conductive
With
Rubber Cap
With
Rubber Cap, Electrically Conductive

343.6-50-M8-50-OS
Download the CAD

343.6-50-M8-50-KS
Download the CAD

343.6-50-M8-50-KSE
Download the CAD

343.6-50-M8-50-KR
Download the CAD

343.6-50-M8-50-KRE
Download the CAD

50
(1.97)

M8 x 1.25

50

28
(1.10)

29.5
(1.16)

7
(.28)

8.5
(.33)

15
(.59)

714

343.6-50-M8-63-OS
Download the CAD

343.6-50-M8-63-KS
Download the CAD

343.6-50-M8-63-KSE
Download the CAD

343.6-50-M8-63-KR
Download the CAD

343.6-50-M8-63-KRE
Download the CAD

63

343.6-50-M8-80-OS
Download the CAD

343.6-50-M8-80-KS
Download the CAD

343.6-50-M8-80-KSE
Download the CAD

343.6-50-M8-80-KR
Download the CAD

343.6-50-M8-80-KRE
Download the CAD

80

343.6-50-M10-50-OS
Download the CAD

343.6-50-M10-50-KS
Download the CAD

343.6-50-M10-50-KSE
Download the CAD

343.6-50-M10-50-KR
Download the CAD

343.6-50-M10-50-KRE
Download the CAD

M10 x 1.5

50

28
(1.10)

29.5
(1.16)

7
(.28)

8.5
(.33)

15
(.59)

1121

343.6-50-M10-63-OS
Download the CAD

343.6-50-M10-63-KS
Download the CAD

343.6-50-M10-63-KSE
Download the CAD

343.6-50-M10-63-KR
Download the CAD

343.6-50-M10-63-KRE
Download the CAD

63

343.6-50-M10-80-OS
Download the CAD

343.6-50-M10-80-KS
Download the CAD

343.6-50-M10-80-KSE
Download the CAD

343.6-50-M10-80-KR
Download the CAD

343.6-50-M10-80-KRE
Download the CAD

80

343.6-50-M12-63-OS
Download the CAD

343.6-50-M12-63-KS
Download the CAD

343.6-50-M12-63-KSE
Download the CAD

343.6-50-M12-63-KR
Download the CAD

343.6-50-M12-63-KRE
Download the CAD

M12 x 1.75

63

28
(1.10)

29.5
(1.16)

7
(.28)

8.5
(.33)

17
(.67)

1632

343.6-50-M12-80-OS
Download the CAD

343.6-50-M12-80-KS
Download the CAD

343.6-50-M12-80-KSE
Download the CAD

343.6-50-M12-80-KR
Download the CAD

343.6-50-M12-80-KRE
Download the CAD

80

343.6-50-M12-100-OS
Download the CAD

343.6-50-M12-100-KS
Download the CAD

343.6-50-M12-100-KSE
Download the CAD

343.6-50-M12-100-KR
Download the CAD

343.6-50-M12-100-KRE
Download the CAD

100

343.6-50-M16-63-OS
Download the CAD

343.6-50-M16-63-KS
Download the CAD

343.6-50-M16-63-KSE
Download the CAD

343.6-50-M16-63-KR
Download the CAD

343.6-50-M16-63-KRE
Download the CAD

M16 x 2.0

63

28
(1.10)

29.5
(1.16)

7
(.28)

8.5
(.33)

17
(.67)

3360

343.6-50-M16-80-OS
Download the CAD

343.6-50-M16-80-KS
Download the CAD

343.6-50-M16-80-KSE
Download the CAD

343.6-50-M16-80-KR
Download the CAD

343.6-50-M16-80-KRE
Download the CAD

80

343.6-50-M16-100-OS
Download the CAD

343.6-50-M16-100-KS
Download the CAD

343.6-50-M16-100-KSE
Download the CAD

343.6-50-M16-100-KR
Download the CAD

343.6-50-M16-100-KRE
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lngth

l2

l3

l4

l5

A/F
Across
Flats

Static Load
(kg)*

Without Cap
With
Plastic Cap
With
Plastic Cap, Electrically Conductive
With
Rubber Cap
With
Rubber Cap, Electrically Conductive

343.6-60-M10-50-OS
Download the CAD

343.6-60-M10-50-KS
Download the CAD

343.6-60-M10-50-KSE
Download the CAD

343.6-60-M10-50-KR
Download the CAD

343.6-60-M10-50-KRE
Download the CAD

 

60
(2.36)

M10 x 1.5

50

36
(1.42)

36.5
(1.44)

8.5
(.33)

10
(.39)

17
(.67)

1121

343.6-60-M10-63-OS
Download the CAD

343.6-60-M10-63-KS
Download the CAD

343.6-60-M10-63-KSE
Download the CAD

343.6-60-M10-63-KR
Download the CAD

343.6-60-M10-63-KRE
Download the CAD

63

343.6-60-M10-80-OS
Download the CAD

343.6-60-M10-80-KS
Download the CAD

343.6-60-M10-80-KSE
Download the CAD

343.6-60-M10-80-KR
Download the CAD

343.6-60-M10-80-KRE
Download the CAD

80

343.6-60-M12-63-OS
Download the CAD

343.6-60-M12-63-KS
Download the CAD

343.6-60-M12-63-KSE
Download the CAD

343.6-60-M12-63-KR
Download the CAD

343.6-60-M12-63-KRE
Download the CAD

M12 x 1.75

63

36
(1.42)

36.5
(1.44)

8.5
(.33)

10
(.39)

17
(.67)

1632

343.6-60-M12-80-OS
Download the CAD

343.6-60-M12-80-KS
Download the CAD

343.6-60-M12-80-KSE
Download the CAD

343.6-60-M12-80-KR
Download the CAD

343.6-60-M12-80-KRE
Download the CAD

80

343.6-60-M12-100-OS
Download the CAD

343.6-60-M12-100-KS
Download the CAD

343.6-60-M12-100-KSE
Download the CAD

343.6-60-M12-100-KR
Download the CAD

343.6-60-M12-100-KRE
Download the CAD

100

343.6-60-M16-80-OS
Download the CAD

343.6-60-M16-80-KS
Download the CAD

343.6-60-M16-80-KSE
Download the CAD

343.6-60-M16-80-KR
Download the CAD

343.6-60-M16-80-KRE
Download the CAD

M16 x 2.0

80

36
(1.42)

36.5
(1.44)

8.5
(.33)

10
(.39)

24
(.94)

3360

343.6-60-M16-100-OS
Download the CAD

343.6-60-M16-100-KS
Download the CAD

343.6-60-M16-100-KSE
Download the CAD

343.6-60-M16-100-KR
Download the CAD

343.6-60-M16-100-KRE
Download the CAD

100

343.6-60-M16-125-OS
Download the CAD

343.6-60-M16-125-KS
Download the CAD

343.6-60-M16-125-KSE
Download the CAD

343.6-60-M16-125-KR
Download the CAD

343.6-60-M16-125-KRE
Download the CAD

125

343.6-60-M20-98-OS
Download the CAD

343.6-60-M20-98-KS
Download the CAD

343.6-60-M20-98-KSE
Download the CAD

343.6-60-M20-98-KR
Download the CAD

343.6-60-M20-98-KRE
Download the CAD

M20 x 2.5

98

3059

343.6-60-M20-138-OS
Download the CAD

343.6-60-M20-138-KS
Download the CAD

343.6-60-M20-138-KSE
Download the CAD

343.6-60-M20-138-KR
Download the CAD

343.6-60-M20-138-KRE
Download the CAD

138

343.6-60-M20-158-OS
Download the CAD

343.6-60-M20-158-KS
Download the CAD

343.6-60-M20-158-KSE
Download the CAD

343.6-60-M20-158-KR
Download the CAD

343.6-60-M20-158-KRE
Download the CAD

158

343.6-60-M24-98-OS
Download the CAD

343.6-60-M24-98-KS
Download the CAD

343.6-60-M24-98-KSE
Download the CAD

343.6-60-M24-98-KR
Download the CAD

343.6-60-M24-98-KRE
Download the CAD

M24 x 3.0

98

4589

343.6-60-M24-138-OS
Download the CAD

343.6-60-M24-138-KS
Download the CAD

343.6-60-M24-138-KSE
Download the CAD

343.6-60-M24-138-KR
Download the CAD

343.6-60-M24-138-KRE
Download the CAD

138

343.6-60-M24-158-OS
Download the CAD

343.6-60-M24-158-KS
Download the CAD

343.6-60-M24-158-KSE
Download the CAD

343.6-60-M24-158-KR
Download the CAD

343.6-60-M24-158-KRE
Download the CAD

158