Metric Size, Stainless Steel Tapped Type
Technopolymer Plastic Base Leveling Mounts
With or Without Rubber Pad
GN 343.7
wo


RoHS Compliant

 
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Tapped socket: Stainless steel, European standard No. 1.4305 (American standard 303 series), shot-blast finish
Rubber pad: Bonded NBR rubber, 70 Shore hardness, black

GN 343.3 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.
Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.
Heat resistance of technopolymer plastic: 195° F (90° C).
Mounts are supplied assembled.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l2

l3

t min.
A/F
Across
Flats

Static Load
(N)

Without Pad
With Pad

6NPAA
Download the CAD

6NPAAN
Download the CAD

25
(.98)

M6 x 1.0

18.5
(.73)

4
(.16)

9
(.35)

12
(.47)

5000

8NPAA
Download the CAD

8NPAAN
Download the CAD

M8 x 1.25
5000

8NPAB
Download the CAD

8NPABN
Download the CAD

32
(1.26)

M8 x 1.25

22.5
(.89)

5
(.20)

9
(.35)

12
(.47)

7000

10NPAB
Download the CAD

10NPABN
Download the CAD

M10 x 1.5

22.5
(.89)

5
(.20)

10.5
(.41)

15
(.59)

7000

10NPAC
Download the CAD

10NPACN
Download the CAD

40
(1.57)

M10 x 1.5

25.5
(1.00)

6
(.24)

10.5
(.41)

15
(.59)

10000

12NPAC
Download the CAD

12NPACN
Download the CAD

M12 x 1.75

25.5
(1.00)

6
(.24)

11.5
(.45)

17
(.67)

10000

10NPAD
Download the CAD

10NPADN
Download the CAD

50
(1.97)

M10 x 1.5

27.5
(1.08)

7
(.28)

10.5
(.41)

17
(.67)

10000

12NPAD
Download the CAD

12NPADN
Download the CAD

M12 x 1.75

27.5
(1.08)

7
(.28)

11.5
(.45)

24
(.94)

10000

12NPAE
Download the CAD

12NPAEN
Download the CAD

60
(2.36)

M12 x 1.75

35.5
(1.40)

8.5
(.33)

11.5
(.45)

17
(.67)

14000

16NPAE
Download the CAD

16NPAEN
Download the CAD

M16 x 2.0

35.5
(1.40)

8.5
(.33)

16
(.63)

24
(.94)

14000