Metric Size, Stainless Steel Stud Type
Technopolymer Plastic Base Leveling Mounts
With or Without Rubber Pad
GN 343.8


RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Technopolymer plastic (Polyamide PA) glass fiber reinforced, black matte
Threaded stud: Stainless steel, European standard No. 1.4305 (American standard 303 series), shot-blast finish
Hex nut: Stainless steel, European standard No. 1.4301 (American standard 304 series), ISO 4032
Hex nut is standard part of assembly
Rubber pad: Bonded NBR rubber, 70 Shore hardness, black

GN 343.3 leveling mounts can bear high static loads through the use of a high density plastic material, coupled with a design that distributes the load over a larger area.
Load levels in the table are calculated by a series of tests whereby a vertical load is applied. If these levels are exceeded, it can result in damage to the mount.
Heat resistance of technopolymer plastic: 195° F (90° C).
Mounts are supplied assembled.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

343.8-25-M6-40-A
Download the CAD

343.8-25-M6-40-G
Download the CAD

25
(.98)

M6 x 1.0

40

18.5
(.73)

4
(.16)

12
(.47)

510

343.8-25-M6-50-A
Download the CAD

343.8-25-M6-50-G
Download the CAD

50

343.8-25-M6-63-A
Download the CAD

343.8-25-M6-63-G
Download the CAD

63

8N40PAK
Download the CAD

8N40PAKN
Download the CAD

M8 x 1.25

40

18.5
(.73)

4
(.16)

12
(.47)

510

8N50PAK
Download the CAD

8N50PAKN
Download the CAD

50

8N63PAK
Download the CAD

8N63PAKN
Download the CAD

63

343.8-25-M10-50-A
Download the CAD

343.8-25-M10-50-G
Download the CAD

M10 x 1.5

50

18.5
(.73)

4
(.16)

12
(.47)

510

343.8-25-M10-63-A
Download the CAD

343.8-25-M10-63-G
Download the CAD

63

343.8-25-M10-80-A
Download the CAD

343.8-25-M10-80-G
Download the CAD

80

8N40PAL
Download the CAD

8N40PALN
Download the CAD

32
(1.26)

M8 x 1.25

40

22.5
(.89)

5
(.20)

12
(.47)

715

8N50PAL
Download the CAD

8N50PALN
Download the CAD

50

8N63PAL
Download the CAD

8N63PALN
Download the CAD

63

10N50PAL
Download the CAD

10N50PALN
Download the CAD

M10 x 1.5

50

22.5
(.89)

5
(.20)

15
(.59)

715

10N63PAL
Download the CAD

10N63PALN
Download the CAD

63

10N80PAL
Download the CAD

10N80PALN
Download the CAD

80

343.8-32-M12-63-A
Download the CAD

343.8-32-M12-63-G
Download the CAD

M12 x 1.75

63

22.5
(.89)

5
(.20)

15
(.59)

715

343.8-32-M12-80-A
Download the CAD

343.8-32-M12-80-G
Download the CAD

80

343.8-32-M12-100-A
Download the CAD

343.8-32-M12-100-G
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

343.8-40-M8-50-A
Download the CAD

343.8-40-M8-50-G
Download the CAD

 

40
(1.57)

M8 x 1.25

50

25.5
(1.00)

6
(.24)

15
(.59)

1020

343.8-40-M8-63-A
Download the CAD

343.8-40-M8-63-G
Download the CAD

63

343.8-40-M8-80-A
Download the CAD

343.8-40-M8-80-G
Download the CAD

80

10N50PAM
Download the CAD

10N50PAMN
Download the CAD

M10 x 1.5

50

25.5
(1.00)

6
(.24)

15
(.59)

1020

10N63PAM
Download the CAD

10N63PAMN
Download the CAD

63

10N80PAM
Download the CAD

10N80PAMN
Download the CAD

80

12N63PAM
Download the CAD

12N63PAMN
Download the CAD

M12 x 1.75

63

25.5
(1.00)

6
(.24)

17
(.67)

1020

12N80PAM
Download the CAD

12N80PAMN
Download the CAD

80

12N100PAM
Download the CAD

12N100PAMN
Download the CAD

100

343.8-50-M8-50-A
Download the CAD

343.8-50-M8-50-G
Download the CAD

 

50
(1.97)

M8 x 1.25

50

27.5
(1.08)

7
(.28)

15
(.59)

1020

343.8-50-M8-63-A
Download the CAD

343.8-50-M8-63-G
Download the CAD

63

343.8-50-M8-80-A
Download the CAD

343.8-50-M8-80-G
Download the CAD

80

10N50PAN
Download the CAD

10N50PANN
Download the CAD

M10 x 1.5

50

27.5
(1.08)

7
(.28)

15
(.59)

1020

10N63PAN
Download the CAD

10N63PANN
Download the CAD

63

10N80PAN
Download the CAD

10N80PANN
Download the CAD

80

12N63PAN
Download the CAD

12N63PANN
Download the CAD

M12 x 1.75

63

27.5
(1.08)

7
(.28)

17
(.67)

1020

12N80PAN
Download the CAD

12N80PANN
Download the CAD

80

12N100PAN
Download the CAD

12N100PANN
Download the CAD

100

343.8-50-M16-63-A
Download the CAD

343.8-50-M16-63-G
Download the CAD

M16 x 2.0

63

27.5
(1.08)

7
(.28)

17
(.67)

1020

343.8-50-M16-80-A
Download the CAD

343.8-50-M16-80-G
Download the CAD

80

343.8-50-M16-100-A
Download the CAD

343.8-50-M16-100-G
Download the CAD

100

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

l2

l3

A/F
Across
Flats

Static Load
(kg)

Without Pad
With Pad

343.8-60-M10-63-A
Download the CAD

343.8-60-M10-63-G
Download the CAD

 

60
(2.36)

M10 x 1.5

63

35.5
(1.40)

8.5
(.33)

17
(.67)

1425

343.8-60-M10-80-A
Download the CAD

343.8-60-M10-80-G
Download the CAD

80

343.8-60-M10-100-A
Download the CAD

343.8-60-M10-100-G
Download the CAD

100

12N63PAO
Download the CAD

12N63PAON
Download the CAD

M12 x 1.75

63

35.5
(1.40)

8.5
(.33)

17
(.67)

1425

12N80PAO
Download the CAD

12N80PAON
Download the CAD

80

12N100PAO
Download the CAD

12N100PAON
Download the CAD

100

16N80PAO
Download the CAD

16N80PAON
Download the CAD

M16 x 2.0

80

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

16N100PAO
Download the CAD

16N100PAON
Download the CAD

100

16N125PAO
Download the CAD

16N125PAON
Download the CAD

125

20N98PAO
Download the CAD

20N98PAON
Download the CAD

M20 x 2.5

98

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

20N138PAO
Download the CAD

20N138PAON
Download the CAD

138

20N158PAO
Download the CAD

20N158PAON
Download the CAD

158

343.8-60-M24-98-A
Download the CAD

343.8-60-M24-98-G
Download the CAD

M24 x 3.0

98

35.5
(1.40)

8.5
(.33)

24
(.94)

1425

343.8-60-M24-138-A
Download the CAD

343.8-60-M24-138-G
Download the CAD

138

343.8-60-M24-158-A
Download the CAD

343.8-60-M24-158-G
Download the CAD

158