Metric Size, Steel,
Threaded Mounting Plates
For Leveling Mounts
GN 349
wo


RoHS Compliant

 
Specification
Information

Mounting plate: Weldable steel, blackened

GN 349 threaded mounting plates are used on leveling mounts particularly in instances where a machine shroud is made of very thin sheet metal.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
Thread

d3

d4

h

k

t

8NKBA
Download the CAD

36
(1.42)

M8 x 1.25

5.3
(.21)

10
(.39)

10
(.39)

24
(.94)

5.3
(.21)

M10 x 1.5
M12 x 1.75