Inch Size,
Vibration / Shock Absorption Mounts
Cylindrical Type
, with Steel Components
GN 352.1 / GN 352.2

RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Mount body: Natural rubber (NR), vulcanized, 55 durometer (shore hardness +/-5°)
Cover plate: Steel, zinc plated, yellow passivated, molded in
Tapped inserts/threaded studs: Steel, zinc plated, blue passivated, molded in

GN 352.1 - with threaded stud
GN 352.2 - with tapped hole

Shipping

GN 352.1 / GN 352.2 vibration / shock absorption mounts, also known as vibration isolation mounts, anti-vibration mounts, vibration bobbins or rubber bumpers, are used as end-stop bumpers, e.g., for conveyor trolleys.
They absorb most of the accumulated kinetic energy on impact. They act as dampers and prevent damaging shock and rebound. They also act as sound dampers.
These mounts are also used as leveling feet.
Versions with 40 or 70 durometer natural rubber material available upon request in certain minimum quantities.
Specials, with certain minimum quantities, also available.
For metric versions see GN 352.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

GN 352.1 - With Threaded Stud

Dimensions in:

inches
(millimeters)

Part Number d1 h
d2
Thread
l
Stud Length
s Spring Rate ~lbf./in. Max. Load
[lbf.]
Max.Deflection
~in.
352.1-25-13-1/4-55
Download the CAD
1.00
(25)
.50
(13)
1/4-20 .50
(13)
.08
(2)
21400 214 .10
352.1-25-19-1/4-55
Download the CAD
1.00
(25)
.75
(19)
1/4-20 .50
(13)
.08
(2)
993 140 .15
352.1-25-25-5/16-55
Download the CAD
1.00
(25)
1.00
(25)
5/16-18 .63
(16)
.08
(2)
604 151 .25
352.1-38-19-5/16-55
Download the CAD
1.50
(38)
.75
(19)
5/16-18 .63
(16)
.08
(2)
2653 398 .15
352.1-40-25-3/8-55
Download the CAD
1.56
(40)
1.00
(25)
3/8-16 .63
(16)
.08
(2)
1736 434 .25
352.1-40-25-5/16-55
Download the CAD
1.56
(40)
1.00
(25)
5/16-18 .63
(16)
.08
(2)
1736 434 .25
352.1-51-19-3/8-55
Download the CAD
2.00
(51)
.75
(19)
3/8-16 1.13
(29)
.08
(2)
5533 830 .15
352.1-51-41-3/8-55
Download the CAD
2.00
(51)
1.63
(41)
3/8-16 .63
(16)
.08
(2)
1600 640 .40
 
GN 352.2 - With Tapped Hole

Dimensions in:

inches
(millimeters)

Part Number d1 h
d2
Thread
s t Spring Rate ~lbf./in. Max. Load
[lbf.]
Max.Deflection
~in.
352.2-25-13-1/4-55
Download the CAD
1.00
(25)
.50
(13)
1/4-20 .08
(2)
.24
(6)
2050 205 .10
352.2-25-19-1/4-55
Download the CAD
1.00
(25)
.75
(19)
1/4-20

.08
(2)

.24
(6)
946 142 .15
352.2-25-25-5/16-55
Download the CAD
1.00
(25)
1.00
(25)
5/16-18 .08
(2)
.31
(8)
760 190 .25
352.2-38-19-5/16-55
Download the CAD
1.50
(38)
.75
(19)
5/16-18 .08
(2)
.31
(8)
2940 441 .15
352.2-38-25-5/16-55
Download the CAD
1.50
(38)
1.00
(25)
5/16-18 .08
(2)
.31
(8)
1600 400 .25
352.2-38-25-3/8-55
Download the CAD
1.50
(38)
1.00
(25)
3/8-16 .08
(2)
.39
(10)
1600 400 .25
352.2-51-19-3/8-55
Download the CAD
2.00
(51)
.75
(19)
3/8-16 .08
(2)
.39
(10)
6966 1045 .15
352.2-51-41-3/8-55
Download the CAD
2.00
(51)
1.63
(41)
3/8-16 .08
(2)
.39
(10)
1675 670 .40