Inch and Metric Size, Steel,
Leveling Feet
Plain, With Plastic Base Cap, or With Rubber Pad, with or without Nut
GN 40

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Steel, zinc plated and blue passivated finish (stainless steel for rubber pad type)
Threaded stud: Steel, zinc plated and blue passivated finish
All sizes of threaded studs pivot up to 6 degrees
Optional hex nut: Steel, ISO 4032
Assembly screw: Stainless steel, loctited into stud

Type A0 - Plain base
Type A1 - Plastic base cap: Elastomer (TPE) plastic, black, 73 shore
Type D3 - Vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 Shore hardness

GN 40 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table, Plain Base Type

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-3/8X16-75-A0-S
Download the CAD

40-40-3/8X16-75-A0-SK
Download the CAD

1.57
(40)

3/8-16

2.95

.41
(10.5)

--

.08
(2)

.67
(17)

--

--

7

40-40-3/8X16-100-A0-S
Download the CAD

40-40-3/8X16-100-A0-SK
Download the CAD

3.94

40-40-3/8X16-125-A0-S
Download the CAD

40-40-3/8X16-125-A0-SK
Download the CAD

4.92

40-40-3/8X16-150-A0-S
Download the CAD

40-40-3/8X16-150-A0-SK
Download the CAD

5.91

40-40-1/2X13-75-A0-S
Download the CAD

40-40-1/2X13-75-A0-SK
Download the CAD

1.57
(40)

1/2-13

2.95

.41
(10.5)

--

.08
(2)

67
(17)

--

--

7

40-40-1/2X13-100-A0-S
Download the CAD

40-40-1/2X13-100-A0-SK
Download the CAD

3.94

40-40-1/2X13-125-A0-S
Download the CAD

40-40-1/2X13-125-A0-SK
Download the CAD

4.92

40-40-1/2X13-150-A0-S
Download the CAD

40-40-1/2X13-150-A0-SK
Download the CAD

5.91

40-40-5/8X11-75-A0-U
Download the CAD

40-40-5/8X11-75-A0-UK
Download the CAD

1.57
(40)

5/8-11

2.95

--

.65
(16.5)

.08
(2)

--

.47
(12)

.31
(8)

7

40-40-5/8X11-100-A0-U
Download the CAD

40-40-5/8X11-100-A0-UK
Download the CAD

3.94

40-40-5/8X11-125-A0-U
Download the CAD

40-40-5/8X11-125-A0-UK
Download the CAD

4.92

40-40-5/8X11-150-A0-U
Download the CAD

40-40-5/8X11-150-A0-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-3/8X16-75-A0-S
Download the CAD

40-50-3/8X16-75-A0-SK
Download the CAD

1.97
(50)

3/8-16

2.95

.43
(11)

--

.10
(2.5)

.67
(17)

--

--

8

40-50-3/8X16-100-A0-S
Download the CAD

40-50-3/8X16-100-A0-SK
Download the CAD

3.94

40-50-3/8X16-125-A0-S
Download the CAD

40-50-3/8X16-125-A0-SK
Download the CAD

4.92

40-50-3/8X16-150-A0-S
Download the CAD

40-50-3/8X16-150-A0-SK
Download the CAD

5.91

40-50-1/2X13-75-A0-S
Download the CAD

40-50-1/2X13-75-A0-SK
Download the CAD

1.97
(50)

1/2-13

2.95

.43
(11)

--

.10
(2.5)

.67
(17)

--

--

8

40-50-1/2X13-100-A0-S
Download the CAD

40-50-1/2X13-100-A0-SK
Download the CAD

3.94

40-50-1/2X13-125-A0-S
Download the CAD

40-50-1/2X13-125-A0-SK
Download the CAD

4.92

40-50-1/2X13-150-A0-S
Download the CAD

40-50-1/2X13-150-A0-SK
Download the CAD

5.91

40-50-5/8X11-75-A0-U
Download the CAD

40-50-5/8X11-75-A0-UK
Download the CAD

1.97
(50)

5/8-11

2.95

--

.67
(17)

.10
(2.5)

--

.47
(12)

.31
(8)

8

40-50-5/8X11-100-A0-U
Download the CAD

40-50-5/8X11-100-A0-UK
Download the CAD

3.94

40-50-5/8X11-125-A0-U
Download the CAD

40-50-5/8X11-125-A0-UK
Download the CAD

4.92

40-50-5/8X11-150-A0-U
Download the CAD

40-50-5/8X11-150-A0-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-3/8X16-75-A0-S
Download the CAD

40-60-3/8X16-75-A0-SK
Download the CAD

2.36
(60)

3/8-16

2.95

.43
(11)

--

.10
(2.5)

.67
(17)

--

--

10

40-60-3/8X16-100-A0-S
Download the CAD

40-60-3/8X16-100-A0-SK
Download the CAD

3.94

40-60-3/8X16-125-A0-S
Download the CAD

40-60-3/8X16-125-A0-SK
Download the CAD

4.92

40-60-3/8X16-150-A0-S
Download the CAD

40-60-3/8X16-150-A0-SK
Download the CAD

5.91

40-60-1/2X13-75-A0-S
Download the CAD

40-60-1/2X13-75-A0-SK
Download the CAD

2.36
(60)

1/2-13

2.95

.43
(11)

--

.10
(2.5)

.67
(17)

--

--

10

40-60-1/2X13-100-A0-S
Download the CAD

40-60-1/2X13-100-A0-SK
Download the CAD

3.94

40-60-1/2X13-125-A0-S
Download the CAD

40-60-1/2X13-125-A0-SK
Download the CAD

4.92

40-60-1/2X13-150-A0-S
Download the CAD

40-60-1/2X13-150-A0-SK
Download the CAD

5.91

40-60-5/8X11-75-A0-U
Download the CAD

40-60-5/8X11-75-A0-UK
Download the CAD

2.36
(60)

5/8-11

2.95

--

.67
(17)

.10
(2.5)

--

.47
(12)

.31
(8)

10

40-60-5/8X11-100-A0-U
Download the CAD

40-60-5/8X11-100-A0-UK
Download the CAD

3.94

40-60-5/8X11-125-A0-U
Download the CAD

40-60-5/8X11-125-A0-UK
Download the CAD

4.92

40-60-5/8X11-150-A0-U
Download the CAD

40-60-5/8X11-150-A0-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-3/8X16-75-A0-S
Download the CAD

40-80-3/8X16-75-A0-SK
Download the CAD

3.15
(80)

3/8-16

2.95

.43
(11)

--

.12
(3)

.67
(17)

--

--

10

40-80-3/8X16-100-A0-S
Download the CAD

40-80-3/8X16-100-A0-SK
Download the CAD

3.94

40-80-3/8X16-125-A0-S
Download the CAD

40-80-3/8X16-125-A0-SK
Download the CAD

4.92

40-80-3/8X16-150-A0-S
Download the CAD

40-80-3/8X16-150-A0-SK
Download the CAD

5.91

40-80-1/2X13-75-A0-S
Download the CAD

40-80-1/2X13-75-A0-SK
Download the CAD

3.15
(80)

1/2-13

2.95

.43
(11)

--

.12
(3)

.67
(17)

--

--

12

40-80-1/2X13-100-A0-S
Download the CAD

40-80-1/2X13-100-A0-SK
Download the CAD

3.94

40-80-1/2X13-125-A0-S
Download the CAD

40-80-1/2X13-125-A0-SK
Download the CAD

4.92

40-80-1/2X13-150-A0-S
Download the CAD

40-80-1/2X13-150-A0-SK
Download the CAD

5.91

40-80-5/8X11-75-A0-U
Download the CAD

40-80-5/8X11-75-A0-UK
Download the CAD

3.15
(80)

5/8-11

2.95

--

.67
(17)

.12
(3)

--

.47
(12)

.31
(8)

12

40-80-5/8X11-100-A0-U
Download the CAD

40-80-5/8X11-100-A0-UK
Download the CAD

3.94

40-80-5/8X11-125-A0-U
Download the CAD

40-80-5/8X11-125-A0-UK
Download the CAD

4.92

40-80-5/8X11-150-A0-U
Download the CAD

40-80-5/8X11-150-A0-UK
Download the CAD

5.91

40-80-3/4X10-100-A0-U
Download the CAD

40-80-3/4X10-100-A0-UK
Download the CAD

3.15
(80)

3/4-10

3.94

--

.71
(18)

.12
(3)

--

.59
(15)

.39
(10)

16

40-80-3/4X10-125-A0-U
Download the CAD

40-80-3/4X10-125-A0-UK
Download the CAD

4.92

40-80-3/4X10-150-A0-U
Download the CAD

40-80-3/4X10-150-A0-UK
Download the CAD

5.91

 
Inch Table, Type with Plastic Base Cap

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-3/8X16-75-A1-S
Download the CAD

40-40-3/8X16-75-A1-SK
Download the CAD

1.57
(40)

3/8-16

2.95

1.69
(43)

.41
(10.5)

--

.20
(5)

.08
(2)

.06
(1.5)

.67
(17)

--

--

7

40-40-3/8X16-100-A1-S
Download the CAD

40-40-3/8X16-100-A1-SK
Download the CAD

3.94

40-40-3/8X16-125-A1-S
Download the CAD

40-40-3/8X16-125-A1-SK
Download the CAD

4.92

40-40-3/8X16-150-A1-S
Download the CAD

40-40-3/8X16-150-A1-SK
Download the CAD

5.91

40-40-1/2X13-75-A1-S
Download the CAD

40-40-1/2X13-75-A1-SK
Download the CAD

1.57
(40)

1/2-13

2.95

1.69
(43)

.41
(10.5)

--

.20
(5)

.08
(2)

.06
(1.5)

.67
(17)

--

--

7

40-40-1/2X13-100-A1-S
Download the CAD

40-40-1/2X13-100-A1-SK
Download the CAD

3.94

40-40-1/2X13-125-A1-S
Download the CAD

40-40-1/2X13-125-A1-SK
Download the CAD

4.92

40-40-1/2X13-150-A1-S
Download the CAD

40-40-1/2X13-150-A1-SK
Download the CAD

5.91

40-40-5/8X11-75-A1-U
Download the CAD

40-40-5/8X11-75-A1-UK
Download the CAD

1.57
(40)

5/8-11

2.95

1.69
(43)

--

.65
(16.5)

.20
(5)

.08
(2)

.06
(1.5)

--

.47
(12)

.31
(8)

7

40-40-5/8X11-100-A1-U
Download the CAD

40-40-5/8X11-100-A1-UK
Download the CAD

3.94

40-40-5/8X11-125-A1-U
Download the CAD

40-40-5/8X11-125-A1-UK
Download the CAD

4.92

40-40-5/8X11-150-A1-U
Download the CAD

40-40-5/8X11-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-3/8X16-75-A1-S
Download the CAD

40-50-3/8X16-75-A1-SK
Download the CAD

1.97
(50)

3/8-16

2.95

2.13
(54)

.43
(11)

--

.24
(6)

.10
(2.5)

.08
(2)

.67
(17)

--

--

8

40-50-3/8X16-100-A1-S
Download the CAD

40-50-3/8X16-100-A1-SK
Download the CAD

3.94

40-50-3/8X16-125-A1-S
Download the CAD

40-50-3/8X16-125-A1-SK
Download the CAD

4.92

40-50-3/8X16-150-A1-S
Download the CAD

40-50-3/8X16-150-A1-SK
Download the CAD

5.91

40-50-1/2X13-75-A1-S
Download the CAD

40-50-1/2X13-75-A1-SK
Download the CAD

1.97
(50)

1/2-13

2.95

2.13
(54)

.43
(11)

--

.24
(6)

.10
(2.5)

.08
(2)

.67
(17)

--

--

8

40-50-1/2X13-100-A1-S
Download the CAD

40-50-1/2X13-100-A1-SK
Download the CAD

3.94

40-50-1/2X13-125-A1-S
Download the CAD

40-50-1/2X13-125-A1-SK
Download the CAD

4.92

40-50-1/2X13-150-A1-S
Download the CAD

40-50-1/2X13-150-A1-SK
Download the CAD

5.91

40-50-5/8X11-75-A1-U
Download the CAD

40-50-5/8X11-75-A1-UK
Download the CAD

1.97
(50)

5/8-11

2.95

2.13
(54)

--

.67
(17)

6
(.24)

.10
(2.5)

.08
(2)

--

.47
(12)

.31
(8)

8

40-50-5/8X11-100-A1-U
Download the CAD

40-50-5/8X11-100-A1-UK
Download the CAD

3.94

40-50-5/8X11-125-A1-U
Download the CAD

40-50-5/8X11-125-A1-UK
Download the CAD

4.92

40-50-5/8X11-150-A1-U
Download the CAD

40-50-5/8X11-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-3/8X16-75-A1-S
Download the CAD

40-60-3/8X16-75-A1-SK
Download the CAD

2.36
(60)

3/8-16

2.95

2.52
(64)

.43
(11)

--

.24
(6)

.10
(2.5)

.06
(2)

.67
(17)

--

--

10

40-60-3/8X16-100-A1-S
Download the CAD

40-60-3/8X16-100-A1-SK
Download the CAD

3.94

40-60-3/8X16-125-A1-S
Download the CAD

40-60-3/8X16-125-A1-SK
Download the CAD

4.92

40-60-3/8X16-150-A1-S
Download the CAD

40-60-3/8X16-150-A1-SK
Download the CAD

5.91

40-60-1/2X13-75-A1-S
Download the CAD

40-60-1/2X13-75-A1-SK
Download the CAD

2.36
(60)

1/2-13

2.95

2.52
(64)

.43
(11)

--

.24
(6)

.10
(2.5)

.06
(2)

.67
(17)

--

--

10

40-60-1/2X13-100-A1-S
Download the CAD

40-60-1/2X13-100-A1-SK
Download the CAD

3.94

40-60-1/2X13-125-A1-S
Download the CAD

40-60-1/2X13-125-A1-SK
Download the CAD

4.92

40-60-1/2X13-150-A1-S
Download the CAD

40-60-1/2X13-150-A1-SK
Download the CAD

5.91

40-60-5/8X11-75-A1-U
Download the CAD

40-60-5/8X11-75-A1-UK
Download the CAD

2.36
(60)

5/8-11

2.95

2.52
(64)

--

.67
(17)

.24
(6)

.10
(2.5)

.06
(2)

--

.47
(12)

.31
(8)

10

40-60-5/8X11-100-A1-U
Download the CAD

40-60-5/8X11-100-A1-UK
Download the CAD

3.94

40-60-5/8X11-125-A1-U
Download the CAD

40-60-5/8X11-125-A1-UK
Download the CAD

4.92

40-60-5/8X11-150-A1-U
Download the CAD

40-60-5/8X11-150-A1-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-3/8X16-75-A1-S
Download the CAD

40-80-3/8X16-75-A1-SK
Download the CAD

3.15
(80)

3/8-16

2.95

3.31
(84)

.43
(11)

--

.28
(7)

.12
(3)

.08
(2)

.67
(17)

--

--

10

40-80-3/8X16-100-A1-S
Download the CAD

40-80-3/8X16-100-A1-SK
Download the CAD

3.94

40-80-3/8X16-125-A1-S
Download the CAD

40-80-3/8X16-125-A1-SK
Download the CAD

4.92

40-80-3/8X16-150-A1-S
Download the CAD

40-80-3/8X16-150-A1-SK
Download the CAD

5.91

40-80-1/2X13-75-A1-S
Download the CAD

40-80-1/2X13-75-A1-SK
Download the CAD

3.15
(80)

1/2-13

2.95

3.31
(84)

.43
(11)

--

.28
(7)

.12
(3)

.08
(2)

.67
(17)

--

--

12

40-80-1/2X13-100-A1-S
Download the CAD

40-80-1/2X13-100-A1-SK
Download the CAD

3.94

40-80-1/2X13-125-A1-S
Download the CAD

40-80-1/2X13-125-A1-SK
Download the CAD

4.92

40-80-1/2X13-150-A1-S
Download the CAD

40-80-1/2X13-150-A1-SK
Download the CAD

5.91

40-80-5/8X11-75-A1-U
Download the CAD

40-80-5/8X11-75-A1-UK
Download the CAD

3.15
(80)

5/8-11

2.95

3.31
(84)

--

.67
(17)

28
(7)

.12
(3)

.08
(2)

--

.47
(12)

.31
(8)

12

40-80-5/8X11-100-A1-U
Download the CAD

40-80-5/8X11-100-A1-UK
Download the CAD

3.94

40-80-5/8X11-125-A1-U
Download the CAD

40-80-5/8X11-125-A1-UK
Download the CAD

4.92

40-80-5/8X11-150-A1-U
Download the CAD

40-80-5/8X11-150-A1-UK
Download the CAD

5.91

40-80-3/4X10-100-A1-U
Download the CAD

40-80-3/4X10-100-A1-UK
Download the CAD

3.15
(80)

3/4-10

3.94

3.31
(84)

--

.67
(17)

28
(7)

.12
(3)

.08
(2)

--

.47
(12)

.31
(8)

16

40-80-3/4X10-125-A1-U
Download the CAD

40-80-3/4X10-125-A1-UK
Download the CAD

4.92

40-80-3/4X10-150-A1-U
Download the CAD

40-80-3/4X10-150-A1-UK
Download the CAD

5.91

 
Inch Table, Type with Rubber Pad

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-3/8X16-75-D3-S
Download the CAD

40-40-3/8X16-75-D3-SK
Download the CAD

1.57
(40)

3/8-16

2.95

.41
(10.5)

--

.22
(5.5)

.08
(2)

.14
(3.5)

.67
(17)

--

--

7

40-40-3/8X16-100-D3-S
Download the CAD

40-40-3/8X16-100-D3-SK
Download the CAD

3.94

40-40-3/8X16-125-D3-S
Download the CAD

40-40-3/8X16-125-D3-SK
Download the CAD

4.92

40-40-3/8X16-150-D3-S
Download the CAD

40-40-3/8X16-150-D3-SK
Download the CAD

5.91

40-40-1/2X13-75-D3-S
Download the CAD

40-40-1/2X13-75-D3-SK
Download the CAD

1.57
(40)

1/2-13

2.95

.41
(10.5)

--

.22
(5.5)

.08
(2)

.14
(3.5)

67
(17)

--

--

7

40-40-1/2X13-100-D3-S
Download the CAD

40-40-1/2X13-100-D3-SK
Download the CAD

3.94

40-40-1/2X13-125-D3-S
Download the CAD

40-40-1/2X13-125-D3-SK
Download the CAD

4.92

40-40-1/2X13-150-D3-S
Download the CAD

40-40-1/2X13-150-D3-SK
Download the CAD

5.91

40-40-5/8X11-75-D3-U
Download the CAD

40-40-5/8X11-75-D3-UK
Download the CAD

1.57
(40)

5/8-11

2.95

--

.65
(16.5)

.22
(5.5)

.08
(2)

.14
(3.5)

--

.47
(12)

.31
(8)

7

40-40-5/8X11-100-D3-U
Download the CAD

40-40-5/8X11-100-D3-UK
Download the CAD

3.94

40-40-5/8X11-125-D3-U
Download the CAD

40-40-5/8X11-125-D3-UK
Download the CAD

4.92

40-40-5/8X11-150-D3-U
Download the CAD

40-40-5/8X11-150-D3-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-3/8X16-75-D3-S
Download the CAD

40-50-3/8X16-75-D3-SK
Download the CAD

1.97
(50)

3/8-16

2.95

.43
(11)

--

.26
(6.5)

.10
(2.5)

.16
(4)

.67
(17)

--

--

8

40-50-3/8X16-100-D3-S
Download the CAD

40-50-3/8X16-100-D3-SK
Download the CAD

3.94

40-50-3/8X16-125-D3-S
Download the CAD

40-50-3/8X16-125-D3-SK
Download the CAD

4.92

40-50-3/8X16-150-D3-S
Download the CAD

40-50-3/8X16-150-D3-SK
Download the CAD

5.91

40-50-1/2X13-75-D3-S
Download the CAD

40-50-1/2X13-75-D3-SK
Download the CAD

1.97
(50)

1/2-13

2.95

.43
(11)

--

.26
(6.5)

.10
(2.5)

.16
(4)

.67
(17)

--

--

8

40-50-1/2X13-100-D3-S
Download the CAD

40-50-1/2X13-100-D3-SK
Download the CAD

3.94

40-50-1/2X13-125-D3-S
Download the CAD

40-50-1/2X13-125-D3-SK
Download the CAD

4.92

40-50-1/2X13-150-D3-S
Download the CAD

40-50-1/2X13-150-D3-SK
Download the CAD

5.91

40-50-5/8X11-75-D3-U
Download the CAD

40-50-5/8X11-75-D3-UK
Download the CAD

1.97
(50)

5/8-11

2.95

--

.67
(17)

.26
(6.5)

.10
(2.5)

.16
(4)

--

.47
(12)

.31
(8)

8

40-50-5/8X11-100-D3-U
Download the CAD

40-50-5/8X11-100-D3-UK
Download the CAD

3.94

40-50-5/8X11-125-D3-U
Download the CAD

40-50-5/8X11-125-D3-UK
Download the CAD

4.92

40-50-5/8X11-150-D3-U
Download the CAD

40-50-5/8X11-150-D3-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-3/8X16-75-D3-S
Download the CAD

40-60-3/8X16-75-D3-SK
Download the CAD

2.36
(60)

3/8-16

2.95

.43
(11)

--

.28
(7)

.10
(2.5)

.18
(4.5)

.67
(17)

--

--

10

40-60-3/8X16-100-D3-S
Download the CAD

40-60-3/8X16-100-D3-SK
Download the CAD

3.94

40-60-3/8X16-125-D3-S
Download the CAD

40-60-3/8X16-125-D3-SK
Download the CAD

4.92

40-60-3/8X16-150-D3-S
Download the CAD

40-60-3/8X16-150-D3-SK
Download the CAD

5.91

40-60-1/2X13-75-D3-S
Download the CAD

40-60-1/2X13-75-D3-SK
Download the CAD

2.36
(60)

1/2-13

2.95

.43
(11)

--

.28
(7)

.10
(2.5)

.18
(4.5)

.67
(17)

--

--

10

40-60-1/2X13-100-D3-S
Download the CAD

40-60-1/2X13-100-D3-SK
Download the CAD

3.94

40-60-1/2X13-125-D3-S
Download the CAD

40-60-1/2X13-125-D3-SK
Download the CAD

4.92

40-60-1/2X13-150-D3-S
Download the CAD

40-60-1/2X13-150-D3-SK
Download the CAD

5.91

40-60-5/8X11-75-D3-U
Download the CAD

40-60-5/8X11-75-D3-UK
Download the CAD

2.36
(60)

5/8-11

2.95

--

.67
(17)

.28
(7)

.10
(2.5)

.18
(4.5)

--

.47
(12)

.31
(8)

10

40-60-5/8X11-100-D3-U
Download the CAD

40-60-5/8X11-100-D3-UK
Download the CAD

3.94

40-60-5/8X11-125-D3-U
Download the CAD

40-60-5/8X11-125-D3-UK
Download the CAD

4.92

40-60-5/8X11-150-D3-U
Download the CAD

40-60-5/8X11-150-D3-UK
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-3/8X16-75-D3-S
Download the CAD

40-80-3/8X16-75-D3-SK
Download the CAD

3.15
(80)

3/8-16

2.95

.43
(11)

--

.32
(8)

.12
(3)

.20
(5)

.67
(17)

--

--

10

40-80-3/8X16-100-D3-S
Download the CAD

40-80-3/8X16-100-D3-SK
Download the CAD

3.94

40-80-3/8X16-125-D3-S
Download the CAD

40-80-3/8X16-125-D3-SK
Download the CAD

4.92

40-80-3/8X16-150-D3-S
Download the CAD

40-80-3/8X16-150-D3-SK
Download the CAD

5.91

40-80-1/2X13-75-D3-S
Download the CAD

40-80-1/2X13-75-D3-SK
Download the CAD

3.15
(80)

1/2-13

2.95

.43
(11)

--

.32
(8)

.12
(3)

.20
(5)

.67
(17)

--

--

12

40-80-1/2X13-100-D3-S
Download the CAD

40-80-1/2X13-100-D3-SK
Download the CAD

3.94

40-80-1/2X13-125-D3-S
Download the CAD

40-80-1/2X13-125-D3-SK
Download the CAD

4.92

40-80-1/2X13-150-D3-S
Download the CAD

40-80-1/2X13-150-D3-SK
Download the CAD

5.91

40-80-5/8X11-75-D3-U
Download the CAD

40-80-5/8X11-75-D3-UK
Download the CAD

3.15
(80)

5/8-11

2.95

--

.67
(17)

.32
(8)

.12
(3)

.20
(5)

--

.47
(12)

.31
(8)

12

40-80-5/8X11-100-D3-U
Download the CAD

40-80-5/8X11-100-D3-UK
Download the CAD

3.94

40-80-5/8X11-125-D3-U
Download the CAD

40-80-5/8X11-125-D3-UK
Download the CAD

4.92

40-80-5/8X11-150-D3-U
Download the CAD

40-80-5/8X11-150-D3-UK
Download the CAD

5.91

40-80-3/4X10-100-D3-U
Download the CAD

40-80-3/4X10-100-D3-UK
Download the CAD

3.15
(80)

3/4-10

3.94

--

.71
(18)

.32
(8)

.12
(3)

.20
(5)

--

.59
(15)

.39
(10)

16

40-80-3/4X10-125-D3-U
Download the CAD

40-80-3/4X10-125-D3-UK
Download the CAD

4.92

40-80-3/4X10-150-D3-U
Download the CAD

40-80-3/4X10-150-D3-UK
Download the CAD

5.91

 
Metric Table, Plain Base Type

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-M8-40-A0-S
Download the CAD

40-40-M8-40-A0-SK
Download the CAD

40
(1.57)

M8 x 1.25

40

10.5
(.41)

--

2
(.08)

17
(.67)

--

--

7

40-40-M8-50-A0-S
Download the CAD

40-40-M8-50-A0-SK
Download the CAD

50

40-40-M8-63-A0-S
Download the CAD

40-40-M8-63-A0-SK
Download the CAD

63

40-40-M10-50-A0-S
Download the CAD

40-40-M10-50-A0-SK
Download the CAD

40
(1.57)

M10 x 1.5

50

10.5
(.41)

--

2
(.08)

17
(.67)

--

--

7

40-40-M10-60-A0-S
Download the CAD

40-40-M10-60-A0-SK
Download the CAD

60

40-40-M10-80-A0-S
Download the CAD

40-40-M10-80-A0-SK
Download the CAD

80

40-40-M10-100-A0-S
Download the CAD

40-40-M10-100-A0-SK
Download the CAD

100

40-40-M12-60-A0-S
Download the CAD

40-40-M12-60-A0-SK
Download the CAD

40
(1.57)

M12 x 1.75

60

10.5
(.41)

--

2
(.08)

17
(.67)

--

--

7

40-40-M12-80-A0-S
Download the CAD

40-40-M12-80-A0-SK
Download the CAD

80

40-40-M12-100-A0-S
Download the CAD

40-40-M12-100-A0-SK
Download the CAD

100

40-40-M12-125-A0-S
Download the CAD

40-40-M12-125-A0-SK
Download the CAD

125

40-40-M16-75-A0-U
Download the CAD

40-40-M16-75-A0-UK
Download the CAD

40
(1.57)

M16 x 2.0

75

--

16.5
(.65)

2
(.08)

--

12
(.47)

8
(.31)

7

40-40-M16-100-A0-U
Download the CAD

40-40-M16-100-A0-UK
Download the CAD

100

40-40-M16-125-A0-U
Download the CAD

40-40-M16-125-A0-UK
Download the CAD

125

40-40-M16-150-A0-U
Download the CAD

40-40-M16-150-A0-UK
Download the CAD

150

40-40-M16-200-A0-U
Download the CAD

40-40-M16-200-A0-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-M8-40-A0-S
Download the CAD

40-50-M8-40-A0-SK
Download the CAD

50
(1.97)

M8 x 1.25

40

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

8

40-50-M8-50-A0-S
Download the CAD

40-50-M8-50-A0-SK
Download the CAD

50

40-50-M8-63-A0-S
Download the CAD

40-50-M8-63-A0-SK
Download the CAD

63

40-50-M10-50-A0-S
Download the CAD

40-50-M10-50-A0-SK
Download the CAD

50
(1.97)

M10 x 1.5

50

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

8

40-50-M10-60-A0-S
Download the CAD

40-50-M10-60-A0-SK
Download the CAD

60

40-50-M10-80-A0-S
Download the CAD

40-50-M10-80-A0-SK
Download the CAD

80

40-50-M10-100-A0-S
Download the CAD

40-50-M10-100-A0-SK
Download the CAD

100

40-50-M12-60-A0-S
Download the CAD

40-50-M12-60-A0-SK
Download the CAD

50
(1.97)

M12 x 1.75

60

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

8

40-50-M12-80-A0-S
Download the CAD

40-50-M12-80-A0-SK
Download the CAD

80

40-50-M12-100-A0-S
Download the CAD

40-50-M12-100-A0-SK
Download the CAD

100

40-50-M12-125-A0-S
Download the CAD

40-50-M12-125-A0-SK
Download the CAD

125

40-50-M16-75-A0-U
Download the CAD

40-50-M16-75-A0-UK
Download the CAD

50
(1.97)

M16 x 2.0

75

--

17
(.67)

2.5
(.10)

--

12
(.47)

8
(.31)

8

40-50-M16-100-A0-U
Download the CAD

40-50-M16-100-A0-UK
Download the CAD

100

40-50-M16-125-A0-U
Download the CAD

40-50-M16-125-A0-UK
Download the CAD

125

40-50-M16-150-A0-U
Download the CAD

40-50-M16-150-A0-UK
Download the CAD

150

40-50-M16-200-A0-U
Download the CAD

40-50-M16-200-A0-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-M8-40-A0-S
Download the CAD

40-60-M8-40-A0-SK
Download the CAD

60
(2.36)

M8 x 1.25

40

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

8

40-60-M8-50-A0-S
Download the CAD

40-60-M8-50-A0-SK
Download the CAD

50

40-60-M8-63-A0-S
Download the CAD

40-60-M8-63-A0-SK
Download the CAD

63

40-60-M10-50-A0-S
Download the CAD

40-60-M10-50-A0-SK
Download the CAD

60
(2.36)

M10 x 1.5

50

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

10

40-60-M10-60-A0-S
Download the CAD

40-60-M10-60-A0-SK
Download the CAD

60

40-60-M10-80-A0-S
Download the CAD

40-60-M10-80-A0-SK
Download the CAD

80

40-60-M10-100-A0-S
Download the CAD

40-60-M10-100-A0-SK
Download the CAD

100

40-60-M12-60-A0-S
Download the CAD

40-60-M12-60-A0-SK
Download the CAD

60
(2.36)

M12 x 1.75

60

11
(.43)

--

2.5
(.10)

17
(.67)

--

--

10

40-60-M12-80-A0-S
Download the CAD

40-60-M12-80-A0-SK
Download the CAD

80

40-60-M12-100-A0-S
Download the CAD

40-60-M12-100-A0-SK
Download the CAD

100

40-60-M12-125-A0-S
Download the CAD

40-60-M12-125-A0-SK
Download the CAD

125

40-60-M16-75-A0-U
Download the CAD

40-60-M16-75-A0-UK
Download the CAD

60
(2.36)

M16 x 2.0

75

--

17
(.67)

2.5
(.10)

--

12
(.47)

8
(.31)

10

40-60-M16-100-A0-U
Download the CAD

40-60-M16-100-A0-UK
Download the CAD

100

40-60-M16-125-A0-U
Download the CAD

40-60-M16-125-A0-UK
Download the CAD

125

40-60-M16-150-A0-U
Download the CAD

40-60-M16-150-A0-UK
Download the CAD

150

40-60-M16-200-A0-U
Download the CAD

40-60-M16-200-A0-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

s1

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-M8-40-A0-S
Download the CAD

40-80-M8-40-A0-SK
Download the CAD

80
(3.15)

M8 x 1.25

40

11
(.43)

--

3
(.12)

17
(.67)

--

--

8

40-80-M8-50-A0-S
Download the CAD

40-80-M8-50-A0-SK
Download the CAD

50

40-80-M8-63-A0-S
Download the CAD

40-80-M8-63-A0-SK
Download the CAD

63

40-80-M10-50-A0-S
Download the CAD

40-80-M10-50-A0-SK
Download the CAD

80
(3.15)

M10 x 1.5

50

11
(.43)

--

3
(.12)

17
(.67)

--

--

10

40-80-M10-60-A0-S
Download the CAD

40-80-M10-60-A0-SK
Download the CAD

60

40-80-M10-80-A0-S
Download the CAD

40-80-M10-80-A0-SK
Download the CAD

80

40-80-M10-100-A0-S
Download the CAD

40-80-M10-100-A0-SK
Download the CAD

100

40-80-M12-60-A0-S
Download the CAD

40-80-M12-60-A0-SK
Download the CAD

80
(3.15)

M12 x 1.75

60

11
(.43)

--

3
(.12)

17
(.67)

--

--

12

40-80-M12-80-A0-S
Download the CAD

40-80-M12-80-A0-SK
Download the CAD

80

40-80-M12-100-A0-S
Download the CAD

40-80-M12-100-A0-SK
Download the CAD

100

40-80-M12-125-A0-S
Download the CAD

40-80-M12-125-A0-SK
Download the CAD

125

40-80-M16-75-A0-U
Download the CAD

40-80-M16-75-A0-UK
Download the CAD

80
(3.15)

M16 x 2.0

75

--

17
(.67)

3
(.12)

--

12
(.47)

8
(.31)

12

40-80-M16-100-A0-U
Download the CAD

40-80-M16-100-A0-UK
Download the CAD

100

40-80-M16-125-A0-U
Download the CAD

40-80-M16-125-A0-UK
Download the CAD

125

40-80-M16-150-A0-U
Download the CAD

40-80-M16-150-A0-UK
Download the CAD

150

40-80-M16-200-A0-U
Download the CAD

40-80-M16-200-A0-UK
Download the CAD

200

40-80-M20-75-A0-U
Download the CAD

40-80-M20-75-A0-UK
Download the CAD

80
(3.15)

M20 x 2.5

75

--

18
(.71)

3
(.12)

--

15
(.59)

10
(.39)

16

40-80-M20-100-A0-U
Download the CAD

40-80-M20-100-A0-UK
Download the CAD

100

40-80-M20-125-A0-U
Download the CAD

40-80-M20-125-A0-UK
Download the CAD

125

40-80-M20-150-A0-U
Download the CAD

40-80-M20-150-A0-UK
Download the CAD

150

40-80-M20-200-A0-U
Download the CAD

40-80-M20-200-A0-UK
Download the CAD

200

40-80-M24-100-A0-U
Download the CAD

40-80-M24-100-A0-UK
Download the CAD

80
(3.15)

M24 x 3.0

100

--

20
(.79)

3
(.12)

--

19
(.75)

12
(.47)

16

40-80-M24-125-A0-U
Download the CAD

40-80-M24-125-A0-UK
Download the CAD

125

40-80-M24-150-A0-U
Download the CAD

40-80-M24-150-A0-UK
Download the CAD

150

40-80-M24-200-A0-U
Download the CAD

40-80-M24-200-A0-UK
Download the CAD

200

 
Metric Table, Type with Plastic Base Cap

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-M8-40-A1-S
Download the CAD

40-40-M8-40-A1-SK
Download the CAD

40
(1.57)

M8 x 1.25

40

43
(1.69)

10.5
(.41)

--

5
(.20)

2
(.08)

1.5
(.06)

17
(.67)

--

--

7

40-40-M8-50-A1-S
Download the CAD

40-40-M8-50-A1-SK
Download the CAD

50

40-40-M8-63-A1-S
Download the CAD

40-40-M8-63-A1-SK
Download the CAD

63

40-40-M10-50-A1-S
Download the CAD

40-40-M10-50-A1-SK
Download the CAD

40
(1.57)

M10 x 1.5

50

43
(1.69)

10.5
(.41)

--

5
(.20)

2
(.08)

1.5
(.06)

17
(.67)

--

--

7

40-40-M10-60-A1-S
Download the CAD

40-40-M10-60-A1-SK
Download the CAD

60

40-40-M10-80-A1-S
Download the CAD

40-40-M10-80-A1-SK
Download the CAD

80

40-40-M10-100-A1-S
Download the CAD

40-40-M10-100-A1-SK
Download the CAD

100

40-40-M12-60-A1-S
Download the CAD

40-40-M12-60-A1-SK
Download the CAD

40
(1.57)

M12 x 1.75

60

43
(1.69)

10.5
(.41)

--

5
(.20)

2
(.08)

1.5
(.06)

17
(.67)

--

--

7

40-40-M12-80-A1-S
Download the CAD

40-40-M12-80-A1-SK
Download the CAD

80

40-40-M12-100-A1-S
Download the CAD

40-40-M12-100-A1-SK
Download the CAD

100

40-40-M12-125-A1-S
Download the CAD

40-40-M12-125-A1-SK
Download the CAD

125

40-40-M16-75-A1-U
Download the CAD

40-40-M16-75-A1-UK
Download the CAD

40
(1.57)

M16 x 2.0

75

43
(1.69)

--

16.5
(.65)

5
(.20)

2
(.08)

1.5
(.06)

--

12
(.47)

8
(.31)

7

40-40-M16-100-A1-U
Download the CAD

40-40-M16-100-A1-UK
Download the CAD

100

40-40-M16-125-A1-U
Download the CAD

40-40-M16-125-A1-UK
Download the CAD

125

40-40-M16-150-A1-U
Download the CAD

40-40-M16-150-A1-UK
Download the CAD

150

40-40-M16-200-A1-U
Download the CAD

40-40-M16-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-M8-40-A1-S
Download the CAD

40-50-M8-40-A1-SK
Download the CAD

50
(1.97)

M8 x 1.25

40

54
(2.13)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

8

40-50-M8-50-A1-S
Download the CAD

40-50-M8-50-A1-SK
Download the CAD

50

40-50-M8-63-A1-S
Download the CAD

40-50-M8-63-A1-SK
Download the CAD

63

40-50-M10-50-A1-S
Download the CAD

40-50-M10-50-A1-SK
Download the CAD

50
(1.97)

M10 x 1.5

50

54
(2.13)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

8

40-50-M10-60-A1-S
Download the CAD

40-50-M10-60-A1-SK
Download the CAD

60

40-50-M10-80-A1-S
Download the CAD

40-50-M10-80-A1-SK
Download the CAD

80

40-50-M10-100-A1-S
Download the CAD

40-50-M10-100-A1-SK
Download the CAD

100

40-50-M12-60-A1-S
Download the CAD

40-50-M12-60-A1-SK
Download the CAD

50
(1.97)

M12 x 1.75

60

54
(2.13)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

8

40-50-M12-80-A1-S
Download the CAD

40-50-M12-80-A1-SK
Download the CAD

80

40-50-M12-100-A1-S
Download the CAD

40-50-M12-100-A1-SK
Download the CAD

100

40-50-M12-125-A1-S
Download the CAD

40-50-M12-125-A1-SK
Download the CAD

125

40-50-M16-75-A1-U
Download the CAD

40-50-M16-75-A1-UK
Download the CAD

50
(1.97)

M16 x 2.0

75

54
(2.13)

--

17
(.67)

6.5
(.26)

2.5
(.10)

2
(.08)

--

12
(.47)

8
(.31)

8

40-50-M16-100-A1-U
Download the CAD

40-50-M16-100-A1-UK
Download the CAD

100

40-50-M16-125-A1-U
Download the CAD

40-50-M16-125-A1-UK
Download the CAD

125

40-50-M16-150-A1-U
Download the CAD

40-50-M16-150-A1-UK
Download the CAD

150

40-50-M16-200-A1-U
Download the CAD

40-50-M16-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-M8-40-A1-S
Download the CAD

40-60-M8-40-A1-SK
Download the CAD

60
(2.36)

M8 x 1.25

40

64
(2.52)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

8

40-60-M8-50-A1-S
Download the CAD

40-60-M8-50-A1-SK
Download the CAD

50

40-60-M8-63-A1-S
Download the CAD

40-60-M8-63-A1-SK
Download the CAD

63

40-60-M10-50-A1-S
Download the CAD

40-60-M10-50-A1-SK
Download the CAD

60
(2.36)

M10 x 1.5

50

64
(2.52)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

10

40-60-M10-60-A1-S
Download the CAD

40-60-M10-60-A1-SK
Download the CAD

60

40-60-M10-80-A1-S
Download the CAD

40-60-M10-80-A1-SK
Download the CAD

80

40-60-M10-100-A1-S
Download the CAD

40-60-M10-100-A1-SK
Download the CAD

100

40-60-M12-60-A1-S
Download the CAD

40-60-M12-60-A1-SK
Download the CAD

60
(2.36)

M12 x 1.75

60

64
(2.52)

11
(.43)

--

6.5
(.26)

2.5
(.10)

2
(.08)

17
(.67)

--

--

10

40-60-M12-80-A1-S
Download the CAD

40-60-M12-80-A1-SK
Download the CAD

80

40-60-M12-100-A1-S
Download the CAD

40-60-M12-100-A1-SK
Download the CAD

100

40-60-M12-125-A1-S
Download the CAD

40-60-M12-125-A1-SK
Download the CAD

125

40-60-M16-75-A1-U
Download the CAD

40-60-M16-75-A1-UK
Download the CAD

60
(2.36)

M16 x 2.0

75

64
(2.52)

--

17
(.67)

6.5
(.26)

2.5
(.10)

2
(.08)

--

12
(.47)

8
(.31)

10

40-60-M16-100-A1-U
Download the CAD

40-60-M16-100-A1-UK
Download the CAD

100

40-60-M16-125-A1-U
Download the CAD

40-60-M16-125-A1-UK
Download the CAD

125

40-60-M16-150-A1-U
Download the CAD

40-60-M16-150-A1-UK
Download the CAD

150

40-60-M16-200-A1-U
Download the CAD

40-60-M16-200-A1-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

d3

l2

l3

l4

s1

s2

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-M8-40-A1-S
Download the CAD

40-80-M8-40-A1-SK
Download the CAD

80
(3.15)

M8 x 1.25

40

84
(3.31)

11
(.43)

--

7
(.28)

3
(.12)

2
(.08)

17
(.67)

--

--

8

40-80-M8-50-A1-S
Download the CAD

40-80-M8-50-A1-SK
Download the CAD

50

40-80-M8-63-A1-S
Download the CAD

40-80-M8-63-A1-SK
Download the CAD

63

40-80-M10-50-A1-S
Download the CAD

40-80-M10-50-A1-SK
Download the CAD

80
(3.15)

M10 x 1.5

50

84
(3.31)

11
(.43)

--

7
(.28)

3
(.12)

2
(.08)

17
(.67)

--

--

10

40-80-M10-60-A1-S
Download the CAD

40-80-M10-60-A1-SK
Download the CAD

60

40-80-M10-80-A1-S
Download the CAD

40-80-M10-80-A1-SK
Download the CAD

80

40-80-M10-100-A1-S
Download the CAD

40-80-M10-100-A1-SK
Download the CAD

100

40-80-M12-60-A1-S
Download the CAD

40-80-M12-60-A1-SK
Download the CAD

80
(3.15)

M12 x 1.75

60

84
(3.31)

11
(.43)

--

7
(.28)

3
(.12)

2
(.08)

17
(.67)

--

--

12

40-80-M12-80-A1-S
Download the CAD

40-80-M12-80-A1-SK
Download the CAD

80

40-80-M12-100-A1-S
Download the CAD

40-80-M12-100-A1-SK
Download the CAD

100

40-80-M12-125-A1-S
Download the CAD

40-80-M12-125-A1-SK
Download the CAD

125

40-80-M16-75-A1-U
Download the CAD

40-80-M16-75-A1-UK
Download the CAD

80
(3.15)

M16 x 2.0

75

84
(3.31)

--

17
(.67)

7
(.28)

3
(.12)

2
(.08)

--

12
(.47)

8
(.31)

12

40-80-M16-100-A1-U
Download the CAD

40-80-M16-100-A1-UK
Download the CAD

100

40-80-M16-125-A1-U
Download the CAD

40-80-M16-125-A1-UK
Download the CAD

125

40-80-M16-150-A1-U
Download the CAD

40-80-M16-150-A1-UK
Download the CAD

150

40-80-M16-200-A1-U
Download the CAD

40-80-M16-200-A1-UK
Download the CAD

200

40-80-M20-75-A1-U
Download the CAD

40-80-M20-75-A1-UK
Download the CAD

80
(3.15)

M20 x 2.5

75

84
(3.31)

--

18
(.71)

7
(.28)

3
(.12)

2
(.08)

--

15
(.59)

10
(.39)

16

40-80-M20-100-A1-U
Download the CAD

40-80-M20-100-A1-UK
Download the CAD

100

40-80-M20-125-A1-U
Download the CAD

40-80-M20-125-A1-UK
Download the CAD

125

40-80-M20-150-A1-U
Download the CAD

40-80-M20-150-A1-UK
Download the CAD

150

40-80-M20-200-A1-U
Download the CAD

40-80-M20-200-A1-UK
Download the CAD

200

40-80-M24-100-A1-U
Download the CAD

40-80-M24-100-A1-UK
Download the CAD

80
(3.15)

M24 x 3.0

100

84
(3.31)

--

20
(.79)

7
(.28)

3
(.12)

2
(.08)

--

19
(.75)

12
(.47)

16

40-80-M24-125-A1-U
Download the CAD

40-80-M24-125-A1-UK
Download the CAD

125

40-80-M24-150-A1-U
Download the CAD

40-80-M24-150-A1-UK
Download the CAD

150

40-80-M24-200-A1-U
Download the CAD

40-80-M24-200-A1-UK
Download the CAD

200

 
Metric Table, Type with Rubber Pad

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-40-M8-40-D3-S
Download the CAD

40-40-M8-40-D3-SK
Download the CAD

40
(1.57)

M8 x 1.25

40

10.5
(.41)

--

5.5
(.22)

2
(.08)

3.5
(.14)

17
(.67)

--

--

7

40-40-M8-50-D3-S
Download the CAD

40-40-M8-50-D3-SK
Download the CAD

50

40-40-M8-63-D3-S
Download the CAD

40-40-M8-63-D3-SK
Download the CAD

63

40-40-M10-50-D3-S
Download the CAD

40-40-M10-50-D3-SK
Download the CAD

40
(1.57)

M10 x 1.5

50

10.5
(.41)

--

5.5
(.22)

2
(.08)

3.5
(.14)

17
(.67)

--

--

7

40-40-M10-60-D3-S
Download the CAD

40-40-M10-60-D3-SK
Download the CAD

60

40-40-M10-80-D3-S
Download the CAD

40-40-M10-80-D3-SK
Download the CAD

80

40-40-M10-100-D3-S
Download the CAD

40-40-M10-100-D3-SK
Download the CAD

100

40-40-M12-60-D3-S
Download the CAD

40-40-M12-60-D3-SK
Download the CAD

40
(1.57)

M12 x 1.75

60

10.5
(.41)

--

5.5
(.22)

2
(.08)

3.5
(.14)

17
(.67)

--

--

7

40-40-M12-80-D3-S
Download the CAD

40-40-M12-80-D3-SK
Download the CAD

80

40-40-M12-100-D3-S
Download the CAD

40-40-M12-100-D3-SK
Download the CAD

100

40-40-M12-125-D3-S
Download the CAD

40-40-M12-125-D3-SK
Download the CAD

125

40-40-M16-75-D3-U
Download the CAD

40-40-M16-75-D3-UK
Download the CAD

40
(1.57)

M16 x 2.0

75

--

16.5
(.65)

5.5
(.22)

2
(.08)

3.5
(.14)

--

12
(.47)

8
(.31)

7

40-40-M16-100-D3-U
Download the CAD

40-40-M16-100-D3-UK
Download the CAD

100

40-40-M16-125-D3-U
Download the CAD

40-40-M16-125-D3-UK
Download the CAD

125

40-40-M16-150-D3-U
Download the CAD

40-40-M16-150-D3-UK
Download the CAD

150

40-40-M16-200-D3-U
Download the CAD

40-40-M16-200-D3-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-50-M8-40-D3-S
Download the CAD

40-50-M8-40-D3-SK
Download the CAD

50
(1.97)

M8 x 1.25

40

11
(.43)

--

6.5
(.26)

2.5
(.10)

4
(.16)

17
(.67)

--

--

8

40-50-M8-50-D3-S
Download the CAD

40-50-M8-50-D3-SK
Download the CAD

50

40-50-M8-63-D3-S
Download the CAD

40-50-M8-63-D3-SK
Download the CAD

63

40-50-M10-50-D3-S
Download the CAD

40-50-M10-50-D3-SK
Download the CAD

50
(1.97)

M10 x 1.5

50

11
(.43)

--

6.5
(.26)

2.5
(.10)

4
(.16)

17
(.67)

--

--

8

40-50-M10-60-D3-S
Download the CAD

40-50-M10-60-D3-SK
Download the CAD

60

40-50-M10-80-D3-S
Download the CAD

40-50-M10-80-D3-SK
Download the CAD

80

40-50-M10-100-D3-S
Download the CAD

40-50-M10-100-D3-SK
Download the CAD

100

40-50-M12-60-D3-S
Download the CAD

40-50-M12-60-D3-SK
Download the CAD

50
(1.97)

M12 x 1.75

60

11
(.43)

--

6.5
(.26)

2.5
(.10)

4
(.16)

17
(.67)

--

--

8

40-50-M12-80-D3-S
Download the CAD

40-50-M12-80-D3-SK
Download the CAD

80

40-50-M12-100-D3-S
Download the CAD

40-50-M12-100-D3-SK
Download the CAD

100

40-50-M12-125-D3-S
Download the CAD

40-50-M12-125-D3-SK
Download the CAD

125

40-50-M16-75-D3-U
Download the CAD

40-50-M16-75-D3-UK
Download the CAD

50
(1.97)

M16 x 2.0

75

--

17
(.67)

6.5
(.26)

2.5
(.10)

4
(.16)

--

12
(.47)

8
(.31)

8

40-50-M16-100-D3-U
Download the CAD

40-50-M16-100-D3-UK
Download the CAD

100

40-50-M16-125-D3-U
Download the CAD

40-50-M16-125-D3-UK
Download the CAD

125

40-50-M16-150-D3-U
Download the CAD

40-50-M16-150-D3-UK
Download the CAD

150

40-50-M16-200-D3-U
Download the CAD

40-50-M16-200-D3-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-60-M8-40-D3-S
Download the CAD

40-60-M8-40-D3-SK
Download the CAD

60
(2.36)

M8 x 1.25

40

11
(.43)

--

7
(.28)

2.5
(.10)

4.5
(.18)

17
(.67)

--

--

8

40-60-M8-50-D3-S
Download the CAD

40-60-M8-50-D3-SK
Download the CAD

50

40-60-M8-63-D3-S
Download the CAD

40-60-M8-63-D3-SK
Download the CAD

63

40-60-M10-50-D3-S
Download the CAD

40-60-M10-50-D3-SK
Download the CAD

60
(2.36)

M10 x 1.5

50

11
(.43)

--

7
(.28)

2.5
(.10)

4.5
(.18)

17
(.67)

--

--

10

40-60-M10-60-D3-S
Download the CAD

40-60-M10-60-D3-SK
Download the CAD

60

40-60-M10-80-D3-S
Download the CAD

40-60-M10-80-D3-SK
Download the CAD

80

40-60-M10-100-D3-S
Download the CAD

40-60-M10-100-D3-SK
Download the CAD

100

40-60-M12-60-D3-S
Download the CAD

40-60-M12-60-D3-SK
Download the CAD

60
(2.36)

M12 x 1.75

60

11
(.43)

--

7
(.28)

2.5
(.10)

4.5
(.18)

17
(.67)

--

--

10

40-60-M12-80-D3-S
Download the CAD

40-60-M12-80-D3-SK
Download the CAD

80

40-60-M12-100-D3-S
Download the CAD

40-60-M12-100-D3-SK
Download the CAD

100

40-60-M12-125-D3-S
Download the CAD

40-60-M12-125-D3-SK
Download the CAD

125

40-60-M16-75-D3-U
Download the CAD

40-60-M16-75-D3-UK
Download the CAD

60
(2.36)

M16 x 2.0

75

--

17
(.67)

7
(.28)

2.5
(.10)

4.5
(.18)

--

12
(.47)

8
(.31)

10

40-60-M16-100-D3-U
Download the CAD

40-60-M16-100-D3-UK
Download the CAD

100

40-60-M16-125-D3-U
Download the CAD

40-60-M16-125-D3-UK
Download the CAD

125

40-60-M16-150-D3-U
Download the CAD

40-60-M16-150-D3-UK
Download the CAD

150

40-60-M16-200-D3-U
Download the CAD

40-60-M16-200-D3-UK
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Lgth

l2

l3

l5

s1

s3

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats

Static
Load
(kN)

Without Nut
With Nut

40-80-M8-40-D3-S
Download the CAD

40-80-M8-40-D3-SK
Download the CAD

80
(3.15)

M8 x 1.25

40

11
(.43)

--

8
(.32)

3
(.12)

5
(.20)

17
(.67)

--

--

8

40-80-M8-50-D3-S
Download the CAD

40-80-M8-50-D3-SK
Download the CAD

50

40-80-M8-63-D3-S
Download the CAD

40-80-M8-63-D3-SK
Download the CAD

63

40-80-M10-50-D3-S
Download the CAD

40-80-M10-50-D3-SK
Download the CAD

80
(3.15)

M10 x 1.5

50

11
(.43)

--

8
(.32)

3
(.12)

5
(.20)

17
(.67)

--

--

10

40-80-M10-60-D3-S
Download the CAD

40-80-M10-60-D3-SK
Download the CAD

60

40-80-M10-80-D3-S
Download the CAD

40-80-M10-80-D3-SK
Download the CAD

80

40-80-M10-100-D3-S
Download the CAD

40-80-M10-100-D3-SK
Download the CAD

100

40-80-M12-60-D3-S
Download the CAD

40-80-M12-60-D3-SK
Download the CAD

80
(3.15)

M12 x 1.75

60

11
(.43)

--

8
(.32)

3
(.12)

5
(.20)

17
(.67)

--

--

12

40-80-M12-80-D3-S
Download the CAD

40-80-M12-80-D3-SK
Download the CAD

80

40-80-M12-100-D3-S
Download the CAD

40-80-M12-100-D3-SK
Download the CAD

100

40-80-M12-125-D3-S
Download the CAD

40-80-M12-125-D3-SK
Download the CAD

125

40-80-M16-75-D3-U
Download the CAD

40-80-M16-75-D3-UK
Download the CAD

80
(3.15)

M16 x 2.0

75

--

17
(.67)

8
(.32)

3
(.12)

5
(.20)

--

12
(.47)

8
(.31)

12

40-80-M16-100-D3-U
Download the CAD

40-80-M16-100-D3-UK
Download the CAD

100

40-80-M16-125-D3-U
Download the CAD

40-80-M16-125-D3-UK
Download the CAD

125

40-80-M16-150-D3-U
Download the CAD

40-80-M16-150-D3-UK
Download the CAD

150

40-80-M16-200-D3-U
Download the CAD

40-80-M16-200-D3-UK
Download the CAD

200

40-80-M20-75-D3-U
Download the CAD

40-80-M20-75-D3-UK
Download the CAD

80
(3.15)

M20 x 2.5

75

--

18
(.71)

8
(.32)

3
(.12)

5
(.20)

--

15
(.59)

10
(.39)

16

40-80-M20-100-D3-U
Download the CAD

40-80-M20-100-D3-UK
Download the CAD

100

40-80-M20-125-D3-U
Download the CAD

40-80-M20-125-D3-UK
Download the CAD

125

40-80-M20-150-D3-U
Download the CAD

40-80-M20-150-D3-UK
Download the CAD

150

40-80-M20-200-D3-U
Download the CAD

40-80-M20-200-D3-UK
Download the CAD

200

40-80-M24-100-D3-U
Download the CAD

40-80-M24-100-D3-UK
Download the CAD

80
(3.15)

M24 x 3.0

100

--

20
(.79)

8
(.32)

3
(.12)

5
(.20)

--

19
(.75)

12
(.47)

16

40-80-M24-125-D3-U
Download the CAD

40-80-M24-125-D3-UK
Download the CAD

125

40-80-M24-150-D3-U
Download the CAD

40-80-M24-150-D3-UK
Download the CAD

150

40-80-M24-200-D3-U
Download the CAD

40-80-M24-200-D3-UK
Download the CAD

200