Inch and Metric Size, Steel,
Leveling Feet
With Tapped Socket, Plain, With Plastic Base Cap, or With Rubber Pad
GN 40

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Tapped socket: Steel, zinc plated and blue passivated, (socket is stainless steel for rubber pad type)
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, 73 Shore hardness
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, vulcanized, 73 Shore hardness

GN 40 leveling feet are simple, economically priced components.
The static load bearing capacity given in the table was determined by a test series in which the load was applied perpendicular to the plate. For the values given in the table, the strain relief may result in minor deformations of the base. The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

d3

l1

l2

l3

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type A0
With
Plastic Base
Cap
Type A1
With
Rubber
Pad
Type D3

40-40-5/16X18-25-A0-X
Download the CAD

40-40-5/16X18-25-A1-X
Download the CAD

40-40-5/16X18-25-D3-X
Download the CAD

1.57
(40)

5/16-18

1.69
(43)

.98
(25)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.55
(14)

.31
(8)

7

40-40-3/8X16-28-A0-X
Download the CAD

40-40-3/8X16-28-A1-X
Download the CAD

40-40-3/8X16-28-D3-X
Download the CAD

1.57
(40)

3/8-16

1.69
(43)

1.10
(28)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.55
(14)

.39
(10)

7

40-40-1/2X13-31-A0-X
Download the CAD

40-40-1/2X13-31-A1-X
Download the CAD

40-40-1/2X13-31-D3-X
Download the CAD

1.57
(40)

1/2-13

1.69
(43)

1.22
(31)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.67
(17)

.47
(12)

7

40-40-5/8X11-37-A0-X
Download the CAD

40-40-5/8X11-37-A1-X
Download the CAD

40-40-5/8X11-37-D3-X
Download the CAD

1.57
(40)

5/8-11

1.69
(43)

1.46
(37)

.20
(5)

.22
(5.5)

.08
(2)

.06
(1.5)

.14
(3.5)

.87
(22)

.63
(16)

7

40-50-5/16X18-25-A0-X
Download the CAD

40-50-5/16X18-25-A1-X
Download the CAD

40-50-5/16X18-25-D3-X
Download the CAD

1.97
(50)

5/16-18

2.13
(54)

.98
(25)

.26
(6.5)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.31
(8)

8

40-50-3/8X16-28-A0-X
Download the CAD

40-50-3/8X16-28-A1-X
Download the CAD

40-50-3/8X16-28-D3-X
Download the CAD

1.97
(50)

3/8-16

2.13
(54)

1.10
(28)

.26
(6.5)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.55
(14)

.39
(10)

8

40-50-1/2X13-32-A0-X
Download the CAD

40-50-1/2X13-32-A1-X
Download the CAD

40-50-1/2X13-32-D3-X
Download the CAD

1.97
(50)

1/2-13

2.13
(54)

1.26
(32)

.26
(6.5)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.67
(17)

.47
(12)

8

40-50-5/8X11-37-A0-X
Download the CAD

40-50-5/8X11-37-A1-X
Download the CAD

40-50-5/8X11-37-D3-X
Download the CAD

1.97
(50)

5/8-11

2.13
(54)

1.46
(37)

.26
(6.5)

.26
(6.5)

.10
(2.5)
.08
(2)

.16
(4)

.87
(22)

.63
(16)

8

40-60-5/16X18-25-A0-X
Download the CAD

40-60-5/16X18-25-A1-X
Download the CAD

40-60-5/16X18-25-D3-X
Download the CAD

2.36
(60)

5/16-18

2.52
(64)

.98
(25)

.26
(6.5)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.55
(14)

.31
(8)

8

40-60-3/8X16-28-A0-X
Download the CAD

40-60-3/8X16-28-A1-X
Download the CAD

40-60-3/8X16-28-D3-X
Download the CAD

2.36
(60)

3/8-16

2.52
(64)

1.10
(28)

.26
(6.5)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.55
(14)

.39
(10)

10

40-60-1/2X13-32-A0-X
Download the CAD

40-60-1/2X13-32-A1-X
Download the CAD

40-60-1/2X13-32-D3-X
Download the CAD

2.36
(60)

1/2-13

2.52
(64)

1.26
(32)

.26
(6.5)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.67
(17)

.47
(12)

10

40-60-5/8X11-37-A0-X
Download the CAD

40-60-5/8X11-37-A1-X
Download the CAD

40-60-5/8X11-37-D3-X
Download the CAD

2.36
(60)

5/8-11

2.52
(64)

1.46
(37)

.24
(6)

.28
(7)

.10
(2.5)
.08
(2)

.18
(4.5)

.87
(22)

.63
(16)

10

40-80-5/16X18-26-A0-X
Download the CAD

40-80-5/16X18-26-A1-X
Download the CAD

40-80-5/16X18-26-D3-X
Download the CAD

3.15
(80)

5/16-18

3.31
(84)

1.02
(26)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.31
(8)

8

40-80-3/8X16-29-A0-X
Download the CAD

40-80-3/8X16-29-A1-X
Download the CAD

40-80-3/8X16-29-D3-X
Download the CAD

3.15
(80)

3/8-16

3.31
(84)

1.14
(29)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.55
(14)

.39
(10)

10

40-80-1/2X13-32-A0-X
Download the CAD

40-80-1/2X13-32-A1-X
Download the CAD

40-80-1/2X13-32-D3-X
Download the CAD

3.15
(80)

1/2-13

3.31
(84)

1.26
(32)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.67
(17)

.47
(12)

12

40-80-5/8X11-38-A0-X
Download the CAD

40-80-5/8X11-38-A1-X
Download the CAD

40-80-5/8X11-38-D3-X
Download the CAD

3.15
(80)

5/8-11

3.31
(84)

1.50
(38)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

.87
(22)

.63
(16)

12

40-80-3/4X10-45-A0-X
Download the CAD

40-80-3/4X10-45-A1-X
Download the CAD

40-80-3/4X10-45-D3-X
Download the CAD

3.15
(80)

3/4-10

3.31
(84)

1.77
(45)

.28
(7)

.32
(8)

.12
(3)
.08
(2)

.20
(5)

1.06
(27)

.79
(20)

16

 

Metric Table

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3

l1

l2

l3

s1

s2

s3

A/F
Acrs
Flats

t
min.

Static
Load
(kN)

Plain
Type A0
With
Plastic Base
Cap
Type A1
With
Rubber
Pad
Type D3

40-40-M8-25-A0-X
Download the CAD

40-40-M8-25-A1-X
Download the CAD

40-40-M8-25-D3-X
Download the CAD

40
(1.57)

M8 x 1.25

43
(1.69)

25
(.98)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

14
(.55)

8
(.31)

7

40-40-M10-28-A0-X
Download the CAD

40-40-M10-28-A1-X
Download the CAD

40-40-M10-28-D3-X
Download the CAD

40
(1.57)

M10 x 1.5

43
(1.69)

28
(1.10)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

14
(.55)

10
(.39)

7

40-40-M12-31-A0-X
Download the CAD

40-40-M12-31-A1-X
Download the CAD

40-40-M12-31-D3-X
Download the CAD

40
(1.57)

M12 x 1.75

43
(1.69)

31
(1.22)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

17
(.67)

12
(.47)

7

40-40-M16-37-A0-X
Download the CAD

40-40-M16-37-A1-X
Download the CAD

40-40-M16-37-D3-X
Download the CAD

40
(1.57)

M16 x 2.0

43
(1.69)

37
(1.46)

5
(.20)

5.5
(.22)

2
(.08)

1.5
(.06)

3.5
(.14)

22
(.87)

16
(.63)

7

40-50-M8-25-A0-X
Download the CAD

40-50-M8-25-A1-X
Download the CAD

40-50-M8-25-D3-X
Download the CAD

50
(1.97)

M8 x 1.25

54
(2.13)

25
(.98)

6.5
(.26)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

8
(.31)

8

40-50-M10-28-A0-X
Download the CAD

40-50-M10-28-A1-X
Download the CAD

40-50-M10-28-D3-X
Download the CAD

50
(1.97)

M10 x 1.5

54
(2.13)

28
(1.10)

6.5
(.26)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

14
(.55)

10
(.39)

8

40-50-M12-32-A0-X
Download the CAD

40-50-M12-32-A1-X
Download the CAD

40-50-M12-32-D3-X
Download the CAD

50
(1.97)

M12 x 1.75

54
(2.13)

32
(1.26)

6.5
(.26)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

17
(.67)

12
(.47)

8

40-50-M16-37-A0-X
Download the CAD

40-50-M16-37-A1-X
Download the CAD

40-50-M16-37-D3-X
Download the CAD

50
(1.97)

M16 x 2.0

54
(2.13)

37
(1.46)

6.5
(.26)

6.5
(.26)

2.5
(.10)

2
(.08)

4
(.16)

22
(.87)

16
(.63)

8

40-60-M8-25-A0-X
Download the CAD

40-60-M8-25-A1-X
Download the CAD

40-60-M8-25-D3-X
Download the CAD

60
(2.36)

M8 x 1.25

64
(2.52)

25
(.98)

6.5
(.26)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

8
(.31)

8

40-60-M10-28-A0-X
Download the CAD

40-60-M10-28-A1-X
Download the CAD

40-60-M10-28-D3-X
Download the CAD

60
(2.36)

M10 x 1.5

64
(2.52)

28
(1.10)

6.5
(.26)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

14
(.55)

10
(.39)

10

40-60-M12-32-A0-X
Download the CAD

40-60-M12-32-A1-X
Download the CAD

40-60-M12-32-D3-X
Download the CAD

60
(2.36)

M12 x 1.75

64
(2.52)

32
(1.26)

6.5
(.26)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

17
(.67)

12
(.47)

10

40-60-M16-37-A0-X
Download the CAD

40-60-M16-37-A1-X
Download the CAD

40-60-M16-37-D3-X
Download the CAD

60
(2.36)

M16 x 2.0

64
(2.52)

37
(1.46)

6.5
(.26)

7
(.28)

2.5
(.10)

2
(.08)

4.5
(.18)

22
(.87)

16
(.63)

10

40-80-M8-26-A0-X
Download the CAD

40-80-M8-26-A1-X
Download the CAD

40-80-M8-26-D3-X
Download the CAD

80
(3.15)

M8 x 1.25

84
(3.31)

26
(1.02)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

8
(.31)

8

40-80-M10-29-A0-X
Download the CAD

40-80-M10-29-A1-X
Download the CAD

40-80-M10-29-D3-X
Download the CAD

80
(3.15)

M10 x 1.5

84
(3.31)

29
(1.14)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

14
(.55)

10
(.39)

10

40-80-M12-32-A0-X
Download the CAD

40-80-M12-32-A1-X
Download the CAD

40-80-M12-32-D3-X
Download the CAD

80
(3.15)

M12 x 1.75

84
(3.31)

32
(1.26)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

17
(.67)

12
(.47)

12

40-80-M16-38-A0-X
Download the CAD

40-80-M16-38-A1-X
Download the CAD

40-80-M16-38-D3-X
Download the CAD

80
(3.15)

M16 x 2.0

84
(3.31)

38
(1.50)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

22
(.87)

16
(.63)

12

40-80-M20-45-A0-X
Download the CAD

40-80-M20-45-A1-X
Download the CAD

40-80-M20-45-D3-X
Download the CAD

80
(3.15)

M20 x 2.5

84
(3.31)

45
(1.77)

7
(.28)

8
(.32)

3
(.12)

2
(.08)

5
(.20)

27
(1.06)

20
(.79)

16