Inch and Metric Size, Stainless Steel,
Leveling Feet
Plain, With Plastic Base Cap, or With Rubber Pad, Types S, SK, U and UK
GN 41

RoHS Compliant

GN 41
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Stainless steel, European Standard No. 1.4301, American Standard Series 304
Threaded stud: Stainless steel, European Standard No. 1.4305, American Standard Series 303
Hex nut: Stainless steel, European Standard No. 1.4305, American Standard Series 303, ISO 4032
Hex nut is standard part of assembly
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, 80 ~ shore A, clipped on
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 Shore hardness
All sizes of threaded studs pivot up to 6 degrees
S version has no locknut, has external hexagon at bottom of stud
SK version has locknut, has external hexagon at bottom of stud
U version has no lock nut, internal hexagon at the top, wrench flat at the bottom
UK version has lock nut, internal hexagon at the top, wrench flat at the bottom
Type D0 - Plain base, without rubber underlay
Type D1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 41 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table - Plain Base

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-3/8X16-75-D0-SK
Download the CAD

41-40-3/8X16-75-D0-S
Download the CAD

1.57
(40)

3/8-16

2.95

.08
(2)
.43
(11)
--

.67
(17)

--

--

12

41-40-3/8X16-100-D0-SK
Download the CAD

41-40-3/8X16-100-D0-S
Download the CAD

3.94

41-40-3/8X16-125-D0-SK
Download the CAD

41-40-3/8X16-125-D0-S
Download the CAD

4.92

41-40-3/8X16-150-D0-SK
Download the CAD

41-40-3/8X16-150-D0-S
Download the CAD

5.91

41-40-1/2X13-75-D0-SK
Download the CAD

41-40-1/2X13-75-D0-S
Download the CAD

1.57
(40)

1/2-13

2.95

.08
(2)
.43
(11)
--

67
(17)

--

--

12

41-40-1/2X13-100-D0-SK
Download the CAD

41-40-1/2X13-100-D0-S
Download the CAD

3.94

41-40-1/2X13-125-D0-SK
Download the CAD

41-40-1/2X13-125-D0-S
Download the CAD

4.92

41-40-1/2X13-150-D0-SK
Download the CAD

41-40-1/2X13-150-D0-S
Download the CAD

5.91

41-40-5/8X11-75-D0-UK
Download the CAD

41-40-5/8X11-75-D0-U
Download the CAD

1.57
(40)

5/8-11

2.95

.08
(2)
-- .67
(17)

--

.47
(12)

.31
(8)

12

41-40-5/8X11-100-D0-UK
Download the CAD

41-40-5/8X11-100-D0-U
Download the CAD

3.94

41-40-5/8X11-125-D0-UK
Download the CAD

41-40-5/8X11-125-D0-U
Download the CAD

4.92

41-40-5/8X11-150-D0-UK
Download the CAD

41-40-5/8X11-150-D0-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-3/8X16-75-D0-SK
Download the CAD

41-50-3/8X16-75-D0-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)
.43
(11)
--

.67
(17)

--

--

14

41-50-3/8X16-100-D0-SK
Download the CAD

41-50-3/8X16-100-D0-S
Download the CAD

3.94

41-50-3/8X16-125-D0-SK
Download the CAD

41-50-3/8X16-125-D0-S
Download the CAD

4.92

41-50-3/8X16-150-D0-SK
Download the CAD

41-50-3/8X16-150-D0-S
Download the CAD

5.91

41-50-1/2X13-75-D0-SK
Download the CAD

41-50-1/2X13-75-D0-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)
.43
(11)
--

.67
(17)

--

--

14

41-50-1/2X13-100-D0-SK
Download the CAD

41-50-1/2X13-100-D0-S
Download the CAD

3.94

41-50-1/2X13-125-D0-SK
Download the CAD

41-50-1/2X13-125-D0-S
Download the CAD

4.92

41-50-1/2X13-150-D0-SK
Download the CAD

41-50-1/2X13-150-D0-S
Download the CAD

5.91

41-50-5/8X11-75-D0-UK
Download the CAD

41-50-5/8X11-75-D0-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)
--

.67
(17)

--

.47
(12)

.31
(8)

14

41-50-5/8X11-100-D0-UK
Download the CAD

41-50-5/8X11-100-D0-U
Download the CAD

3.94

41-50-5/8X11-125-D0-UK
Download the CAD

41-50-5/8X11-125-D0-U
Download the CAD

4.92

41-50-5/8X11-150-D0-UK
Download the CAD

41-50-5/8X11-150-D0-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-3/8X16-75-D0-SK
Download the CAD

41-60-3/8X16-75-D0-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)
.43
(11)
--

.67
(17)

--

--

14

41-60-3/8X16-100-D0-SK
Download the CAD

41-60-3/8X16-100-D0-S
Download the CAD

3.94

41-60-3/8X16-125-D0-SK
Download the CAD

41-60-3/8X16-125-D0-S
Download the CAD

4.92

41-60-3/8X16-150-D0-SK
Download the CAD

41-60-3/8X16-150-D0-S
Download the CAD

5.91

41-60-1/2X13-75-D0-SK
Download the CAD

41-60-1/2X13-75-D0-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)
.43
(11)
--

.67
(17)

--

--

16

41-60-1/2X13-100-D0-SK
Download the CAD

41-60-1/2X13-100-D0-S
Download the CAD

3.94

41-60-1/2X13-125-D0-SK
Download the CAD

41-60-1/2X13-125-D0-S
Download the CAD

4.92

41-60-1/2X13-150-D0-SK
Download the CAD

41-60-1/2X13-150-D0-S
Download the CAD

5.91

41-60-5/8X11-75-D0-UK
Download the CAD

41-60-5/8X11-75-D0-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)
--

.67
(17)

--

.47
(12)

.31
(8)

16

41-60-5/8X11-100-D0-UK
Download the CAD

41-60-5/8X11-100-D0-U
Download the CAD

3.94

41-60-5/8X11-125-D0-UK
Download the CAD

41-60-5/8X11-125-D0-U
Download the CAD

4.92

41-60-5/8X11-150-D0-UK
Download the CAD

41-60-5/8X11-150-D0-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-3/8X16-75-D0-SK
Download the CAD

41-80-3/8X16-75-D0-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)
.47
(12)
--

.67
(17)

--

--

14

41-80-3/8X16-100-D0-SK
Download the CAD

41-80-3/8X16-100-D0-S
Download the CAD

3.94

41-80-3/8X16-125-D0-SK
Download the CAD

41-80-3/8X16-125-D0-S
Download the CAD

4.92

41-80-3/8X16-150-D0-SK
Download the CAD

41-80-3/8X16-150-D0-S
Download the CAD

5.91

41-80-1/2X13-75-D0-SK
Download the CAD

41-80-1/2X13-75-D0-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)
.47
(12)
--

.67
(17)

--

--

20

41-80-1/2X13-100-D0-SK
Download the CAD

41-80-1/2X13-100-D0-S
Download the CAD

3.94

41-80-1/2X13-125-D0-SK
Download the CAD

41-80-1/2X13-125-D0-S
Download the CAD

4.92

41-80-1/2X13-150-D0-SK
Download the CAD

41-80-1/2X13-150-D0-S
Download the CAD

5.91

41-80-5/8X11-75-D0-UK
Download the CAD

41-80-5/8X11-75-D0-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)
-- .71
(18)

--

.47
(12)

.31
(8)

20

41-80-5/8X11-100-D0-UK
Download the CAD

41-80-5/8X11-100-D0-U
Download the CAD

3.94

41-80-5/8X11-125-D0-UK
Download the CAD

41-80-5/8X11-125-D0-U
Download the CAD

4.92

41-80-5/8X11-150-D0-UK
Download the CAD

41-80-5/8X11-150-D0-U
Download the CAD

5.91

41-80-3/4X10-100-D0-UK
Download the CAD

41-80-3/4X10-100-D0-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)
-- .71
(18)

--

.59
(15)

.39
(10)

20

41-80-3/4X10-125-D0-UK
Download the CAD

41-80-3/4X10-125-D0-U
Download the CAD

4.92

41-80-3/4X10-150-D0-UK
Download the CAD

41-80-3/4X10-150-D0-U
Download the CAD

5.91

 
Inch Table - With Plastic Base Cap

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-3/8X16-75-D1-SK
Download the CAD

41-40-3/8X16-75-D1-S
Download the CAD

1.57
(40)

3/8-16

2.95

.08
(2)
.43
(11)
-- .02
(1.5)

.67
(17)

--

--

12

41-40-3/8X16-100-D1-SK
Download the CAD

41-40-3/8X16-100-D1-S
Download the CAD

3.94

41-40-3/8X16-125-D1-SK
Download the CAD

41-40-3/8X16-125-D1-S
Download the CAD

4.92

41-40-3/8X16-150-D1-SK
Download the CAD

41-40-3/8X16-150-D1-S
Download the CAD

5.91

41-40-1/2X13-75-D1-SK
Download the CAD

41-40-1/2X13-75-D1-S
Download the CAD

1.57
(40)

1/2-13

2.95

.08
(2)
.43
(11)
-- .02
(1.5)

67
(17)

--

--

12

41-40-1/2X13-100-D1-SK
Download the CAD

41-40-1/2X13-100-D1-S
Download the CAD

3.94

41-40-1/2X13-125-D1-SK
Download the CAD

41-40-1/2X13-125-D1-S
Download the CAD

4.92

41-40-1/2X13-150-D1-SK
Download the CAD

41-40-1/2X13-150-D1-S
Download the CAD

5.91

41-40-5/8X11-75-D1-UK
Download the CAD

41-40-5/8X11-75-D1-U
Download the CAD

1.57
(40)

5/8-11

2.95

.08
(2)
-- 67
(17)
.02
(1.5)

--

.47
(12)

.31
(8)

12

41-40-5/8X11-100-D1-UK
Download the CAD

41-40-5/8X11-100-D1-U
Download the CAD

3.94

41-40-5/8X11-125-D1-UK
Download the CAD

41-40-5/8X11-125-D1-U
Download the CAD

4.92

41-40-5/8X11-150-D1-UK
Download the CAD

41-40-5/8X11-150-D1-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-3/8X16-75-D1-SK
Download the CAD

41-50-3/8X16-75-D1-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)
.43
(11)
-- .08
(2)

.67
(17)

--

--

14

41-50-3/8X16-100-D1-SK
Download the CAD

41-50-3/8X16-100-D1-S
Download the CAD

3.94

41-50-3/8X16-125-D1-SK
Download the CAD

41-50-3/8X16-125-D1-S
Download the CAD

4.92

41-50-3/8X16-150-D1-SK
Download the CAD

41-50-3/8X16-150-D1-S
Download the CAD

5.91

41-50-1/2X13-75-D1-SK
Download the CAD

41-50-1/2X13-75-D1-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)
.43
(11)
-- .08
(2)

.67
(17)

--

--

14

41-50-1/2X13-100-D1-SK
Download the CAD

41-50-1/2X13-100-D1-S
Download the CAD

3.94

41-50-1/2X13-125-D1-SK
Download the CAD

41-50-1/2X13-125-D1-S
Download the CAD

4.92

41-50-1/2X13-150-D1-SK
Download the CAD

41-50-1/2X13-150-D1-S
Download the CAD

5.91

41-50-5/8X11-75-D1-UK
Download the CAD

41-50-5/8X11-75-D1-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)
-- 67
(17)
.08
(2)

--

.47
(12)

.31
(8)

14

41-50-5/8X11-100-D1-UK
Download the CAD

41-50-5/8X11-100-D1-U
Download the CAD

3.94

41-50-5/8X11-125-D1-UK
Download the CAD

41-50-5/8X11-125-D1-U
Download the CAD

4.92

41-50-5/8X11-150-D1-UK
Download the CAD

41-50-5/8X11-150-D1-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-3/8X16-75-D1-SK
Download the CAD

41-60-3/8X16-75-D1-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)
.43
(11)
-- .08
(2)

.67
(17)

--

--

14

41-60-3/8X16-100-D1-SK
Download the CAD

41-60-3/8X16-100-D1-S
Download the CAD

3.94

41-60-3/8X16-125-D1-SK
Download the CAD

41-60-3/8X16-125-D1-S
Download the CAD

4.92

41-60-3/8X16-150-D1-SK
Download the CAD

41-60-3/8X16-150-D1-S
Download the CAD

5.91

41-60-1/2X13-75-D1-SK
Download the CAD

41-60-1/2X13-75-D1-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)
.43
(11)
-- .08
(2)

.67
(17)

--

--

16

41-60-1/2X13-100-D1-SK
Download the CAD

41-60-1/2X13-100-D1-S
Download the CAD

3.94

41-60-1/2X13-125-D1-SK
Download the CAD

41-60-1/2X13-125-D1-S
Download the CAD

4.92

41-60-1/2X13-150-D1-SK
Download the CAD

41-60-1/2X13-150-D1-S
Download the CAD

5.91

41-60-5/8X11-75-D1-UK
Download the CAD

41-60-5/8X11-75-D1-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)
-- 67
(17)
.08
(2)

--

.47
(12)

.31
(8)

16

41-60-5/8X11-100-D1-UK
Download the CAD

41-60-5/8X11-100-D1-U
Download the CAD

3.94

41-60-5/8X11-125-D1-UK
Download the CAD

41-60-5/8X11-125-D1-U
Download the CAD

4.92

41-60-5/8X11-150-D1-UK
Download the CAD

41-60-5/8X11-150-D1-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-3/8X16-75-D1-SK
Download the CAD

41-80-3/8X16-75-D1-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)
.47
(12)
-- .08
(2)

.67
(17)

--

--

14

41-80-3/8X16-100-D1-SK
Download the CAD

41-80-3/8X16-100-D1-S
Download the CAD

3.94

41-80-3/8X16-125-D1-SK
Download the CAD

41-80-3/8X16-125-D1-S
Download the CAD

4.92

41-80-3/8X16-150-D1-SK
Download the CAD

41-80-3/8X16-150-D1-S
Download the CAD

5.91

41-80-1/2X13-75-D1-SK
Download the CAD

41-80-1/2X13-75-D1-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)
.47
(12)
-- .08
(2)

.67
(17)

--

--

20

41-80-1/2X13-100-D1-SK
Download the CAD

41-80-1/2X13-100-D1-S
Download the CAD

3.94

41-80-1/2X13-125-D1-SK
Download the CAD

41-80-1/2X13-125-D1-S
Download the CAD

4.92

41-80-1/2X13-150-D1-SK
Download the CAD

41-80-1/2X13-150-D1-S
Download the CAD

5.91

41-80-5/8X11-75-D1-UK
Download the CAD

41-80-5/8X11-75-D1-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)
-- 71
(18)
.08
(2)

--

.47
(12)

.31
(8)

20

41-80-5/8X11-100-D1-UK
Download the CAD

41-80-5/8X11-100-D1-U
Download the CAD

3.94

41-80-5/8X11-125-D1-UK
Download the CAD

41-80-5/8X11-125-D1-U
Download the CAD

4.92

41-80-5/8X11-150-D1-UK
Download the CAD

41-80-5/8X11-150-D1-U
Download the CAD

5.91

41-80-3/4X10-100-D1-UK
Download the CAD

41-80-3/4X10-100-D1-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)
-- 71
(18)
.08
(2)

--

.59
(15)

.39
(10)

20

41-80-3/4X10-125-D1-UK
Download the CAD

41-80-3/4X10-125-D1-U
Download the CAD

4.92

41-80-3/4X10-150-D1-UK
Download the CAD

41-80-3/4X10-150-D1-U
Download the CAD

5.91

 
Inch Table - With Non-Skid Rubber Pad

Dimensions in:

inches
(millimeters)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-3/8X16-75-D3-SK
Download the CAD

41-40-3/8X16-75-D3-S
Download the CAD

1.57
(40)

3/8-16

2.95

.08
(2)
.43
(11)
-- .14
(3.5)

.67
(17)

--

--

12

41-40-3/8X16-100-D3-SK
Download the CAD

41-40-3/8X16-100-D3-S
Download the CAD

3.94

41-40-3/8X16-125-D3-SK
Download the CAD

41-40-3/8X16-125-D3-S
Download the CAD

4.92

41-40-3/8X16-150-D3-SK
Download the CAD

41-40-3/8X16-150-D3-S
Download the CAD

5.91

41-40-1/2X13-75-D3-SK
Download the CAD

41-40-3/8X16-150-D3-S
Download the CAD

1.57
(40)

1/2-13

2.95

.08
(2)
.43
(11)
-- .14
(3.5)

67
(17)

--

--

12

41-40-1/2X13-100-D3-SK
Download the CAD

41-40-1/2X13-100-D3-S
Download the CAD

3.94

41-40-1/2X13-125-D3-SK
Download the CAD

41-40-1/2X13-125-D3-S
Download the CAD

4.92

41-40-1/2X13-150-D3-SK
Download the CAD

41-40-1/2X13-150-D3-S
Download the CAD

5.91

41-40-5/8X11-75-D3-UK
Download the CAD

41-40-5/8X11-75-D3-U
Download the CAD

1.57
(40)

5/8-11

2.95

.08
(2)
-- 67
(17)
.14
(3.5)

--

.47
(12)

.31
(8)

12

41-40-5/8X11-100-D3-UK
Download the CAD

41-40-5/8X11-100-D3-U
Download the CAD

3.94

41-40-5/8X11-125-D3-UK
Download the CAD

41-40-5/8X11-125-D3-U
Download the CAD

4.92

41-40-5/8X11-150-D3-UK
Download the CAD

41-40-5/8X11-150-D3-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-3/8X16-75-D3-SK
Download the CAD

41-50-3/8X16-75-D3-S
Download the CAD

1.97
(50)

3/8-16

2.95

.10
(2.5)
.43
(11)
-- .16
(4)

.67
(17)

--

--

14

41-50-3/8X16-100-D3-SK
Download the CAD

41-50-3/8X16-100-D3-S
Download the CAD

3.94

41-50-3/8X16-125-D3-SK
Download the CAD

41-50-3/8X16-125-D3-S
Download the CAD

4.92

41-50-3/8X16-150-D3-SK
Download the CAD

41-50-3/8X16-150-D3-S
Download the CAD

5.91

41-50-1/2X13-75-D3-SK
Download the CAD

41-50-1/2X13-75-D3-S
Download the CAD

1.97
(50)

1/2-13

2.95

.10
(2.5)
.43
(11)
-- .16
(4)

.67
(17)

--

--

14

41-50-1/2X13-100-D3-SK
Download the CAD

41-50-1/2X13-100-D3-S
Download the CAD

3.94

41-50-1/2X13-125-D3-SK
Download the CAD

41-50-1/2X13-125-D3-S
Download the CAD

4.92

41-50-1/2X13-150-D3-SK
Download the CAD

41-50-1/2X13-150-D3-S
Download the CAD

5.91

41-50-5/8X11-75-D3-UK
Download the CAD

41-50-5/8X11-75-D3-U
Download the CAD

1.97
(50)

5/8-11

2.95

.10
(2.5)
-- 67
(17)
.16
(4)

--

.47
(12)

.31
(8)

14

41-50-5/8X11-100-D3-UK
Download the CAD

41-50-5/8X11-100-D3-U
Download the CAD

3.94

41-50-5/8X11-125-D3-UK
Download the CAD

41-50-5/8X11-125-D3-U
Download the CAD

4.92

41-50-5/8X11-150-D3-UK
Download the CAD

41-50-5/8X11-150-D3-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-3/8X16-75-D3-SK
Download the CAD

41-60-3/8X16-75-D3-S
Download the CAD

2.36
(60)

3/8-16

2.95

.10
(2.5)
.43
(11)
-- .18
(4.5)

.67
(17)

--

--

14

41-60-3/8X16-100-D3-SK
Download the CAD

41-60-3/8X16-100-D3-S
Download the CAD

3.94

41-60-3/8X16-125-D3-SK
Download the CAD

41-60-3/8X16-125-D3-S
Download the CAD

4.92

41-60-3/8X16-150-D3-SK
Download the CAD

41-60-3/8X16-150-D3-S
Download the CAD

5.91

41-60-1/2X13-75-D3-SK
Download the CAD

41-60-1/2X13-75-D3-S
Download the CAD

2.36
(60)

1/2-13

2.95

.10
(2.5)
.43
(11)
-- .18
(4.5)

.67
(17)

--

--

16

41-60-1/2X13-100-D3-SK
Download the CAD

41-60-1/2X13-100-D3-S
Download the CAD

3.94

41-60-1/2X13-125-D3-SK
Download the CAD

41-60-1/2X13-125-D3-S
Download the CAD

4.92

41-60-1/2X13-150-D3-SK
Download the CAD

41-60-1/2X13-150-D3-S
Download the CAD

5.91

41-60-5/8X11-75-D3-UK
Download the CAD

41-60-5/8X11-75-D3-U
Download the CAD

2.36
(60)

5/8-11

2.95

.10
(2.5)
-- 67
(17)
.18
(4.5)

--

.47
(12)

.31
(8)

16

41-60-5/8X11-100-D3-UK
Download the CAD

41-60-5/8X11-100-D3-U
Download the CAD

3.94

41-60-5/8X11-125-D3-UK
Download the CAD

41-60-5/8X11-125-D3-U
Download the CAD

4.92

41-60-5/8X11-150-D3-UK
Download the CAD

41-60-5/8X11-150-D3-U
Download the CAD

5.91

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-3/8X16-75-D3-SK
Download the CAD

41-80-3/8X16-75-D3-S
Download the CAD

3.15
(80)

3/8-16

2.95

.12
(3)
.47
(12)
-- .20
(5)

.67
(17)

--

--

14

41-80-3/8X16-100-D3-SK
Download the CAD

41-80-3/8X16-100-D3-S
Download the CAD

3.94

41-80-3/8X16-125-D3-SK
Download the CAD

41-80-3/8X16-125-D3-S
Download the CAD

4.92

41-80-3/8X16-150-D3-SK
Download the CAD

41-80-3/8X16-150-D3-S
Download the CAD

5.91

41-80-1/2X13-75-D3-SK
Download the CAD

41-80-1/2X13-75-D3-S
Download the CAD

3.15
(80)

1/2-13

2.95

.12
(3)
.47
(12)
-- 20
(5)

.67
(17)

--

--

20

41-80-1/2X13-100-D3-SK
Download the CAD

41-80-1/2X13-100-D3-S
Download the CAD

3.94

41-80-1/2X13-125-D3-SK
Download the CAD

41-80-1/2X13-125-D3-S
Download the CAD

4.92

41-80-1/2X13-150-D3-SK
Download the CAD

41-80-1/2X13-150-D3-S
Download the CAD

5.91

41-80-5/8X11-75-D3-UK
Download the CAD

41-80-5/8X11-75-D3-U
Download the CAD

3.15
(80)

5/8-11

2.95

.12
(3)
-- 67
(17)
20
(5)

--

.47
(12)

.31
(8)

20

41-80-5/8X11-100-D3-UK
Download the CAD

41-80-5/8X11-100-D3-U
Download the CAD

3.94

41-80-5/8X11-125-D3-UK
Download the CAD

41-80-5/8X11-125-D3-U
Download the CAD

4.92

41-80-5/8X11-150-D3-UK
Download the CAD

41-80-5/8X11-150-D3-U
Download the CAD

5.91

41-80-3/4X10-100-D3-UK
Download the CAD

41-80-3/4X10-100-D3-U
Download the CAD

3.15
(80)

3/4-10

3.94

.12
(3)
-- 67
(17)
20
(5)

--

.59
(15)

.39
(10)

20

41-80-3/4X10-125-D3-UK
Download the CAD

41-80-3/4X10-125-D3-U
Download the CAD

4.92

41-80-3/4X10-150-D3-UK
Download the CAD

41-80-3/4X10-150-D3-U
Download the CAD

5.91

 
Metric Table - Plain Base

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-M8-40-D0-SK
Download the CAD

41-40-M8-40-D0-S
Download the CAD

40
(1.57)

M8 x 1.25

40

2
(.08)
11
(.43)
--

17
(.67)

--

--

8

41-40-M8-50-D0-SK
Download the CAD

41-40-M8-50-D0-S
Download the CAD

50

41-40-M8-63-D0-SK
Download the CAD

41-40-M8-63-D0-S
Download the CAD

63

41-40-M10-50-D0-SK
Download the CAD

41-40-M10-50-D0-S
Download the CAD

40
(1.57)

M10 x 1.5

50

2
(.08)
11
(.43)
--

17
(.67)

--

--

12

41-40-M10-60-D0-SK
Download the CAD

41-40-M10-60-D0-S
Download the CAD

60

41-40-M10-80-D0-SK
Download the CAD

41-40-M10-80-D0-S
Download the CAD

80

41-40-M10-100-D0-SK
Download the CAD

41-40-M10-100-D0-S
Download the CAD

100

41-40-M12-60-D0-SK
Download the CAD

41-40-M12-60-D0-S
Download the CAD

40
(1.57)

M12 x 1.75

60

2
(.08)
11
(.43)
--

17
(.67)

--

--

12

41-40-M12-80-D0-SK
Download the CAD

41-40-M12-80-D0-S
Download the CAD

80

41-40-M12-100-D0-SK
Download the CAD

41-40-M12-100-D0-S
Download the CAD

100

41-40-M12-125-D0-SK
Download the CAD

41-40-M12-125-D0-S
Download the CAD

125

41-40-M16-75-D0-UK
Download the CAD

41-40-M16-75-D0-U
Download the CAD

40
(1.57)

M16 x 2.0

75

2
(.08)
-- 17
(.67)

--

12
(.47)

8
(.31)

12

41-40-M16-100-D0-UK
Download the CAD

41-40-M16-100-D0-U
Download the CAD

100

41-40-M16-125-D0-UK
Download the CAD

41-40-M16-125-D0-U
Download the CAD

125

41-40-M16-150-D0-UK
Download the CAD

41-40-M16-150-D0-U
Download the CAD

150

41-40-M16-200-D0-UK
Download the CAD

41-40-M16-200-D0-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-M8-40-D0-SK
Download the CAD

41-50-M8-40-D0-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

8

41-50-M8-50-D0-SK
Download the CAD

41-50-M8-50-D0-S
Download the CAD

50

41-50-M8-63-D0-SK
Download the CAD

41-50-M8-63-D0-S
Download the CAD

63

41-50-M10-50-D0-SK
Download the CAD

41-50-M10-50-D0-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

14

41-50-M10-60-D0-SK
Download the CAD

41-50-M10-60-D0-S
Download the CAD

60

41-50-M10-80-D0-SK
Download the CAD

41-50-M10-80-D0-S
Download the CAD

80

41-50-M10-100-D0-SK
Download the CAD

41-50-M10-100-D0-S
Download the CAD

100

41-50-M12-60-D0-SK
Download the CAD

41-50-M12-60-D0-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

14

41-50-M12-80-D0-SK
Download the CAD

41-50-M12-80-D0-S
Download the CAD

80

41-50-M12-100-D0-SK
Download the CAD

41-50-M12-100-D0-S
Download the CAD

100

41-50-M12-125-D0-SK
Download the CAD

41-50-M12-125-D0-S
Download the CAD

125

41-50-M16-75-D0-UK
Download the CAD

41-50-M16-75-D0-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)

--

12
(.47)

8
(.31)

14

41-50-M16-100-D0-UK
Download the CAD

41-50-M16-100-D0-U
Download the CAD

100

41-50-M16-125-D0-UK
Download the CAD

41-50-M16-125-D0-U
Download the CAD

125

41-50-M16-150-D0-UK
Download the CAD

41-50-M16-150-D0-U
Download the CAD

150

41-50-M16-200-D0-UK
Download the CAD

41-50-M16-200-D0-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-M8-40-D0-SK
Download the CAD

41-60-M8-40-D0-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

8

41-60-M8-50-D0-SK
Download the CAD

41-60-M8-50-D0-S
Download the CAD

50

41-60-M8-63-D0-SK
Download the CAD

41-60-M8-63-D0-S
Download the CAD

63

41-60-M10-50-D0-SK
Download the CAD

41-60-M10-50-D0-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

14

41-60-M10-60-D0-SK
Download the CAD

41-60-M10-60-D0-S
Download the CAD

60

41-60-M10-80-D0-SK
Download the CAD

41-60-M10-80-D0-S
Download the CAD

80

41-60-M10-100-D0-SK
Download the CAD

41-60-M10-100-D0-S
Download the CAD

100

41-60-M12-60-D0-SK
Download the CAD

41-60-M12-60-D0-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)
11
(.43)
--

17
(.67)

--

--

16

41-60-M12-80-D0-SK
Download the CAD

41-60-M12-80-D0-S
Download the CAD

80

41-60-M12-100-D0-SK
Download the CAD

41-60-M12-100-D0-S
Download the CAD

100

41-60-M12-125-D0-SK
Download the CAD

41-60-M12-125-D0-S
Download the CAD

125

41-60-M16-75-D0-UK
Download the CAD

41-60-M16-75-D0-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)

--

12
(.47)

8
(.31)

16

41-60-M16-100-D0-UK
Download the CAD

41-60-M16-100-D0-U
Download the CAD

100

41-60-M16-125-D0-UK
Download the CAD

41-60-M16-125-D0-U
Download the CAD

125

41-60-M16-150-D0-UK
Download the CAD

41-60-M16-150-D0-U
Download the CAD

150

41-60-M16-200-D0-UK
Download the CAD

41-60-M16-200-D0-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-M8-40-D0-SK
Download the CAD

41-80-M8-40-D0-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)
12
(.47)
--

17
(.67)

--

--

8

41-80-M8-50-D0-SK
Download the CAD

41-80-M8-50-D0-S
Download the CAD

50

41-80-M8-63-D0-SK
Download the CAD

41-80-M8-63-D0-S
Download the CAD

63

41-80-M10-50-D0-SK
Download the CAD

41-80-M10-50-D0-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)
12
(.47)
--

17
(.67)

--

--

14

41-80-M10-60-D0-SK
Download the CAD

41-80-M10-60-D0-S
Download the CAD

60

41-80-M10-80-D0-SK
Download the CAD

41-80-M10-80-D0-S
Download the CAD

80

41-80-M10-100-D0-SK
Download the CAD

41-80-M10-100-D0-S
Download the CAD

100

41-80-M12-60-D0-SK
Download the CAD

41-80-M12-60-D0-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)
12
(.47)
--

17
(.67)

--

--

20

41-80-M12-80-D0-SK
Download the CAD

41-80-M12-80-D0-S
Download the CAD

80

41-80-M12-100-D0-SK
Download the CAD

41-80-M12-100-D0-S
Download the CAD

100

41-80-M12-125-D0-SK
Download the CAD

41-80-M12-125-D0-S
Download the CAD

125

41-80-M16-75-D0-UK
Download the CAD

41-80-M16-75-D0-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)
-- 18
(.71)

--

12
(.47)

8
(.31)

20

41-80-M16-100-D0-UK
Download the CAD

41-80-M16-100-D0-U
Download the CAD

100

41-80-M16-125-D0-UK
Download the CAD

41-80-M16-125-D0-U
Download the CAD

125

41-80-M16-150-D0-UK
Download the CAD

41-80-M16-150-D0-U
Download the CAD

150

41-80-M16-200-D0-UK
Download the CAD

41-80-M16-200-D0-U
Download the CAD

200

41-80-M20-75-D0-UK
Download the CAD

41-60-M20-75-D0-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)
-- 18
(.71)

--

15
(.59)

10
(.39)

20

41-80-M20-100-D0-UK
Download the CAD

41-80-M20-100-D0-U
Download the CAD

100

41-80-M20-125-D0-UK
Download the CAD

41-80-M20-125-D0-U
Download the CAD

125

41-80-M20-150-D0-UK
Download the CAD

41-80-M20-150-D0-U
Download the CAD

150

41-80-M20-200-D0-UK
Download the CAD

41-80-M20-200-D0-U
Download the CAD

200

41-80-M24-100-D0-UK
Download the CAD

41-80-M24-100-D0-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)
-- 21
(.83)

--

19
(.75)

12
(.47)

22

41-80-M24-125-D0-UK
Download the CAD

41-80-M24-125-D0-U
Download the CAD

125

41-80-M24-150-D0-UK
Download the CAD

41-60-M24-150-D0-U
Download the CAD

150

41-80-M24-200-D0-UK
Download the CAD

41-80-M24-200-D0-U
Download the CAD

200

 
Metric Table - With Plastic Base Cap

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-M8-40-D1-SK
Download the CAD

41-40-M8-40-D1-S
Download the CAD

40
(1.57)

M8 x 1.25

40

2
(.08)
11
(.43)
-- 1.5
(.06)

17
(.67)

--

--

8

41-40-M8-50-D1-SK
Download the CAD

41-40-M8-50-D1-S
Download the CAD

50

41-40-M8-63-D1-SK
Download the CAD

41-40-M8-63-D1-S
Download the CAD

63

41-40-M10-50-D1-SK
Download the CAD

41-40-M10-50-D1-S
Download the CAD

40
(1.57)

M10 x 1.5

50

2
(.08)
11
(.43)
-- 1.5
(.06)

17
(.67)

--

--

12

41-40-M10-60-D1-SK
Download the CAD

41-40-M10-60-D1-S
Download the CAD

60

41-40-M10-80-D1-SK
Download the CAD

41-40-M10-80-D1-S
Download the CAD

80

41-40-M10-100-D1-SK
Download the CAD

41-40-M10-100-D1-S
Download the CAD

100

41-40-M12-60-D1-SK
Download the CAD

41-40-M12-60-D1-S
Download the CAD

40
(1.57)

M12 x 1.75

60

2
(.08)
11
(.43)
-- 1.5
(.06)

17
(.67)

--

--

12

41-40-M12-80-D1-SK
Download the CAD

41-40-M12-80-D1-S
Download the CAD

80

41-40-M12-100-D1-SK
Download the CAD

41-40-M12-100-D1-S
Download the CAD

100

41-40-M12-125-D1-SK
Download the CAD

41-40-M12-125-D1-S
Download the CAD

125

41-40-M16-75-D1-UK
Download the CAD

41-40-M16-75-D1-U
Download the CAD

40
(1.57)

M16 x 2.0

75

2
(.08)
-- 17
(.67)
1.5
(.06)

--

12
(.47)

8
(.31)

12

41-40-M16-100-D1-UK
Download the CAD

41-40-M16-100-D1-U
Download the CAD

100

41-40-M16-125-D1-UK
Download the CAD

41-40-M16-125-D1-U
Download the CAD

125

41-40-M16-150-D1-UK
Download the CAD

41-40-M16-150-D1-U
Download the CAD

150

41-40-M16-200-D1-UK
Download the CAD

41-40-M16-200-D1-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-M8-40-D1-SK
Download the CAD

41-50-M8-40-D1-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

8

41-50-M8-50-D1-SK
Download the CAD

41-50-M8-50-D1-S
Download the CAD

50

41-50-M8-63-D1-SK
Download the CAD

41-50-M8-63-D1-S
Download the CAD

63

41-50-M10-50-D1-SK
Download the CAD

41-50-M10-50-D1-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

14

41-50-M10-60-D1-SK
Download the CAD

41-50-M10-60-D1-S
Download the CAD

60

41-50-M10-80-D1-SK
Download the CAD

41-50-M10-80-D1-S
Download the CAD

80

41-50-M10-100-D1-SK
Download the CAD

41-50-M10-100-D1-S
Download the CAD

100

41-50-M12-60-D1-SK
Download the CAD

41-50-M12-60-D1-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

14

41-50-M12-80-D1-SK
Download the CAD

41-50-M12-80-D1-S
Download the CAD

80

41-50-M12-100-D1-SK
Download the CAD

41-50-M12-100-D1-S
Download the CAD

100

41-50-M12-125-D1-SK
Download the CAD

41-50-M12-125-D1-S
Download the CAD

125

41-50-M16-75-D1-UK
Download the CAD

41-50-M16-75-D1-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)
2
(.08)

--

12
(.47)

8
(.31)

14

41-50-M16-100-D1-UK
Download the CAD

41-50-M16-100-D1-U
Download the CAD

100

41-50-M16-125-D1-UK
Download the CAD

41-50-M16-125-D1-U
Download the CAD

125

41-50-M16-150-D1-UK
Download the CAD

41-50-M16-150-D1-U
Download the CAD

150

41-50-M16-200-D1-UK
Download the CAD

41-50-M16-200-D1-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-M8-40-D1-SK
Download the CAD

41-60-M8-40-D1-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

8

41-60-M8-50-D1-SK
Download the CAD

41-60-M8-50-D1-S
Download the CAD

50

41-60-M8-63-D1-SK
Download the CAD

41-60-M8-63-D1-S
Download the CAD

63

41-60-M10-50-D1-SK
Download the CAD

41-60-M10-50-D1-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

14

41-60-M10-60-D1-SK
Download the CAD

41-60-M10-60-D1-S
Download the CAD

60

41-60-M10-80-D1-SK
Download the CAD

41-60-M10-80-D1-S
Download the CAD

80

41-60-M10-100-D1-SK
Download the CAD

41-60-M10-100-D1-S
Download the CAD

100

41-60-M12-60-D1-SK
Download the CAD

41-60-M12-60-D1-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)
11
(.43)
-- 2
(.08)

17
(.67)

--

--

16

41-60-M12-80-D1-SK
Download the CAD

41-60-M12-80-D1-S
Download the CAD

80

41-60-M12-100-D1-SK
Download the CAD

41-60-M12-100-D1-S
Download the CAD

100

41-60-M12-125-D1-SK
Download the CAD

41-60-M12-125-D1-S
Download the CAD

125

41-60-M16-75-D1-UK
Download the CAD

41-60-M16-75-D1-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)
2
(.08)

--

12
(.47)

8
(.31)

16

41-60-M16-100-D1-UK
Download the CAD

41-60-M16-100-D1-U
Download the CAD

100

41-60-M16-125-D1-UK
Download the CAD

41-60-M16-125-D1-U
Download the CAD

125

41-60-M16-150-D1-UK
Download the CAD

41-60-M16-150-D1-U
Download the CAD

150

41-60-M16-200-D1-UK
Download the CAD

41-60-M16-200-D1-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 s

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-M8-40-D1-SK
Download the CAD

41-80-M8-40-D1-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)
12
(.47)
-- 2
(.08)

17
(.67)

--

--

8

41-80-M8-50-D1-SK
Download the CAD

41-80-M8-50-D1-S
Download the CAD

50

41-80-M8-63-D1-SK
Download the CAD

41-80-M8-63-D1-S
Download the CAD

63

41-80-M10-50-D1-SK
Download the CAD

41-80-M10-50-D1-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)
12
(.47)
-- 2
(.08)

17
(.67)

--

--

14

41-80-M10-60-D1-SK
Download the CAD

41-80-M10-60-D1-S
Download the CAD

60

41-80-M10-80-D1-SK
Download the CAD

41-80-M10-80-D1-S
Download the CAD

80

41-80-M10-100-D1-SK
Download the CAD

41-80-M10-100-D1-S
Download the CAD

100

41-80-M12-60-D1-SK
Download the CAD

41-80-M12-60-D1-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)
12
(.47)
-- 2
(.08)

17
(.67)

--

--

20

41-80-M12-80-D1-SK
Download the CAD

41-80-M12-80-D1-S
Download the CAD

80

41-80-M12-100-D1-SK
Download the CAD

41-80-M12-100-D1-S
Download the CAD

100

41-80-M12-125-D1-SK
Download the CAD

41-80-M12-125-D1-S
Download the CAD

125

41-80-M16-75-D1-UK
Download the CAD

41-80-M16-75-D1-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)
-- 18
(.71)
2
(.08)

--

12
(.47)

8
(.31)

20

41-80-M16-100-D1-UK
Download the CAD

41-80-M16-100-D1-U
Download the CAD

100

41-80-M16-125-D1-UK
Download the CAD

41-80-M16-125-D1-U
Download the CAD

125

41-80-M16-150-D1-UK
Download the CAD

41-80-M16-150-D1-U
Download the CAD

150

41-80-M16-200-D1-UK
Download the CAD

41-80-M16-200-D1-U
Download the CAD

200

41-80-M20-75-D1-UK
Download the CAD

41-60-M20-75-D1-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)
-- 18
(.71)
2
(.08)

--

15
(.59)

10
(.39)

20

41-80-M20-100-D1-UK
Download the CAD

41-80-M20-100-D1-U
Download the CAD

100

41-80-M20-125-D1-UK
Download the CAD

41-80-M20-125-D1-U
Download the CAD

125

41-80-M20-150-D1-UK
Download the CAD

41-80-M20-150-D1-U
Download the CAD

150

41-80-M20-200-D1-UK
Download the CAD

41-80-M20-200-D1-U
Download the CAD

200

41-80-M24-100-D1-UK
Download the CAD

41-80-M24-100-D1-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)
-- 21
(.83)
2
(.08)

--

19
(.75)

12
(.47)

22

41-80-M24-125-D1-UK
Download the CAD

41-80-M24-125-D1-U
Download the CAD

125

41-80-M24-150-D1-UK
Download the CAD

41-60-M24-150-D1-U
Download the CAD

150

41-80-M24-200-D1-UK
Download the CAD

41-80-M24-200-D1-U
Download the CAD

200

 
Metric Table - With Non-Skid Rubber Pad

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-40-M8-40-D3-SK
Download the CAD

41-40-M8-40-D3-S
Download the CAD

40
(1.57)

M8 x 1.25

40

2
(.08)
11
(.43)
-- 3.5
(.14)

17
(.67)

--

--

8

41-40-M8-50-D3-SK
Download the CAD

41-40-M8-50-D3-S
Download the CAD

50

41-40-M8-63-D3-SK
Download the CAD

41-40-M8-63-D3-S
Download the CAD

63

41-40-M10-50-D3-SK
Download the CAD

41-40-M10-50-D3-S
Download the CAD

40
(1.57)

M10 x 1.5

50

2
(.08)
11
(.43)
-- 3.5
(.14)

17
(.67)

--

--

12

41-40-M10-60-D3-SK
Download the CAD

41-40-M10-60-D3-S
Download the CAD

60

41-40-M10-80-D3-SK
Download the CAD

41-40-M10-80-D3-S
Download the CAD

80

41-40-M10-100-D3-SK
Download the CAD

41-40-M10-100-D3-S
Download the CAD

100

41-40-M12-60-D3-SK
Download the CAD

41-40-M12-60-D3-S
Download the CAD

40
(1.57)

M12 x 1.75

60

2
(.08)
11
(.43)
-- 3.5
(.14)

17
(.67)

--

--

12

41-40-M12-80-D3-SK
Download the CAD

41-40-M12-80-D3-S
Download the CAD

80

41-40-M12-100-D3-SK
Download the CAD

41-40-M12-100-D3-S
Download the CAD

100

41-40-M12-125-D3-SK
Download the CAD

41-40-M12-125-D3-S
Download the CAD

125

41-40-M16-75-D3-UK
Download the CAD

41-40-M16-75-D3-U
Download the CAD

40
(1.57)

M16 x 2.0

75

2
(.08)
-- 17
(.67)
3.5
(.14)

--

12
(.47)

8
(.31)

12

41-40-M16-100-D3-UK
Download the CAD

41-40-M16-100-D3-U
Download the CAD

100

41-40-M16-125-D3-UK
Download the CAD

41-40-M16-125-D3-U
Download the CAD

125

41-40-M16-150-D3-UK
Download the CAD

41-40-M16-150-D3-U
Download the CAD

150

41-40-M16-200-D3-UK
Download the CAD

41-40-M16-200-D3-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-50-M8-40-D3-SK
Download the CAD

41-50-M8-40-D3-S
Download the CAD

50
(1.97)

M8 x 1.25

40

2.5
(.10)
11
(.43)
-- 4
(.16)

17
(.67)

--

--

8

41-50-M8-50-D3-SK
Download the CAD

41-50-M8-50-D3-S
Download the CAD

50

41-50-M8-63-D3-SK
Download the CAD

41-50-M8-63-D3-S
Download the CAD

63

41-50-M10-50-D3-SK
Download the CAD

41-50-M10-50-D3-S
Download the CAD

50
(1.97)

M10 x 1.5

50

2.5
(.10)
11
(.43)
-- 4
(.16)

17
(.67)

--

--

14

41-50-M10-60-D3-SK
Download the CAD

41-50-M10-60-D3-S
Download the CAD

60

41-50-M10-80-D3-SK
Download the CAD

41-50-M10-80-D3-S
Download the CAD

80

41-50-M10-100-D3-SK
Download the CAD

41-50-M10-100-D3-S
Download the CAD

100

41-50-M12-60-D3-SK
Download the CAD

41-50-M12-60-D3-S
Download the CAD

50
(1.97)

M12 x 1.75

60

2.5
(.10)
11
(.43)
-- 4
(.16)

17
(.67)

--

--

14

41-50-M12-80-D3-SK
Download the CAD

41-50-M12-80-D3-S
Download the CAD

80

41-50-M12-100-D3-SK
Download the CAD

41-50-M12-100-D3-S
Download the CAD

100

41-50-M12-125-D3-SK
Download the CAD

41-50-M12-125-D3-S
Download the CAD

125

41-50-M16-75-D3-UK
Download the CAD

41-50-M16-75-D3-U
Download the CAD

50
(1.97)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)
4
(.16)

--

12
(.47)

8
(.31)

14

41-50-M16-100-D3-UK
Download the CAD

41-50-M16-100-D3-U
Download the CAD

100

41-50-M16-125-D3-UK
Download the CAD

41-50-M16-125-D3-U
Download the CAD

125

41-50-M16-150-D3-UK
Download the CAD

41-50-M16-150-D3-U
Download the CAD

150

41-50-M16-200-D3-UK
Download the CAD

41-50-M16-200-D3-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-60-M8-40-D3-SK
Download the CAD

41-60-M8-40-D3-S
Download the CAD

60
(2.36)

M8 x 1.25

40

2.5
(.10)
11
(.43)
-- 4.5
(.18)

17
(.67)

--

--

8

41-60-M8-50-D3-SK
Download the CAD

41-60-M8-50-D3-S
Download the CAD

50

41-60-M8-63-D3-SK
Download the CAD

41-60-M8-63-D3-S
Download the CAD

63

41-60-M10-50-D3-SK
Download the CAD

41-60-M10-50-D3-S
Download the CAD

60
(2.36)

M10 x 1.5

50

2.5
(.10)
11
(.43)
-- 4.5
(.18)

17
(.67)

--

--

14

41-60-M10-60-D3-SK
Download the CAD

41-60-M10-60-D3-S
Download the CAD

60

41-60-M10-80-D3-SK
Download the CAD

41-60-M10-80-D3-S
Download the CAD

80

41-60-M10-100-D3-SK
Download the CAD

41-60-M10-100-D3-S
Download the CAD

100

41-60-M12-60-D3-SK
Download the CAD

41-60-M12-60-D3-S
Download the CAD

60
(2.36)

M12 x 1.75

60

2.5
(.10)
11
(.43)
-- 4.5
(.18)

17
(.67)

--

--

16

41-60-M12-80-D3-SK
Download the CAD

41-60-M12-80-D3-S
Download the CAD

80

41-60-M12-100-D3-SK
Download the CAD

41-60-M12-100-D3-S
Download the CAD

100

41-60-M12-125-D3-SK
Download the CAD

41-60-M12-125-D3-S
Download the CAD

125

41-60-M16-75-D3-UK
Download the CAD

41-60-M16-75-D3-U
Download the CAD

60
(2.36)

M16 x 2.0

75

2.5
(.10)
-- 17
(.67)
4.5
(.18)

--

12
(.47)

8
(.31)

16

41-60-M16-100-D3-UK
Download the CAD

41-60-M16-100-D3-U
Download the CAD

100

41-60-M16-125-D3-UK
Download the CAD

41-60-M16-125-D3-U
Download the CAD

125

41-60-M16-150-D3-UK
Download the CAD

41-60-M16-150-D3-U
Download the CAD

150

41-60-M16-200-D3-UK
Download the CAD

41-60-M16-200-D3-U
Download the CAD

200

Part Number

d1
Base
Dia.

d2
Thread

l1
Stud
Length

h1 h3 h4 h6

A/F1
Acrs
Flats

A/F2
Acrs
Flats

A/F3
Acrs
Flats
Max.
Load (kN)
With Nut
Without Nut

41-80-M8-40-D3-SK
Download the CAD

41-80-M8-40-D3-S
Download the CAD

80
(3.15)

M8 x 1.25

40

3
(.12)
12
(.47)
-- 5
(.20)

17
(.67)

--

--

8

41-80-M8-50-D3-SK
Download the CAD

41-80-M8-50-D3-S
Download the CAD

50

41-80-M8-63-D3-SK
Download the CAD

41-80-M8-63-D3-S
Download the CAD

63

41-80-M10-50-D3-SK
Download the CAD

41-80-M10-50-D3-S
Download the CAD

80
(3.15)

M10 x 1.5

50

3
(.12)
12
(.47)
-- 5
(.20)

17
(.67)

--

--

14

41-80-M10-60-D3-SK
Download the CAD

41-80-M10-60-D3-S
Download the CAD

60

41-80-M10-80-D3-SK
Download the CAD

41-80-M10-80-D3-S
Download the CAD

80

41-80-M10-100-D3-SK
Download the CAD

41-80-M10-100-D3-S
Download the CAD

100

41-80-M12-60-D3-SK
Download the CAD

41-80-M12-60-D3-S
Download the CAD

80
(3.15)

M12 x 1.75

60

3
(.12)
12
(.47)
-- 5
(.20)

17
(.67)

--

--

20

41-80-M12-80-D3-SK
Download the CAD

41-80-M12-80-D3-S
Download the CAD

80

41-80-M12-100-D3-SK
Download the CAD

41-80-M12-100-D3-S
Download the CAD

100

41-80-M12-125-D3-SK
Download the CAD

41-80-M12-125-D3-S
Download the CAD

125

41-80-M16-75-D3-UK
Download the CAD

41-80-M16-75-D3-U
Download the CAD

80
(3.15)

M16 x 2.0

75

3
(.12)
-- 18
(.71)
5
(.20)

--

12
(.47)

8
(.31)

20

41-80-M16-100-D3-UK
Download the CAD

41-80-M16-100-D3-U
Download the CAD

100

41-80-M16-125-D3-UK
Download the CAD

41-80-M16-125-D3-U
Download the CAD

125

41-80-M16-150-D3-UK
Download the CAD

41-80-M16-150-D3-U
Download the CAD

150

41-80-M16-200-D3-UK
Download the CAD

41-80-M16-200-D3-U
Download the CAD

200

41-80-M20-75-D3-UK
Download the CAD

41-60-M20-75-D3-U
Download the CAD

80
(3.15)

M20 x 2.5

75

3
(.12)
-- 18
(.71)
5
(.20)

--

15
(.59)

10
(.39)

20

41-80-M20-100-D3-UK
Download the CAD

41-80-M20-100-D3-U
Download the CAD

100

41-80-M20-125-D3-UK
Download the CAD

41-80-M20-125-D3-U
Download the CAD

125

41-80-M20-150-D3-UK
Download the CAD

41-80-M20-150-D3-U
Download the CAD

150

41-80-M20-200-D3-UK
Download the CAD

41-80-M20-200-D3-U
Download the CAD

200

41-80-M24-100-D3-UK
Download the CAD

41-80-M24-100-D3-U
Download the CAD

80
(3.15)

M24 x 3.0

100

3
(.12)
-- 21
(.83)
5
(.20)

--

19
(.75)

12
(.47)

22

41-80-M24-125-D3-UK
Download the CAD

41-80-M24-125-D3-U
Download the CAD

125

41-80-M24-150-D3-UK
Download the CAD

41-60-M24-150-D3-U
Download the CAD

150

41-80-M24-200-D3-UK
Download the CAD

41-80-M24-200-D3-U
Download the CAD

200