Metric Size, Stainless Steel,
Leveling Feet
Plain, With Plastic Base Cap, or With Rubber Pad, Type W
GN 41

RoHS Compliant

GN 41
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Base: Stainless steel, European Standard No. 1.4301, American Standard Series 304
Threaded stud: Stainless steel, European Standard No. 1.4305, American Standard Series 303
Hex nut: Stainless steel, European Standard No. 1.4305, American Standard Series 303, ISO 4032
Hex nut is standard part of assembly
Assembly screw: Stainless steel, loctited into stud
Optional plastic base cap: Elastomer (TPE) plastic, black, 80 ~ shore A, clipped on
Optional vulcanized non-skid pad: Nitrile Butadiene rubber, black, 70±5 Shore hardness
All sizes of threaded studs pivot up to 6 degrees
W version has adjustable sleeve and covered thread, wrench flat at the bottom of stud
Type D0 - Plain base, without rubber underlay
Type D1 - With clipped on plastic base cap
Type D3 - With vulcanized non-skid pad

GN 41 leveling feet are simple, economically priced components.
The static load rating of these feet is limited due to the acceptable load rating of the stud (tensile strength 500/mm2).
The values given in the table assume a straight compressive load, perpendicular to the foot. The bending and buckling stress factors often found in the actual application reduce the load rating of the stud, and must be compensated for accordingly.
To insure proper leveling mount size, divide the machine weight by the number of feet required. This will equal the pounds or load per leveling foot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Plain Base

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3

l3
Stud
Length

l4 l5 l6 h1
A/F5
Acrs
Flats
A/F6
Acrs
Flats
Max.
Load (kN)

41-60-M16-110-D0-W
Download the CAD

60
(2.36)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
2.5
(.10)

12
(.47)

20
(.79)

16

41-60-M16-135-D0-W
Download the CAD

135

41-60-M16-160-D0-W
Download the CAD

160

41-60-M16-185-D0-W
Download the CAD

185

41-80-M16-110-D0-W
Download the CAD

80
(3.15)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
3
(.12)

12
(.47)

20
(.79)

20

41-80-M16-135-D0-W
Download the CAD

135

41-80-M16-160-D0-W
Download the CAD

160

41-80-M16-185-D0-W
Download the CAD

185

41-80-M20-134-D0-W
Download the CAD

80
(3.15)

M20 x 2.5

30
(1.18)

134

56
(2.20)
56
(2.20)
37
(1.46)
3
(.12)

16
(.63)

24
(.94)

20

41-80-M20-159-D0-W
Download the CAD

159

41-80-M20-184-D0-W
Download the CAD

184

41-80-M20-234-D0-W
Download the CAD

234

41-80-M24-159-D0-W
Download the CAD

80
(3.15)

M24 x 3.0

35
(1.38)

159

67
(2.64)
67
(2.64)
42
(1.65)
3
(.12)

20
(.79)

30
(1.18)

22

41-80-M24-209-D0-W
Download the CAD

209

41-80-M24-259-D0-W
Download the CAD

259

 
With Plastic Base Cap

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3

l3
Stud
Length

l4 l5 l6 h1 s
A/F5
Acrs
Flats
A/F6
Acrs
Flats
Max.
Load (kN)

41-60-M16-110-D1-W
Download the CAD

60
(2.36)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
2.5
(.10)
2
(.08)

12
(.47)

20
(.79)

16

41-60-M16-135-D1-W
Download the CAD

135

41-60-M16-160-D1-W
Download the CAD

160

41-60-M16-185-D1-W
Download the CAD

185

41-80-M16-110-D1-W
Download the CAD

80
(3.15)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
3
(.12)
2
(.08)

12
(.47)

20
(.79)

20

41-80-M16-135-D1-W
Download the CAD

135

41-80-M16-160-D1-W
Download the CAD

160

41-80-M16-185-D1-W
Download the CAD

185

41-80-M20-134-D1-W
Download the CAD

80
(3.15)

M20 x 2.5

30
(1.18)

134

56
(2.20)
56
(2.20)
37
(1.46)
3
(.12)
2
(.08)

16
(.63)

24
(.94)

20

41-80-M20-159-D1-W
Download the CAD

159

41-80-M20-184-D1-W
Download the CAD

184

41-80-M20-234-D1-W
Download the CAD

234

41-80-M24-159-D1-W
Download the CAD

80
(3.15)

M24 x 3.0

35
(1.38)

159

67
(2.64)
67
(2.64)
42
(1.65)
3
(.12)
2
(.08)

20
(.79)

30
(1.18)

22

41-80-M24-209-D1-W
Download the CAD

209

41-80-M24-259-D1-W
Download the CAD

259

 
With Non-Skid Rubber Pad

Dimensions in:

millimeters
(inches)

Part Number

d1
Base
Dia.

d2
Thread

d3

l3
Stud
Length

l4 l5 l6 h1 h6
A/F5
Acrs
Flats
A/F6
Acrs
Flats
Max.
Load (kN)

41-60-M16-110-D3-W
Download the CAD

60
(2.36)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
2.5
(.10)
4.5
(.18)

12
(.47)

20
(.79)

16

41-60-M16-135-D3-W
Download the CAD

135

41-60-M16-160-D3-W
Download the CAD

160

41-60-M16-185-D3-W
Download the CAD

185

41-80-M16-110-D3-W
Download the CAD

80
(3.15)

M16 x 2.0

24
(9.4)

110

45
(1.77)
45
(1.77)
29
(1.14)
3
(.12)
5
(.20)

12
(.47)

20
(.79)

20

41-80-M16-135-D3-W
Download the CAD

135

41-80-M16-160-D3-W
Download the CAD

160

41-80-M16-185-D3-W
Download the CAD

185

41-80-M20-134-D3-W
Download the CAD

80
(3.15)

M20 x 2.5

30
(1.18)

134

56
(2.20)
56
(2.20)
37
(1.46)
3
(.12)
5
(.20)

16
(.63)

24
(.94)

20

41-80-M20-159-D3-W
Download the CAD

159

41-80-M20-184-D3-W
Download the CAD

184

41-80-M20-234-D3-W
Download the CAD

234

41-80-M24-159-D3-W
Download the CAD

80
(3.15)

M24 x 3.0

35
(1.38)

159

67
(2.64)
67
(2.64)
42
(1.65)
3
(.12)
5
(.20)

20
(.79)

30
(1.18)

22

41-80-M24-209-D3-W
Download the CAD

209

41-80-M24-259-D3-W
Download the CAD

259